LMSLN200AW1 LMSLN300AW1
Refrigerating capacity Low temperature R-452A Nom kW 1.526 (1) 2.090 (1)
Recommended Cold Room Volume Low temperature V 100 11.4 (1) 18.1 (1)
Power input Max. W 2.54 3.20
Dimensions Unit Height mm 930 1,030
    Width mm 925 1,150
    Depth mm 865 840
Weight Unit kg 80 114
  Packed unit kg 97 133
Packing Material   Carton Carton
Compressor Type   Hermetic Reciprocating Hermetic Reciprocating
  Piston displacement m³/h 8.3 12.9
Fan Air flow rate Cooling Nom. m³/h 1,340 1,460
  Quantity   2 1
Fan motor Model   1 ph-4P 1 ph-4P
  Output W 68 110
Defrost Hot gas Hot gas
Defrost heaters W 2,100 2,600
Evaporator Air flow m³/h 1,050 1,370
  Air throw m 5 (2) 8 (2)
  Specifications Fin pitch mm 4.2 4.2
Refrigerant Type   R-452A R-452A
  GWP   2,141 2,141
  Charge kg 0.900 1.750
  Charge TCO2Eq 1.93 3.75
Power supply Voltage V 400 400
  Phase   3N~ 3N~
  Frequency Hz 50 50
Peak current A 24.340 28.720
Max current A 7.640 7.920
Notes When normally running: -22°C / +32°C When normally running: -22°C / +32°C
  Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc.
  Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases