Specifications Table for LMSLN-AV3

LMSLN100AV3 LMSLN120AV3 LMSLN170AV3 LMSLN172AV3
Refrigerating capacity Low temperature R-452A Nom kW 0.579 (1) 0.807 (1) 0.922 (1) 1.193 (1)
Recommended Cold Room Volume Low temperature V 100 2.2 (1) 3.9 (1) 4.9 (1) 7.6 (1)
Power input Max. W 910.00 1,300.00 2,000.00 2,080.00
Dimensions Unit Height mm 930 930 930 930
    Width mm 925 925 925 925
    Depth mm 530 530 530 865
Weight Unit kg 60.0 61.0 61.0 78.0
  Packed unit kg 75.0 76.0 76.0 95.0
Packing Material   Carton Carton Carton Carton
Compressor Type   Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating Hermetic Reciprocating
  Piston displacement m³/h 3.03 4.54 5.99 5.99
Fan Air flow rate Cooling Nom. m³/h 670 670 670 1,340
  Quantity   1 1 1 2
Fan motor Model   1 ph-4P 1 ph-4P 1 ph-4P 1 ph-4P
  Output W 68 68 68 68
Defrost Hot gas Hot gas Hot gas Hot gas
Defrost heaters W 700 1,100 1,500 1,500
Evaporator Air flow m³/h 530 530 530 1,050
  Air throw m 5 5 5 5
  Specifications Fin pitch mm 4.2 4.2 4.2 4.2
Refrigerant Type   R-452A R-452A R-452A R-452A
  GWP   2,141 2,141 2,141 2,141
  Charge kg 0.600 0.600 0.600 0.890
  Charge TCO2Eq 1.285 1.285 1.285 1.905
Power supply Voltage V 230 230 230 230
  Phase   1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50
Peak current A 25.670 26.670 36.670 37.340
Max current A 5.610 6.640 8.750 9.420
Notes When normally running: -22°C / +32°C When normally running: -22°C / +32°C When normally running: -22°C / +32°C When normally running: -22°C / +32°C
  Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc.
  Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases