Specifications Table for LMDLN-AW1

LMDLN210AW1 LMDLN280AW1 LMDLN415AW1 LMDLN460AW1 LMDLN820AW1 LMDLN1050AW1
Refrigerating capacity Low temperature R-452A Nom kW 2.090 (1) 2.250 (1) 3.205 (1) 4,024.000 (1) 5.867 (1) 7.628 (1)
Power input Low temperature R-452A Nom kW 2.525 2.457 3.871 5.108 7.382 9.361
Dimensions Unit Height Mm 800 800 890 890 890 890
    Width Mm 832 832 1,329 1,329 1,766 1,852
    Depth Mm 1,100 1,100 1,140 1,140 1,140 1,240
Weight Unit kg 106 112 174 179 252 273
Compressor Type   Hermetic Hermetic Hermetic Hermetic Hermetic Hermetic
Condenser Air flow m³/h 1,500 1,500 2,700 2,700 4,000 5,600
Defrost Hot gas Hot gas Hot gas Hot gas Hot gas Hot gas
Defrost heaters W 3,352 3,077 4,412 6,050 8,618 11.23
Evaporator Air flow m³/h 2,300 2,300 3,900 3,900 5,800 8,000
  Air throw m 10 10 10 10 10 17
Refrigerant Type   R-452A R-452A R-452A R-452A R-452A R-452A
  GWP   2,140 2,140 2,140 2,140 2,140 2,140
Power supply Voltage V 400 400 400 400 400 400
  Phase   3~ 3~ 3~ 3~ 3~ 3~
  Frequency Hz 50 50 50 50 50 50
Notes (1) - When normally running: 0°C / +32°C (1) - When normally running: 0°C / +32°C (1) - When normally running: 0°C / +32°C (1) - When normally running: 0°C / +32°C (1) - When normally running: 0°C / +32°C (1) - When normally running: 0°C / +32°C
  (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc.
  (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases