LMDLN100AV3 LMDLN125AV3 LMDLN160AV3 LMDLN175AV3 LMDLN185AV3
Refrigerating capacity Low temperature R-452A Nom kW 0.579 (1) 0.807 (1) 1.038 (1) 1.276 (1) 1.526 (1)
Recommended Cold Room Volume Low temperature V 100 2.2 (1) 3.9 (1) 6.0 (1) 8.5 (1) 11 (1)
Power input Low temperature R-452A Nom kW 0.766 1.049 1.384 1.539 2.048
Dimensions Unit Height mm 705 705 705 695 695
    Width mm 537 537 537 832 832
    Depth mm 825 825 825 825 825
  Packed unit Height mm 950 950 950 950 950
    Width mm 910 910 910 920 920
    Depth mm 590 590 590 890 890
Weight Unit kg 58 61 64 81 88
  Packed unit kg 68 71 74 93 100
Compressor Type   Hermetic Hermetic Hermetic Hermetic Hermetic
  Piston displacement m³/h 3.03 4.54 5.99 5.99 8.3
Condenser Air flow m³/h 700 700 700 1,400 1,400
Fan Quantity   1 1 1 2 2
Fan motor Model   1 ph-4P 1 ph-4P 1 ph-4P 1 ph-4P 1 ph-4P
  Output W 80 80 80 80 80
Defrost Hot gas Hot gas Hot gas Hot gas Hot gas
Defrost heaters W 825 1,216 1,660 1,660 2,388
Evaporator Air flow m³/h 530 530 600 1,060 1,060
  Air throw m 4 4 4 4 4
  Specifications Fin pitch mm 4.2 4.2 4.2 4.2 4.2
Refrigerant Type   R-452A R-452A R-452A R-452A R-452A
  GWP   2,140 2,140 2,140 2,140 2,140
Power supply Voltage V 230 230 230 230 400
  Phase   1~ 1~ 1~ 1~ 3~
  Frequency Hz 50 50 50 50 50
Notes (1) - When normally running: 0°C / +32°C (1) - When normally running: 0°C / +32°C (1) - When normally running: 0°C / +32°C (1) - When normally running: 0°C / +32°C (1) - When normally running: 0°C / +32°C
  (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc.
  (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases