LMCMY131BV3 LMCMY218BV3 LMCMY337BV3 LMCMY582BV3
Refrigerating capacity Medium temperature R-290 Nom kW 1.275 (1) 2.121 (1) 3.281 (1) 5.687 (1)
Recommended Cold Room Volume Medium temperature V 100 10 (1) 20 (1) 38 (1) 76 (1)
Power input Max. W 940 1,580 2,510.000 4,660
Dimensions Unit Height mm 506 540 652 652
    Width mm 620 820 1,300 1,300
    Depth mm 719 809 1,044 1,044
  Packed unit Height mm 660 690    
    Width mm 790 880    
    Depth mm 730 930    
Weight Unit kg 59.0 75 75.0 75.0
  Packed unit kg 73.0 96    
Compressor Quantity   1 1 2 3
  Type   Hermetic Hermetic Hermetic Hermetic
  Nominal power kW 0.56 0.9 1.12 2.7
Condenser Air flow m³/h 750 1,400 1,750 2,900
Fan Quantity   1 1 2 3
Defrost Hot gas Hot gas Hot gas Hot gas
Evaporator Air flow m³/h 550 1,100 1,500 3,600
  Air throw m 4 (2) 4 (2) 4 (2) 4 (2)
Refrigerant Type   R-290 R-290 R-290 R-290
  GWP   3 3 3 3
  Charge kg 14 0.15 0.15 0.15
  Charge TCO2Eq 0.00 0.00 0.00 0.00
Power supply Voltage V 230 230 230 230
  Phase   1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50
Peak current A 30.88 40.2 53.66 41.2
Max current A 5.25 7.47 11.32 8.47
Notes (1) - When normally running: 0°C / +32°C (1) - When normally running: 0°C / +32°C (1) - When normally running: 0°C / +32°C (1) - When normally running: 0°C / +32°C
  (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc.
  (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases