Specifications Table for LMCLN-AW1

LMCLN200AW1 LMCLN250AW1 LMCLN300AW1 LMCLN450AW1 LMCLN500AW1
Refrigerating capacity Low temperature R-452A Nom kW 1.527 (1) 2.322 (1) 2.212 (1) 3.445 (1) 4.333 (1)
Recommended Cold Room Volume Low temperature V 100 11.4 (1) 17 (1) 20.2 (1) 34 (1) 50 (1)
Power input Max. W 2,540 2,440 3,210 3,700 5,100
Dimensions Unit Height mm 690 645 800 785 785
    Width mm 880 820 1,000 1,000 1,000
    Depth mm 930 929 930 1,044 1,046
  Packed unit Height mm   800   920 920
    Width mm   1,000   1,120 1,120
    Depth mm   930   1,200 1,200
Weight Unit kg 87.0   102.0    
  Evaporator unit kg   102   162 165
  Packed unit kg 222.0   124.0    
Packing Material   SV2   SV3    
Compressor Type   Hermetic Reciprocating Hermetic Hermetic Reciprocating Hermetic Hermetic
  Piston displacement m³/h 8.4 11.8 12.9 18.8 23.7
Fan Air flow rate Cooling Nom. m³/h 1,400 1,500 1,500 3,100 3,100
  Quantity   1 2 1 3 3
Fan motor Model   1 ph-4P 1 ph-4P 1 ph-4P 1 ph-4P 1 ph-4P
  Output W 80 130 130 160 160
Defrost Hot gas Hot gas Hot gas Hot gas Hot gas
Defrost heaters W 2.1 3,360 2.6 4,270 6,050
Evaporator Air flow m³/h 1,100 2,300 2,300 3,450 3,450
  Air throw m 4 (2) 9.5 (2) 9.5 (2) 9.5 (2) 9.5 (2)
  Specifications Fin pitch mm 4.2 4.2 4.2 4.2 4.2
Refrigerant Type   R-452A R-452A R-452A R-452A R-452A
  GWP   2,141 2,140 2,141 2,140 2,140
  Charge kg 0.720 0.96 0.960 1.9 2
  Charge TCO2Eq 1.542 2.05 2.055 4.07 4.28
Power supply Voltage V 400 400 400 400 400
  Phase   3~ 3~ 3~ 3~ 3~
  Frequency Hz 50 50 50 50 50
Peak current A 24.200   29.430    
Max current A 7.500   8.630    
Notes When normally running: -22°C / +32°C (1) - When normally running: -22°C / +32°C When normally running: -22°C / +32°C (1) - When normally running: -22°C / +32°C (1) - When normally running: -22°C / +32°C
  Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc. (2) - Use air throw as a base. Air throw is affected by many factors such as height of room, product storage, location of evaporator, etc.
  Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases (3) - Contains fluorinated greenhouse gases