JEHSCU0200CM1 JEHSCU0250CM1 JEHSCU0300CM1
Capacity control Method   Fixed Fixed Fixed
Cooling Degradation coefficient for fixed and staged capacity units   0.25 0.25 0.25
Refrigerating capacity Medium temperature R-134a Nom kW 2.13    
    R-404A Nom kW 3.77 4.27 5.29
    R-407A Nom kW 3.48 4.09  
    R-407F Nom kW 3.33 3.82 4.63
    Refrigerating capacity-=-Medium temperature-=-R-448A Refrigerating capacity-=-Medium temperature-=-R-448A-=-Nom-=-kW kW 3.33 3.82 4.73
    Refrigerating capacity-=-Medium temperature-=-R-449A Refrigerating capacity-=-Medium temperature-=-R-449A-=-Nom-=-kW kW 3.33 3.82 4.73
Power input Medium temperature R-134a Nom kW 1.11    
    R-404A Nom kW 1.57 2.00 2.62
    R-407A Nom kW 1.60 1.99  
    R-407F Nom kW 1.74 2.09 2.66
    Power input-=-Medium temperature-=-R-448A Power input-=-Medium temperature-=-R-448A-=-Nom-=-kW kW 1.65 1.98 2.56
    Power input-=-Medium temperature-=-R-449A Power input-=-Medium temperature-=-R-449A-=-Nom-=-kW kW 1.65 1.98 2.56
COP Medium temperature R-134a   1.92    
    R-404A   2.40 2.14 2.02
    R-407A   2.18 2.06  
    R-407F   1.92 1.83 1.74
    COP-=-Medium temperature-=-R-448A   2.02 1.93 1.85
    COP-=-Medium temperature-=-R-449A   2.02 1.93 1.85
Annual electricity consumption Q R-404A Te -10°C kWh/a     12,093
Seasonal energy performance ratio SEPR R-404A Te -10°C     2.69
Parameters at full load and ambient temp. 32°C (Point A) R-134a Te -10°C Rated cooling capacity (PA) kW 2.13    
      Rated power input (DA) kW 1.11    
      Rated COP (COPA)   1.92    
  R-404A Te -10°C Rated cooling capacity (PA) kW 3.77 4.27 5.29
      Rated power input (DA) kW 1.57 2.00 2.62
      Rated COP (COPA)   2.40 2.14 2.02
  R-407A Te -10°C Rated cooling capacity (PA) kW 3.48 4.09  
      Rated power input (DA) kW 1.60 1.99  
      Rated COP (COPA)   2.18 2.06  
  R-407F Te -10°C Rated cooling capacity (PA) kW 3.33 3.82 4.63
      Rated power input (DA) kW 1.74 2.09 2.66
      Rated COP (COPA)   1.92 1.83 1.74
  Parameters at full load and ambient temp. 32°C (Point A)-=-R-448A Parameters at full load and ambient temp. 32°C (Point A)-=-R-448A-=-Te -10°C Parameters at full load and ambient temp. 32°C (Point A)-=-R-448A-=-Te -10°C-=-Rated cooling capacity (PA)-=-kW kW 3.33 3.82 4.73
      Parameters at full load and ambient temp. 32°C (Point A)-=-R-448A-=-Te -10°C-=-Rated power input (DA)-=-kW kW 1.65 1.98 2.56
      Parameters at full load and ambient temp. 32°C (Point A)-=-R-448A-=-Te -10°C-=-Rated COP (COPA)   2.02 1.93 1.85
  Parameters at full load and ambient temp. 32°C (Point A)-=-R-449A Parameters at full load and ambient temp. 32°C (Point A)-=-R-449A-=-Te -10°C Parameters at full load and ambient temp. 32°C (Point A)-=-R-449A-=-Te -10°C-=-Rated cooling capacity (PA)-=-kW kW 3.33 3.82 4.73
      Parameters at full load and ambient temp. 32°C (Point A)-=-R-449A-=-Te -10°C-=-Rated power input (DA)-=-kW kW 1.65 1.98 2.56
      Parameters at full load and ambient temp. 32°C (Point A)-=-R-449A-=-Te -10°C-=-Rated COP (COPA)   2.02 1.93 1.85
Parameters at part load and ambient temp. 25°C (Point B) R-404A Te -10°C Declared cooling capacity (PB) kW     5.680
      Declared power input (DB) kW     2.380
      Declared COP (COPB)     2.39
Parameters at part load and ambient temp. 15°C (Point C) R-404A Te -10°C Declared cooling capacity (PC) kW     6.200
      Declared power input (DC) kW     2.090
      Declared COP (COPC)     2.97
Parameters at part load and ambient temp. 5°C (Point D) R-404A Te -10°C Declared cooling capacity (PD) kW     6.480
      Declared power input (DD) kW     1.940
      Declared COP (COPD)     3.34
Parameters at full load and ambient temp. 25°C R-134a Te -10°C Cooling capacity (P2) kW 2.25    
      Power input (D2) kW 1.02    
      Declared COP (COP2)   2.21    
  R-404A Te -10°C Cooling capacity (P2) kW 4.03 4.57  
      Power input (D2) kW 1.44 1.70  
      Declared COP (COP2)   2.80 2.69  
  R-407A Te -10°C Cooling capacity (P2) kW 3.72 4.35  
      Power input (D2) kW 1.43 1.79  
      Declared COP (COP2)   2.61 2.44  
  R-407F Te -10°C Cooling capacity (P2) kW 3.68 4.26 5.09
      Power input (D2) kW 1.50 1.83 2.31
      Declared COP (COP2)   2.46 2.33 2.21
  Parameters at full load and ambient temp. 25°C-=-R-448A Parameters at full load and ambient temp. 25°C-=-R-448A-=-Te -10°C Parameters at full load and ambient temp. 25°C-=-R-448A-=-Te -10°C-=-Cooling capacity (P2)-=-kW kW 3.62 4.08 5.07
      Parameters at full load and ambient temp. 25°C-=-R-448A-=-Te -10°C-=-Declared COP (COP2)   2.53 2.32 2.23
      Parameters at full load and ambient temp. 25°C-=-R-448A-=-Te -10°C-=-Power input (D2)-=-kW kW 1.43 1.76 2.27
  Parameters at full load and ambient temp. 25°C-=-R-449A Parameters at full load and ambient temp. 25°C-=-R-449A-=-Te -10°C Parameters at full load and ambient temp. 25°C-=-R-449A-=-Te -10°C-=-Cooling capacity (P2)-=-kW kW 3.62 4.08 5.07
      Parameters at full load and ambient temp. 25°C-=-R-449A-=-Te -10°C-=-Declared COP (COP2)   2.53 2.32 2.23
      Parameters at full load and ambient temp. 25°C-=-R-449A-=-Te -10°C-=-Power input (D2)-=-kW kW 1.43 1.76 2.27
Parameters at full load and ambient temp. 43°C R-134a Te -10°C Cooling capacity (P3) kW 1.87    
      Power input (D3) kW 1.32    
      Declared COP (COP3)   1.42    
  R-404A Te -10°C Cooling capacity (P3) kW 3.20 3.58 4.42
      Power input (D3) kW 1.91 2.46 3.21
      Declared COP (COP3)   1.68 1.46 1.38
  Parameters at full load and ambient temp. 43°C-=-R-448A Parameters at full load and ambient temp. 43°C-=-R-448A-=-Te -10°C Parameters at full load and ambient temp. 43°C-=-R-448A-=-Te -10°C-=-Cooling capacity (P3)-=-kW kW 2.80 3.35 4.12
      Parameters at full load and ambient temp. 43°C-=-R-448A-=-Te -10°C-=-Declared COP (COP3)   1.31 1.36 1.31
      Parameters at full load and ambient temp. 43°C-=-R-448A-=-Te -10°C-=-Power input (D3)-=-kW kW 2.14 2.47 3.14
  Parameters at full load and ambient temp. 43°C-=-R-449A Parameters at full load and ambient temp. 43°C-=-R-449A-=-Te -10°C Parameters at full load and ambient temp. 43°C-=-R-449A-=-Te -10°C-=-Cooling capacity (P3)-=-kW kW 2.80 3.35 4.12
      Parameters at full load and ambient temp. 43°C-=-R-449A-=-Te -10°C-=-Declared COP (COP3)   1.31 1.36 1.31
      Parameters at full load and ambient temp. 43°C-=-R-449A-=-Te -10°C-=-Power input (D3)-=-kW kW 2.14 2.47 3.14
Casing Colour   Light grey Light grey Light grey
Dimensions Unit Height mm 662 662 662
    Width mm 1,101 1,101 1,101
    Depth mm 444 444 444
Weight Unit kg 70 72 74
Compressor Type   Reciprocating compressor Reciprocating compressor Reciprocating compressor
  Model   ZB15KQE-PFJ ZB19KQE-PFJ ZB21KQE-PFJ
  Oil Type   Polyester oil (Copeland Ultra 22 CC, 32 CC and 32-3MAF, Mobil EAL™ Arctic 22 CC, Uniqem Emkarate RL32CF Polyester oil (Copeland Ultra 22 CC, 32 CC and 32-3MAF, Mobil EAL™ Arctic 22 CC, Uniqem Emkarate RL32CF Polyester oil (Copeland Ultra 22 CC, 32 CC and 32-3MAF, Mobil EAL™ Arctic 22 CC, Uniqem Emkarate RL32CF
  Piston displacement m³/h 5.90 6.80 8.60
Fan Type   Axial Axial Axial
  Air flow rate Cooling Nom. m³/h 2,700 2,700 2,700
Liquid receiver Volume l 4.5 4.5 4.5
Operation range Ambient temperature Min. °CDB -20 -20 -20
    Max. °CDB 43 43 43
Refrigerant Type   R-134a R-404A R-404A
  Type 2   R-404A R-407A R-407F
  Type 3   R-407A R-407F R-448A
  Type 4   R-407F R-448A R-449A
  Type 5   R-448A R-449A  
  Refrigerant-=-Type 6   R-449A    
  GWP   1,430 3,922 3,922
  GWP Type 2   3,922 2,107 2,107
  GWP Type 3   2,107 1,825 1,387
  GWP Type 4   1,825 1,387 1,397
  GWP Type 5   1,387 1,397  
  Refrigerant-=-GWP Type 6   1,397    
Piping connections Liquid line connection inch 3/8" 3/8" 3/8"
  Suction line connection inch 3/4" 3/4" 3/4"
Sound pressure level Nom. dBA 33 (2) 34 (2) 36 (2)
General Supplier/Manufacturer details Name and address   Daikin Refrigeration Malaysia Sdn. Bhd. - Lot 10, Jalan Perusahaan Pekan Banting, 42700 Banting, Selangor D. E., Malaysia. Daikin Refrigeration Malaysia Sdn. Bhd. - Lot 10, Jalan Perusahaan Pekan Banting, 42700 Banting, Selangor D. E., Malaysia. Daikin Refrigeration Malaysia Sdn. Bhd. - Lot 10, Jalan Perusahaan Pekan Banting, 42700 Banting, Selangor D. E., Malaysia.
Power supply Phase   1~ 1~ 1~
  Frequency Hz 50 50 50
  Voltage V 230 230 230
Current Lock rotor A 58 61 82
  Maximum fuse amps (MFA) A 16 16 20
Unit Nominal running current (RLA) R-404A Cooling A 7.9 9.9 12.8
    R-134a Cooling A 5.5 6.2 7.4
Notes (1) - SRG 20°C, Ta=32°C, Te=-35°C (1) - SRG 20°C, Ta=32°C, Te=-35°C (1) - SRG 20°C, Ta=32°C, Te=-35°C
  (2) - Sound pressure level is measured at 10m in anechoic room (2) - Sound pressure level is measured at 10m in anechoic room (2) - Sound pressure level is measured at 10m in anechoic room
  (3) - Its functioning relies on fluorinated greenhouse gases (3) - Its functioning relies on fluorinated greenhouse gases (3) - Its functioning relies on fluorinated greenhouse gases