JEHSCU0200CL3 JEHSCU0300CL3 JEHSCU0400CL3 JEHSCU0500CL3 JEHSCU0600CL3 JEHSCU0750CL3 JEHSCU0950CL3 EVI
Capacity control Method   Fixed Fixed Fixed Fixed Fixed Fixed Fixed
Cooling Degradation coefficient for fixed and staged capacity units   0.25 0.25 0.25 0.25 0.25 0.25 0.25
Annual electricity consumption Q R-404A Te -35°C kWh/a     11,555 14,732 17,107 21,649 24,503
  R-407A Te -35°C kWh/a     10,212 12,364 15,026   20,958
  R-407F Te -35°C kWh/a     10,730 13,018     22,348
  Annual electricity consumption Q-=-R-448A Annual electricity consumption Q-=-R-448A-=-Te -35°C-=-kWh/a kWh/a     11,276   15,878 21,856 20,551
  Annual electricity consumption Q-=-R-449A Annual electricity consumption Q-=-R-449A-=-Te -35°C-=-kWh/a kWh/a     11,276   15,878 21,856 20,551
Seasonal energy performance ratio SEPR R-404A Te -35°C     1.88 1.79 1.80 1.82 1.79
  R-407A Te -35°C     1.67 1.67 1.64   1.76
  R-407F Te -35°C     1.65 1.64     1.63
  Seasonal energy performance ratio SEPR-=-R-448A Seasonal energy performance ratio SEPR-=-R-448A-=-Te -35°C     1.67   1.64 1.64 1.76
  Seasonal energy performance ratio SEPR-=-R-449A Seasonal energy performance ratio SEPR-=-R-449A-=-Te -35°C     1.67   1.64 1.64 1.76
Parameters at full load and ambient temp. 32°C (Point A) R-404A Te -35°C Rated cooling capacity (PA) kW 1.42 1.98 2.91 3.53 4.13 5.29 5.90
      Rated power input (DA) kW 1.46 1.81 2.38 3.10 3.90 3.88 4.35
      Rated COP (COPA)   0.97 1.09 1.22 1.14 1.06 1.36 1.36
  R-407A Te -35°C Rated cooling capacity (PA) kW     2.29 2.77 3.31   4.96
      Rated power input (DA) kW     2.33 2.85 3.57   3.94
      Rated COP (COPA)     0.98 0.97 0.93   1.26
  R-407F Te -35°C Rated cooling capacity (PA) kW     2.38 2.87     4.88
      Rated power input (DA) kW     2.51 3.08     4.51
      Rated COP (COPA)     0.95 0.93     1.08
  Parameters at full load and ambient temp. 32°C (Point A)-=-R-448A Parameters at full load and ambient temp. 32°C (Point A)-=-R-448A-=-Te -35°C Parameters at full load and ambient temp. 32°C (Point A)-=-R-448A-=-Te -35°C-=-Rated cooling capacity (PA)-=-kW kW   1.62 2.53   3.49 4.81 4.86
      Parameters at full load and ambient temp. 32°C (Point A)-=-R-448A-=-Te -35°C-=-Rated power input (DA)-=-kW kW   1.67 2.48   4.19 4.08 3.93
      Parameters at full load and ambient temp. 32°C (Point A)-=-R-448A-=-Te -35°C-=-Rated COP (COPA)   0.97 1.02   0.83 1.18 1.24
  Parameters at full load and ambient temp. 32°C (Point A)-=-R-449A Parameters at full load and ambient temp. 32°C (Point A)-=-R-449A-=-Te -35°C Parameters at full load and ambient temp. 32°C (Point A)-=-R-449A-=-Te -35°C-=-Rated cooling capacity (PA)-=-kW kW   1.62 2.53   3.49 4.81 4.86
      Parameters at full load and ambient temp. 32°C (Point A)-=-R-449A-=-Te -35°C-=-Rated power input (DA)-=-kW kW   1.67 2.48   4.19 4.08 3.93
      Parameters at full load and ambient temp. 32°C (Point A)-=-R-449A-=-Te -35°C-=-Rated COP (COPA)   0.97 1.02   0.83 1.18 1.24
Parameters at part load and ambient temp. 25°C (Point B) R-404A Te -35°C Declared cooling capacity (PB) kW     3.170 3.860 4.560 5.740 6.030
      Declared power input (DB) kW     2.110 2.740 3.170 3.560 3.820
      Declared COP (COPB)     1.50 1.41 1.44 1.61 1.58
  R-407A Te -35°C Declared cooling capacity (PB) kW     2.460 3.010 3.580   5.060
      Declared power input (DB) kW     1.980 2.410 2.650   3.340
      Declared COP (COPB)     1.24 1.25 1.35   1.51
  R-407F Te -35°C Declared cooling capacity (PB) kW     2.580 3.150     5.120
      Declared power input (DB) kW     2.090 2.560     3.790
      Declared COP (COPB)     1.23 1.23     1.35
  Parameters at part load and ambient temp. 25°C (Point B)-=-R-448A Parameters at part load and ambient temp. 25°C (Point B)-=-R-448A-=-Te -35°C Parameters at part load and ambient temp. 25°C (Point B)-=-R-448A-=-Te -35°C-=-Declared cooling capacity (PB)-=-kW kW     2.720   3.840 5.110 4.970
      Parameters at part load and ambient temp. 25°C (Point B)-=-R-448A-=-Te -35°C-=-Declared power input (DB)-=-kW kW     2.100   2.970 3.580 3.500
      Parameters at part load and ambient temp. 25°C (Point B)-=-R-448A-=-Te -35°C-=-Declared COP (COPB)     1.30   1.29 1.43 1.42
  Parameters at part load and ambient temp. 25°C (Point B)-=-R-449A Parameters at part load and ambient temp. 25°C (Point B)-=-R-449A-=-Te -35°C Parameters at part load and ambient temp. 25°C (Point B)-=-R-449A-=-Te -35°C-=-Declared cooling capacity (PB)-=-kW kW     2.720   3.840 5.110 4.970
      Parameters at part load and ambient temp. 25°C (Point B)-=-R-449A-=-Te -35°C-=-Declared power input (DB)-=-kW kW     2.100   2.970 3.580 3.500
      Parameters at part load and ambient temp. 25°C (Point B)-=-R-449A-=-Te -35°C-=-Declared COP (COPB)     1.30   1.29 1.43 1.42
Parameters at part load and ambient temp. 15°C (Point C) R-404A Te -35°C Declared cooling capacity (PC) kW     3.550 4.330 5.130 6.220 6.130
      Declared power input (DC) kW     1.790 2.310 2.660 3.250 3.500
      Declared COP (COPC)     1.98 1.87 1.93 1.91 1.75
  R-407A Te -35°C Declared cooling capacity (PC) kW     2.690 3.300 3.890   5.130
      Declared power input (DC) kW     1.590 1.950 2.310   2.950
      Declared COP (COPC)     1.69 1.69 1.68   1.74
  R-407F Te -35°C Declared cooling capacity (PC) kW     2.830 3.460     5.320
      Declared power input (DC) kW     1.680 2.050     3.190
      Declared COP (COPC)     1.68 1.69     1.67
  Parameters at part load and ambient temp. 15°C (Point C)-=-R-448A Parameters at part load and ambient temp. 15°C (Point C)-=-R-448A-=-Te -35°C Parameters at part load and ambient temp. 15°C (Point C)-=-R-448A-=-Te -35°C-=-Declared cooling capacity (PC)-=-kW kW     2.990   4.280 5.410 5.11
      Parameters at part load and ambient temp. 15°C (Point C)-=-R-448A-=-Te -35°C-=-Declared power input (DC)-=-kW kW     1.710   2.410 3.160 2.92
      Parameters at part load and ambient temp. 15°C (Point C)-=-R-448A-=-Te -35°C-=-Declared COP (COPC)     1.75   1.78 1.71 1.75
  Parameters at part load and ambient temp. 15°C (Point C)-=-R-449A Parameters at part load and ambient temp. 15°C (Point C)-=-R-449A-=-Te -35°C Parameters at part load and ambient temp. 15°C (Point C)-=-R-449A-=-Te -35°C-=-Declared cooling capacity (PC)-=-kW kW     2.990   4.280 5.410 5.11
      Parameters at part load and ambient temp. 15°C (Point C)-=-R-449A-=-Te -35°C-=-Declared power input (DC)-=-kW kW     1.710   2.410 3.160 2.92
      Parameters at part load and ambient temp. 15°C (Point C)-=-R-449A-=-Te -35°C-=-Declared COP (COPC)     1.75   1.78 1.71 1.75
Parameters at part load and ambient temp. 5°C (Point D) R-404A Te -35°C Declared cooling capacity (PD) kW     3.810 4.670 5.520 6.570 6.350
      Declared power input (DD) kW     1.610 2.040 2.430 3.030 2.930
      Declared COP (COPD)     2.37 2.29 2.27 2.17 2.17
  R-407A Te -35°C Declared cooling capacity (PD) kW     2.900 3.560 4.170   5.280
      Declared power input (DD) kW     1.290 1.580 1.990   2.480
      Declared COP (COPD)     2.25 2.25 2.10   2.13
  R-407F Te -35°C Declared cooling capacity (PD) kW     3.040 3.720     5.450
      Declared power input (DD) kW     1.370 1.690     2.760
      Declared COP (COPD)     2.22 2.20     1.97
  Parameters at part load and ambient temp. 5°C (Point D)-=-R-448A Parameters at part load and ambient temp. 5°C (Point D)-=-R-448A-=-Te -35°C Parameters at part load and ambient temp. 5°C (Point D)-=-R-448A-=-Te -35°C-=-Declared cooling capacity (PD)-=-kW kW     3.210   4.560 5.630 5.220
      Parameters at part load and ambient temp. 5°C (Point D)-=-R-448A-=-Te -35°C-=-Declared power input (DD)-=-kW kW     1.500   2.210 2.900 2.400
      Parameters at part load and ambient temp. 5°C (Point D)-=-R-448A-=-Te -35°C-=-Declared COP (COPD)     2.14   2.06 1.94 2.18
  Parameters at part load and ambient temp. 5°C (Point D)-=-R-449A Parameters at part load and ambient temp. 5°C (Point D)-=-R-449A-=-Te -35°C Parameters at part load and ambient temp. 5°C (Point D)-=-R-449A-=-Te -35°C-=-Declared cooling capacity (PD)-=-kW kW     3.210   4.560 5.630 5.220
      Parameters at part load and ambient temp. 5°C (Point D)-=-R-449A-=-Te -35°C-=-Declared power input (DD)-=-kW kW     1.500   2.210 2.900 2.400
      Parameters at part load and ambient temp. 5°C (Point D)-=-R-449A-=-Te -35°C-=-Declared COP (COPD)     2.14   2.06 1.94 2.18
Parameters at full load and ambient temp. 25°C R-404A Te -35°C Cooling capacity (P2) kW 1.52 2.22          
      Power input (D2) kW 1.31 1.59          
      Declared COP (COP2)   1.16 1.40          
  Parameters at full load and ambient temp. 25°C-=-R-448A Parameters at full load and ambient temp. 25°C-=-R-448A-=-Te -35°C Parameters at full load and ambient temp. 25°C-=-R-448A-=-Te -35°C-=-Cooling capacity (P2)-=-kW kW   1.71          
      Parameters at full load and ambient temp. 25°C-=-R-448A-=-Te -35°C-=-Declared COP (COP2)   1.16          
      Parameters at full load and ambient temp. 25°C-=-R-448A-=-Te -35°C-=-Power input (D2)-=-kW kW   1.48          
  Parameters at full load and ambient temp. 25°C-=-R-449A Parameters at full load and ambient temp. 25°C-=-R-449A-=-Te -35°C Parameters at full load and ambient temp. 25°C-=-R-449A-=-Te -35°C-=-Cooling capacity (P2)-=-kW kW   1.71          
      Parameters at full load and ambient temp. 25°C-=-R-449A-=-Te -35°C-=-Declared COP (COP2)   1.16          
      Parameters at full load and ambient temp. 25°C-=-R-449A-=-Te -35°C-=-Power input (D2)-=-kW kW   1.48          
Parameters at full load and ambient temp. 43°C R-404A Te -35°C Cooling capacity (P3) kW 1.17 1.59 2.49 2.99 3.33 4.46 5.72
      Power input (D3) kW 1.94 2.28 2.91 3.78 5.20 4.57 5.40
      Declared COP (COP3)   0.60 0.70 0.86 0.79 0.64 0.98 1.06
  R-407A Te -35°C Cooling capacity (P3) kW     2.01 2.40 2.88    
      Power input (D3) kW     2.98 3.64 4.48    
      Declared COP (COP3)     0.67 0.66 0.64    
  R-407F Te -35°C Cooling capacity (P3) kW     2.04        
      Power input (D3) kW     3.30        
      Declared COP (COP3)     0.62        
  Parameters at full load and ambient temp. 43°C-=-R-448A Parameters at full load and ambient temp. 43°C-=-R-448A-=-Te -35°C Parameters at full load and ambient temp. 43°C-=-R-448A-=-Te -35°C-=-Cooling capacity (P3)-=-kW kW   1.43 2.23   2.82 4.26  
      Parameters at full load and ambient temp. 43°C-=-R-448A-=-Te -35°C-=-Declared COP (COP3)   0.68 0.68   0.46 0.81  
      Parameters at full load and ambient temp. 43°C-=-R-448A-=-Te -35°C-=-Power input (D3)-=-kW kW   2.11 3.29   6.15 5.28  
  Parameters at full load and ambient temp. 43°C-=-R-449A Parameters at full load and ambient temp. 43°C-=-R-449A-=-Te -35°C Parameters at full load and ambient temp. 43°C-=-R-449A-=-Te -35°C-=-Cooling capacity (P3)-=-kW kW   1.43 2.23   2.82 4.26  
      Parameters at full load and ambient temp. 43°C-=-R-449A-=-Te -35°C-=-Declared COP (COP3)   0.68 0.68   0.46 0.81  
      Parameters at full load and ambient temp. 43°C-=-R-449A-=-Te -35°C-=-Power input (D3)-=-kW kW   2.11 3.29   6.15 5.28  
Casing Colour   Light grey Light grey Light grey Light grey Light grey Light grey Light grey
Dimensions Unit Height mm 662 662 872 872 872 1,727 1,727
    Width mm 1,101 1,101 1,353 1,353 1,353 1,348 1,348
    Depth mm 444 444 575 575 575 605 605
Weight Unit kg 76 78 132 132 133 203 200
Compressor Type   Reciprocating compressor Reciprocating compressor Reciprocating compressor Reciprocating compressor Reciprocating compressor Reciprocating compressor Reciprocating compressor
  Model   ZF06K4E-TFD ZF09K4E-TFD ZF13K4E-TFD ZF15K4E-TFD ZF18K4E-TFD ZF25K5E-TFD ZF18KVE-TFD-EVI
  Oil Charged volume l 1.3 1.5 1.9 1.9 1.9 1.9 1.9
  Oil Type   Polyester oil (Copeland Ultra 22 CC, 32 CC and 32-3MAF, Mobil EAL™ Arctic 22 CC, Uniqem Emkarate RL32CF Polyester oil (Copeland Ultra 22 CC, 32 CC and 32-3MAF, Mobil EAL™ Arctic 22 CC, Uniqem Emkarate RL32CF Polyester oil (Copeland Ultra 22 CC, 32 CC and 32-3MAF, Mobil EAL™ Arctic 22 CC, Uniqem Emkarate RL32CF Polyester oil (Copeland Ultra 22 CC, 32 CC and 32-3MAF, Mobil EAL™ Arctic 22 CC, Uniqem Emkarate RL32CF Polyester oil (Copeland Ultra 22 CC, 32 CC and 32-3MAF, Mobil EAL™ Arctic 22 CC, Uniqem Emkarate RL32CF Polyester oil (Copeland Ultra 22 CC, 32 CC and 32-3MAF, Mobil EAL™ Arctic 22 CC, Uniqem Emkarate RL32CF Polyester oil (Copeland Ultra 22 CC, 32 CC and 32-3MAF, Mobil EAL™ Arctic 22 CC, Uniqem Emkarate RL32CF
  Piston displacement m³/h 5.9 8.0 11.8 14.5 17.1 21.4 17.1
Fan Type   Axial Axial Axial Axial Axial Axial Axial
  Air flow rate Cooling Nom. m³/h 2,700 2,700 4,250 4,250 4,250 5,750 5,870
Liquid receiver Volume l 4.5 4.5 7.6 7.6 7.6 13.6 13.6
Operation range Ambient temperature Min. °CDB -20 -20 -20 -20 -20 -20 -20
    Max. °CDB 43 43 43 43 43 43 43
Refrigerant Type   R-404A R-404A R-404A R-404A R-404A R-404A R-404A
  Type 2     R-407A R-407A R-407A   R-407A
  Type 3   R-449A R-407F R-407F   R-449A R-407F
  Type 4     R-448A   R-449A   R-448A
  Type 5     R-449A       R-449A
  Refrigerant-=-Type 6   Do not use            
  GWP   3,922 3,922 3,922 3,922 3,922 3,922 3,922
  GWP Type 2     2,107 2,107 2,107 1,387 2,107
  GWP Type 3   1,397 1,825 1,825   1,397 1,825
  GWP Type 4     1,387   1,397   1,387
  GWP Type 5     1,397       1,397
Piping connections Liquid line connection inch 3/8" 3/8" 1/2" 1/2" 1/2" 1/2" 1/2"
  Suction line connection inch 3/4" 3/4" 7/8" 7/8" 7/8" 1 1/8" 7/8"
Sound pressure level Nom. dBA 32 (2) 33 (2) 37 (2) 39 (2) 41 (2) 41 (2) 37 (2)
General Supplier/Manufacturer details Name and address   Daikin Refrigeration Malaysia Sdn. Bhd. - Lot 10, Jalan Perusahaan Pekan Banting, 42700 Banting, Selangor D. E., Malaysia. Daikin Refrigeration Malaysia Sdn. Bhd. - Lot 10, Jalan Perusahaan Pekan Banting, 42700 Banting, Selangor D. E., Malaysia. Daikin Refrigeration Malaysia Sdn. Bhd. - Lot 10, Jalan Perusahaan Pekan Banting, 42700 Banting, Selangor D. E., Malaysia. Daikin Refrigeration Malaysia Sdn. Bhd. - Lot 10, Jalan Perusahaan Pekan Banting, 42700 Banting, Selangor D. E., Malaysia. Daikin Refrigeration Malaysia Sdn. Bhd. - Lot 10, Jalan Perusahaan Pekan Banting, 42700 Banting, Selangor D. E., Malaysia. Daikin Refrigeration Malaysia Sdn. Bhd. - Lot 10, Jalan Perusahaan Pekan Banting, 42700 Banting, Selangor D. E., Malaysia. Daikin Refrigeration Malaysia Sdn. Bhd. - Lot 10, Jalan Perusahaan Pekan Banting, 42700 Banting, Selangor D. E., Malaysia.
Power supply Phase   3~ 3~ 3~ 3~ 3~ 3~ 3~
  Frequency Hz 50 50 50 50 50 50 50
  Voltage V 400 400 400 400 400 400 400
Current Maximum fuse amps (MFA) A 10 10 10 16 16 16 16
Unit Nominal running current (RLA) R-404A Cooling A 3.3 4.4 5.8 7.6 8.5 9.2 8.50
Notes (1) - SRG 20°C, Ta=32°C, Te=-35°C (1) - SRG 20°C, Ta=32°C, Te=-35°C (1) - SRG 20°C, Ta=32°C, Te=-35°C (1) - SRG 20°C, Ta=32°C, Te=-35°C (1) - SRG 20°C, Ta=32°C, Te=-35°C (1) - SRG 20°C, Ta=32°C, Te=-35°C (1) - Refer to condition: Outside ambient temperature = 32°C, Evaporation temperature = -10°C and 10K superheat (medium temperature application)
  (2) - Sound pressure level is measured at 10m in anechoic room (2) - Sound pressure level is measured at 10m in anechoic room (2) - Sound pressure level is measured at 10m in anechoic room (2) - Sound pressure level is measured at 10m in anechoic room (2) - Sound pressure level is measured at 10m in anechoic room (2) - Sound pressure level is measured at 10m in anechoic room (2) - Sound pressure level is measured at 10m in anechoic room
  (3) - Its functioning relies on fluorinated greenhouse gases (3) - Its functioning relies on fluorinated greenhouse gases (3) - Its functioning relies on fluorinated greenhouse gases (3) - Its functioning relies on fluorinated greenhouse gases (3) - Its functioning relies on fluorinated greenhouse gases (3) - Its functioning relies on fluorinated greenhouse gases (3) - Its functioning relies on fluorinated greenhouse gases