JEHCCU0040CM1 JEHCCU0063CM1 JEHCCU0095CM1 JEHCCU0051CM1 JEHCCU0050CM1 JEHCCU0077CM1 JEHCCU0067CM1 JEHCCU0100CM1 JEHCCU0113CM1 JEHCCU0140CM1 JEHCCU0150CM1 JEHCCU0225CM1 JEHCCU0300CM1
Capacity control Method   Fixed Fixed Fixed Fixed Fixed Fixed Fixed Fixed Fixed Fixed      
Cooling Degradation coefficient for fixed and staged capacity units   0.25 0.25 0.25 0.25 0.25 0.25 0.25 0.25 0.25 0.25      
Refrigerating capacity Medium temperature R-134a Nom kW                     1.27 (1) 2.06 (1) 2.99 (1)
    R-404A Nom kW                     2.27 (1) 3.76 (1) 4.81 (1)
    R-407A Nom kW                     2.04 (1) 3.39 (1) 4.45 (1)
    R-407F Nom kW                     1.99 (1) 3.30 (1) 4.45 (1)
Power input Medium temperature R-134a Nom kW                     0.810 (1) 1.140 (1) 1.570 (1)
    R-404A Nom kW                     1.280 (1) 2.030 (1) 2.670 (1)
    R-407A Nom kW                     1.150 (1) 1.810 (1) 2.370 (1)
    R-407F Nom kW                     1.210 (1) 1.850 (1) 2.540 (1)
Parameters at full load and ambient temp. 32°C (Point A) R-134a Te -10°C Rated cooling capacity (PA) kW 0.59 1.06 1.60 0.89   1.29         1.27 2.06 2.99
      Rated power input (DA) kW 0.39 0.60 0.86 0.50   0.70         0.81 1.14 1.57
      Rated COP (COPA)   1.50 1.77 1.86 1.77   1.85              
  R-404A Te -10°C Rated cooling capacity (PA) kW         1.01   1.33 1.59 1.93 2.42 2.27 3.76 4.81
      Rated power input (DA) kW         0.59   0.72 0.89 1.06 1.18 1.28 2.03 2.67
      Rated COP (COPA)         1.72   1.84 1.79 1.82 2.06      
  R-407A Te -10°C Rated cooling capacity (PA) kW         0.80   1.07 1.33 1.66 1.92 2.04 3.39 4.37
      Rated power input (DA) kW         0.50   0.66 0.80 0.94 1.11 1.15 1.81 2.37
      Rated COP (COPA)         1.59   1.62 1.66 1.78 1.74      
  R-407F Te -10°C Rated cooling capacity (PA) kW         0.86   1.15 1.41 1.74 2.08 1.99 3.44 4.45
      Rated power input (DA) kW         0.49   0.65 0.79 0.94 1.07 1.21 1.85 2.54
      Rated COP (COPA)         1.77   1.76 1.77 1.85 1.93      
  Parameters at full load and ambient temp. 32°C (Point A)-=-R-448A Parameters at full load and ambient temp. 32°C (Point A)-=-R-448A-=-Te -10°C Parameters at full load and ambient temp. 32°C (Point A)-=-R-448A-=-Te -10°C-=-Rated cooling capacity (PA)-=-kW kW         0.87   1.12 1.35 1.64 2.15      
      Parameters at full load and ambient temp. 32°C (Point A)-=-R-448A-=-Te -10°C-=-Rated power input (DA)-=-kW kW         0.53   0.68 0.82 0.96 1.03      
      Parameters at full load and ambient temp. 32°C (Point A)-=-R-448A-=-Te -10°C-=-Rated COP (COPA)         1.66   1.64 1.64 1.71 2.09      
  Parameters at full load and ambient temp. 32°C (Point A)-=-R-449A Parameters at full load and ambient temp. 32°C (Point A)-=-R-449A-=-Te -10°C Parameters at full load and ambient temp. 32°C (Point A)-=-R-449A-=-Te -10°C-=-Rated cooling capacity (PA)-=-kW kW         0.87   1.12 1.35 1.64 2.15      
      Parameters at full load and ambient temp. 32°C (Point A)-=-R-449A-=-Te -10°C-=-Rated power input (DA)-=-kW kW         0.53   0.68 0.82 0.96 1.03      
      Parameters at full load and ambient temp. 32°C (Point A)-=-R-449A-=-Te -10°C-=-Rated COP (COPA)         1.66   1.64 1.64 1.71 2.09      
  Parameters at full load and ambient temp. 32°C (Point A)-=-R-452A Parameters at full load and ambient temp. 32°C (Point A)-=-R-452A-=-Te -10°C Parameters at full load and ambient temp. 32°C (Point A)-=-R-452A-=-Te -10°C-=-Rated cooling capacity (PA)-=-kW kW         0.95   1.23 1.48 1.79 2.20      
      Parameters at full load and ambient temp. 32°C (Point A)-=-R-452A-=-Te -10°C-=-Rated power input (DA)-=-kW kW         0.57   0.74 0.88 1.03 1.15      
      Parameters at full load and ambient temp. 32°C (Point A)-=-R-452A-=-Te -10°C-=-Rated COP (COPA)         1.67   1.67 1.68 1.73 1.92      
Parameters at full load and ambient temp. 25°C R-134a Te -10°C Cooling capacity (P2) kW 0.62 1.18 1.79 0.97   1.44         1.41 2.26 3.23
      Power input (D2) kW 0.34 0.58 0.78 0.48   0.65         0.78 1.09 1.50
      Declared COP (COP2)   1.84 2.05 2.30 2.01   2.22              
  R-404A Te -10°C Cooling capacity (P2) kW         1.14   1.52 1.81 2.22 2.63 2.51 4.15 5.26
      Power input (D2) kW         0.51   0.68 0.84 0.99 1.13 1.25 1.97 2.58
      Declared COP (COP2)         2.21   2.23 2.15 2.24 2.32      
  R-407A Te -10°C Cooling capacity (P2) kW         0.82   1.09 1.35 1.73 1.94 2.25 3.77 4.72
      Power input (D2) kW         0.48   0.65 0.78 0.91 1.04 1.12 1.76 2.31
      Declared COP (COP2)         1.69   1.69 1.74 1.90 1.87      
  R-407F Te -10°C Cooling capacity (P2) kW         0.89   1.20 1.47 1.85 2.15 2.34 3.56 4.81
      Power input (D2) kW         0.46   0.62 0.75 0.89 0.97 1.17 1.78 2.47
      Declared COP (COP2)         1.93   1.94 1.95 2.07 2.22      
  Parameters at full load and ambient temp. 25°C-=-R-448A Parameters at full load and ambient temp. 25°C-=-R-448A-=-Te -10°C Parameters at full load and ambient temp. 25°C-=-R-448A-=-Te -10°C-=-Cooling capacity (P2)-=-kW kW         0.95   1.24 1.49   2.36      
      Parameters at full load and ambient temp. 25°C-=-R-448A-=-Te -10°C-=-Declared COP (COP2)         1.91   1.90 1.89   2.42      
      Parameters at full load and ambient temp. 25°C-=-R-448A-=-Te -10°C-=-Power input (D2)-=-kW kW         0.50   0.65 0.79   0.98      
  Parameters at full load and ambient temp. 25°C-=-R-449A Parameters at full load and ambient temp. 25°C-=-R-449A-=-Te -10°C Parameters at full load and ambient temp. 25°C-=-R-449A-=-Te -10°C-=-Cooling capacity (P2)-=-kW kW         0.95   1.24 1.49 1.80 2.36      
      Parameters at full load and ambient temp. 25°C-=-R-449A-=-Te -10°C-=-Declared COP (COP2)         1.91   1.90 1.89 1.95 2.42      
      Parameters at full load and ambient temp. 25°C-=-R-449A-=-Te -10°C-=-Power input (D2)-=-kW kW         0.50   0.65 0.79 0.93 0.98      
  Parameters at full load and ambient temp. 25°C-=-R-452A Parameters at full load and ambient temp. 25°C-=-R-452A-=-Te -10°C Parameters at full load and ambient temp. 25°C-=-R-452A-=-Te -10°C-=-Cooling capacity (P2)-=-kW kW         1.03   1.36 1.63 1.98 2.41      
      Parameters at full load and ambient temp. 25°C-=-R-452A-=-Te -10°C-=-Declared COP (COP2)         1.90   1.90 1.90 1.98 2.18      
      Parameters at full load and ambient temp. 25°C-=-R-452A-=-Te -10°C-=-Power input (D2)-=-kW kW         0.54   0.71 0.86 1.00 1.10      
Parameters at full load and ambient temp. 43°C R-134a Te -10°C Cooling capacity (P3) kW 0.51 0.86 1.34 0.75   1.06         0.98 1.63 2.51
      Power input (D3) kW 0.36 0.62 0.89 0.53   0.71         0.85 1.21 1.68
      Declared COP (COP3)   1.42 1.40 1.50 1.40   1.49              
  R-404A Te -10°C Cooling capacity (P3) kW         0.83   1.07 1.32 1.53 1.96 1.78 2.97 3.86
      Power input (D3) kW         0.63   0.75 0.92 1.07 1.26 1.34 2.14 2.83
      Declared COP (COP3)         1.33   1.42 1.44 1.43 1.56      
  R-407A Te -10°C Cooling capacity (P3) kW         0.75         1.79 1.67 2.78 3.60
      Power input (D3) kW         0.53         1.15 1.19 1.91 2.50
      Declared COP (COP3)         1.42         1.56      
  R-407F Te -10°C Cooling capacity (P3) kW         0.79         1.85 1.74 2.87 3.82
      Power input (D3) kW         0.54         1.17 1.27 1.99 2.72
      Declared COP (COP3)         1.46         1.58      
  Parameters at full load and ambient temp. 43°C-=-R-448A Parameters at full load and ambient temp. 43°C-=-R-448A-=-Te -10°C Parameters at full load and ambient temp. 43°C-=-R-448A-=-Te -10°C-=-Cooling capacity (P3)-=-kW kW         0.73   0.91 1.10 1.34 1.79      
      Parameters at full load and ambient temp. 43°C-=-R-448A-=-Te -10°C-=-Declared COP (COP3)         1.27   1.26 1.25 1.33 1.62      
      Parameters at full load and ambient temp. 43°C-=-R-448A-=-Te -10°C-=-Power input (D3)-=-kW kW         0.58   0.73 0.88 1.01 1.11      
  Parameters at full load and ambient temp. 43°C-=-R-449A Parameters at full load and ambient temp. 43°C-=-R-449A-=-Te -10°C Parameters at full load and ambient temp. 43°C-=-R-449A-=-Te -10°C-=-Cooling capacity (P3)-=-kW kW         0.73   0.91 1.10 1.34 1.79      
      Parameters at full load and ambient temp. 43°C-=-R-449A-=-Te -10°C-=-Declared COP (COP3)         1.27   1.26 1.25 1.33 1.62      
      Parameters at full load and ambient temp. 43°C-=-R-449A-=-Te -10°C-=-Power input (D3)-=-kW kW         0.58   0.73 0.88 1.01 1.11      
  Parameters at full load and ambient temp. 43°C-=-R-452A Parameters at full load and ambient temp. 43°C-=-R-452A-=-Te -10°C Parameters at full load and ambient temp. 43°C-=-R-452A-=-Te -10°C-=-Cooling capacity (P3)-=-kW kW         0.80   1.01 1.23 1.46 1.83      
      Parameters at full load and ambient temp. 43°C-=-R-452A-=-Te -10°C-=-Declared COP (COP3)         1.31   1.32 1.34 1.37 1.52      
      Parameters at full load and ambient temp. 43°C-=-R-452A-=-Te -10°C-=-Power input (D3)-=-kW kW         0.61   0.77 0.92 1.06 1.20      
Casing Colour   Light grey Light grey Light grey Light grey Light grey Light grey Light grey Light grey Light grey Light grey      
Dimensions Unit Height mm 607 607 607 607 607 607 607 607 607 662 662 662 662
    Width mm 876 876 876 876 876 876 876 876 876 1,101 1,101 1,100 1,100
    Depth mm 420 420 420 420 420 420 420 420 420 444 444 444 444
Weight Unit kg 49 56 57 57 49 58 56 57 58 67 68 70.0 72.0
Compressor Type   Reciprocating compressor Reciprocating compressor Reciprocating compressor Reciprocating compressor Reciprocating compressor Reciprocating compressor Reciprocating compressor Reciprocating compressor Reciprocating compressor Reciprocating compressor      
  Model   AE4440Y-FZ1A CAJ4476Y CAJ4511Y CAJ4461Y AE4460Z-FZ1C CAJ4492Y CAJ9480Z CAJ9510Z CAJ9513Z CAJ4517Z      
  Oil Charged volume l 0.28 0.887 0.887 0.887 0.28 0.887 0.887 0.887 0.887 0.887      
  Oil Type   Uniqema Emkarate RL32CF Uniqema Emkarate RL32CF Uniqema Emkarate RL32CF Uniqema Emkarate RL32CF Uniqema Emkarate RL32CF Uniqema Emkarate RL32CF Uniqema Emkarate RL32CF Uniqema Emkarate RL32CF Uniqema Emkarate RL32CF Uniqema Emkarate RL32CF      
  Piston displacement m³/h 1.8 3.79 5.69 3.18 1.8 4.51 2.64 3.18 4.21 4.52 5.26 8.360 10.520
Fan Type   Axial Axial Axial Axial Axial Axial Axial Axial Axial Axial      
  Air flow rate Cooling Nom. m³/h 1,250 1,250 1,250 1,250 1,250 1,250 1,250 1,250 1,250 2,700 2,700 2,700 2,700
Liquid receiver Volume l 2.4 2.4 2.4 2.4 2.4 2.4 2.4 2.4 2.4 4.5 4.5 4.5 4.5
Operation range Ambient temperature Min. °CDB -20 -20 -20 -20 -20 -20 -20 -20 -20 -20      
    Max. °CDB 43 43 43 43 43 43 43 43 43 43      
    Max. °C                       43 43
    Min. °C                       -20 -20
Refrigerant Type   R-134a R-134a R-134a R-134a R-452A R-134a R-452A R-452A R-452A R-452A      
  Type 2         R-404A   R-404A R-404A R-404A R-404A      
  Type 3         R-407A   R-407A R-407A R-407A R-407A      
  Type 4         R-407F   R-407F R-407F R-407F R-407F      
  Type 5         R-448A   R-448A R-448A R-449A R-448A      
  Refrigerant-=-Type 6         R-449A   R-449A R-449A   R-449A      
  GWP   1,430 1,430 1,430 1,430 2,141 1,430 2,141 2,141 2,141 2,141      
  GWP Type 2         3,922   3,922 3,922 3,922 3,922      
  GWP Type 3         2,107   2,107 2,107 2,107 2,107      
  GWP Type 4         1,825   1,825 1,825 1,825 1,825      
  GWP Type 5         1,387   1,387 1,387 1,397 1,387      
  Refrigerant-=-GWP Type 6         1,397   1,397 1,397   1,397      
Piping connections Liquid line connection inch 1/4" 1/4" 3/8" 1/4" 1/4" 3/8" 3/8" 3/8" 3/8" 3/8" 3/8" 3/8" 3/8"
  Suction line connection inch 3/8" 3/8" 1/2" 3/8" 3/8" 1/2" 1/2" 1/2" 1/2" 5/8 5/8 5/8 3/4"
Sound pressure level Nom. dBA 28 (2) 28 (2) 28 (2) 28 (2) 28 (2) 28 (2) 28 (2) 28 (2) 28 (2) 34 (2) 37 (2) 38 (2) 41 (2)
General Supplier/Manufacturer details Name and address   Daikin Refrigeration Malaysia Sdn. Bhd. - Lot 10, Jalan Perusahaan Pekan Banting, 42700 Banting, Selangor D. E., Malaysia. Daikin Refrigeration Malaysia Sdn. Bhd. - Lot 10, Jalan Perusahaan Pekan Banting, 42700 Banting, Selangor D. E., Malaysia. Daikin Refrigeration Malaysia Sdn. Bhd. - Lot 10, Jalan Perusahaan Pekan Banting, 42700 Banting, Selangor D. E., Malaysia. Daikin Refrigeration Malaysia Sdn. Bhd. - Lot 10, Jalan Perusahaan Pekan Banting, 42700 Banting, Selangor D. E., Malaysia. Daikin Refrigeration Malaysia Sdn. Bhd. - Lot 10, Jalan Perusahaan Pekan Banting, 42700 Banting, Selangor D. E., Malaysia. Daikin Refrigeration Malaysia Sdn. Bhd. - Lot 10, Jalan Perusahaan Pekan Banting, 42700 Banting, Selangor D. E., Malaysia. Daikin Refrigeration Malaysia Sdn. Bhd. - Lot 10, Jalan Perusahaan Pekan Banting, 42700 Banting, Selangor D. E., Malaysia. Daikin Refrigeration Malaysia Sdn. Bhd. - Lot 10, Jalan Perusahaan Pekan Banting, 42700 Banting, Selangor D. E., Malaysia. Daikin Refrigeration Malaysia Sdn. Bhd. - Lot 10, Jalan Perusahaan Pekan Banting, 42700 Banting, Selangor D. E., Malaysia. Daikin Refrigeration Malaysia Sdn. Bhd. - Lot 10, Jalan Perusahaan Pekan Banting, 42700 Banting, Selangor D. E., Malaysia.      
Power supply Phase   1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~      
  Frequency Hz 50 50 50 50 50 50 50 50 50 50 50 50 50
  Voltage V 230 230 230 230 230 230 230 230 230 230 230 230 230
Current Lock rotor A 13.2 24 30 19 19.4 28 22.6 30 33 39 40.0 51.0 60.0
Unit Nominal running current (RLA) R-404A Cooling A         3.6   3.3 4.1 5.1 5.9 7.08 11.40 15.66
    R-134a Cooling A 2.4 4.5 4.0 3.5   5.1         5.23 8.20 10.68
    R-407F Cooling A                     7.09 10.45 12.60
    R-407A Cooling A                     6.89 9.94 12.14
Current - 50Hz Maximum fuse amps (MFA) A 10 10 10 10 10 10 10 10 12 16   20 25
Notes (1) - SRG 20°C, Ta=32°C, Te=-35°C (1) - SRG 20°C, Ta=32°C, Te=-35°C (1) - SRG 20°C, Ta=32°C, Te=-35°C (1) - SRG 20°C, Ta=32°C, Te=-35°C (1) - SRG 20°C, Ta=32°C, Te=-35°C (1) - SRG 20°C, Ta=32°C, Te=-35°C (1) - SRG 20°C, Ta=32°C, Te=-35°C (1) - SRG 20°C, Ta=32°C, Te=-35°C (1) - SRG 20°C, Ta=32°C, Te=-35°C (1) - SRG 20°C, Ta=32°C, Te=-35°C Refer to condition: Outside ambient temperature = 32°C, Evaporation temperature = -10°C and 10K superheat (medium temperature application) Refer to condition: Outside ambient temperature = 32°C, Evaporation temperature = -10°C and 10K superheat (medium temperature application) Refer to condition: Outside ambient temperature = 32°C, Evaporation temperature = -10°C and 10K superheat (medium temperature application)
  (2) - Sound pressure level is measured at 10m in anechoic room (2) - Sound pressure level is measured at 10m in anechoic room (2) - Sound pressure level is measured at 10m in anechoic room (2) - Sound pressure level is measured at 10m in anechoic room (2) - Sound pressure level is measured at 10m in anechoic room (2) - Sound pressure level is measured at 10m in anechoic room (2) - Sound pressure level is measured at 10m in anechoic room (2) - Sound pressure level is measured at 10m in anechoic room (2) - Sound pressure level is measured at 10m in anechoic room (2) - Sound pressure level is measured at 10m in anechoic room Sound pressure level is measured at 10m in anechoic room Sound pressure level is measured at 10m in anechoic room Sound pressure level is measured at 10m in anechoic room
  (3) - Its functioning relies on fluorinated greenhouse gases (3) - Its functioning relies on fluorinated greenhouse gases (3) - Its functioning relies on fluorinated greenhouse gases (3) - Its functioning relies on fluorinated greenhouse gases (3) - Its functioning relies on fluorinated greenhouse gases (3) - Its functioning relies on fluorinated greenhouse gases (3) - Its functioning relies on fluorinated greenhouse gases (3) - Its functioning relies on fluorinated greenhouse gases (3) - Its functioning relies on fluorinated greenhouse gases (3) - Its functioning relies on fluorinated greenhouse gases Its functioning relies on fluorinated greenhouse gases Its functioning relies on fluorinated greenhouse gases Its functioning relies on fluorinated greenhouse gases
Parameters at full load and ambient temp. 25°C R-407A Te -10°C Parameters at full load and ambient temp. 25°C-=-R-407A-=-Te -10°C-=-Declared cop cop2                     2.00 2.14 2.05
  R-407F Te -10°C Parameters at full load and ambient temp. 25°C-=-R-407F-=-Te -10°C-=-Declared cop cop2                     2.00 2.00 1.95
  R-404A Te -10°C Parameters at full load and ambient temp. 25°C-=-R-404A-=-Te -10°C-=-Declared cop cop2                     2.01 2.11 2.04
  R-134a Te -10°C Parameters at full load and ambient temp. 25°C-=-R-134a-=-Te -10°C-=-Declared cop cop2                     1.81 2.08 2.15
Refrigerant Refrigerant-=-Gwp type 2                     R-134a R-134a R-134a
Parameters at full load and ambient temp. 32°C (Point A) R-134a Te -10°C Parameters at full load and ambient temp. 32°C (Point A)-=-R-134a-=-Te -10°C-=-Rated cop copa                     1.57 1.81 1.91
  R-404A Te -10°C Parameters at full load and ambient temp. 32°C (Point A)-=-R-404A-=-Te -10°C-=-Rated cop copa                     1.78 1.86 1.80
  R-407F Te -10°C Parameters at full load and ambient temp. 32°C (Point A)-=-R-407F-=-Te -10°C-=-Rated cop copa                     1.65 1.79 1.75
  R-407A Te -10°C Parameters at full load and ambient temp. 32°C (Point A)-=-R-407A-=-Te -10°C-=-Rated cop copa                     1.77 1.87 1.84
Parameters at full load and ambient temp. 43°C R-407A Te -10°C Parameters at full load and ambient temp. 43°C-=-R-407A-=-Te -10°C-=-Declared cop cop3                     1.40 1.46 1.44
  R-134a Te -10°C Parameters at full load and ambient temp. 43°C-=-R-134a-=-Te -10°C-=-Declared cop cop3                     1.16 1.35 1.49
  R-407F Te -10°C Parameters at full load and ambient temp. 43°C-=-R-407F-=-Te -10°C-=-Declared cop cop3                     1.37 1.39 1.41
  R-404A Te -10°C Parameters at full load and ambient temp. 43°C-=-R-404A-=-Te -10°C-=-Declared cop cop3                     1.33 1.39 1.36
Cooling Cooling-=-Cooling degradation coefficient for fixed and staged capacity units                     0.25    
COP Medium temperature COP-=-Medium temperature-=-R 134a                     1.65 (1) 1.79 (1) 1.75 (1)
Compressor Type                     Polyester oil 160PZ Polyester oil 160PZ Polyester oil 160PZ
Capacity control Method                     Fixed Fixed Fixed
Casing Colour                     Light grey Light grey Light grey
Fan Type                     Axial Axial Axial
General Supplier/Manufacturer details Name and address                     Daikin Refrigeration Malaysia Sdn. Bhd. - Lot 10, Jalan Perusahaan Pekan Banting, 42700 Banting, Selangor D. E., Malaysia. Daikin Refrigeration Malaysia Sdn. Bhd. - Lot 10, Jalan Perusahaan Pekan Banting, 42700 Banting, Selangor D. E., Malaysia. Daikin Refrigeration Malaysia Sdn. Bhd. - Lot 10, Jalan Perusahaan Pekan Banting, 42700 Banting, Selangor D. E., Malaysia.
Power supply Phase                     1~ 1~ 1~
Notes                     Contains fluorinated greenhouse gases    
Cooling Cooling-=-Cooling cdc degradation cooling                       0.25 0.25