Specifications Table for JEHCCU-CL1

JEHCCU0115CL1 JEHCCU0135CL1
Refrigerating capacity Low temperature R-404A Nom kW 0.69 (1) 0.93
Power input Low temperature R-404A Nom kW 0.720 (1) 0.89
COP Low temperature R-404A   0.96 (1) 1.04
Parameters at full load and ambient temp. 25°C R-404A Te -35°C Cooling capacity (P2) kW 0.80 1.03
      Power input (D2) kW 0.72 0.88
Parameters at full load and ambient temp. 43°C R-404A Te -35°C Cooling capacity (P3) kW 0.49 0.72
      Power input (D3) kW 0.71 0.89
Casing Colour   Light grey Light grey
Dimensions Unit Height mm 607 606
    Width mm 876 876
    Depth mm 420 430
Weight Unit kg 55 61
Fan Type   Axial Axial
Refrigerant Type   R-404A R-404A, R-452A
  GWP   3,921.6  
Power supply Phase   1~ 1~
  Frequency Hz 50 50
  Voltage V 230 230
Notes (1) - SRG 20°C, Ta=32°C, Te=-35°C (1) - SRG 20°C, Ta=32°C, Te=-35°C
  (2) - Sound pressure level is measured at 10m in anechoic room (2) - Sound pressure level is measured at 10m in anechoic room
  (3) - Its functioning relies on fluorinated greenhouse gases (3) - Its functioning relies on fluorinated greenhouse gases