|
HPSU compact 508 H DB-5 |
HPSU compact 516 H DB-5 |
Casing |
Colour |
|
Traffic white (RAL9016) / Dark grey (RAL7011) |
Traffic white (RAL9016) / Dark grey (RAL7011) |
|
Material |
|
Impact resistant polypropylene |
Impact resistant polypropylene |
Dimensions |
Unit |
Height |
Mm |
1,890 |
1,890 |
|
|
Width |
Mm |
790 |
790 |
|
|
Depth |
Mm |
790 |
790 |
Weight |
Unit |
kg |
111 |
113 |
Refrigerant |
Type |
|
R-410A |
R-410A |
|
Charge |
kg |
1.6 |
3.4 |
Sound power level |
Nom. |
dBA |
40 |
40 |
Sound pressure level |
Nom. |
dBA |
28 |
28 |
Power supply |
Name |
|
V3 |
please refer to outdoor unit |
|
Phase |
|
1~ |
|
|
Frequency |
Hz |
50 |
50 |
|
Voltage |
V |
230 |
230 |
Current |
Recommended fuses |
A |
20 |
20 |
Electric heater |
Power supply |
Name |
|
3V / 9W |
3V / 9W |
|
|
Phase |
|
1~ / 3~ |
1~ / 3~ |
|
|
Frequency |
Hz |
50 |
50 |
Notes |
(1) - Heatloss according to EN12897 |
(1) - Heatloss according to EN12897 |
|
(2) - TKW = 10°C/TWW = 40°C/TSP = 50°C |
(2) - TKW = 10°C/TWW = 40°C/TSP = 50°C |
|
(3) - TKW = 10°C/TWW = 40°C/TSP = 60°C |
(3) - TKW = 10°C/TWW = 40°C/TSP = 60°C |
|
(4) - TKW = 10°C/TWW = 40°C/TSP = 65°C |
(4) - TKW = 10°C/TWW = 40°C/TSP = 65°C |
|
(5) - Heat up of tank only with heat pump, no electrical heater |
(5) - Heat up of tank only with heat pump, no electrical heater |
|
(6) - For tapping volume 140l -> 5820 Wh (bath) / 8kW heat pump |
(6) - For tapping volume 140l -> 5820 Wh (bath) / 8kW heat pump |
|
(7) - For tapping volume 90l -> 3660 Wh (bath) / 8kW heat pump |
(7) - For tapping volume 90l -> 3660 Wh (bath) / 8kW heat pump |
|
(8) - For tapping volume 140l -> 5820 Wh (bath) / 16kW heat pump |
(8) - For tapping volume 140l -> 5820 Wh (bath) / 16kW heat pump |
|
(9) - For tapping volume 90l -> 3660 Wh (bath) / 16kW heat pump |
(9) - For tapping volume 90l -> 3660 Wh (bath) / 16kW heat pump |
|
(10) - 15°C-25°C: BUH only, no heat pump operation = during commissioning |
(10) - 15°C-25°C: BUH only, no heat pump operation = during commissioning |