HPSU compact 516 H DB-5 / RRLQ011CAW1 HPSU compact 516 H DB-5 / RRLQ014CAW1 HPSU compact 516 H DB-5 / RRLQ016CAW1
Indoor unit HPSU compact 516 H DB-5 HPSU compact 516 H DB-5 HPSU compact 516 H DB-5
Outdoor unit RRLQ011CAW1 RRLQ014CAW1 RRLQ016CAW1
Heating capacity Nom. kW 5.95 (1), 7.74 (2), 11.80 (3), 10.40 (4) 8.28 (1), 9.57 (2), 14.81 (3), 13.73 (4) 8.04 (1), 10.05 (2), 15.34 (3), 14.86 (4)
  Max. kW 11.38 (3), 11.00 (4) 14.55 (3), 13.59 (4) 16.10 (3), 15.22 (4)
Power input Heating Nom. kW 2.57 (5), 3.13 (6), 2.43 (1), 2.35 (2) 3.42 (5), 4.07 (6), 3.17 (1), 2.93 (2) 3.42 (5), 4.07 (6), 3.17 (1), 2.93 (2)
    Max. kW 2.64 (5), 3.25 (6) 3.43 (5), 4.22 (6) 3.83 (5), 4.71 (6)
COP 4.38 (5), 3.32 (6), 2.45 (1), 3.29 (2) 4.27 (5), 3.34 (6), 2.58 (1), 3.22 (2) 4.10 (5), 3.22 (6), 2.44 (1), 3.15 (2)
Pump Type   Grundfos UPM3 25-75 CHBL Grundfos UPM3 25-75 CHBL Grundfos UPM3 25-75 CHBL
Water side Heat exchanger Water flow rate Heating Nom. l/min 33.8 (7), 29.8 (8) 42.4 (7), 39.4 (8) 44.0 (7), 42.6 (8)
General Product description Air-to-water heat pump   Yes Yes Yes
    Brine-to-water heat pump   No No No
    Heat pump combination heater   Yes Yes Yes
    Low-temperature heat pump   No No No
    Supplementary heater integrated   No No No
    Water-to-water heat pump   No No No
  LW(A) Sound power level (according to EN14825) Indoor dB(A) 39 39 39
LW(A) Sound power level (according to EN14825) Outdoor dB(A) 64 64 66
Sound condition Ecodesign and energy label Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825 Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825 Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825
Space heating general Air to water unit Rated airflow (outdoor) m³/h 5,400 5,400 5,400
  Other Capacity control   Inverter Inverter Inverter
    Cdh (Degradation heating)   0.9 0.9 0.9
    Pck (Crankcase heater mode) kW 0.000 0.000 0.000
    Poff (Off mode) kW 0.050 0.050 0.050
    Psb (Standby mode) kW 0.050 0.050 0.050
    Pto (Thermostat off) kW 0.105 0.105 0.105
  Integrated supplementary heater Psup kW 9.0 9.0 9.0
    Type of energy input   Electrical Electrical Electrical
Domestic hot water heating General Declared load profile   XL XL XL
    Function to fix water heating during off peak hours   Yes Yes Yes
  Average climate AEC (Annual electricity consumption) kWh 2,187 2,187 2,187
    Ƞwh (water heating efficiency) % 83 83 83
    Qelec (Daily electricity consumption) kWh 9.811 9.811 9.811
    Water heating energy efficiency class   A A A
  Cold climate AEC (Annual electricity consumption) kWh 2,435 2,435 2,435
    Ƞwh (water heating efficiency) % 74 74 74
    Qelec (Daily electricity consumption) kWh 10.938 10.938 10.938
  Warm climate AEC (Annual electricity consumption) kWh 1,956 1,956 1,956
    Ƞwh (water heating efficiency) % 93 93 93
    Qelec (Daily electricity consumption) kWh 8.760 8.760 8.760
Space heating Average climate water outlet 55°C General Annual energy consumption kWh 6,345 7,654 8,978
      Ƞs (Seasonal space heating efficiency) % 125 126 125
      Prated at -10°C kW 10 12 14
      Seasonal space heating eff. class   A++ A++ A++
    A Condition (-7°CDB/-8°CWB) Cdh (Degradation heating)   1.0 1.0 1.0
      COPd   1.94 1.92 1.85
      Pdh kW 9.0 10.9 12.6
      PERd % 77.6 76.8 74.0
    B Condition (2°CDB/1°CWB) Cdh (Degradation heating)   1.0 1.0 1.0
      COPd   3.30 3.30 3.19
      Pdh kW 5.4 6.6 7.8
      PERd % 132.0 132.0 127.6
    C Condition (7°CDB/6°CWB) Cdh (Degradation heating)   0.9 1.0 1.0
      COPd   4.26 4.34 4.47
      Pdh kW 4.6 4.6 4.9
      PERd % 170.4 173.6 178.8
    D Condition (12°CDB/11°CWB) Cdh (Degradation heating)   0.9 0.9 0.9
      COPd   6.30 6.45 6.52
      Pdh kW 5.5 5.5 5.4
      PERd % 252.0 258.0 260.8
    Tol (temperature operating limit) COPd   1.78 1.63 1.57
      Pdh kW 9.1 9.8 11.2
      PERd % 71.2 65.2 62.8
      TOL °C -10 -10 -10
      WTOL °C 55 55 55
    Rated heat output supplementary capacity Psup (at Tdesign -10°C) kW 1.0 2.5 3.0
    Tbiv (bivalent temperature) COPd   1.94 1.92 1.84
      Pdh kW 9.0 10.9 12.6
      PERd % 77.6 76.8 73.6
      Tbiv °C -7 -7 -7
  Cold climate water outlet 55°C General Annual energy consumption kWh 8,185 9,676 10,405
      Ƞs (Seasonal space heating efficiency) % 100 100 100
      Prated at -22°C kW 9 10 11
    A Condition (-7°CDB/-8°CWB) Cdh (Degradation heating)   1.0 1.0 1.0
      COPd   1.98 2.04 2.05
      Pdh kW 5.2 6.2 6.6
      PERd % 79.2 81.6 82.0
    B Condition (2°CDB/1°CWB) Cdh (Degradation heating)   1.0 1.0 1.0
      COPd   3.25 3.20 3.19
      Pdh kW 3.2 3.8 4.0
      PERd % 130.0 128.0 127.6
    C Condition (7°CDB/6°CWB) Cdh (Degradation heating)   0.9 0.9 0.9
      COPd   5.50 5.50 5.50
      Pdh kW 5.2 5.2 5.2
      PERd % 220.0 220.0 220.0
    D Condition (12°CDB/11°CWB) COPd   7.56 7.56 7.56
      Pdh kW 6.1 6.1 6.1
      PERd % 302.4 302.4 302.4
    Tol (temperature operating limit) COPd   1.22 1.13 1.08
      Pdh kW 5.7 6.4 6.8
      PERd % 48.8 45.2 43.2
      TOL °C -20 -20 -20
      WTOL °C 55 55 55
    G Condition (-15°CDB/-) COPd   1.51 1.50 1.42
      Pdh kW 7.1 8.4 8.9
      PERd % 60.4 60.0 56.8
    Tbiv (bivalent temperature) COPd   1.51 1.50 1.42
      Pdh kW 7.1 8.4 8.9
      PERd % 60.4 60.0 56.8
      Tbiv °C -15 -15 -15
    Rated heat output supplementary capacity Psup (at Tdesign -22°C) kW 3.4 4.6 4.9
  Warm climate water outlet 55°C General Annual energy consumption kWh 2,637 3,282 3,429
      Ƞs (Seasonal space heating efficiency) % 135 144 145
      Prated at 2°C kW 8 10 10
    B Condition (2°CDB/1°CWB) Cdh (Degradation heating)   1.0 1.0 1.0
      COPd   1.82 1.90 1.78
      Pdh kW 7.6 9.8 10.3
      PERd % 72.8 76.0 71.2
    C Condition (7°CDB/6°CWB) Cdh (Degradation heating)   1.0 1.0 1.0
      COPd   3.07 3.22 3.25
      Pdh kW 4.9 6.3 6.6
      PERd % 122.8 128.8 130.0
    D Condition (12°CDB/11°CWB) Cdh (Degradation heating)   0.9 0.9 0.9
      COPd   5.88 5.88 5.88
      Pdh kW 5.4 5.4 5.4
      PERd % 235.2 235.2 235.2
    Tbiv (bivalent temperature) COPd   1.82 1.90 1.78
      Pdh kW 7.6 9.8 10.3
      PERd % 72.8 76.0 71.2
      Tbiv °C 2 2 2
Notes EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB
  EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB
  EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB
  EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB
  Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )
  DB/WB 7°C/6°C - LWC 35°C (DT=5°C) DB/WB 7°C/6°C - LWC 35°C (DT=5°C) DB/WB 7°C/6°C - LWC 35°C (DT=5°C)
  DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)