Specifications Table for HPSU 5XX H Biv-5 / RRLQ-CV3

HPSU compact 508 H Biv-5 / RRLQ006CAV3 HPSU compact 508 H Biv-5 / RRLQ008CAV3 HPSU compact 516 H Biv-5 / RRLQ011CAV3 HPSU compact 516 H Biv-5 / RRLQ014CAV3 HPSU compact 516 H Biv-5 / RRLQ016CAV3
Indoor unit HPSU compact 508 H Biv-5 HPSU compact 508 H Biv-5 HPSU compact 516 H Biv-5 HPSU compact 516 H Biv-5 HPSU compact 516 H Biv-5
Outdoor unit RRLQ006CAV3 RRLQ008CAV3 RRLQ011CAV3 RRLQ014CAV3 RRLQ016CAV3
Heating capacity Min. kW 1.80 (1), 1.81 (2) 1.80 (1), 1.81 (2)      
  Nom. kW 5.14 (3), 4.60 (4), 6.06 (1), 5.78 (2) 5.53 (3), 5.51 (4), 7.78 (1), 7.27 (2) 5.95 (3), 7.74 (4), 11.80 (1), 10.40 (2) 14.81 (5), 13.73 (6), 8.28 (3), 9.57 (4) 15.34 (5), 14.86 (6), 8.04 (3), 10.05 (4)
  Max. kW 8.35 (1), 7.95 (2) 10.02 (1), 9.53 (2) 11.38 (1), 11.00 (2) 14.55 (1), 13.59 (2) 16.10 (1), 15.22 (2)
Power input Heating Nom. kW 1.30 (5), 1.58 (6), 1.88 (3), 1.26 (4) 1.69 (5), 2.04 (6), 1.98 (3), 1.56 (4) 2.57 (5), 3.13 (6), 2.43 (3), 2.35 (4) 3.42 (5), 4.07 (6), 3.17 (3), 2.93 (4) 3.42 (5), 4.07 (6), 3.17 (3), 2.93 (4)
    Max. kW 1.99 (5), 2.32 (6) 2.54 (5), 2.96 (6) 2.64 (5), 3.25 (6) 3.43 (5), 4.22 (6) 3.83 (5), 4.71 (6)
COP 4.65 (5), 3.66 (6), 2.73 (3), 3.64 (4) 4.60 (5), 3.57 (6), 2.78 (3), 3.54 (4) 4.38 (5), 3.32 (6), 2.45 (3), 3.29 (4) 4.27 (5), 3.34 (6), 2.58 (3), 3.22 (4) 4.10 (5), 3.22 (6), 2.44 (3), 3.15 (4)
Pump Type   Grundfos UPM3 25-75 CHBL Grundfos UPM3 25-75 CHBL Grundfos UPM3 25-75 CHBL Grundfos UPM3 25-75 CHBL Grundfos UPM3 25-75 CHBL
  Nominal ESP unit Heating kPa 40.0 (9), 41.0 (10) 37.0 (9), 36.0 (10)      
Water side Heat exchanger Water flow rate Heating Nom. l/min 17.4 (9), 16.6 (10) 22.3 (9), 20.8 (10) 33.8 (9), 29.8 (10) 42.4 (9), 39.4 (10) 44.0 (9), 42.6 (10)
General Supplier/Manufacturer details Name and address   ROTEX Heating Systems GmbH , Langwiesenstr. 10 ,74363 Gueglingen ROTEX Heating Systems GmbH , Langwiesenstr. 10 ,74363 Gueglingen ROTEX Heating Systems GmbH , Langwiesenstr. 10 ,74363 Gueglingen ROTEX Heating Systems GmbH , Langwiesenstr. 10 ,74363 Gueglingen ROTEX Heating Systems GmbH , Langwiesenstr. 10 ,74363 Gueglingen
    Name or trademark   ROTEX ROTEX ROTEX ROTEX ROTEX
  Product description Air-to-water heat pump   Yes Yes Yes Yes Yes
    Brine-to-water heat pump   No No No No No
    Heat pump combination heater   Yes Yes Yes Yes Yes
    Low-temperature heat pump   No No No No No
    Supplementary heater integrated   No No No No No
    Water-to-water heat pump   No No No No No
  LW(A) Sound power level (according to EN14825) Indoor dB(A) 39.0 39.0 39.0 39.0 39.0
LW(A) Sound power level (according to EN14825) Outdoor dB(A) 61.0 62.0 64.0 64.0 66.0
Sound condition Ecodesign and energy label Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825 Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825 Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825 Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825 Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825
Space heating general Air to water unit Rated airflow (outdoor) m³/h 2,820 2,820 5,400 5,400 5,400
  Other Capacity control   Inverter Inverter Inverter Inverter Inverter
    Cdh (Degradation heating)   0.9 0.9 0.9 0.9 0.9
    Pck (Crankcase heater mode) kW 0.000 0.000 0.000 0.000 0.000
    Poff (Off mode) kW 0.012 0.012 0.050 0.050 0.050
    Psb (Standby mode) kW 0.012 0.012 0.050 0.050 0.050
    Pto (Thermostat off) kW 0.048 0.048 0.105 0.105 0.105
Domestic hot water heating General Declared load profile   XL XL XL XL XL
    Function to fix water heating during off peak hours   Yes Yes Yes Yes Yes
  Average climate AEC (Annual electricity consumption) kWh 1,654 1,797 2,158 2,158 2,158
    Ƞwh (water heating efficiency) % 108 99 84 84 84
    Qelec (Daily electricity consumption) kWh 7.453 8.105 9.681 9.681 9.681
    Water heating energy efficiency class   A A A A A
  Cold climate AEC (Annual electricity consumption) kWh 1,858 2,200 2,394 2,394 2,394
    Ƞwh (water heating efficiency) % 95 80 75 75 75
    Qelec (Daily electricity consumption) kWh 8.379 9.936 10.755 10.755 10.755
  Warm climate AEC (Annual electricity consumption) kWh 1,510 1,696 1,921 1,921 1,921
    Ƞwh (water heating efficiency) % 117 106 95 95 95
    Qelec (Daily electricity consumption) kWh 6.796 7.643 8.600 8.600 8.600
Space heating Average climate water outlet 55°C General Annual energy consumption kWh 3,880 4,777 6,547 7,856 9,181
      Ƞs (Seasonal space heating efficiency) % 125 127 125 126 125
      Prated at -10°C kW 6 8 10 12 14
      Qhe Annual energy consumption (GCV) Gj 14 17 24 28 33
      Seasonal space heating eff. class   A++ A++ A++ A++ A++
    A Condition (-7°CDB/-8°CWB) Cdh (Degradation heating)   1.0 1.0 1.0 1.0 1.0
      COPd   2.09 2.10 1.94 1.92 1.85
      Pdh kW 5.3 5.4 9.0 10.9 12.6
      PERd % 83.6 84.0 77.6 76.8 74.0
    B Condition (2°CDB/1°CWB) Cdh (Degradation heating)   1.0 1.0 1.0 1.0 1.0
      COPd   3.13 3.25 3.30 3.30 3.19
      Pdh kW 3.1 3.9 5.4 6.6 7.8
      PERd % 125.2 130.0 132.0 132.0 127.6
    C Condition (7°CDB/6°CWB) Cdh (Degradation heating)   1.0 1.0 0.9 1.0 1.0
      COPd   4.09 4.42 4.26 4.34 4.47
      Pdh kW 2.1 2.6 4.6 4.6 4.9
      PERd % 163.6 176.8 170.4 173.6 178.8
    D Condition (12°CDB/11°CWB) Cdh (Degradation heating)   0.9 0.9 0.9 0.9 0.9
      COPd   5.99 5.99 6.30 6.45 6.52
      Pdh kW 2.0 2.0 5.5 5.5 5.5
      PERd % 239.6 239.6 252.0 258.0 260.8
    Tol (temperature operating limit) COPd   1.79 1.79 1.78 1.63 1.58
      Pdh kW 5.1 5.1 9.1 9.8 11.2
      PERd % 71.6 71.6 71.2 65.2 63.2
      TOL °C -10 -10 -10 -10 -10
      WTOL °C 55 55 55 55 55
    Rated heat output supplementary capacity Psup (at Tdesign -10°C) kW 0.9 2.4 1.0 2.5 3.0
    Tbiv (bivalent temperature) COPd   2.09 2.36 1.94 1.92 1.85
      Pdh kW 5.3 5.8 9.0 10.9 12.6
      PERd % 83.6 94.4 77.6 76.8 74.0
      Tbiv °C -7 -4 -7 -7 -7
  Cold climate water outlet 55°C General Annual energy consumption kWh 4,039 4,569 8,307 9,798 10,526
      Ƞs (Seasonal space heating efficiency) % 103 110 100 100 100
      Prated at -22°C kW 4 5 9 10 11
      Qhe Annual energy consumption (GCV) Gj 15 16 30 35 38
    A Condition (-7°CDB/-8°CWB) Cdh (Degradation heating)   1.0 1.0 1.0 1.0 1.0
      COPd   2.47 2.41 1.98 2.04 2.05
      Pdh kW 2.6 3.2 5.2 6.2 6.6
      PERd % 98.8 96.4 79.2 81.6 82.0
    B Condition (2°CDB/1°CWB) Cdh (Degradation heating)   0.9 0.9 1.0 1.0 1.0
      COPd   3.26 3.69 3.25 3.20 3.19
      Pdh kW 2.0 2.4 3.2 3.8 4.0
      PERd % 130.4 147.6 130.0 128.0 127.6
    C Condition (7°CDB/6°CWB) Cdh (Degradation heating)   0.9 0.9 0.9 0.9 0.9
      COPd   4.42 5.58 5.50 5.50 5.50
      Pdh kW 2.6 3.2 5.2 5.2 5.2
      PERd % 176.8 223.2 220.0 220.0 220.0
    D Condition (12°CDB/11°CWB) COPd   5.54 7.79 7.56 7.56 7.56
      Pdh kW 3.0 3.6 6.1 6.1 6.1
      PERd % 221.6 311.6 302.4 302.4 302.4
    Tol (temperature operating limit) COPd   1.05 0.98 1.22 1.13 1.08
      Pdh kW 1.0 1.2 5.7 6.4 6.8
      PERd % 42.0 39.2 48.8 45.2 43.2
      TOL °C -20 -20 -20 -20 -20
      WTOL °C 55 55 55 55 55
    G Condition (-15°CDB/-) COPd   1.42 1.33 1.51 1.50 1.42
      Pdh kW 3.6 4.3 7.1 8.4 8.9
      PERd % 56.8 53.2 60.4 60.0 56.8
    Tbiv (bivalent temperature) COPd   1.42 1.33 1.51 1.50 1.42
      Pdh kW 3.6 4.3 7.1 8.4 8.9
      PERd % 56.8 53.2 60.4 60.0 56.8
      Tbiv °C -15 -15 -15 -15 -15
    Rated heat output supplementary capacity Psup (at Tdesign -22°C) kW 4.4 5.2 8.7 10.3 11.0
  Warm climate water outlet 55°C General Annual energy consumption kWh 1,989 2,020 2,937 3,582 3,729
      Ƞs (Seasonal space heating efficiency) % 145 171 135 144 144
      Prated at 2°C kW 5 7 8 10 10
      Qhe Annual energy consumption (GCV) Gj 7 7 11 13 13
    B Condition (2°CDB/1°CWB) Cdh (Degradation heating)   1.0 1.0 1.0 1.0 1.0
      COPd   2.29 2.15 1.82 1.90 1.78
      Pdh kW 5.5 6.6 7.6 9.8 10.3
      PERd % 91.6 86.0 72.8 76.0 71.2
    C Condition (7°CDB/6°CWB) Cdh (Degradation heating)   1.0 1.0 1.0 1.0 1.0
      COPd   3.41 3.70 3.07 3.22 3.25
      Pdh kW 3.5 4.2 4.9 6.3 6.6
      PERd % 136.4 148.0 122.8 128.8 130.0
    D Condition (12°CDB/11°CWB) Cdh (Degradation heating)   0.9 0.9 0.9 0.9 0.9
      COPd   4.86 6.52 5.88 5.88 5.88
      Pdh kW 2.9 3.5 5.4 5.4 5.4
      PERd % 194.4 260.8 235.2 235.2 235.2
    Tbiv (bivalent temperature) COPd   2.29 2.15 1.82 1.90 1.78
      Pdh kW 5.5 6.6 7.6 9.8 10.3
      PERd % 91.6 86.0 72.8 76.0 71.2
      Tbiv °C 2 2 2 2 2
  Average climate water outlet 35°C General SCOP   4.14 4.20 3.98 3.90 3.80
      Annual energy consumption kWh 2,463 3,488 5,380 7,250 8,270
      Ƞs (Seasonal space heating efficiency) % 163 165 156 153 149
      Prated at -10°C kW 5 7 11 15 16
      Qhe Annual energy consumption (GCV) Gj 9 13 19 26 30
      Seasonal space heating eff. class   A++ A++ A++ A++ A+
    A Condition (-7°CDB/-8°CWB) COPd   2.64 2.64 2.63 2.63 2.33
      Pdh kW 4.4 6.3 8.9 10.7 12.4
      PERd %     105.0 105.0 93.2
    B Condition (2°CDB/1°CWB) Cdh (Degradation heating)   1.0 1.0 1.0 1.0 1.0
      COPd   4.10 4.10 4.05 4.07 3.74
      Pdh kW 3.9 3.9 6.0 7.7 8.6
      PERd %     162.0 163.0 150.0
    C Condition (7°CDB/6°CWB) Cdh (Degradation heating)   1.0 1.0 0.9 1.0 0.9
      COPd   5.70 5.70 6.77 5.71 6.77
      Pdh kW 2.5 2.5 5.7 5.1 5.7
      PERd %     271.0 228.0 271.0
    D Condition (12°CDB/11°CWB) Cdh (Degradation heating)   1.0 1.0 0.9 0.9 0.9
      COPd   7.13 7.13 8.97 6.71 8.97
      Pdh kW 2.6 2.6 6.5 5.2 6.5
      PERd %     359.0 268.0 359.0
    Tol (temperature operating limit) COPd   2.34 2.34 2.34 2.60 2.05
      Pdh kW 4.4 6.5 8.8 12.6 11.7
      PERd %     93.6 104.0 82.0
      TOL °C -10 -10 -10 -10 -10
      WTOL °C 35 35 35 35 35
    Tbiv (bivalent temperature) COPd   2.47 2.47 2.82 2.83 2.56
      Pdh kW 4.6 6.7 9.1 11.6 12.1
      PERd %     113.0 113.0 102.0
      Tbiv °C -8 -8 -5 -5 -4
    Rated heat output supplementary capacity Psup (at Tdesign -10°C) kW 0.5 0.6 2.4 1.9 4.4
Notes (1) - EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB (1) - EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB (1) - EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB (1) - EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB (1) - EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB
  (2) - EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB (2) - EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB (2) - EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB (2) - EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB (2) - EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB
  (3) - EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB (3) - EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB (3) - EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB (3) - EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB (3) - EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB
  (4) - EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB (4) - EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB (4) - EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB (4) - EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB (4) - EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB
  (5) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (5) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (5) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (5) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (5) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (6) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (6) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (6) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (6) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (6) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )
  (7) - Tamb 35°C - LWE 18°C (DT=5°C) (7) - Tamb 35°C - LWE 18°C (DT=5°C) (7) - Tamb 35°C - LWE 18°C (DT=5°C) (7) - Tamb 35°C - LWE 18°C (DT=5°C) (7) - Tamb 35°C - LWE 18°C (DT=5°C)
  (8) - Tamb 35°C - LWE 7°C (DT=5°C) (8) - Tamb 35°C - LWE 7°C (DT=5°C) (8) - Tamb 35°C - LWE 7°C (DT=5°C) (8) - Tamb 35°C - LWE 7°C (DT=5°C) (8) - Tamb 35°C - LWE 7°C (DT=5°C)
  (9) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (9) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (9) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (9) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (9) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C)
  (10) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (10) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (10) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (10) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (10) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)