Specifications Table for HPSU 3XX H Biv-5 / RRLQ-CV3

HPSU compact 304 H Biv-5 / RRLQ004CAV3 HPSU compact 308 H Biv-5 / RRLQ006CAV3 HPSU compact 308 H Biv-5 / RRLQ008CAV3
Indoor unit HPSU compact 304 H Biv-5 HPSU compact 308 H Biv-5 HPSU compact 308 H Biv-5
Heating capacity Min. kW 1.80 (1), 1.81 (2) 1.80 (1), 1.81 (2) 1.80 (1), 1.81 (2)
  Nom. kW 4.26 (3), 3.47 (4), 4.53 (1), 3.98 (2) 5.14 (3), 4.60 (4), 6.06 (1), 5.78 (2) 5.53 (3), 5.51 (4), 7.78 (1), 7.27 (2)
  Max. kW 4.90 (1), 5.12 (2) 8.35 (1), 7.95 (2) 10.02 (1), 9.53 (2)
Power input Heating Nom. kW 0.87 (5), 1.04 (6), 1.49 (3), 0.85 (4) 1.30 (5), 1.58 (6), 1.88 (3), 1.26 (4) 1.69 (5), 2.04 (6), 1.98 (3), 1.56 (4)
    Max. kW 1.12 (5), 1.44 (6) 1.99 (5), 2.32 (6) 2.54 (5), 2.96 (6)
COP 5.23 (5), 3.84 (6), 2.85 (3), 4.07 (4) 4.65 (5), 3.66 (6), 2.73 (3), 3.64 (4) 4.60 (5), 3.57 (6), 2.78 (3), 3.54 (4)
Domestic hot water heating General Declared load profile   L L L
  Average climate Water heating energy efficiency class   A A A
Notes (1) - EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB (1) - EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB (1) - EW 30°C; LW 35°C; ambient conditions: 7°CDB/6°CWB
  (2) - EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB (2) - EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB (2) - EW 40°C; LW 45°C; ambient conditions: 7°CDB/6°CWB
  (3) - EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB (3) - EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB (3) - EW 30°C; LW 35°C; ambient conditions: -7°CDB/-8°CWB
  (4) - EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB (4) - EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB (4) - EW 30°C; LW 35°C; ambient conditions: 2°CDB/1°CWB
  (5) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (5) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (5) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (6) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (6) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (6) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )
  (7) - Tamb 35°C - LWE 18°C (DT=5°C) (7) - Tamb 35°C - LWE 18°C (DT=5°C) (7) - Tamb 35°C - LWE 18°C (DT=5°C)
  (8) - Tamb 35°C - LWE 7°C (DT=5°C) (8) - Tamb 35°C - LWE 7°C (DT=5°C) (8) - Tamb 35°C - LWE 7°C (DT=5°C)
  (9) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (9) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (9) - DB/WB 7°C/6°C - LWC 35°C (DT=5°C)
  (10) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (10) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (10) - DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)