Uni-block system for low and medium temperature refrigeration

GM

For wall mounted installation in small and medium sized cold rooms

GM

Product Features

  • Rapid mounting on the wall of the cold room by straddle-mounting, which is ideal for new installations or through-wall mounting, which is ideal for refurbishment projects
  • Metallic grey coloured finish of the outdoor unit
  • The white colour of the evaporator blends unobtrusively with the cold room walls
  • Compressor compartment insulated with suitable soundproofing material to reduce sound levels
  • Microchannel condensers available in order to reduce the refrigerant charge as much as possible and ensuring higher energy efficiency
  • The units are provided with a new generation control panel with an easy-to-use interface

Benefits

  • Reciprocating compressor

    Reciprocating compressor

    The reciprocating type compressor consist of cylinder, pistons and valves. The compression is accomplished by reciprocating movements of the piston in the cylinder