Specifications Table for FXZQ-A

FXZQ15A2VEB FXZQ20A2VEB FXZQ25A2VEB FXZQ32A2VEB FXZQ40A2VEB FXZQ50A2VEB
Dimensions Unit Height mm 260 260 260 260 260 260
    Width mm 575 575 575 575 575 575
    Depth mm 575 575 575 575 575 575
Weight Unit kg 15.5 15.5 15.5 16.5 16.5 18.5
Casing Material   Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate
Refrigerant Type   R-410A R-410A R-410A R-410A R-410A R-410A
  GWP   2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5
Piping connections Liquid Type   Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection
    OD mm 6.35 6.35 6.35 6.35 6.35 6.35
  Gas Type   Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection
    OD mm 12.7 12.7 12.7 12.7 12.7 12.7
  Drain   VP20 (I.D. 20/O.D. 26) VP20 (I.D. 20/O.D. 26) VP20 (I.D. 20/O.D. 26) VP20 (I.D. 20/O.D. 26) VP20 (I.D. 20/O.D. 26) VP20 (I.D. 20/O.D. 26)
Decoration panel Model   BYFQ60C2W1W BYFQ60C2W1W BYFQ60C2W1W BYFQ60C2W1W BYFQ60C2W1W BYFQ60C2W1W
  Colour   White (N9.5) White (N9.5) White (N9.5) White (N9.5) White (N9.5) White (N9.5)
  Dimensions Height mm 46 46 46 46 46 46
    Width mm 620 620 620 620 620 620
    Depth mm 620 620 620 620 620 620
  Weight kg 2.8 2.8 2.8 2.8 2.8 2.8
Decoration panel 2 Model   BYFQ60C2W1S BYFQ60C2W1S BYFQ60C2W1S BYFQ60C2W1S BYFQ60C2W1S BYFQ60C2W1S
  Colour   SILVER SILVER SILVER SILVER SILVER SILVER
  Dimensions Height mm 46 46 46 46 46 46
    Width mm 620 620 620 620 620 620
    Depth mm 620 620 620 620 620 620
  Weight kg 2.8 2.8 2.8 2.8 2.8 2.8
Decoration panel 3 Model   BYFQ60B2W1 BYFQ60B2W1 BYFQ60B2W1 BYFQ60B2W1 BYFQ60B2W1 BYFQ60B2W1
  Colour   White (RAL9010) White (RAL9010) White (RAL9010) White (RAL9010) White (RAL9010) White (RAL9010)
  Dimensions Height mm 55 55 55 55 55 55
    Width mm 700 700 700 700 700 700
    Depth mm 700 700 700 700 700 700
  Weight kg 2.7 2.7 2.7 2.7 2.7 2.7
Decoration panel 4 Model   BYFQ60B3W1 BYFQ60B3W1 BYFQ60B3W1 BYFQ60B3W1 BYFQ60B3W1 BYFQ60B3W1
  Colour   WHITE (RAL9010) WHITE (RAL9010) WHITE (RAL9010) WHITE (RAL9010) WHITE (RAL9010) WHITE (RAL9010)
  Dimensions Height mm 55 55 55 55 55 55
    Width mm 700 700 700 700 700 700
    Depth mm 700 700 700 700 700 700
  Weight kg 2.7 2.7 2.7 2.7 2.7 2.7
Standard Accessories Operation manual 1 1 1 1 1 1
  Installation manual 1 1 1 1 1 1
  Drain hose 1 1 1 1 1 1
  Metal clamp for drain hose 1 1 1 1 1 1
  Washer for hanger bracket 8 8 8 8 8 8
  Screws 4 4 4 4 4 4
  Insulation for fitting 2 2 2 2 2 2
  Sealing pad 4 4 4 4 4 4
  Clamps 7 7 7 7 7 7
Power supply Name   VE VE VE VE VE VE
  Phase   1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50/60 50/60 50/60 50/60 50/60 50/60
  Voltage V 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220
Current - 50Hz Maximum fuse amps (MFA) A 16 16 16 16 16 16
Notes (1) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB (1) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB (1) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB (1) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB (1) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB (1) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB
  (2) - Dimensions do not include control box (2) - Dimensions do not include control box (2) - Dimensions do not include control box (2) - Dimensions do not include control box (2) - Dimensions do not include control box (2) - Dimensions do not include control box
  (3) - The sound power level is an absolute value indicating the power which a sound source generates. (3) - The sound power level is an absolute value indicating the power which a sound source generates. (3) - The sound power level is an absolute value indicating the power which a sound source generates. (3) - The sound power level is an absolute value indicating the power which a sound source generates. (3) - The sound power level is an absolute value indicating the power which a sound source generates. (3) - The sound power level is an absolute value indicating the power which a sound source generates.
  (4) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (4) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (4) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (4) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (4) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (4) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
  (5) - Maximum allowable voltage range variation between phases is 2%. (5) - Maximum allowable voltage range variation between phases is 2%. (5) - Maximum allowable voltage range variation between phases is 2%. (5) - Maximum allowable voltage range variation between phases is 2%. (5) - Maximum allowable voltage range variation between phases is 2%. (5) - Maximum allowable voltage range variation between phases is 2%.
  (6) - MCA/MFA: MCA = 1.25 x FLA (6) - MCA/MFA: MCA = 1.25 x FLA (6) - MCA/MFA: MCA = 1.25 x FLA (6) - MCA/MFA: MCA = 1.25 x FLA (6) - MCA/MFA: MCA = 1.25 x FLA (6) - MCA/MFA: MCA = 1.25 x FLA
  (7) - MFA ≤ 4 x FLA (7) - MFA ≤ 4 x FLA (7) - MFA ≤ 4 x FLA (7) - MFA ≤ 4 x FLA (7) - MFA ≤ 4 x FLA (7) - MFA ≤ 4 x FLA
  (8) - Next lower standard fuse rating minimum 16A (8) - Next lower standard fuse rating minimum 16A (8) - Next lower standard fuse rating minimum 16A (8) - Next lower standard fuse rating minimum 16A (8) - Next lower standard fuse rating minimum 16A (8) - Next lower standard fuse rating minimum 16A
  (9) - Contains fluorinated greenhouse gases (9) - Contains fluorinated greenhouse gases (9) - Contains fluorinated greenhouse gases (9) - Contains fluorinated greenhouse gases (9) - Contains fluorinated greenhouse gases (9) - Contains fluorinated greenhouse gases
  (10) - Instead of a fuse, use a circuit breaker (10) - Instead of a fuse, use a circuit breaker (10) - Instead of a fuse, use a circuit breaker (10) - Instead of a fuse, use a circuit breaker (10) - Instead of a fuse, use a circuit breaker (10) - Instead of a fuse, use a circuit breaker
  (11) - Select wire size based on the value of MCA (11) - Select wire size based on the value of MCA (11) - Select wire size based on the value of MCA (11) - Select wire size based on the value of MCA (11) - Select wire size based on the value of MCA (11) - Select wire size based on the value of MCA