FXUQ71AVEB FXUQ100AVEB
Cooling capacity Sensible capacity Nom. kW 6.0 8.1
  Latent capacity Nom. kW 2.0 3.1
  Total capacity Nom. kW 8.0 11.2
Heating capacity Total capacity Nom. kW 9.0 12.5
Power input - 50Hz Cooling Nom. kW 0.090 0.200
  Heating Nom. kW 0.073 0.179
Power input - 60Hz Cooling Nom. kW 0.090 0.200
  Heating Nom. kW 0.073 0.179
Dimensions Unit Height mm 198 198
    Width mm 950 950
    Depth mm 950 950
  Packed unit Height mm 295 295
    Width mm 1,026 1,026
    Depth mm 1,016 1,016
Weight Unit kg 26 27
  Packed unit kg 39 39
Casing Colour   Fresh White Fresh White
  Material   Resin Resin
Heat exchanger Rows Quantity   3 3
  Fin pitch mm 1.2 1.2
  Passes Quantity   10 10
  Face area 0.330 0.330
  Stages Quantity   10 10
  Empty tubeplate hole Quantity   0 0
  Length mm 2,413 2,413
  Type   Cross fin coil (multi slit fins and HI-XA tubes) Cross fin coil (multi slit fins and HI-XA tubes)
Fan Type   Turbo fan Turbo fan
  Quantity   1 1
  Air flow rate - 50Hz Cooling High m³/min 22.5 31.0
      Medium m³/min 19.5 26.0
      Low m³/min 16.0 21.0
    Heating High m³/min 22.5 31.0
      Medium m³/min 19.5 26.0
      Low m³/min 16.0 21.0
Sound pressure level Cooling High dBA 40.0 47.0
    Nom. dBA 38.0 44.0
    Low dBA 36.0 40.0
  Heating High dBA 40.0 47.0
    Nom. dBA 38.0 44.0
    Low dBA 36.0 40.0
Fan motor Model   QTS48D11M QTS48D11M
  Speed Steps   3 3
  Output High W 46 106
Refrigerant Type   R-410A R-410A
  GWP   2,087.5 2,087.5
Sound power level Cooling High dBA 58 65
    Nom. dBA 56 62
    Low dBA 54 58
Piping connections Liquid Type   Flare connection Flare connection
    OD mm 9.52 9.52
  Gas Type   Flare connection Flare connection
    OD mm 15.9 15.9
  Drain   I.D. 20/O.D. 26 I.D. 20/O.D. 26
  Heat insulation   Heat resistant foamed polyethylene, regular foamed polyethylene Heat resistant foamed polyethylene, regular foamed polyethylene
Air filter Type   Resin net with mold resistance Resin net with mold resistance
Control systems Infrared remote control   BRC7C58 BRC7C58
  Wired remote control   BRC1H519W/S/K, BRC1E53A, BRC1E53B, BRC1E53C, BRC1D52 BRC1H519W/S/K, BRC1E53A, BRC1E53B, BRC1E53C, BRC1D52
Power supply Phase   1~ 1~
  Frequency Hz 50/60 50/60
  Voltage V 220-240/220-230 220-240/220-230
Current - 50Hz Minimum circuit amps (MCA) A 0.6 1.4
  Maximum fuse amps (MFA) A 16 16
  Full load amps (FLA) Fan motor A 0.5 1.1
Current - 60Hz Minimum circuit amps (MCA) A 0.6 (0.000) 1.4 (0.000)
  Maximum fuse amps (MFA) A 16.0 (0.000) 16.0 (0.000)
  Full load amps (FLA) Fan motor A 0.5 1.1
Voltage range Max. % 10 10
  Min. % 10 10
Notes Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
  Maximum allowable voltage range variation between phases is 2%. Maximum allowable voltage range variation between phases is 2%.
  MCA/MFA: MCA = 1.25 x FLA MCA/MFA: MCA = 1.25 x FLA
  MFA ≤ 4 x FLA MFA ≤ 4 x FLA
  Next lower standard fuse rating minimum 16A Next lower standard fuse rating minimum 16A
  Select wire size based on the value of MCA Select wire size based on the value of MCA
  Instead of a fuse, use a circuit breaker Instead of a fuse, use a circuit breaker
  Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases