Specifications Table for FXSQ-A

FXSQ15A2VEB FXSQ20A2VEB FXSQ25A2VEB FXSQ32A2VEB FXSQ40A2VEB FXSQ50A2VEB FXSQ63A2VEB FXSQ80A2VEB FXSQ100A2VEB FXSQ125A2VEB FXSQ140A2VEB
Dimensions Unit Height mm 245 245 245 245 245 245 245 245 245 245 245
    Width mm 550 550 550 550 700 700 1,000 1,000 1,400 1,400 1,550
    Depth mm 800 800 800 800 800 800 800 800 800 800 800
Weight Unit kg 23.5 23.5 23.5 24.0 28.5 29.0 35.5 36.5 46.0 47.0 51.0
Casing Colour   Not painted (galvanised) Not painted (galvanised) Not painted (galvanised) Not painted (galvanised) Not painted (galvanised) Not painted (galvanised) Not painted (galvanised) Not painted (galvanised) Not painted (galvanised) Not painted (galvanised) Not painted (galvanised)
  Material   Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate
Fan External static pressure - 50Hz High Pa 150 150 150 150 150 150 150 150 150 150 150
Refrigerant Type   R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A
  GWP   2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5
Piping connections Liquid Type   Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection
    OD mm 6.35 6.35 6.35 6.35 6.35 6.35 9.52 9.52 9.52 9.52 9.52
  Gas Type   Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection
    OD mm 12.7 12.7 12.7 12.7 12.7 12.7 15.9 15.9 15.9 15.9 15.9
  Drain   VP20 (I.D. 20/O.D. 26), drain height 625 mm VP20 (I.D. 20/O.D. 26), drain height 625 mm VP20 (I.D. 20/O.D. 26), drain height 625 mm VP20 (I.D. 20/O.D. 26), drain height 625 mm VP20 (I.D. 20/O.D. 26), drain height 625 mm VP20 (I.D. 20/O.D. 26), drain height 625 mm VP20 (I.D. 20/O.D. 26), drain height 625 mm VP20 (I.D. 20/O.D. 26), drain height 625 mm VP20 (I.D. 20/O.D. 26), drain height 625 mm VP20 (I.D. 20/O.D. 26), drain height 625 mm VP20 (I.D. 20/O.D. 26), drain height 625 mm
Drain-up height mm 625 625 625 625 625 625 625 625 625 625 625
Standard Accessories Installation and operation manual 1 1 1 1 1 1 1 1 1 1 1
  Drain hose 1 1 1 1 1 1 1 1 1 1 1
  Metal clamp for drain hose 1 1 1 1 1 1 1 1 1 1 1
  Washer for hanger bracket 8 8 8 8 8 8 8 8 8 8 8
  Screws 40 40 40 40 40 40 40 40 40 40 40
  Insulation for fitting 2 2 2 2 2 2 2 2 2 2 2
  Sealing pad 5 5 5 5 5 5 5 5 5 5 5
  Clamps 4 4 4 4 4 4 4 4 4 4 4
Power supply Name   VE VE VE VE VE VE VE VE VE VE VE
  Phase   1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50/60 50/60 50/60 50/60 50/60 50/60 50/60 50/60 50/60 50/60 50/60
  Voltage V 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220
Current - 50Hz Maximum fuse amps (MFA) A 16 16 16 16 16 16 16 16 16 16 16
Notes (1) - The sound power level is an absolute value indicating the power which a sound source generates. (1) - The sound power level is an absolute value indicating the power which a sound source generates. (1) - The sound power level is an absolute value indicating the power which a sound source generates. (1) - The sound power level is an absolute value indicating the power which a sound source generates. (1) - The sound power level is an absolute value indicating the power which a sound source generates. (1) - The sound power level is an absolute value indicating the power which a sound source generates. (1) - The sound power level is an absolute value indicating the power which a sound source generates. (1) - The sound power level is an absolute value indicating the power which a sound source generates. (1) - The sound power level is an absolute value indicating the power which a sound source generates. (1) - The sound power level is an absolute value indicating the power which a sound source generates. (1) - The sound power level is an absolute value indicating the power which a sound source generates.
  (2) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (2) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (2) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (2) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (2) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (2) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (2) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (2) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (2) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (2) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (2) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
  (3) - Select wire size based on the value of MCA (3) - Select wire size based on the value of MCA (3) - Select wire size based on the value of MCA (3) - Select wire size based on the value of MCA (3) - Select wire size based on the value of MCA (3) - Select wire size based on the value of MCA (3) - Select wire size based on the value of MCA (3) - Select wire size based on the value of MCA (3) - Select wire size based on the value of MCA (3) - Select wire size based on the value of MCA (3) - Select wire size based on the value of MCA
  (4) - Maximum allowable voltage range variation between phases is 2%. (4) - Maximum allowable voltage range variation between phases is 2%. (4) - Maximum allowable voltage range variation between phases is 2%. (4) - Maximum allowable voltage range variation between phases is 2%. (4) - Maximum allowable voltage range variation between phases is 2%. (4) - Maximum allowable voltage range variation between phases is 2%. (4) - Maximum allowable voltage range variation between phases is 2%. (4) - Maximum allowable voltage range variation between phases is 2%. (4) - Maximum allowable voltage range variation between phases is 2%. (4) - Maximum allowable voltage range variation between phases is 2%. (4) - Maximum allowable voltage range variation between phases is 2%.
  (5) - Use a circuit breaker instead of a fuse. (5) - Use a circuit breaker instead of a fuse. (5) - Use a circuit breaker instead of a fuse. (5) - Use a circuit breaker instead of a fuse. (5) - Use a circuit breaker instead of a fuse. (5) - Use a circuit breaker instead of a fuse. (5) - Use a circuit breaker instead of a fuse. (5) - Use a circuit breaker instead of a fuse. (5) - Use a circuit breaker instead of a fuse. (5) - Use a circuit breaker instead of a fuse. (5) - Use a circuit breaker instead of a fuse.
  (6) - MCA/MFA; MCA= 1,25 x FLA; MFA=< 4 x FLA; The next lower standard fuse rating is minimum 16 ampere. (6) - MCA/MFA; MCA= 1,25 x FLA; MFA=< 4 x FLA; The next lower standard fuse rating is minimum 16 ampere. (6) - MCA/MFA; MCA= 1,25 x FLA; MFA=< 4 x FLA; The next lower standard fuse rating is minimum 16 ampere. (6) - MCA/MFA; MCA= 1,25 x FLA; MFA=< 4 x FLA; The next lower standard fuse rating is minimum 16 ampere. (6) - MCA/MFA; MCA= 1,25 x FLA; MFA=< 4 x FLA; The next lower standard fuse rating is minimum 16 ampere. (6) - MCA/MFA; MCA= 1,25 x FLA; MFA=< 4 x FLA; The next lower standard fuse rating is minimum 16 ampere. (6) - MCA/MFA; MCA= 1,25 x FLA; MFA=< 4 x FLA; The next lower standard fuse rating is minimum 16 ampere. (6) - MCA/MFA; MCA= 1,25 x FLA; MFA=< 4 x FLA; The next lower standard fuse rating is minimum 16 ampere. (6) - MCA/MFA; MCA= 1,25 x FLA; MFA=< 4 x FLA; The next lower standard fuse rating is minimum 16 ampere. (6) - MCA/MFA; MCA= 1,25 x FLA; MFA=< 4 x FLA; The next lower standard fuse rating is minimum 16 ampere. (6) - MCA/MFA; MCA= 1,25 x FLA; MFA=< 4 x FLA; The next lower standard fuse rating is minimum 16 ampere.
  (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases