Specifications Table for FXSA-A

FXSA15A2VEB FXSA20A2VEB FXSA25A2VEB FXSA32A2VEB FXSA40A2VEB FXSA50A2VEB FXSA63A2VEB FXSA80A2VEB FXSA100A2VEB FXSA125A2VEB FXSA140A2VEB
Dimensions Unit Height mm 245 245 245 245 245 245 245 245 245 245 245
    Width mm 550 550 550 550 700 700 1,000 1,000 1,400 1,400 1,550
    Depth mm 800 800 800 800 800 800 800 800 800 800 800
Weight Unit kg 23.5 23.5 23.5 24.0 28.5 29.0 35.5 36.5 46.0 47.0 51.0
Casing Colour   Not painted (galvanised) Not painted (galvanised) Not painted (galvanised) Not painted (galvanised) Not painted (galvanised) Not painted (galvanised) Not painted (galvanised) Not painted (galvanised) Not painted (galvanised) Not painted (galvanised) Not painted (galvanised)
  Material   Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate
Fan External static pressure - 50Hz High Pa 150 150 150 150 150 150 150 150 150 150 150
Refrigerant Type   R-32 R-32 R-32 R-32 R-32 R-32 R-32 R-32 R-32 R-32 R-32
  GWP   675.0 675.0 675.0 675.0 675.0 675.0 675.0 675.0 675.0 675.0 675.0
Piping connections Liquid Type   Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection
    OD mm 6,35 6,35 6,35 6,35 6,35 6,35 6,35 6,35 9,52 9,52 9,52
  Gas Type   Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection
    OD mm 9.52 9.52 9.52 9.52 12.70 12.70 12.70 12.70 15.90 15.90 15.90
  Drain   VP20 (I.D. 20/O.D. 26), drain height 625 mm VP20 (I.D. 20/O.D. 26), drain height 625 mm VP20 (I.D. 20/O.D. 26), drain height 625 mm VP20 (I.D. 20/O.D. 26), drain height 625 mm VP20 (I.D. 20/O.D. 26), drain height 625 mm VP20 (I.D. 20/O.D. 26), drain height 625 mm VP20 (I.D. 20/O.D. 26), drain height 625 mm VP20 (I.D. 20/O.D. 26), drain height 625 mm VP20 (I.D. 20/O.D. 26), drain height 625 mm VP20 (I.D. 20/O.D. 26), drain height 625 mm VP20 (I.D. 20/O.D. 26), drain height 625 mm
Drain-up height mm 625 625 625 625 625 625 625 625 625 625 625
Standard Accessories Installation and operation manual 1 1 1 1 1 1 1 1 1 1 1
  Drain hose 1 1 1 1 1 1 1 1 1 1 1
  Metal clamp for drain hose 1 1 1 1 1 1 1 1 1 1 1
  Washer for hanger bracket 8 8 8 8 8 8 8 8 8 8 8
  Screws 40 40 40 40 40 40 40 40 40 40 40
  Insulation for fitting 2 2 2 2 2 2 2 2 2 2 2
  Sealing pad 5 5 5 5 5 5 5 5 5 5 5
  Clamps 4 4 4 4 4 4 4 4 4 4 4
Power supply Name   VE VE VE VE VE VE VE VE VE VE VE
  Phase   1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50/60 50/60 50/60 50/60 50/60 50/60 50/60 50/60 50/60 50/60 50/60
  Voltage V 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220
Current - 50Hz Maximum fuse amps (MFA) A 6 6 6 6 6 6 6 6 6 6 6
Notes (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m
  (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m
  (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat.
  (4) - External static pressure is changeable to set by the remote control (from standard to high, see installation manual) (4) - External static pressure is changeable to set by the remote control (from standard to high, see installation manual) (4) - External static pressure is changeable to set by the remote control (from standard to high, see installation manual) (4) - External static pressure is changeable to set by the remote control (from standard to high, see installation manual) (4) - External static pressure is changeable to set by the remote control (from standard to high, see installation manual) (4) - External static pressure is changeable to set by the remote control (from standard to high, see installation manual) (4) - External static pressure is changeable to set by the remote control (from standard to high, see installation manual) (4) - External static pressure is changeable to set by the remote control (from standard to high, see installation manual) (4) - External static pressure is changeable to set by the remote control (from standard to high, see installation manual) (4) - External static pressure is changeable to set by the remote control (from standard to high, see installation manual) (4) - External static pressure is changeable to set by the remote control (from standard to high, see installation manual)
  (5) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (5) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (5) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (5) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (5) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (5) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (5) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (5) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (5) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (5) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (5) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
  (6) - Maximum allowable voltage range variation between phases is 2%. (6) - Maximum allowable voltage range variation between phases is 2%. (6) - Maximum allowable voltage range variation between phases is 2%. (6) - Maximum allowable voltage range variation between phases is 2%. (6) - Maximum allowable voltage range variation between phases is 2%. (6) - Maximum allowable voltage range variation between phases is 2%. (6) - Maximum allowable voltage range variation between phases is 2%. (6) - Maximum allowable voltage range variation between phases is 2%. (6) - Maximum allowable voltage range variation between phases is 2%. (6) - Maximum allowable voltage range variation between phases is 2%. (6) - Maximum allowable voltage range variation between phases is 2%.
  (7) - MCA/MFA: MCA = 1.1 x FLA (7) - MCA/MFA: MCA = 1.1 x FLA (7) - MCA/MFA: MCA = 1.1 x FLA (7) - MCA/MFA: MCA = 1.1 x FLA (7) - MCA/MFA: MCA = 1.1 x FLA (7) - MCA/MFA: MCA = 1.1 x FLA (7) - MCA/MFA: MCA = 1.1 x FLA (7) - MCA/MFA: MCA = 1.1 x FLA (7) - MCA/MFA: MCA = 1.1 x FLA (7) - MCA/MFA: MCA = 1.1 x FLA (7) - MCA/MFA: MCA = 1.1 x FLA
  (8) - Instead of a fuse, use a circuit breaker (8) - Instead of a fuse, use a circuit breaker (8) - Instead of a fuse, use a circuit breaker (8) - Instead of a fuse, use a circuit breaker (8) - Instead of a fuse, use a circuit breaker (8) - Instead of a fuse, use a circuit breaker (8) - Instead of a fuse, use a circuit breaker (8) - Instead of a fuse, use a circuit breaker (8) - Instead of a fuse, use a circuit breaker (8) - Instead of a fuse, use a circuit breaker (8) - Instead of a fuse, use a circuit breaker
  (9) - Select wire size based on the value of MCA (9) - Select wire size based on the value of MCA (9) - Select wire size based on the value of MCA (9) - Select wire size based on the value of MCA (9) - Select wire size based on the value of MCA (9) - Select wire size based on the value of MCA (9) - Select wire size based on the value of MCA (9) - Select wire size based on the value of MCA (9) - Select wire size based on the value of MCA (9) - Select wire size based on the value of MCA (9) - Select wire size based on the value of MCA
  (10) - Contains fluorinated greenhouse gases (10) - Contains fluorinated greenhouse gases (10) - Contains fluorinated greenhouse gases (10) - Contains fluorinated greenhouse gases (10) - Contains fluorinated greenhouse gases (10) - Contains fluorinated greenhouse gases (10) - Contains fluorinated greenhouse gases (10) - Contains fluorinated greenhouse gases (10) - Contains fluorinated greenhouse gases (10) - Contains fluorinated greenhouse gases (10) - Contains fluorinated greenhouse gases