Specifications Table for FXNQ-A

FXNQ20A2VEB FXNQ25A2VEB FXNQ32A2VEB FXNQ40A2VEB FXNQ50A2VEB FXNQ63A2VEB
Cooling capacity Total capacity Nom. kW 2.20 2.80 3.60 4.50 5.60 7.10
Heating capacity Total capacity Nom. kW 2.50 3.20 4.00 5.00 6.30 8.00
Power input - 50Hz Cooling Nom. kW 0.071 0.071 0.071 0.078 0.099 0.110
  Heating Nom. kW 0.068 0.068 0.068 0.075 0.096 0.107
Dimensions Unit Height mm 620, 720 (1) 620, 720 (1) 620, 720 (1) 620, 720 (1) 620, 720 (1) 620, 720 (1)
    Width mm 790 790 790 990 990 1,190
    Depth mm 200 200 200 200 200 200
Weight Unit kg 23.5 23.5 23.5 27.5 27.5 32.0
Casing Colour   Unpainted Unpainted Unpainted Unpainted Unpainted Unpainted
  Material   Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate
Fan Air flow rate - 50Hz Cooling High m³/min 8.0 8.0 8.0 10.5 12.5 16.5
      Low m³/min 6.4 6.4 6.4 8.5 10.0 13.0
    Heating High m³/min 8.0 8.0 8.0 10.5 12.5 16.5
      Low m³/min 6.4 6.4 6.4 8.5 10.0 13.0
  External static pressure - 50Hz High Pa 41.0 41.0 42.0 52.0 59.0 55.0
    Nom. Pa 10 10 10 15 15 15
Sound pressure level Cooling High dBA 30.0 30.0 30.0 32.0 33.0 35.0
    Nom. dBA 28.5 28.5 28.5 30.0 31.0 33.0
    Low dBA 27.0 27.0 27.0 28.0 29.0 32.0
  Heating High dBA 30.0 30.0 30.0 32.0 33.0 35.0
    Nom. dBA 28.5 28.5 28.5 30.0 31.0 33.0
    Low dBA 27.0 27.0 27.0 28.0 29.0 32.0
Refrigerant Type   R-410A R-410A R-410A R-410A R-410A R-410A
  GWP   2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5
Sound power level Cooling High dBA 51 51 51 52 53 54
Piping connections Liquid Type   Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection
    OD mm 6.35 6.35 6.35 6.35 6.35 9.52
  Gas Type   Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection
    OD mm 12.7 12.7 12.7 12.7 12.7 15.9
  Drain   VP20 (I.D. 20/O.D. 26) VP20 (I.D. 20/O.D. 26) VP20 (I.D. 20/O.D. 26) VP20 (I.D. 20/O.D. 26) VP20 (I.D. 20/O.D. 26) VP20 (I.D. 20/O.D. 26)
Power supply Name   VE VE VE VE VE VE
  Phase   1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50/60 50/60 50/60 50/60 50/60 50/60
  Voltage V 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220
Current - 50Hz Maximum fuse amps (MFA) A 16 16 16 16 16 16
Notes (1) - Including installation legs (1) - Including installation legs (1) - Including installation legs (1) - Including installation legs (1) - Including installation legs (1) - Including installation legs
  (2) - The sound power level is an absolute value indicating the power which a sound source generates. (2) - The sound power level is an absolute value indicating the power which a sound source generates. (2) - The sound power level is an absolute value indicating the power which a sound source generates. (2) - The sound power level is an absolute value indicating the power which a sound source generates. (2) - The sound power level is an absolute value indicating the power which a sound source generates. (2) - The sound power level is an absolute value indicating the power which a sound source generates.
  (3) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (3) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (3) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (3) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (3) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (3) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
  (4) - Select wire size based on the value of MCA (4) - Select wire size based on the value of MCA (4) - Select wire size based on the value of MCA (4) - Select wire size based on the value of MCA (4) - Select wire size based on the value of MCA (4) - Select wire size based on the value of MCA
  (5) - Maximum allowable voltage range variation between phases is 2%. (5) - Maximum allowable voltage range variation between phases is 2%. (5) - Maximum allowable voltage range variation between phases is 2%. (5) - Maximum allowable voltage range variation between phases is 2%. (5) - Maximum allowable voltage range variation between phases is 2%. (5) - Maximum allowable voltage range variation between phases is 2%.
  (6) - Use a circuit breaker instead of a fuse. (6) - Use a circuit breaker instead of a fuse. (6) - Use a circuit breaker instead of a fuse. (6) - Use a circuit breaker instead of a fuse. (6) - Use a circuit breaker instead of a fuse. (6) - Use a circuit breaker instead of a fuse.
  (7) - MCA/MFA; MCA= 1,25 x FLA; MFA=< 4 x FLA; The next lower standard fuse rating is minimum 16 ampere. (7) - MCA/MFA; MCA= 1,25 x FLA; MFA=< 4 x FLA; The next lower standard fuse rating is minimum 16 ampere. (7) - MCA/MFA; MCA= 1,25 x FLA; MFA=< 4 x FLA; The next lower standard fuse rating is minimum 16 ampere. (7) - MCA/MFA; MCA= 1,25 x FLA; MFA=< 4 x FLA; The next lower standard fuse rating is minimum 16 ampere. (7) - MCA/MFA; MCA= 1,25 x FLA; MFA=< 4 x FLA; The next lower standard fuse rating is minimum 16 ampere. (7) - MCA/MFA; MCA= 1,25 x FLA; MFA=< 4 x FLA; The next lower standard fuse rating is minimum 16 ampere.
  (8) - Contains fluorinated greenhouse gases (8) - Contains fluorinated greenhouse gases (8) - Contains fluorinated greenhouse gases (8) - Contains fluorinated greenhouse gases (8) - Contains fluorinated greenhouse gases (8) - Contains fluorinated greenhouse gases
  (9) - Next lower standard fuse rating minimum 16A (9) - Next lower standard fuse rating minimum 16A (9) - Next lower standard fuse rating minimum 16A (9) - Next lower standard fuse rating minimum 16A (9) - Next lower standard fuse rating minimum 16A (9) - Next lower standard fuse rating minimum 16A