FXMQ20P7VEB FXMQ25P7VEB FXMQ32P7VEB FXMQ40P7VEB FXMQ50P7VEB FXMQ50P7VEB9 FXMQ63P7VEB FXMQ63P7VEB9 FXMQ80P7VEB FXMQ80P7VEB9 FXMQ100P7VEB FXMQ100P7VEB9 FXMQ125P7VEB FXMQ125P7VEB9
Cooling capacity Sensible capacity Nom. kW           4.6 (1)   5.5 (1)   7.0 (1)   8.5 (1)   10.5 (1)
  Latent capacity Nom. kW           1.0 (1)   1.6 (1)   2.0 (1)   2.7 (1)   3.5 (1)
  Nom. kW 2.2 (1) 2.8 (1) 3.6 (1) 4.5 (1) 5.6 (1) 5.6 (1) 7.1 (1) 7.1 (1) 9.0 (1) 9.0 (1) 11.2 (1) 11.2 (1) 14.0 (1) 14.0 (1)
Heating capacity Nom. kW 2.5 (2) 3.2 (2) 4.0 (2) 5.0 (2) 6.3 (2) 6.3 (2) 8.0 (2) 8.0 (2) 10.0 (2) 10.0 (2) 12.5 (2) 12.5 (2) 16.0 (2) 16.0 (2)
Power input - 50Hz Cooling Nom. kW 0.049 (1) 0.049 (1) 0.053 (1) 0.151 (1) 0.110 (1) 0.110 (1) 0.120 (1) 0.120 (1) 0.171 (1) 0.171 (1) 0.176 (1) 0.176 (1) 0.241 (1) 0.241 (1)
  Heating Nom. kW 0.037 (2) 0.037 (2) 0.041 (2) 0.139 (2) 0.098 (2) 0.098 (2) 0.108 (2) 0.108 (2) 0.159 (2) 0.159 (2) 0.164 (2) 0.164 (2) 0.229 (2) 0.229 (2)
Power input - 60Hz Cooling Nom. kW 0.049 (1) 0.049 (1) 0.053 (1) 0.151 (1) 0.110 (1) 0.110 (1) 0.120 (1) 0.120 (1) 0.171 (1) 0.171 (1) 0.176 (1) 0.176 (1) 0.241 (1) 0.241 (1)
  Heating Nom. kW 0.037 (2) 0.037 (2) 0.041 (2) 0.139 (2) 0.098 (2) 0.098 (2) 0.108 (2) 0.108 (2) 0.159 (2) 0.159 (2) 0.164 (2) 0.164 (2) 0.229 (2) 0.229 (2)
Dimensions Unit Height mm 300 300 300 300 300 300 300 300 300 300 300 300 300 300
    Width mm 550 550 550 700 1,000 1,000 1,000 1,000 1,000 1,000 1,400 1,400 1,400 1,400
    Depth mm 700 700 700 700 700 700 700 700 700 700 700 700 700 700
  Packed unit Height mm 355 355 355 355 355 355 355 355 355 355 355 355 355 355
    Width mm 770 770 770 920 1,220 1,220 1,220 1,220 1,220 1,220 1,620 1,620 1,620 1,620
    Depth mm 900 900 900 900 900 900 900 900 900 900 900 900 900 900
Weight Unit kg 23 23 23 26 35 35 35 35 35 35 46 46 46 46
  Packed unit kg 28 28 28 32 42 39 42 39 42 39 54 49 54 49
Casing Colour   Unpainted Unpainted Unpainted Unpainted Unpainted Unpainted Unpainted Unpainted Unpainted Unpainted Unpainted Unpainted Unpainted Unpainted
  Material   Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate
Required ceiling void >-=-mm mm 350 350 350 350 350 350 350 350 350 350 350 350 350 350
Heat exchanger Tube type   ø7 Hi-XSS ø7 Hi-XSS ø7 Hi-XSS ø7 Hi-XSS ø7 Hi-XSS ø7 Hi-XSS ø7 Hi-XSS ø7 Hi-XSS ø7 Hi-XSS ø7 Hi-XSS ø7 Hi-XSS ø7 Hi-XSS ø7 Hi-XSS ø7 Hi-XSS
  Fin Type   Symmetric waffle louvre Symmetric waffle louvre Symmetric waffle louvre Symmetric waffle louvre Symmetric waffle louvre Symmetric waffle louvre Symmetric waffle louvre Symmetric waffle louvre Symmetric waffle louvre Symmetric waffle louvre Symmetric waffle louvre Symmetric waffle louvre Symmetric waffle louvre Symmetric waffle louvre
Fan Type   Sirocco fan Sirocco fan Sirocco fan Sirocco fan Sirocco fan Sirocco fan Sirocco fan Sirocco fan Sirocco fan Sirocco fan Sirocco fan Sirocco fan Sirocco fan Sirocco fan
  Quantity   1 1 1 1 2 2 2 2 2 2 3 3 3 3
  Air flow rate - 50Hz Cooling High m³/min 9.0 9.0 9.5 16.0 18.0 18.0 19.5 19.5 25.0 25.0 32.0 32.0 39.0 39.0
      Medium m³/min 7.8 7.8 8.3 13.5 16.5 16.5 17.8 17.8 22.5 22.5 27.5 27.5 33.5 33.5
      Low m³/min 6.5 6.5 7.0 11.0 15.0 15.0 16.0 16.0 20.0 20.0 23.0 23.0 28.0 28.0
    Heating High m³/min 9.0 9.0 9.5 16.0 18.0 18.0 19.5 19.5 25.0 25.0 32.0 32.0 39.0 39.0
      Medium m³/min 7.8 7.8 8.3 13.5 16.5 16.5 17.8 17.8 22.5 22.5 27.5 27.5 33.5 33.5
      Low m³/min 6.5 6.5 7.0 11.0 15.0 15.0 16.0 16.0 20.0 20.0 23.0 23.0 28.0 28.0
  Air flow rate - 60Hz Cooling High cfm 9.0 9.0 9.5 16.0 18.0 18.0 19.5 19.5 25.0 25.0 32.0 32.0 39.0 39.0
      Medium cfm 7.8 7.8 8.3 13.5 16.5 16.5 17.8 17.8 22.5 22.5 27.5 27.5 33.5 33.5
      Low cfm 6.5 6.5 7.0 11.0 15.0 15.0 16.0 16.0 20.0 20.0 23.0 23.0 28.0 28.0
    Heating High cfm 9.0 9.0 9.5 16.0 18.0 18.0 19.5 19.5 25.0 25.0 32.0 32.0 39.0 39.0
      Medium cfm 7.8 7.8 8.3 13.5 16.5 16.5 17.8 17.8 22.5 22.5 27.5 27.5 33.5 33.5
      Low cfm 6.5 6.5 7.0 11.0 15.0 15.0 16.0 16.0 20.0 20.0 23.0 23.0 28.0 28.0
  External static pressure - 50Hz High Pa 100 100 100 160 200 200 200 200 200 200 200 200 200 200
    Nom. Pa 50 50 50 100 100 100 100 100 100 100 100 100 100 100
  External static pressure - 60Hz High Pa 100 100 100 160 200 200 200 200 200 200 200 200 200 200
    Nom. Pa 50 50 50 100 100 100 100 100 100 100 100 100 100 100
Sound pressure level Cooling Medium dBA 31 (0.000) 31 (0.000) 32 (0.000) 37 (0.000) 39 (0.000)   40 (0.000)   41 (0.000)   41 (0.000)   42 (0.000)  
  Heating Medium dBA 31 31 32 37 39   40   41   41   42  
    High dBA 33 33 34 39 41 41.0 42 42.0 43 43.0 43 43.0 44 44.0
    Nom. dBA           39.0   40.0   41.0   41.0   42.0
    Low dBA 29 29 30 35 37 37.0 38 38.0 39 39.0 39 39.0 40 40.0
  Heating High dBA 33 33 34 39 41 41.0 42 42.0 43 43.0 43 43.0 44 44.0
    Nom. dBA           39.0   40.0   41.0   41.0   42.0
    Low dBA 29 29 30 35 37 37.0 38 38.0 39 39.0 39 39.0 40 40.0
Fan motor Quantity   1 1 1 1 1 1 1 1 1 1 1 1 1 1
  Model   Brushless DC motor Brushless DC motor Brushless DC motor Brushless DC motor Brushless DC motor Brushless DC motor Brushless DC motor Brushless DC motor Brushless DC motor Brushless DC motor Brushless DC motor Brushless DC motor Brushless DC motor Brushless DC motor
  Speed Steps   7 7 7 13 14 14 14 14 14 14 14 14 14 14
  Output Max W 90 90 90 140 350 350 350 350 350 350 350 350 350 350
  Drive   Direct drive Direct drive Direct drive Direct drive Direct drive Direct drive Direct drive Direct drive Direct drive Direct drive Direct drive Direct drive Direct drive Direct drive
Refrigerant Type   R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A
  Control   Electronic expansion valve Electronic expansion valve Electronic expansion valve Electronic expansion valve Electronic expansion valve Electronic expansion valve Electronic expansion valve Electronic expansion valve Electronic expansion valve Electronic expansion valve Electronic expansion valve Electronic expansion valve Electronic expansion valve Electronic expansion valve
Sound power level Cooling High dBA 56 56 57 65 61 61.0 64 64.0 67 67.0 65 65.0 70 70.0
Piping connections Liquid Type   Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection
    OD mm 6,35 6,35 6,35 6,35 6,35 6,35 9,52 9,52 9,52 9,52 9,52 9,52 9,52 9,52
  Gas Type   Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection
    OD mm 12.7 12.7 12.7 12.7 12.7 12.7 15.9 15.9 15.9 15.9 15.9 15.9 15.9 15.9
  Drain   VP25 (I.D. 25/O.D. 32) VP25 (I.D. 25/O.D. 32) VP25 (I.D. 25/O.D. 32) VP25 (I.D. 25/O.D. 32) VP25 (I.D. 25/O.D. 32) VP25 (I.D. 25/O.D. 32) VP25 (I.D. 25/O.D. 32) VP25 (I.D. 25/O.D. 32) VP25 (I.D. 25/O.D. 32) VP25 (I.D. 25/O.D. 32) VP25 (I.D. 25/O.D. 32) VP25 (I.D. 25/O.D. 32) VP25 (I.D. 25/O.D. 32) VP25 (I.D. 25/O.D. 32)
  Heat insulation   Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes
Decoration panel Model   BYBS32DJW1 BYBS32DJW1 BYBS32DJW1 BYBS45DJW1 BYBS71DJW1 BYBS71DJW1 BYBS71DJW1 BYBS71DJW1 BYBS71DJW1 BYBS71DJW1 BYBS125DJW1 BYBS125DJW1 BYBS125DJW1 BYBS125DJW1
  Colour   White (10Y9/0.5) White (10Y9/0.5) White (10Y9/0.5) White (10Y9/0.5) White (10Y9/0.5) White (10Y9/0.5) White (10Y9/0.5) White (10Y9/0.5) White (10Y9/0.5) White (10Y9/0.5) White (10Y9/0.5) White (10Y9/0.5) White (10Y9/0.5) White (10Y9/0.5)
  Dimensions Height mm 55 55 55 55 55 55 55 55 55 55 55 55 55 55
    Width mm 650 650 650 800 1,100 1,100 1,100 1,100 1,100 1,100 1,500 1,500 1,500 1,500
    Depth mm 500 500 500 500 500 500 500 500 500 500 500 500 500 500
  Weight kg 3.0 3.0 3.0 3.5 4.5 4.5 4.5 4.5 4.5 4.5 6.5 6.5 6.5 6.5
Drain-up height mm 625 625 625 625 625 625 625 625 625 625 625 625 625 625
Air filter Type   Resin net Resin net Resin net Resin net Resin net Resin net Resin net Resin net Resin net Resin net Resin net Resin net Resin net Resin net
Safety devices Item 01   PC board fuse PC board fuse PC board fuse PC board fuse PC board fuse PC board fuse PC board fuse PC board fuse PC board fuse PC board fuse PC board fuse PC board fuse PC board fuse PC board fuse
    02   PC board fuse (fan driver) PC board fuse (fan driver) PC board fuse (fan driver) PC board fuse (fan driver) PC board fuse (fan driver) PC board fuse (fan driver) PC board fuse (fan driver) PC board fuse (fan driver) PC board fuse (fan driver) PC board fuse (fan driver) PC board fuse (fan driver) PC board fuse (fan driver) PC board fuse (fan driver) PC board fuse (fan driver)
    03   Drain pump fuse Drain pump fuse Drain pump fuse Drain pump fuse Drain pump fuse Drain pump fuse Drain pump fuse Drain pump fuse Drain pump fuse Drain pump fuse Drain pump fuse Drain pump fuse Drain pump fuse Drain pump fuse
Control systems Infrared remote control   BRC4C65 BRC4C65 BRC4C65 BRC4C65 BRC4C65   BRC4C65   BRC4C65   BRC4C65   BRC4C65  
  Wired remote control   BRC1E53A, BRC1E53B, BRC1E53C, BRC1D52 BRC1E53A, BRC1E53B, BRC1E53C, BRC1D52 BRC1E53A, BRC1E53B, BRC1E53C, BRC1D52 BRC1E53A, BRC1E53B, BRC1E53C, BRC1D52 BRC1E53A, BRC1E53B, BRC1E53C, BRC1D52   BRC1E53A, BRC1E53B, BRC1E53C, BRC1D52   BRC1E53A, BRC1E53B, BRC1E53C, BRC1D52   BRC1E53A, BRC1E53B, BRC1E53C, BRC1D52   BRC1E53A, BRC1E53B, BRC1E53C, BRC1D52  
  Simplified wired remote control for hotel applications   BRC2E52C (heat recovery type), BRC3E52C (heat pump type) BRC2E52C (heat recovery type), BRC3E52C (heat pump type) BRC2E52C (heat recovery type), BRC3E52C (heat pump type) BRC2E52C (heat recovery type), BRC3E52C (heat pump type) BRC2E52C (heat recovery type), BRC3E52C (heat pump type)   BRC2E52C (heat recovery type), BRC3E52C (heat pump type)   BRC2E52C (heat recovery type), BRC3E52C (heat pump type)   BRC2E52C (heat recovery type), BRC3E52C (heat pump type)   BRC2E52C (heat recovery type), BRC3E52C (heat pump type)  
Power supply Name   VE VE VE VE VE VE VE VE VE VE VE VE VE VE
  Phase   1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50/60 50/60 50/60 50/60 50/60 50/60 50/60 50/60 50/60 50/60 50/60 50/60 50/60 50/60
  Voltage V 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 +/-10% 220-240/220 220-240/220 +/-10% 220-240/220 220-240/220 +/-10% 220-240/220 220-240/220 +/-10% 220-240/220 220-240/220 +/-10%
Current - 50Hz Minimum circuit amps (MCA) A 0.6 0.6 0.6 1.6 1.4 1.4 1.4 1.4 1.7 1.7 2.3 2.3 2.9 2.9
  Maximum fuse amps (MFA) A 16 16 16 16 16 16 16 16 16 16 16 16 16 16
Current - 60Hz Minimum circuit amps (MCA) A 0.6 (0.000) 0.6 (0.000) 0.6 (0.000) 1.6 (0.000) 1.4 (0.000) 1.4 (0.000) 1.4 (0.000) 1.4 (0.000) 1.7 (0.000) 1.7 (0.000) 2.3 (0.000) 2.3 (0.000) 2.9 (0.000) 2.9 (0.000)
  Maximum fuse amps (MFA) A 16 (0.000) 16 (0.000) 16 (0.000) 16 (0.000) 16 (0.000) 16 (0.000) 16 (0.000) 16 (0.000) 16 (0.000) 16 (0.000) 16 (0.000) 16 (0.000) 16 (0.000) 16 (0.000)
Notes Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m
  Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m
  Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat.   Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat.   Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat.   Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat.   Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat.  
  The sound pressure values are mentioned for a unit installed with rear suction. The sound pressure values are mentioned for a unit installed with rear suction. The sound pressure values are mentioned for a unit installed with rear suction. The sound pressure values are mentioned for a unit installed with rear suction. The sound pressure values are mentioned for a unit installed with rear suction.   The sound pressure values are mentioned for a unit installed with rear suction.   The sound pressure values are mentioned for a unit installed with rear suction.   The sound pressure values are mentioned for a unit installed with rear suction.   The sound pressure values are mentioned for a unit installed with rear suction.  
  Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.   Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.   Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.   Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.   Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.  
  Maximum allowable voltage range variation between phases is 2%. Maximum allowable voltage range variation between phases is 2%. Maximum allowable voltage range variation between phases is 2%. Maximum allowable voltage range variation between phases is 2%. Maximum allowable voltage range variation between phases is 2%.   Maximum allowable voltage range variation between phases is 2%.   Maximum allowable voltage range variation between phases is 2%.   Maximum allowable voltage range variation between phases is 2%.   Maximum allowable voltage range variation between phases is 2%.  
  Select wire size based on the value of MCA Select wire size based on the value of MCA Select wire size based on the value of MCA Select wire size based on the value of MCA Select wire size based on the value of MCA   Select wire size based on the value of MCA   Select wire size based on the value of MCA   Select wire size based on the value of MCA   Select wire size based on the value of MCA  
  Use a circuit breaker instead of a fuse. Use a circuit breaker instead of a fuse. Use a circuit breaker instead of a fuse. Use a circuit breaker instead of a fuse. Use a circuit breaker instead of a fuse.   Use a circuit breaker instead of a fuse.   Use a circuit breaker instead of a fuse.   Use a circuit breaker instead of a fuse.   Use a circuit breaker instead of a fuse.