Specifications Table for FXMQ-P

FXMQ20PVE FXMQ25PVE FXMQ32PVE FXMQ40PVE FXMQ50PVE FXMQ63PVE FXMQ80PVE FXMQ100PVE FXMQ125PVE FXMQ140PVE
Cooling capacity Total capacity Nom. kW 2.2 (1) 2.8 (1) 3.6 (1) 4.5 (1) 5.6 (1) 7.1 (1) 9.0 (1) 11.2 (1) 14.0 (1) 16.0 (1)
Heating capacity Total capacity Nom. kW 2.5 (2.000) 3.2 (2.000) 4.0 (2.000) 5.0 (2.000) 6.3 (2.000) 8.0 (2.000) 10.0 (2.000) 12.5 (2.000) 16.0 (2.000) 18.0 (2)
Power input - 50Hz Cooling Nom. kW 0.081 0.081 0.085 0.194 0.215 0.230 0.298 0.376 0.461 0.461
  Heating Nom. kW 0.069 0.069 0.073 0.182 0.203 0.218 0.286 0.364 0.449 0.449
Power input - 60Hz Cooling Nom. kW 0.080 0.080 0.084 0.193 0.214 0.229 0.297 0.375 0.460 0.460
  Heating Nom. kW 0.069 0.069 0.073 0.182 0.203 0.218 0.286 0.364 0.449 0.449
Dimensions Unit Height mm 300 300 300 300 300 300 300 300 300 300
    Width mm 550 550 550 700 1,000 1,000 1,000 1,400 1,400 1,400
    Depth mm 700 700 700 700 700 700 700 700 700 700
Weight Unit kg 25 25 25 28 36 36 36 46 46 47
Casing Material   Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate
Heat exchanger Rows Quantity   3 3 3 3 3 3 3 3 3 3
  Fin pitch mm 1.75 1.75 1.75 1.75 1.75 1.75 1.75 1.75 1.75 1.5
  Face area 0.098 0.098 0.098 0.148 0.249 0.249 0.249 0.383 0.383 0.383
  Stages Quantity   16 16 16 16 16 16 16 16 16 16
  Type   Cross fin coil Cross fin coil Cross fin coil Cross fin coil Cross fin coil Cross fin coil Cross fin coil Cross fin coil Cross fin coil Cross fin coil
Fan Type   Sirocco fan Sirocco fan Sirocco fan Sirocco fan Sirocco fan Sirocco fan Sirocco fan Sirocco fan Sirocco fan Sirocco fan
  Air flow rate - 50Hz Cooling High m³/min 7.5 7.5 8 13 16.5 17.5 22.5 27 33 39
      Low m³/min 6.5 6.5 7 11 15 16 20 23 28 32
  External static pressure - 50Hz High Pa 100 100 100 160 200 200 200 200 200 140
    Nom. Pa 50 50 50 100 100 100 100 100 100 100
    Low Pa 30 (0.000) 30 (0.000) 30 (0.000) 30 (0.000) 50 (0.000) 50 (0.000) 50 (0.000) 50 (0.000) 50 (0.000) 50
  External static pressure - 60Hz High Pa 100 100 100 160 200 200 200 200 200 140
    Nom. Pa 50 50 50 100 100 100 100 100 100 100
    Low Pa 30 30 30 30 50 50 50 50 50 50
  Air flow rate - 50Hz Cooling Super high m³/min 9 9 9.5 16 18 19.5 25 32 39 46
  Air flow rate - 60Hz Cooling High m³/min 7.5 7.5 8 13 16.5 17.5 22.5 27 33 39
      Low m³/min 6.5 6.5 7 11 15 16 20 23 28 32
      Super high m³/min 9 9 9.5 16 18 19.5 25 32 39 46
Sound pressure level Cooling High dBA 31 31 32 37 39 40 41 41 42 45
    Low dBA 29 29 30 35 37 38 39 39 40 43
    Super high dBA 33 33 34 39 41 42 43 43 44 46
Fan motor Drive   Direct drive Direct drive Direct drive Direct drive Direct drive Direct drive Direct drive Direct drive Direct drive Direct drive
  Output High W 90 90 90 140 350 350 350 350 350 350
Refrigerant Control   Electronic expansion valve Electronic expansion valve Electronic expansion valve Electronic expansion valve Electronic expansion valve Electronic expansion valve Electronic expansion valve Electronic expansion valve Electronic expansion valve Electronic expansion valve
Piping connections Liquid Type   Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection
    OD mm 6.35 6.35 6.35 6.35 6.35 9.52 9.52 9.52 9.52 9.5
  Gas Type   Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection
    OD mm 12.7 12.7 12.7 12.7 12.7 15.9 15.9 15.9 15.9 15.9
  Drain   VP25 (O.D. 32 / I.D. 25) VP25 (O.D. 32 / I.D. 25) VP25 (O.D. 32 / I.D. 25) VP25 (O.D. 32 / I.D. 25) VP25 (O.D. 32 / I.D. 25) VP25 (O.D. 32 / I.D. 25) VP25 (O.D. 32 / I.D. 25) VP25 (O.D. 32 / I.D. 25) VP25 (O.D. 32 / I.D. 25) VP25 (O.D. 32 / I.D. 25)
Safety devices Item 01   Fuse Fuse Fuse Fuse Fuse Fuse Fuse Fuse Fuse Fuse
    02   Fan driver overload protector Fan driver overload protector Fan driver overload protector Fan driver overload protector Fan driver overload protector Fan driver overload protector Fan driver overload protector Fan driver overload protector Fan driver overload protector Fan driver overload protector
System Connectable outdoor unit system                   R410A VRV Series
Temperature control Microprocessor thermostat for cooling and heating Microprocessor thermostat for cooling and heating Microprocessor thermostat for cooling and heating Microprocessor thermostat for cooling and heating Microprocessor thermostat for cooling and heating Microprocessor thermostat for cooling and heating Microprocessor thermostat for cooling and heating Microprocessor thermostat for cooling and heating Microprocessor thermostat for cooling and heating Microprocessor thermostat for cooling and heating
Power supply Name   VE VE VE VE VE VE VE VE VE VE
  Phase   1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50/60 50/60 50/60 50/60 50/60 50/60 50/60 50/60 50/60 50/60
  Voltage V 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220
Current - 50Hz Minimum circuit amps (MCA) A 0.6 0.6 0.6 1.4 1.6 1.8 2.3 2.9 3.4 3.4
  Maximum fuse amps (MFA) A 16 16 16 16 16 16 16 16 16 16
  Full load amps (FLA) Total A 0.5 0.5 0.5 1.1 1.3 1.4 1.8 2.3 2.7 2.7
Current - 60Hz Minimum circuit amps (MCA) A 0.6 0.6 0.6 1.4 1.6 1.8 2.3 2.9 3.4 3.4 (0.000)
  Maximum fuse amps (MFA) A 16.0 16.0 16.0 16.0 16.0 16.0 16.0 16.0 16.0 16.0 (0.000)
  Full load amps (FLA) Total A 0.5 0.5 0.5 1.1 1.3 1.4 1.8 2.3 2.7 2.7 (0.000)
Voltage range Max. % 10 10 10 10 10 10 10 10 10 10
  Min. % -10 -10 -10 -10 -10 -10 -10 -10 -10 -10
Notes Cooling: return air temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; standard external static pressure; equivalent refrigerant piping: 7.5m (horizontal) Cooling: return air temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; standard external static pressure; equivalent refrigerant piping: 7.5m (horizontal) Cooling: return air temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; standard external static pressure; equivalent refrigerant piping: 7.5m (horizontal) Cooling: return air temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; standard external static pressure; equivalent refrigerant piping: 7.5m (horizontal) Cooling: return air temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; standard external static pressure; equivalent refrigerant piping: 7.5m (horizontal) Cooling: return air temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; standard external static pressure; equivalent refrigerant piping: 7.5m (horizontal) Cooling: return air temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; standard external static pressure; equivalent refrigerant piping: 7.5m (horizontal) Cooling: return air temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; standard external static pressure; equivalent refrigerant piping: 7.5m (horizontal) Cooling: return air temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; standard external static pressure; equivalent refrigerant piping: 7.5m (horizontal) (1) - Cooling: return air temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; standard external static pressure; equivalent refrigerant piping: 7.5m (horizontal)
  Heating: return air temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; standard external static pressure; equivalent refrigerant piping: 7.5m (horizontal) Heating: return air temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; standard external static pressure; equivalent refrigerant piping: 7.5m (horizontal) Heating: return air temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; standard external static pressure; equivalent refrigerant piping: 7.5m (horizontal) Heating: return air temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; standard external static pressure; equivalent refrigerant piping: 7.5m (horizontal) Heating: return air temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; standard external static pressure; equivalent refrigerant piping: 7.5m (horizontal) Heating: return air temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; standard external static pressure; equivalent refrigerant piping: 7.5m (horizontal) Heating: return air temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; standard external static pressure; equivalent refrigerant piping: 7.5m (horizontal) Heating: return air temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; standard external static pressure; equivalent refrigerant piping: 7.5m (horizontal) Heating: return air temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; standard external static pressure; equivalent refrigerant piping: 7.5m (horizontal) (2) - Heating: return air temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; standard external static pressure; equivalent refrigerant piping: 7.5m (horizontal)
  Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat.
  External static pressure is changeable in 7 stages (20, 25, 32 class); 13 stages (40 class); 14 stages (50, 63, 80, 100, 125 class); 10 stages (140 class) within the range of the remote control. External static pressure is changeable in 7 stages (20, 25, 32 class); 13 stages (40 class); 14 stages (50, 63, 80, 100, 125 class); 10 stages (140 class) within the range of the remote control. External static pressure is changeable in 7 stages (20, 25, 32 class); 13 stages (40 class); 14 stages (50, 63, 80, 100, 125 class); 10 stages (140 class) within the range of the remote control. External static pressure is changeable in 7 stages (20, 25, 32 class); 13 stages (40 class); 14 stages (50, 63, 80, 100, 125 class); 10 stages (140 class) within the range of the remote control. External static pressure is changeable in 7 stages (20, 25, 32 class); 13 stages (40 class); 14 stages (50, 63, 80, 100, 125 class); 10 stages (140 class) within the range of the remote control. External static pressure is changeable in 7 stages (20, 25, 32 class); 13 stages (40 class); 14 stages (50, 63, 80, 100, 125 class); 10 stages (140 class) within the range of the remote control. External static pressure is changeable in 7 stages (20, 25, 32 class); 13 stages (40 class); 14 stages (50, 63, 80, 100, 125 class); 10 stages (140 class) within the range of the remote control. External static pressure is changeable in 7 stages (20, 25, 32 class); 13 stages (40 class); 14 stages (50, 63, 80, 100, 125 class); 10 stages (140 class) within the range of the remote control. External static pressure is changeable in 7 stages (20, 25, 32 class); 13 stages (40 class); 14 stages (50, 63, 80, 100, 125 class); 10 stages (140 class) within the range of the remote control. (4) - External static pressure is changeable in 7 stages (20, 25, 32 class); 13 stages (40 class); 14 stages (50, 63, 80, 100, 125 class); 10 stages (140 class) within the range of the remote control.
  The air filter is not a standard accessory, but please mount it in the duct system of the suction side. Select its colorimetric method (gravity method) 50% or more. The air filter is not a standard accessory, but please mount it in the duct system of the suction side. Select its colorimetric method (gravity method) 50% or more. The air filter is not a standard accessory, but please mount it in the duct system of the suction side. Select its colorimetric method (gravity method) 50% or more. The air filter is not a standard accessory, but please mount it in the duct system of the suction side. Select its colorimetric method (gravity method) 50% or more. The air filter is not a standard accessory, but please mount it in the duct system of the suction side. Select its colorimetric method (gravity method) 50% or more. The air filter is not a standard accessory, but please mount it in the duct system of the suction side. Select its colorimetric method (gravity method) 50% or more. The air filter is not a standard accessory, but please mount it in the duct system of the suction side. Select its colorimetric method (gravity method) 50% or more. The air filter is not a standard accessory, but please mount it in the duct system of the suction side. Select its colorimetric method (gravity method) 50% or more. The air filter is not a standard accessory, but please mount it in the duct system of the suction side. Select its colorimetric method (gravity method) 50% or more. (5) - Air filter is not standard accessory, but please mount it in the duct system of the suction side. Select its dust collection efficiency (gravity method) 50% and more.
  Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (6) - Operation sound differs with operation and ambient conditions
  Maximum allowable voltage range variation between phases is 2%. Maximum allowable voltage range variation between phases is 2%. Maximum allowable voltage range variation between phases is 2%. Maximum allowable voltage range variation between phases is 2%. Maximum allowable voltage range variation between phases is 2%. Maximum allowable voltage range variation between phases is 2%. Maximum allowable voltage range variation between phases is 2%. Maximum allowable voltage range variation between phases is 2%. Maximum allowable voltage range variation between phases is 2%. (7) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
  MCA/MFA: MCA = 1.25 x FLA MCA/MFA: MCA = 1.25 x FLA MCA/MFA: MCA = 1.25 x FLA MCA/MFA: MCA = 1.25 x FLA MCA/MFA: MCA = 1.25 x FLA MCA/MFA: MCA = 1.25 x FLA MCA/MFA: MCA = 1.25 x FLA MCA/MFA: MCA = 1.25 x FLA MCA/MFA: MCA = 1.25 x FLA (8) - Maximum allowable voltage range variation between phases is 2%.
  MFA ≤ 4 x FLA MFA ≤ 4 x FLA MFA ≤ 4 x FLA MFA ≤ 4 x FLA MFA ≤ 4 x FLA MFA ≤ 4 x FLA MFA ≤ 4 x FLA MFA ≤ 4 x FLA MFA ≤ 4 x FLA (9) - MCA/MFA: MCA = 1.25 x FLA
  Next lower standard fuse rating minimum 16A Next lower standard fuse rating minimum 16A Next lower standard fuse rating minimum 16A Next lower standard fuse rating minimum 16A Next lower standard fuse rating minimum 16A Next lower standard fuse rating minimum 16A Next lower standard fuse rating minimum 16A Next lower standard fuse rating minimum 16A Next lower standard fuse rating minimum 16A (10) - MFA ≤ 4 x FLA
  Select wire size based on the value of MCA Select wire size based on the value of MCA Select wire size based on the value of MCA Select wire size based on the value of MCA Select wire size based on the value of MCA Select wire size based on the value of MCA Select wire size based on the value of MCA Select wire size based on the value of MCA Select wire size based on the value of MCA (11) - Next lower standard fuse rating minimum 16A
  Instead of a fuse, use a circuit breaker Instead of a fuse, use a circuit breaker Instead of a fuse, use a circuit breaker Instead of a fuse, use a circuit breaker Instead of a fuse, use a circuit breaker Instead of a fuse, use a circuit breaker Instead of a fuse, use a circuit breaker Instead of a fuse, use a circuit breaker Instead of a fuse, use a circuit breaker (12) - Select wire size based on the value of MCA
                    (13) - Instead of a fuse, use a circuit breaker
                    (14) - The above is the value when air flow rate is maximum at maximum external static pressure position.