FXMQ-P

Product Features

  • Reduced energy consumption thanks to specially developed DC fan motor
  • High external static pressure up to 200Pa facilitates extensive duct and grille network
  • Possibility to change ESP via wired remote control allows optimisation of the supply air volume
  • Discretely concealed in the ceiling: only the suction and discharge grilles are visible
  • Automatic air flow adjustment function measures the air volume and static pressure and adjusts it towards the nominal air flow, whatever the length of duct, making installation easier and guaranteeing comfort. Moreover, the ESP can be changed via the wir
  • Improved comfort thanks to 3-step air flow control
  • The use of an integrated inverter control ensures maximum comfort and efficiency.
  • Standard built-in drain pump increases flexibility and installation speed
  • Allows multi tenant applications (option PCB required)

Benefits

  • Energy efficiency

    Energy efficiency

    Energy efficient units: full range A class energy labels.
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
    Fan speed steps (3 steps)

    Allows to select up to the given number of fan speed.

  • Dry programme

    Dry programme

    Allows humidity levels to be reduced without variations in room temperature.

  • Air filter

    Air filter

    Removes airborne dust particles to ensure a steady supply of clean air.
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
  • Multi tenant

    Multi tenant

    The indoor unit's main power supply can be turned off when leaving the hotel or office building.

  • Drain pump kit

    Drain pump kit (standard)

    Facilitates condensation draining from the indoor unit.