FXMQ200MBVE FXMQ250MBVE
Cooling capacity Sensible capacity Nom. kW 16.8 20.9
  Latent capacity Nom. kW 5.6 7.1
  Total capacity Nom. kW 22.4 (1) 28.0 (1)
Heating capacity Total capacity Nom. kW 25.0 (2) 31.5 (2)
Power input - 50Hz Cooling Nom. kW 0.895 1.185
  Heating Nom. kW 0.895 1.185
Dimensions Unit Height mm 470 470
    Width mm 1,380 1,380
    Depth mm 1,100 1,100
Weight Unit kg 132 132
Casing Material   Galvanised steel plate Galvanised steel plate
Heat exchanger Rows Quantity   3 3
  Fin pitch mm 2.0 2.0
  Face area 0.68 0.68
  Stages Quantity   26 26
Fan Type   Sirocco fan Sirocco fan
  Air flow rate - 50Hz Cooling High m³/min 58 72
      Medium m³/min 54.0 67.0
      Low m³/min 50 62
  External static pressure - 50Hz High Pa 270 270
    Nom. Pa 160 170
Sound pressure level Cooling High dBA 48 48
    Low dBA 45 45
Fan motor Model   2D1 3/4 G2 CM1 2D1 3/4 G2 CM1
  Drive   Direct drive Direct drive
  Output High W 1,100 1,100
Refrigerant Type   R-410A R-410A
  GWP   2,087.5 2,087.5
  Control   Electronic expansion valve Electronic expansion valve
Sound power level Cooling High dBA 76 76
    Nom. dBA 75 75
    Low dBA 73 73
Piping connections Liquid Type   Flare connection Flare connection
    OD mm 9.52 9.52
  Gas Type   Braze connection Braze connection
    OD mm 19.1 22.2
  Drain   PS1B PS1B
  Heat insulation   Glass fiber Glass fiber
  Sound absorbing insulation   Glass fiber Glass fiber
Safety devices Item 01   Fuse Fuse
    02   Fan driver overload protector Fan driver overload protector
Control systems Infrared remote control   BRC4C65 BRC4C65
  Wired remote control   BRC1H519W/S/K, BRC1E53A, BRC1E53B, BRC1E53C, BRC1D52 BRC1H519W/S/K, BRC1E53A, BRC1E53B, BRC1E53C, BRC1D52
Temperature control Microprocessor thermostat for cooling and heating Microprocessor thermostat for cooling and heating
Power supply Name   VE VE
  Phase   1~ 1~
  Frequency Hz 50 50
  Voltage V 220-240 220-240
Current - 50Hz Minimum circuit amps (MCA) A 10.3 10.3
  Maximum fuse amps (MFA) A 16 16
  Full load amps (FLA) Total A 4.3 5.6
Voltage range Max. % 10 10
  Min. % -10 -10
Notes (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal) (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal)
  (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m (horizontal) (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m (horizontal)
  (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat.
  (4) - The external static pressure is changeable: change the connectors inside the electrical box, this pressure means: High static pressure - Standard (4) - The external static pressure is changeable: change the connectors inside the electrical box, this pressure means: High static pressure - Standard
  (5) - The air filter is not a standard accessory, but please mount it in the duct system of the suction side. Select its colorimetric method (gravity method) 50% or more. (5) - The air filter is not a standard accessory, but please mount it in the duct system of the suction side. Select its colorimetric method (gravity method) 50% or more.
  (6) - Sound pressure levels are measured at 220V. (6) - Sound pressure levels are measured at 220V.
  (7) - Sound values are measured in an anechoic room. (7) - Sound values are measured in an anechoic room.
  (8) - Operation sound differs with operation and ambient conditions (8) - Operation sound differs with operation and ambient conditions
  (9) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (9) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
  (10) - Maximum allowable voltage range variation between phases is 2%. (10) - Maximum allowable voltage range variation between phases is 2%.
  (11) - MCA/MFA: MCA = 1.25 x FLA (11) - MCA/MFA: MCA = 1.25 x FLA
  (12) - MFA ≤ 4 x FLA (12) - MFA ≤ 4 x FLA
  (13) - Next lower standard fuse rating minimum 15A (13) - Next lower standard fuse rating minimum 15A
  (14) - Select wire size based on the value of MCA (14) - Select wire size based on the value of MCA
  (15) - Instead of a fuse, use a circuit breaker (15) - Instead of a fuse, use a circuit breaker
  (16) - Contains fluorinated greenhouse gases (16) - Contains fluorinated greenhouse gases