Specifications Table for FXLQ-P

FXLQ20PVEB FXLQ20P5VEB FXLQ25PVEB FXLQ25P5VEB FXLQ32PVEB FXLQ32P5VEB FXLQ40PVEB FXLQ40P2VEB FXLQ40P5VEB FXLQ50PVEB FXLQ50P5VEB FXLQ63PVEB FXLQ63P5VEB FXLQ20P2VEB (Archived) FXLQ25P2VEB (Archived) FXLQ32P2VEB (Archived) FXLQ50P2VEB (Archived) FXLQ63P2VEB (Archived)
Sound pressure level Cooling Low dBA 32   32   32   33     34   35            
    High dBA 35   35   35   38     39   40            
Refrigerant Type Electronic expansion valve   Electronic expansion valve   Electronic expansion valve   Electronic expansion valve     Electronic expansion valve   Electronic expansion valve            
Fan motor Output High W 15   15   25   25     35   35            
  Drive Direct drive   Direct drive   Direct drive   Direct drive     Direct drive   Direct drive            
Power input - 50Hz Cooling Nom. kW 0.049 (1)   0.049 (1)   0.090 (1)   0.090 (1)     0.110 (1)   0.110 (1)   0.05 (1) 0.05 (1) 0.09 (1) 0.11 (1) 0.11 (1)
  Heating Nom. kW 0.049 (2)   0.049 (2)   0.090 (2)   0.090 (2)     0.110 (2)   0.110 (2)   0.05 (2) 0.05 (2) 0.09 (2) 0.11 (2) 0.11 (2)
Cooling capacity Nom. kW 2.2 (1)   2.8 (1)   3.6 (1)   4.5 (1)     5.6 (1)   7.1 (1)            
Heat exchanger Fin Type Cross fin coil   Cross fin coil   Cross fin coil   Cross fin coil     Cross fin coil   Cross fin coil            
  Fin pitch mm 1.5   1.5   1.5   1.5     1.5   1.5            
  Stages Quantity 14   14   14   14     14   14            
  Rows Quantity 3   3   3   3     3   3            
  Face area 0.159   0.159   0.200   0.200     0.282   0.282            
Piping connections Liquid OD mm 6.35   6.35   6.35   6.35     6.35   9.52   6.35 6.35 6.35 6.35 9.52
    Type Flare connection   Flare connection   Flare connection   Flare connection     Flare connection   Flare connection            
  Gas OD mm 12.7   12.7   12.7   12.7     12.7   15.9   12.7 12.7 12.7 12.7 15.9
    Type Flare connection   Flare connection   Flare connection   Flare connection     Flare connection   Flare connection            
  Drain Glass fiber / Urethane foam   Glass fiber / Urethane foam   Glass fiber / Urethane foam   Glass fiber / Urethane foam     Glass fiber / Urethane foam   Glass fiber / Urethane foam            
Sound power level Cooling High dBA                           54 54 54 58 59
Safety devices Item 01 Fan motor thermal protection   Fan motor thermal protection   Fan motor thermal protection   Fan motor thermal protection     Fan motor thermal protection   Fan motor thermal protection            
Air filter Type Resin net   Resin net   Resin net   Resin net     Resin net   Resin net            
Dimensions Packed unit Width mm 1,130   1,130   1,270   1,270     1,650   1,650            
    Height mm 720   720   720   720     720   720            
    Depth mm 350   350   350   350     350   350            
  Unit Width mm 1,000 1,000 1,000 1,000 1,140 1,140 1,140 1,140 1,140 1,420 1,420 1,420 1,420 1,000 1,000 1,140 1,420 1,420
    Depth mm 232 232 232 232 232 232 232 232 232 232 232 232 232 232 232 232 232 232
    Height mm 600 600 600 600 600 600 600 600 600 600 600 600 600 600 600 600 600 600
Casing Colour Fresh white (RAL9010) / Dark grey (RAL7011)   Fresh white (RAL9010) / Dark grey (RAL7011)   Fresh white (RAL9010) / Dark grey (RAL7011)   Fresh white (RAL9010) / Dark grey (RAL7011)     Fresh white (RAL9010) / Dark grey (RAL7011)   Fresh white (RAL9010) / Dark grey (RAL7011)            
Weight Packed unit kg 32   32   37   37     43   43            
  Unit kg 27 27 27 27 32 32 32 32 32 38 38 38 38 27 27 32 38 38
Power input - 60Hz Cooling Nom. kW 0.047 (1)   0.047 (1)   0.079 (1)   0.084 (1)     0.105 (1)   0.108 (1)   0.05 (1) 0.05 (1) 0.08 (1) 0.11 (1) 0.11 (1)
  Heating Nom. kW 0.047 (2)   0.047 (2)   0.079 (2)   0.084 (2)     0.105 (2)   0.108 (2)   0.05 (2) 0.05 (2) 0.08 (2) 0.11 (2) 0.11 (2)
Fan Air flow rate - 50Hz Cooling High m³/min 7   7   8   11     14   16            
      Low m³/min 6   6   6   8.5     11   12            
  Air flow rate - 60Hz Cooling High m³/min 7   7   8   11     14   16            
      Low m³/min 6   6   6   8.5     11   12            
  Type Sirocco fan   Sirocco fan   Sirocco fan   Sirocco fan     Sirocco fan   Sirocco fan            
Heating capacity Nom. kW 2.5 (2)   3.2 (2)   4.0 (2)   5.0 (2)     6.3 (2)   8.000 (2)            
Temperature control Microprocessor thermostat for cooling and heating   Microprocessor thermostat for cooling and heating   Microprocessor thermostat for cooling and heating   Microprocessor thermostat for cooling and heating     Microprocessor thermostat for cooling and heating   Microprocessor thermostat for cooling and heating            
Current - 50Hz Minimum circuit amps (MCA) A 0.3   0.3   0.6   0.6     0.6   0.6            
  Full load amps (FLA) Total A 0.2   0.2   0.5   0.5     0.5   0.5            
  Maximum fuse amps (MFA) A 15   15   15   15     15   15            
Voltage range Min. % -10   -10   -10   -10     -10   -10            
  Max. % 10   10   10   10     10   10            
Power supply Frequency Hz 50/60 50/60 50/60 50/60 50/60 50/60 50/60 50/60 50/60 50/60 50/60 50/60 50/60 50/60 50/60 50/60 50/60 50/60
  Voltage V 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220
  Phase 1~   1~   1~   1~     1~   1~            
Current - 60Hz Minimum circuit amps (MCA) A 0.3   0.3   0.5   0.5     0.6   0.6            
  Maximum fuse amps (MFA) A 15   15   15   15     15   15            
  Full load amps (FLA) Total A 0.2   0.2   0.4   0.4     0.5   0.5            
Notes Instead of a fuse, use a circuit breaker   Instead of a fuse, use a circuit breaker   Instead of a fuse, use a circuit breaker   Instead of a fuse, use a circuit breaker     Instead of a fuse, use a circuit breaker   Instead of a fuse, use a circuit breaker            
Casing Colour     Fresh white (RAL9010) / Dark grey (RAL7012)   Fresh white (RAL9010) / Dark grey (RAL7012)   Fresh white (RAL9010) / Dark grey (RAL7012)   Fresh white (RAL9010) / Dark grey (RAL7011) Fresh white (RAL9010) / Dark grey (RAL7012)   Fresh white (RAL9010) / Dark grey (RAL7012)   Fresh white (RAL9010) / Dark grey (RAL7012) Fresh white (RAL9010) / Dark grey (RAL7011) Fresh white (RAL9010) / Dark grey (RAL7011) Fresh white (RAL9010) / Dark grey (RAL7011) Fresh white (RAL9010) / Dark grey (RAL7011) Fresh white (RAL9010) / Dark grey (RAL7011)
Refrigerant Type     R-410A   R-410A   R-410A   R-410A R-410A   R-410A   R-410A R-410A R-410A R-410A R-410A R-410A
  GWP     2,087.5   2,087.5   2,087.5   2,087.5 2,087.5   2,087.5   2,087.5          
Piping connections Liquid Type     Flare connection   Flare connection   Flare connection   Flare connection Flare connection   Flare connection   Flare connection          
    OD mm   6,35   6,35   6,35   6.35 6,35   6,35   6,35          
  Gas Type     Flare connection   Flare connection   Flare connection   Flare connection Flare connection   Flare connection   Flare connection          
    OD mm   12.7   12.7   12.7   12.7 12.7   12.7   15.9          
  Drain     O.D. 21 (Vinyl chloride)   O.D. 21 (Vinyl chloride)   O.D. 21 (Vinyl chloride)   O.D. 21 (Vinyl chloride) O.D. 21 (Vinyl chloride)   O.D. 21 (Vinyl chloride)   O.D. 21 (Vinyl chloride)          
Power supply Name     VE   VE   VE   VE VE   VE   VE VE VE VE VE VE
  Phase     1~   1~   1~   1~ 1~   1~   1~ 1~ 1~ 1~ 1~ 1~
Current - 50Hz Maximum fuse amps (MFA) A   15   15   15   15 15   15   15 15 15 15 15 15
Notes   (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal)   (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal)   (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal)   (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal) (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal)   (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal)   (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal) (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal) (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal) (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal) (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal) (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal)
    (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m (horizontal)   (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m (horizontal)   (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m (horizontal)   (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m (horizontal) (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m (horizontal)   (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m (horizontal)   (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m (horizontal) (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m (horizontal) (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m (horizontal) (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m (horizontal) (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m (horizontal) (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m (horizontal)
    (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat.   (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat.   (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat.   (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat.   (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat.   (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat.
    (4) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.   (4) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.   (4) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.   (4) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (4) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.   (4) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.   (4) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (4) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (4) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (4) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (4) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (4) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
    (5) - Maximum allowable voltage range variation between phases is 2%.   (5) - Maximum allowable voltage range variation between phases is 2%.   (5) - Maximum allowable voltage range variation between phases is 2%.   (5) - Maximum allowable voltage range variation between phases is 2%. (5) - Maximum allowable voltage range variation between phases is 2%.   (5) - Maximum allowable voltage range variation between phases is 2%.   (5) - Maximum allowable voltage range variation between phases is 2%. (5) - Maximum allowable voltage range variation between phases is 2%. (5) - Maximum allowable voltage range variation between phases is 2%. (5) - Maximum allowable voltage range variation between phases is 2%. (5) - Maximum allowable voltage range variation between phases is 2%. (5) - Maximum allowable voltage range variation between phases is 2%.
    (6) - MCA/MFA: MCA = 1.25 x FLA   (6) - MCA/MFA: MCA = 1.25 x FLA   (6) - MCA/MFA: MCA = 1.25 x FLA   (6) - MCA/MFA: MCA = 1.25 x FLA (6) - MCA/MFA: MCA = 1.25 x FLA   (6) - MCA/MFA: MCA = 1.25 x FLA   (6) - MCA/MFA: MCA = 1.25 x FLA (6) - MCA/MFA: MCA = 1.25 x FLA (6) - MCA/MFA: MCA = 1.25 x FLA (6) - MCA/MFA: MCA = 1.25 x FLA (6) - MCA/MFA: MCA = 1.25 x FLA (6) - MCA/MFA: MCA = 1.25 x FLA
    (7) - MFA ≤ 4 x FLA   (7) - MFA ≤ 4 x FLA   (7) - MFA ≤ 4 x FLA   (7) - MFA ≤ 4 x FLA (7) - MFA ≤ 4 x FLA   (7) - MFA ≤ 4 x FLA   (7) - MFA ≤ 4 x FLA (7) - MFA ≤ 4 x FLA (7) - MFA ≤ 4 x FLA (7) - MFA ≤ 4 x FLA (7) - MFA ≤ 4 x FLA (7) - MFA ≤ 4 x FLA
    (8) - Next lower standard fuse rating minimum 15A   (8) - Next lower standard fuse rating minimum 15A   (8) - Next lower standard fuse rating minimum 15A   (8) - Next lower standard fuse rating minimum 15A (8) - Next lower standard fuse rating minimum 15A   (8) - Next lower standard fuse rating minimum 15A   (8) - Next lower standard fuse rating minimum 15A (8) - Next lower standard fuse rating minimum 15A (8) - Next lower standard fuse rating minimum 15A (8) - Next lower standard fuse rating minimum 15A (8) - Next lower standard fuse rating minimum 15A (8) - Next lower standard fuse rating minimum 15A
    (9) - Select wire size based on the value of MCA   (9) - Select wire size based on the value of MCA   (9) - Select wire size based on the value of MCA   (9) - Select wire size based on the value of MCA (9) - Select wire size based on the value of MCA   (9) - Select wire size based on the value of MCA   (9) - Select wire size based on the value of MCA (9) - Select wire size based on the value of MCA (9) - Select wire size based on the value of MCA (9) - Select wire size based on the value of MCA (9) - Select wire size based on the value of MCA (9) - Select wire size based on the value of MCA
    (10) - Contains fluorinated greenhouse gases   (10) - Contains fluorinated greenhouse gases   (10) - Contains fluorinated greenhouse gases   (10) - Instead of a fuse, use a circuit breaker (10) - Contains fluorinated greenhouse gases   (10) - Contains fluorinated greenhouse gases   (10) - Contains fluorinated greenhouse gases (10) - Instead of a fuse, use a circuit breaker (10) - Instead of a fuse, use a circuit breaker (10) - Instead of a fuse, use a circuit breaker (10) - Instead of a fuse, use a circuit breaker (10) - Instead of a fuse, use a circuit breaker
    (11) - Instead of a fuse, use a circuit breaker   (11) - Instead of a fuse, use a circuit breaker   (11) - Instead of a fuse, use a circuit breaker   (11) - Contains fluorinated greenhouse gases (11) - Instead of a fuse, use a circuit breaker   (11) - Instead of a fuse, use a circuit breaker   (11) - Instead of a fuse, use a circuit breaker (11) - Contains fluorinated greenhouse gases (11) - Contains fluorinated greenhouse gases (11) - Contains fluorinated greenhouse gases (11) - Contains fluorinated greenhouse gases (11) - Contains fluorinated greenhouse gases
Cooling capacity Total capacity Nom. kW                           2.2 (1) 2.8 (1) 3.6 (1) 5.6 (1) 7.1 (1)
Heating capacity Total capacity Nom. kW                           2.5 (2) 3.2 (2) 4.0 (2) 6.3 (2) 8.0 (2)
Sound pressure level Cooling High dBA                           35 35 35 39 40
    Low dBA                           32 32 32 34 35
  Heating High dBA                           35 35 35 39 40
    Low dBA                           32 32 32 34 35
Refrigerant GWP                             2,087.5 2,087.5 2,087.5 2,087.5 2,087.5
Piping connections Liquid Type                             Flare connection Flare connection Flare connection Flare connection Flare connection
  Gas Type                             Flare connection Flare connection Flare connection Flare connection Flare connection
  Drain                             O.D. 21 (Vinyl chloride) O.D. 21 (Vinyl chloride) O.D. 21 (Vinyl chloride) O.D. 21 (Vinyl chloride) O.D. 21 (Vinyl chloride)