Specifications Table for FXKQ-MA

FXKQ25MAVE FXKQ25MAVE9 FXKQ32MAVE FXKQ32MAVE9 FXKQ40MAVE FXKQ40MAVE9 FXKQ63MAVE FXKQ63MAVE9
Cooling capacity Total capacity At high fan speed kW   2.8 (1)   3.6 (1)   4.5 (1)   7.10 (1)
Heating capacity Total capacity At high fan speed kW   3.2 (2)   4.0 (2)   5.0 (2)   8.00 (2)
Power input - 50Hz Cooling At high fan speed kW   0.066   0.066   0.076   0.105
  Heating At high fan speed kW   0.046   0.046   0.056   0.085
Dimensions Unit Height mm 215 215 215 215 215 215 215 215
    Width mm 1,110 1,110 1,110 1,110 1,110 1,110 1,310 1,310
    Depth mm 710 710 710 710 710 710 710 710
Weight Unit kg 31 31 31 31 31 31 34 34
Casing Material   Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate
Fan Air flow rate - 50Hz Cooling At high fan speed m³/min   11   11   13   18
      At low fan speed m³/min   9   9   10   15
Refrigerant Type   R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A
  GWP   2,087.5   2,087.5   2,087.5   2,087.5  
Sound power level Cooling At high fan speed dBA   54   54   56   58
Sound pressure level Cooling At high fan speed dBA   38.0   38.0   40.0   42.0
    At low fan speed dBA   33.0   33.0   34.0   37.0
Piping connections Liquid Type   Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection
    OD mm 6.35 6.4 6.35 6.4 6.35 6.4 9.52 9.5
  Gas Type   Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection
    OD mm 12.7 12.7 12.7 12.7 12.7 12.7 15.9 15.9
  Drain   VP25 (O.D. 32 / I.D. 25) VP25 (O.D. 32 / I.D. 25) VP25 (O.D. 32 / I.D. 25) VP25 (O.D. 32 / I.D. 25) VP25 (O.D. 32 / I.D. 25) VP25 (O.D. 32 / I.D. 25) VP25 (O.D. 32 / I.D. 25) VP25 (O.D. 32 / I.D. 25)
Decoration panel Model   BYK45FJW1 BYK45FJW1 BYK45FJW1 BYK45FJW1 BYK45FJW1 BYK45FJW1 BYK71FJW1 BYK71FJW1
  Colour   White White White White White White White White
  Dimensions Height mm 70 70 70 70 70 70 70 70
    Width mm 1,240 1,240 1,240 1,240 1,240 1,240 1,440 1,440
    Depth mm 800 800 800 800 800 800 800 800
  Weight kg 8.5 8.5 8.5 8.5 8.5 8.5 9.5 9.5
Power supply Name   VE VE VE VE VE VE VE VE
  Phase   1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50/60 50/60 50/60 50/60 50/60 50/60 50/60 50/60
  Voltage V 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220
Current - 50Hz Maximum fuse amps (MFA) A 15 15 15 15 15 15 15 15
Notes (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal) (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal) (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal) (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal) (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal) (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal) (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal) (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal)
  (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m (horizontal) (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m (horizontal) (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m (horizontal) (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m (horizontal) (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m (horizontal) (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m (horizontal) (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m (horizontal) (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m (horizontal)
  (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat.
  (4) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (4) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (4) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (4) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (4) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (4) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (4) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (4) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
  (5) - Maximum allowable voltage range variation between phases is 2%. (5) - Maximum allowable voltage range variation between phases is 2%. (5) - Maximum allowable voltage range variation between phases is 2%. (5) - Maximum allowable voltage range variation between phases is 2%. (5) - Maximum allowable voltage range variation between phases is 2%. (5) - Maximum allowable voltage range variation between phases is 2%. (5) - Maximum allowable voltage range variation between phases is 2%. (5) - Maximum allowable voltage range variation between phases is 2%.
  (6) - MCA/MFA: MCA = 1.25 x FLA (6) - MCA/MFA: MCA = 1.25 x FLA (6) - MCA/MFA: MCA = 1.25 x FLA (6) - MCA/MFA: MCA = 1.25 x FLA (6) - MCA/MFA: MCA = 1.25 x FLA (6) - MCA/MFA: MCA = 1.25 x FLA (6) - MCA/MFA: MCA = 1.25 x FLA (6) - MCA/MFA: MCA = 1.25 x FLA
  (7) - MFA ≤ 4 x FLA (7) - MFA ≤ 4 x FLA (7) - MFA ≤ 4 x FLA (7) - MFA ≤ 4 x FLA (7) - MFA ≤ 4 x FLA (7) - MFA ≤ 4 x FLA (7) - MFA ≤ 4 x FLA (7) - MFA ≤ 4 x FLA
  (8) - Next lower standard fuse rating minimum 15A (8) - Next lower standard fuse rating minimum 15A (8) - Next lower standard fuse rating minimum 15A (8) - Next lower standard fuse rating minimum 15A (8) - Next lower standard fuse rating minimum 15A (8) - Next lower standard fuse rating minimum 15A (8) - Next lower standard fuse rating minimum 15A (8) - Next lower standard fuse rating minimum 15A
  (9) - Select wire size based on the value of MCA (9) - Select wire size based on the value of MCA (9) - Select wire size based on the value of MCA (9) - Select wire size based on the value of MCA (9) - Select wire size based on the value of MCA (9) - Select wire size based on the value of MCA (9) - Select wire size based on the value of MCA (9) - Select wire size based on the value of MCA
  (10) - Use a circuit breaker instead of a fuse. (10) - Use a circuit breaker instead of a fuse. (10) - Use a circuit breaker instead of a fuse. (10) - Use a circuit breaker instead of a fuse. (10) - Use a circuit breaker instead of a fuse. (10) - Use a circuit breaker instead of a fuse. (10) - Use a circuit breaker instead of a fuse. (10) - Use a circuit breaker instead of a fuse.
  (11) - Contains fluorinated greenhouse gases (11) - Contains fluorinated greenhouse gases (11) - Contains fluorinated greenhouse gases (11) - Contains fluorinated greenhouse gases (11) - Contains fluorinated greenhouse gases (11) - Contains fluorinated greenhouse gases (11) - Contains fluorinated greenhouse gases (11) - Contains fluorinated greenhouse gases
Refrigerant GWP     2,087.5   2,087.5   2,087.5   2,087.5
Air filter Type     Resin net with mold resistance   Resin net with mold resistance   Resin net with mold resistance   Resin net with mold resistance