Specifications Table for FXHQ-A

FXHQ32AVEB FXHQ63AVEB FXHQ100AVEB
Dimensions Unit Height mm 235 235 235
    Width mm 960 1,270 1,590
    Depth mm 690 690 690
Weight Unit kg 24 33 39
Casing Colour   Fresh White Fresh White Fresh White
  Material   Resin Resin Resin
Refrigerant Type   R-410A R-410A R-410A
  GWP   2,087.5 2,087.5 2,087.5
Piping connections Liquid Type   Flare connection Flare connection Flare connection
    OD mm 6.35 9.52 9.52
  Gas Type   Flare connection Flare connection Flare connection
    OD mm 12.7 15.9 15.9
  Drain   VP20 (I.D. 20/O.D. 26) VP20 (I.D. 20/O.D. 26) VP20 (I.D. 20/O.D. 26)
Power supply Name   VE VE VE
  Phase   1~ 1~ 1~
  Frequency Hz 50 50 50
  Voltage V 220-240 220-240 220-240
Current - 50Hz Maximum fuse amps (MFA) A 16 16 16
Notes (1) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (1) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (1) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
  (2) - Maximum allowable voltage range variation between phases is 2%. (2) - Maximum allowable voltage range variation between phases is 2%. (2) - Maximum allowable voltage range variation between phases is 2%.
  (3) - MCA/MFA: MCA = 1.25 x FLA (3) - MCA/MFA: MCA = 1.25 x FLA (3) - MCA/MFA: MCA = 1.25 x FLA
  (4) - MFA ≤ 4 x FLA (4) - MFA ≤ 4 x FLA (4) - MFA ≤ 4 x FLA
  (5) - Next lower standard fuse rating minimum 16A (5) - Next lower standard fuse rating minimum 16A (5) - Next lower standard fuse rating minimum 16A
  (6) - Select wire size based on the value of MCA (6) - Select wire size based on the value of MCA (6) - Select wire size based on the value of MCA
  (7) - Instead of a fuse, use a circuit breaker (7) - Instead of a fuse, use a circuit breaker (7) - Instead of a fuse, use a circuit breaker
  (8) - Contains fluorinated greenhouse gases (8) - Contains fluorinated greenhouse gases (8) - Contains fluorinated greenhouse gases