FXFQ20BVEB FXFQ25BVEB FXFQ32BVEB FXFQ40BVEB FXFQ50BVEB FXFQ63BVEB FXFQ80BVEB FXFQ100BVEB FXFQ125BVEB
Cooling capacity Sensible capacity Nom. kW 1.80 2.10 2.80 3.40 4.10 5.20 6.50 7.80 9.80
  Latent capacity Nom. kW 0.400 0.700 0.800 1.10 1.50 1.90 2.50 3.40 4.20
  Total capacity Nom. kW 2.20 2.80 3.60 4.50 5.60 7.10 9.00 11.20 14.00
Heating capacity Total capacity Nom. kW 2.50 3.20 4.00 5.00 6.30 8.00 10.0 12.5 16.0
Power input - 50Hz Cooling Nom. kW 0.040 0.040 0.040 0.040 0.050 0.060 0.090 0.120 0.190
  Heating Nom. kW 0.040 0.040 0.040 0.040 0.050 0.060 0.090 0.120 0.190
Power input - 60Hz Cooling Nom. kW 0.04 0.04 0.04 0.04 0.05 0.06 0.09 0.12 0.19
  Heating Nom. kW 0.04 0.04 0.04 0.04 0.05 0.06 0.09 0.12 0.19
Dimensions Unit Height mm 204 204 204 204 204 204 246 246 288
    Width mm 840 840 840 840 840 840 840 840 840
    Depth mm 840 840 840 840 840 840 840 840 840
  Packed unit Height mm 220 220 220 220 220 220 260 260 300
    Width mm 880 880 880 880 880 880 880 880 880
    Depth mm 880 880 880 880 880 880 880 880 880
Weight Unit kg 18.0 18.0 18.0 19.0 21.0 21.0 24.0 24.0 26.0
  Packed unit kg 21 21 21 22 24 24 27 27 29
Casing Material   Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate
Heat exchanger Inside length mm 2,134 2,134 2,134 2,134 2,090 2,090 2,090 2,090 2,090
  Outside length mm 2,181 2,181 2,181 2,181 2,184 2,184 2,184 2,184 2,184
  Rows Quantity   2 2 2 2 3 3 3 3 3
  Fin pitch mm 1.20 1.20 1.20 1.20 1.20 1.20 1.20 1.20 1.20
  Passes Quantity   4 4 4 6 12 12 14 14 17
  Face area 0.278 0.278 0.278 0.366 0.371 0.371 0.464 0.464 0.556
  Stages Quantity   9 9 9 12 12 12 15 15 18
  Empty tubeplate hole Quantity   0 0 0 0 0 0 0 0 0
  Tube type   Ø5 HI-XA Ø5 HI-XA Ø5 HI-XA Ø5 HI-XA Ø5 HI-XA Ø5 HI-XA Ø5 HI-XA Ø5 HI-XA Ø5 HI-XA
  Fin Type   Cross fin coil (Multi slit fins and Ø5HI-XA tubes) Cross fin coil (Multi slit fins and Ø5HI-XA tubes) Cross fin coil (Multi slit fins and Ø5HI-XA tubes) Cross fin coil (Multi slit fins and Ø5HI-XA tubes) Cross fin coil (Multi slit fins and Ø5HI-XA tubes) Cross fin coil (Multi slit fins and Ø5HI-XA tubes) Cross fin coil (Multi slit fins and Ø5HI-XA tubes) Cross fin coil (Multi slit fins and Ø5HI-XA tubes) Cross fin coil (Multi slit fins and Ø5HI-XA tubes)
Fan Type   Turbo fan Turbo fan Turbo fan Turbo fan Turbo fan Turbo fan Turbo fan Turbo fan Turbo fan
  Quantity   1 1 1 1 1 1 1 1 1
  Air flow rate - 50Hz Cooling High m³/min 12.8 12.8 12.8 14.8 15.1 16.6 23.3 27.8 31.6
      Medium m³/min 10.7 10.7 10.7 12.6 12.9 13.4 19.2 20.4 26.0
      Low m³/min 8.9 8.9 8.9 10.4 10.7 10.7 13.5 13.0 19.8
    Heating High m³/min 12.8 12.8 12.8 14.8 15.1 16.6 22.5 27.8 30.3
      Medium m³/min 10.7 10.7 10.7 12.6 12.9 13.4 18.5 20.4 24.9
      Low m³/min 8.9 8.9 8.9 10.4 10.7 10.7 13.0 13.0 18.9
Sound pressure level Cooling High dBA 31.0 31.0 31.0 33.0 33.0 35.0 38.0 43.0 45.0
    Nom. dBA 29.0 29.0 29.0 31.0 31.0 33.0 34.0 37.0 41.0
    Low dBA 28.0 28.0 28.0 29.0 29.0 30.0 30.0 30.0 36.0
  Heating High dBA 31.0 31.0 31.0 33.0 33.0 35.0 38.0 43.0 45.0
    Nom. dBA 29.0 29.0 29.0 31.0 31.0 33.0 34.0 37.0 41.0
    Low dBA 28.0 28.0 28.0 29.0 29.0 30.0 30.0 30.0 36.0
Fan motor Quantity   1 1 1 1 1 1 1 1 1
  Model   DFB05A2VB DFB05A2VB DFB05A2VB DFB05A2VB DFB05A2VB DFB05A2VB DFB11A2VB DFB11A2VB DFB11A2VB
  Speed Steps   5 5 5 5 5 5 5 5 5
  Output Max W               106 106
Refrigerant Type   R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A
  GWP   2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5
Sound power level Cooling High dBA 49.0 49.0 49.0 51.0 51.0 53.0 55.0 60.0 61.0
Piping connections Liquid Type   Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection
    OD mm 6,35 6,35 6,35 6,35 6,35 9,52 9,52 9,52 9,52
  Gas Type   Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection
    OD mm 12.7 12.7 12.7 12.7 12.7 12.7 15.9 15.9 15.9
  Drain   VP25 (O.D. 32 / I.D. 25) VP25 (O.D. 32 / I.D. 25) VP25 (O.D. 32 / I.D. 25) VP25 (O.D. 32 / I.D. 25) VP25 (O.D. 32 / I.D. 25) VP25 (O.D. 32 / I.D. 25) VP25 (O.D. 32 / I.D. 25) VP25 (O.D. 32 / I.D. 25) VP25 (O.D. 32 / I.D. 25)
  Heat insulation   Foamed polystyrene / Foamed polyethylene Foamed polystyrene / Foamed polyethylene Foamed polystyrene / Foamed polyethylene Foamed polystyrene / Foamed polyethylene Foamed polystyrene / Foamed polyethylene Foamed polystyrene / Foamed polyethylene Foamed polystyrene / Foamed polyethylene Foamed polystyrene / Foamed polyethylene Foamed polystyrene / Foamed polyethylene
  Sound absorbing insulation   Foamed polyurethane Foamed polyurethane Foamed polyurethane Foamed polyurethane Foamed polyurethane Foamed polyurethane Foamed polyurethane Foamed polyurethane Foamed polyurethane
Decoration panel Model   BYCQ140E2W1, BYCQ140E2W1W, BYCQ140E2W1B BYCQ140E2W1, BYCQ140E2W1W, BYCQ140E2W1B BYCQ140E2W1, BYCQ140E2W1W, BYCQ140E2W1B BYCQ140E2W1, BYCQ140E2W1W, BYCQ140E2W1B BYCQ140E2W1, BYCQ140E2W1W, BYCQ140E2W1B BYCQ140E2W1, BYCQ140E2W1W, BYCQ140E2W1B BYCQ140E2W1, BYCQ140E2W1W, BYCQ140E2W1B BYCQ140E2W1, BYCQ140E2W1W, BYCQ140E2W1B BYCQ140E2W1, BYCQ140E2W1W, BYCQ140E2W1B
  Dimensions Height mm 65 65 65 65 65 65 65 65 65
    Width mm 950 950 950 950 950 950 950 950 950
    Depth mm 950 950 950 950 950 950 950 950 950
  Weight kg 5.5 5.5 5.5 5.5 5.5 5.5 5.5 5.5 5.5
Decoration panel 2 Model   BYCQ140E2GFW1, BYCQ140E2GFW1B BYCQ140E2GFW1, BYCQ140E2GFW1B BYCQ140E2GFW1, BYCQ140E2GFW1B BYCQ140E2GFW1, BYCQ140E2GFW1B BYCQ140E2GFW1, BYCQ140E2GFW1B BYCQ140E2GFW1, BYCQ140E2GFW1B BYCQ140E2GFW1, BYCQ140E2GFW1B BYCQ140E2GFW1, BYCQ140E2GFW1B BYCQ140E2GFW1, BYCQ140E2GFW1B
  Dimensions Height mm 148 148 148 148 148 148 148 148 148
    Width mm 950 950 950 950 950 950 950 950 950
    Depth mm 950 950 950 950 950 950 950 950 950
  Weight kg 10.3 10.3 10.3 10.3 10.3 10.3 10.3 10.3 10.3
Decoration panel 3 Model   BYCQ140E2P, BYCQ140E2PB BYCQ140E2P, BYCQ140E2PB BYCQ140E2P, BYCQ140E2PB BYCQ140E2P, BYCQ140E2PB BYCQ140E2P, BYCQ140E2PB BYCQ140E2P, BYCQ140E2PB BYCQ140E2P, BYCQ140E2PB BYCQ140E2P, BYCQ140E2PB BYCQ140E2P, BYCQ140E2PB
  Dimensions Height mm 106 106 106 106 106 106 106 106 106
    Width mm 950 950 950 950 950 950 950 950 950
    Depth mm 950 950 950 950 950 950 950 950 950
  Weight kg 6.5 6.5 6.5 6.5 6.5 6.5 6.5 6.5 6.5
Air filter Type   Resin net Resin net Resin net Resin net Resin net Resin net Resin net Resin net Resin net
Safety devices Item 01   Fan motor overcurrent protector Fan motor overcurrent protector Fan motor overcurrent protector Fan motor overcurrent protector Fan motor overcurrent protector Fan motor overcurrent protector Fan motor overcurrent protector Fan motor overcurrent protector Fan motor overcurrent protector
Control systems Infrared remote control   BRC7FA532F, BRC7FB532F, BRC7FA532FB, BRC7FB532FB BRC7FA532F, BRC7FB532F, BRC7FA532FB, BRC7FB532FB BRC7FA532F, BRC7FB532F, BRC7FA532FB, BRC7FB532FB BRC7FA532F, BRC7FB532F, BRC7FA532FB, BRC7FB532FB BRC7FA532F, BRC7FB532F, BRC7FA532FB, BRC7FB532FB BRC7FA532F, BRC7FB532F, BRC7FA532FB, BRC7FB532FB BRC7FA532F, BRC7FB532F, BRC7FA532FB, BRC7FB532FB BRC7FA532F, BRC7FB532F, BRC7FA532FB, BRC7FB532FB BRC7FA532F, BRC7FB532F, BRC7FA532FB, BRC7FB532FB
  Wired remote control   BRC1D528, BRC1E53A7, BRC1E53B7, BRC1E53C7, BRC1H81W/S, BRC1H51(9)W/S/K7, BRC2E52C7, BRC3E52C7 BRC1D528, BRC1E53A7, BRC1E53B7, BRC1E53C7, BRC1H81W/S, BRC1H51(9)W/S/K7, BRC2E52C7, BRC3E52C7 BRC1D528, BRC1E53A7, BRC1E53B7, BRC1E53C7, BRC1H81W/S, BRC1H51(9)W/S/K7, BRC2E52C7, BRC3E52C7 BRC1D528, BRC1E53A7, BRC1E53B7, BRC1E53C7, BRC1H81W/S, BRC1H51(9)W/S/K7, BRC2E52C7, BRC3E52C7 BRC1D528, BRC1E53A7, BRC1E53B7, BRC1E53C7, BRC1H81W/S, BRC1H51(9)W/S/K7, BRC2E52C7, BRC3E52C7 BRC1D528, BRC1E53A7, BRC1E53B7, BRC1E53C7, BRC1H81W/S, BRC1H51(9)W/S/K7, BRC2E52C7, BRC3E52C7 BRC1D528, BRC1E53A7, BRC1E53B7, BRC1E53C7, BRC1H81W/S, BRC1H51(9)W/S/K7, BRC2E52C7, BRC3E52C7 BRC1D528, BRC1E53A7, BRC1E53B7, BRC1E53C7, BRC1H81W/S, BRC1H51(9)W/S/K7, BRC2E52C7, BRC3E52C7 BRC1D528, BRC1E53A7, BRC1E53B7, BRC1E53C7, BRC1H81W/S, BRC1H51(9)W/S/K7, BRC2E52C7, BRC3E52C7
Standard Accessories Operation manual 1 1 1 1 1 1 1 1 1
  Installation manual 1 1 1 1 1 1 1 1 1
  Drain hose 1 1 1 1 1 1 1 1 1
  Clamp for drain hose 1 1 1 1 1 1 1 1 1
  Washer for hanger bracket 8 8 8 8 8 8 8 8 8
  Screws 4 4 4 4 4 4 4 4 4
  Installation guide 1 1 1 1 1 1 1 1 1
  Insulation for fitting 2 2 2 2 2 2 2 2 2
  Sealing pads 1 1 1 1 1 1 1 1 1
  Wire clamp material 7 7 7 7 7 7 7 7 7
  Clamps 1 1 1 1 1 1 1 1 1
Power supply Phase   1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50/60 50/60 50/60 50/60 50/60 50/60 50/60 50/60 50/60
  Voltage V 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220
Notes (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB
  (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB
  (3) - The BYCQ140E2W1W has white insulations. Be informed that formation of dirt on white insulation is visibly stronger and that it is consequently not advised to install the BYCQ140E2W1W decoration panel in enviroments exposed to concentrations of dirt. (3) - The BYCQ140E2W1W has white insulations. Be informed that formation of dirt on white insulation is visibly stronger and that it is consequently not advised to install the BYCQ140E2W1W decoration panel in enviroments exposed to concentrations of dirt. (3) - The BYCQ140E2W1W has white insulations. Be informed that formation of dirt on white insulation is visibly stronger and that it is consequently not advised to install the BYCQ140E2W1W decoration panel in enviroments exposed to concentrations of dirt. (3) - The BYCQ140E2W1W has white insulations. Be informed that formation of dirt on white insulation is visibly stronger and that it is consequently not advised to install the BYCQ140E2W1W decoration panel in enviroments exposed to concentrations of dirt. (3) - The BYCQ140E2W1W has white insulations. Be informed that formation of dirt on white insulation is visibly stronger and that it is consequently not advised to install the BYCQ140E2W1W decoration panel in enviroments exposed to concentrations of dirt. (3) - The BYCQ140E2W1W has white insulations. Be informed that formation of dirt on white insulation is visibly stronger and that it is consequently not advised to install the BYCQ140E2W1W decoration panel in enviroments exposed to concentrations of dirt. (3) - The BYCQ140E2W1W has white insulations. Be informed that formation of dirt on white insulation is visibly stronger and that it is consequently not advised to install the BYCQ140E2W1W decoration panel in enviroments exposed to concentrations of dirt. (3) - The BYCQ140E2W1W has white insulations. Be informed that formation of dirt on white insulation is visibly stronger and that it is consequently not advised to install the BYCQ140E2W1W decoration panel in enviroments exposed to concentrations of dirt. (3) - The BYCQ140E2W1W has white insulations. Be informed that formation of dirt on white insulation is visibly stronger and that it is consequently not advised to install the BYCQ140E2W1W decoration panel in enviroments exposed to concentrations of dirt.
  (4) - The sound power level is an absolute value indicating the power which a sound source generates. (4) - The sound power level is an absolute value indicating the power which a sound source generates. (4) - The sound power level is an absolute value indicating the power which a sound source generates. (4) - The sound power level is an absolute value indicating the power which a sound source generates. (4) - The sound power level is an absolute value indicating the power which a sound source generates. (4) - The sound power level is an absolute value indicating the power which a sound source generates. (4) - The sound power level is an absolute value indicating the power which a sound source generates. (4) - The sound power level is an absolute value indicating the power which a sound source generates. (4) - The sound power level is an absolute value indicating the power which a sound source generates.
  (5) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (5) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (5) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (5) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (5) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (5) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (5) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (5) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (5) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
  (6) - Maximum allowable voltage range variation between phases is 2%. (6) - Maximum allowable voltage range variation between phases is 2%. (6) - Maximum allowable voltage range variation between phases is 2%. (6) - Maximum allowable voltage range variation between phases is 2%. (6) - Maximum allowable voltage range variation between phases is 2%. (6) - Maximum allowable voltage range variation between phases is 2%. (6) - Maximum allowable voltage range variation between phases is 2%. (6) - Maximum allowable voltage range variation between phases is 2%. (6) - Maximum allowable voltage range variation between phases is 2%.
  (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases
  (8) - BYCQ140E2W1: pure white standard panel with grey louvers; BYCQ140E2W1W: pure white standard panel with white louvers; BYCQ140E2W1B: black standard panel with black louvers. (8) - BYCQ140E2W1: pure white standard panel with grey louvers; BYCQ140E2W1W: pure white standard panel with white louvers; BYCQ140E2W1B: black standard panel with black louvers. (8) - BYCQ140E2W1: pure white standard panel with grey louvers; BYCQ140E2W1W: pure white standard panel with white louvers; BYCQ140E2W1B: black standard panel with black louvers. (8) - BYCQ140E2W1: pure white standard panel with grey louvers; BYCQ140E2W1W: pure white standard panel with white louvers; BYCQ140E2W1B: black standard panel with black louvers. (8) - BYCQ140E2W1: pure white standard panel with grey louvers; BYCQ140E2W1W: pure white standard panel with white louvers; BYCQ140E2W1B: black standard panel with black louvers. (8) - BYCQ140E2W1: pure white standard panel with grey louvers; BYCQ140E2W1W: pure white standard panel with white louvers; BYCQ140E2W1B: black standard panel with black louvers. (8) - BYCQ140E2W1: pure white standard panel with grey louvers; BYCQ140E2W1W: pure white standard panel with white louvers; BYCQ140E2W1B: black standard panel with black louvers. (8) - BYCQ140E2W1: pure white standard panel with grey louvers; BYCQ140E2W1W: pure white standard panel with white louvers; BYCQ140E2W1B: black standard panel with black louvers. (8) - BYCQ140E2W1: pure white standard panel with grey louvers; BYCQ140E2W1W: pure white standard panel with white louvers; BYCQ140E2W1B: black standard panel with black louvers.