FXFQ20AVEB FXFQ25AVEB FXFQ32AVEB FXFQ40AVEB FXFQ50AVEB FXFQ63AVEB FXFQ80AVEB FXFQ100AVEB FXFQ125AVEB
Cooling capacity Sensible capacity Nom. kW 1.80 2.10 2.80 3.40 4.10 5.20 6.50 7.80 9.80
  Latent capacity Nom. kW 0.40 0.70 0.80 1.10 1.50 1.90 2.50 3.40 4.20
  Total capacity Nom. kW 2.20 2.80 3.60 4.50 5.60 7.10 9.00 11.20 14.00
Heating capacity Total capacity Nom. kW 2.5 (0.000) 3.2 (0.000) 4.0 (0.000) 5.0 (0.000) 6.3 (0.000) 8.0 10.0 (0.000) 12.5 (0.000) 16.0 (0.000)
Power input - 50Hz Cooling Nom. kW 0.04 0.04 0.04 0.04 0.05 0.06 0.09 0.12 0.19
  Heating Nom. kW 0.04 0.04 0.04 0.04 0.05 0.06 0.09 0.11 0.18
Power input - 60Hz Cooling Nom. kW 0.04 0.04 0.04 0.04 0.05 0.06 0.09 0.12 0.19
  Heating Nom. kW 0.04 0.04 0.04 0.04 0.05 0.06 0.09 0.11 0.18
Dimensions Unit Height mm 204 204 204 204 204 204 246 246 288
    Width mm 840 840 840 840 840 840 840 840 840
    Depth mm 840 840 840 840 840 840 840 840 840
  Packed unit Height mm 220 220 220 220 220 220 260 260 300
    Width mm 880 880 880 880 880 880 880 880 880
    Depth mm 880 880 880 880 880 880 880 880 880
Weight Unit kg 19 19 19 20 21 21 24 24 26
  Packed unit kg 21 21 21 22 23 24 27 27 29
Casing Material   Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate Galvanised steel plate
Heat exchanger Inside length mm 2,134 2,134 2,134 2,134 2,090 2,090 2,090 2,090 2,090
  Outside length mm 2,181 2,181 2,181 2,181 2,184 2,184 2,184 2,184 2,184
  Rows Quantity   2 2 2 2 3 3 3 3 3
  Fin pitch mm 1.20 1.20 1.20 1.20 1.20 1.20 1.20 1.20 1.20
  Passes Quantity   4 4 4 6 12 12 14 14 17
  Face area 0.278 0.278 0.278 0.366 0.371 0.371 0.464 0.464 0.556
  Stages Quantity   9 9 9 12 12 12 15 15 18
  Empty tubeplate hole Quantity   0 0 0 0 0 0 0 0 0
  Fin Type   Cross fin coil (Multi slit fins and Ø5HI-XA tubes) Cross fin coil (Multi slit fins and Ø5HI-XA tubes) Cross fin coil (Multi slit fins and Ø5HI-XA tubes) Cross fin coil (Multi slit fins and Ø5HI-XA tubes) Cross fin coil (Multi slit fins and Ø5HI-XA tubes) Cross fin coil (Multi slit fins and Ø5HI-XA tubes) Cross fin coil (Multi slit fins and Ø5HI-XA tubes) Cross fin coil (Multi slit fins and Ø5HI-XA tubes) Cross fin coil (Multi slit fins and Ø5HI-XA tubes)
Fan Type   Turbo fan Turbo fan Turbo fan Turbo fan Turbo fan Turbo fan Turbo fan Turbo fan Turbo fan
  Quantity   1 1 1 1 1 1 1 1 1
  Air flow rate - 50Hz Cooling High m³/min 12.5 12.5 12.5 13.6 15.0 16.5 22.8 26.5 33.0
      Medium m³/min 10.6 10.6 10.6 11.6 12.8 13.5 17.6 19.5 26.5
      Low m³/min 8.8 8.8 8.8 9.5 10.5 10.5 12.4 12.4 19.9
    Heating High m³/min 12.5 12.5 12.5 13.6 15.0 16.5 22.8 26.5 33.0
      Medium m³/min 10.6 10.6 10.6 11.6 12.8 13.5 17.6 19.5 26.5
      Low m³/min 8.8 8.8 8.8 9.5 10.5 10.5 12.4 12.4 19.9
Sound pressure level Cooling High dBA 31.0 31.0 31.0 33.0 33.0 35.0 38.0 43.0 45.0
    Nom. dBA 29.0 29.0 29.0 31.0 31.0 33.0 34.0 37.0 41.0
    Low dBA 28.0 28.0 28.0 29.0 29.0 30.0 30.0 30.0 36.0
  Heating High dBA 31.0 31.0 31.0 33.0 33.0 35.0 38.0 43.0 45.0
    Nom. dBA 29.0 29.0 29.0 31.0 31.0 33.0 34.0 37.0 41.0
    Low dBA 28.0 28.0 28.0 29.0 29.0 30.0 30.0 30.0 36.0
Fan motor Model   QTS48D11M QTS48D11M QTS48D11M QTS48D11M QTS48D11M QTS48D11M QTS48C15M QTS48C15M QTS48C15M
  Speed Steps   3 3 3 3 3 3 3 3 3
  Output Max W 48 48 48 48 48 48 106 106 106
Refrigerant Type   R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A
  GWP   2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5
Sound power level Cooling High dBA 49 49 49 51 51 53 55 60 61
Piping connections Liquid Type   Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection
    OD mm 6,35 6,35 6,35 6,35 6,35 9,52 9,52 9,52 9,52
  Gas Type   Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection
    OD mm 12.70 12.70 12.70 12.70 12.70 15.90 15.90 15.90 15.90
  Drain   VP25 (O.D. 32 / I.D. 25) VP25 (O.D. 32 / I.D. 25) VP25 (O.D. 32 / I.D. 25) VP25 (O.D. 32 / I.D. 25) VP25 (O.D. 32 / I.D. 25) VP25 (O.D. 32 / I.D. 25) VP25 (O.D. 32 / I.D. 25) VP25 (O.D. 32 / I.D. 25) VP25 (O.D. 32 / I.D. 25)
  Heat insulation   Foamed polystyrene / Foamed polyethylene Foamed polystyrene / Foamed polyethylene Foamed polystyrene / Foamed polyethylene Foamed polystyrene / Foamed polyethylene Foamed polystyrene / Foamed polyethylene Foamed polystyrene / Foamed polyethylene Foamed polystyrene / Foamed polyethylene Foamed polystyrene / Foamed polyethylene Foamed polystyrene / Foamed polyethylene
  Sound absorbing insulation   Foamed polyurethane Foamed polyurethane Foamed polyurethane Foamed polyurethane Foamed polyurethane Foamed polyurethane Foamed polyurethane Foamed polyurethane Foamed polyurethane
Decoration panel Model   BYCQ140D7GFW1 - auto cleaning panel with fine mesh filter BYCQ140D7GFW1 - auto cleaning panel with fine mesh filter BYCQ140D7GFW1 - auto cleaning panel with fine mesh filter BYCQ140D7GFW1 - auto cleaning panel with fine mesh filter BYCQ140D7GFW1 - auto cleaning panel with fine mesh filter BYCQ140D7GFW1 - auto cleaning panel with fine mesh filter BYCQ140D7GFW1 - auto cleaning panel with fine mesh filter BYCQ140D7GFW1 - auto cleaning panel with fine mesh filter BYCQ140D7GFW1 - auto cleaning panel with fine mesh filter
  Colour   Pure White (RAL 9010) Pure White (RAL 9010) Pure White (RAL 9010) Pure White (RAL 9010) Pure White (RAL 9010) Pure White (RAL 9010) Pure White (RAL 9010) Pure White (RAL 9010) Pure White (RAL 9010)
  Dimensions Height mm 130 130 130 130 130 130 130 130 130
    Width mm 950 950 950 950 950 950 950 950 950
    Depth mm 950 950 950 950 950 950 950 950 950
  Weight kg 10.3 10.3 10.3 10.3 10.3 10.3 10.3 10.3 10.3
Decoration panel 2 Model   BYCQ140D7GW1 - auto cleaning panel BYCQ140D7GW1 - auto cleaning panel BYCQ140D7GW1 - auto cleaning panel BYCQ140D7GW1 - auto cleaning panel BYCQ140D7GW1 - auto cleaning panel BYCQ140D7GW1 - auto cleaning panel BYCQ140D7GW1 - auto cleaning panel BYCQ140D7GW1 - auto cleaning panel BYCQ140D7GW1 - auto cleaning panel
  Colour   Pure White (RAL 9010) Pure White (RAL 9010) Pure White (RAL 9010) Pure White (RAL 9010) Pure White (RAL 9010) Pure White (RAL 9010) Pure White (RAL 9010) Pure White (RAL 9010) Pure White (RAL 9010)
  Dimensions Height mm 130 130 130 130 130 130 130 130 130
    Width mm 950 950 950 950 950 950 950 950 950
    Depth mm 950 950 950 950 950 950 950 950 950
  Weight kg 10.3 10.3 10.3 10.3 10.3 10.3 10.3 10.3 10.3
Decoration panel 3 Model   BYCQ140D7W1W - full white BYCQ140D7W1W - full white BYCQ140D7W1W - full white BYCQ140D7W1W - full white BYCQ140D7W1W - full white BYCQ140D7W1W - full white BYCQ140D7W1W - full white BYCQ140D7W1W - full white BYCQ140D7W1W - full white
  Colour   Pure White (RAL 9010) Pure White (RAL 9010) Pure White (RAL 9010) Pure White (RAL 9010) Pure White (RAL 9010) Pure White (RAL 9010) Pure White (RAL 9010) Pure White (RAL 9010) Pure White (RAL 9010)
  Dimensions Height mm 50 50 50 50 50 50 50 50 50
    Width mm 950 950 950 950 950 950 950 950 950
    Depth mm 950 950 950 950 950 950 950 950 950
  Weight kg 5.4 5.4 5.4 5.4 5.4 5.4 5.4 5.4 5.4
Decoration panel 4 Model   BYCQ140D7W1 - white with grey louvers BYCQ140D7W1 - white with grey louvers BYCQ140D7W1 - white with grey louvers BYCQ140D7W1 - white with grey louvers BYCQ140D7W1 - white with grey louvers BYCQ140D7W1 - white with grey louvers BYCQ140D7W1 - white with grey louvers BYCQ140D7W1 - white with grey louvers BYCQ140D7W1 - white with grey louvers
  Colour   Pure White (RAL 9010) Pure White (RAL 9010) Pure White (RAL 9010) Pure White (RAL 9010) Pure White (RAL 9010) Pure White (RAL 9010) Pure White (RAL 9010) Pure White (RAL 9010) Pure White (RAL 9010)
  Dimensions Height mm 50 50 50 50 50 50 50 50 50
    Width mm 950 950 950 950 950 950 950 950 950
    Depth mm 950 950 950 950 950 950 950 950 950
  Weight kg 5.4 5.4 5.4 5.4 5.4 5.4 5.4 5.4 5.4
Air filter Type   Resin net Resin net Resin net Resin net Resin net Resin net Resin net Resin net Resin net
Control systems Infrared remote control   BRC7FA532F BRC7FA532F BRC7FA532F BRC7FA532F BRC7FA532F BRC7FA532F BRC7FA532F BRC7FA532F BRC7FA532F
  Wired remote control   BRC1D52, BRC1E53A, BRC1E53B, BRC1E53C BRC1D52, BRC1E53A, BRC1E53B, BRC1E53C BRC1D52, BRC1E53A, BRC1E53B, BRC1E53C BRC1D52, BRC1E53A, BRC1E53B, BRC1E53C BRC1D52, BRC1E53A, BRC1E53B, BRC1E53C BRC1D52, BRC1E53A, BRC1E53B, BRC1E53C BRC1D52, BRC1E53A, BRC1E53B, BRC1E53C BRC1D52, BRC1E53A, BRC1E53B, BRC1E53C BRC1D52, BRC1E53A, BRC1E53B, BRC1E53C
  Simplified wired remote control for hotel applications   BRC2E52C (heat recovery type), BRC3E52C (heat pump type) BRC2E52C (heat recovery type), BRC3E52C (heat pump type) BRC2E52C (heat recovery type), BRC3E52C (heat pump type) BRC2E52C (heat recovery type), BRC3E52C (heat pump type) BRC2E52C (heat recovery type), BRC3E52C (heat pump type) BRC2E52C (heat recovery type), BRC3E52C (heat pump type) BRC2E52C (heat recovery type), BRC3E52C (heat pump type) BRC2E52C (heat recovery type), BRC3E52C (heat pump type) BRC2E52C (heat recovery type), BRC3E52C (heat pump type)
Standard Accessories Operation manual 1 1 1 1 1 1 1 1 1
  Installation manual 1 1 1 1 1 1 1 1 1
  Drain hose 1 1 1 1 1 1 1 1 1
  Clamp for drain hose 1 1 1 1 1 1 1 1 1
  Washer for hanger bracket 1 1 1 1 1 1 1 1 1
  Screws 1 1 1 1 1 1 1 1 1
  Installation guide 1 1 1 1 1 1 1 1 1
  Insulation for fitting 2 2 2 2 2 2 2 2 2
  Sealing pads 4 4 4 4 4 4 4 4 4
  Drain sealing pad 1 1 1 1 1 1 1 1 1
  Clamps 1 1 1 1 1 1 1 1 1
Power supply Name   VE VE VE VE VE VE VE VE VE
  Phase   1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50/60 50/60 50/60 50/60 50/60 50/60 50/60 50/60 50/60
  Voltage V 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220
Current - 50Hz Minimum circuit amps (MCA) A 0.3 0.3 0.3 0.3 0.4 0.4 0.6 0.8 1.3
  Maximum fuse amps (MFA) A 16 16 16 16 16 16 16 16 16
  Full load amps (FLA) Total A 0.2 0.2 0.2 0.2 0.3 0.3 0.5 0.6 1.0
Current - 60Hz Minimum circuit amps (MCA) A 0.3 0.3 0.3 0.3 0.4 0.4 0.6 0.8 1.3
  Maximum fuse amps (MFA) A 16 16 16 16 16 16 16 16 16
  Full load amps (FLA) Total A 0.2 0.2 0.2 0.2 0.3 0.3 0.5 0.6 1.0
Notes Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB
  Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB
  The BYCQ140D7W1W has white insulations. Be informed that formation of dirt on white insulation is visibly stronger and that it is consequently not advised to install the BYCQ140D7W1W decoration panel in environments exposed to concentrations of dirt. The BYCQ140D7W1W has white insulations. Be informed that formation of dirt on white insulation is visibly stronger and that it is consequently not advised to install the BYCQ140D7W1W decoration panel in environments exposed to concentrations of dirt. The BYCQ140D7W1W has white insulations. Be informed that formation of dirt on white insulation is visibly stronger and that it is consequently not advised to install the BYCQ140D7W1W decoration panel in environments exposed to concentrations of dirt. The BYCQ140D7W1W has white insulations. Be informed that formation of dirt on white insulation is visibly stronger and that it is consequently not advised to install the BYCQ140D7W1W decoration panel in environments exposed to concentrations of dirt. The BYCQ140D7W1W has white insulations. Be informed that formation of dirt on white insulation is visibly stronger and that it is consequently not advised to install the BYCQ140D7W1W decoration panel in environments exposed to concentrations of dirt. The BYCQ140D7W1W has white insulations. Be informed that formation of dirt on white insulation is visibly stronger and that it is consequently not advised to install the BYCQ140D7W1W decoration panel in environments exposed to concentrations of dirt. The BYCQ140D7W1W has white insulations. Be informed that formation of dirt on white insulation is visibly stronger and that it is consequently not advised to install the BYCQ140D7W1W decoration panel in environments exposed to concentrations of dirt. The BYCQ140D7W1W has white insulations. Be informed that formation of dirt on white insulation is visibly stronger and that it is consequently not advised to install the BYCQ140D7W1W decoration panel in environments exposed to concentrations of dirt. The BYCQ140D7W1W has white insulations. Be informed that formation of dirt on white insulation is visibly stronger and that it is consequently not advised to install the BYCQ140D7W1W decoration panel in environments exposed to concentrations of dirt.
  The sound power level is an absolute value indicating the power which a sound source generates. The sound power level is an absolute value indicating the power which a sound source generates. The sound power level is an absolute value indicating the power which a sound source generates. The sound power level is an absolute value indicating the power which a sound source generates. The sound power level is an absolute value indicating the power which a sound source generates. The sound power level is an absolute value indicating the power which a sound source generates. The sound power level is an absolute value indicating the power which a sound source generates. The sound power level is an absolute value indicating the power which a sound source generates. The sound power level is an absolute value indicating the power which a sound source generates.
  Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
  Maximum allowable voltage range variation between phases is 2%. Maximum allowable voltage range variation between phases is 2%. Maximum allowable voltage range variation between phases is 2%. Maximum allowable voltage range variation between phases is 2%. Maximum allowable voltage range variation between phases is 2%. Maximum allowable voltage range variation between phases is 2%. Maximum allowable voltage range variation between phases is 2%. Maximum allowable voltage range variation between phases is 2%. Maximum allowable voltage range variation between phases is 2%.
  MCA/MFA: MCA = 1.25 x FLA MCA/MFA: MCA = 1.25 x FLA MCA/MFA: MCA = 1.25 x FLA MCA/MFA: MCA = 1.25 x FLA MCA/MFA: MCA = 1.25 x FLA MCA/MFA: MCA = 1.25 x FLA MCA/MFA: MCA = 1.25 x FLA MCA/MFA: MCA = 1.25 x FLA MCA/MFA: MCA = 1.25 x FLA
  MFA ≤ 4 x FLA MFA ≤ 4 x FLA MFA ≤ 4 x FLA MFA ≤ 4 x FLA MFA ≤ 4 x FLA MFA ≤ 4 x FLA MFA ≤ 4 x FLA MFA ≤ 4 x FLA MFA ≤ 4 x FLA
  Next lower standard fuse rating minimum 16A Next lower standard fuse rating minimum 16A Next lower standard fuse rating minimum 16A Next lower standard fuse rating minimum 16A Next lower standard fuse rating minimum 16A Next lower standard fuse rating minimum 16A Next lower standard fuse rating minimum 16A Next lower standard fuse rating minimum 16A Next lower standard fuse rating minimum 16A
  Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases
  BYCQ140D7W1: pure white standard panel with grey louvers; BYCQ140D7W1W: pure white standard panel with white louvers; BYCQ140D7GW1: pure white auto cleaning panel. BYCQ140D7W1: pure white standard panel with grey louvers; BYCQ140D7W1W: pure white standard panel with white louvers; BYCQ140D7GW1: pure white auto cleaning panel. BYCQ140D7W1: pure white standard panel with grey louvers; BYCQ140D7W1W: pure white standard panel with white louvers; BYCQ140D7GW1: pure white auto cleaning panel. BYCQ140D7W1: pure white standard panel with grey louvers; BYCQ140D7W1W: pure white standard panel with white louvers; BYCQ140D7GW1: pure white auto cleaning panel. BYCQ140D7W1: pure white standard panel with grey louvers; BYCQ140D7W1W: pure white standard panel with white louvers; BYCQ140D7GW1: pure white auto cleaning panel. BYCQ140D7W1: pure white standard panel with grey louvers; BYCQ140D7W1W: pure white standard panel with white louvers; BYCQ140D7GW1: pure white auto cleaning panel. BYCQ140D7W1: pure white standard panel with grey louvers; BYCQ140D7W1W: pure white standard panel with white louvers; BYCQ140D7GW1: pure white auto cleaning panel. BYCQ140D7W1: pure white standard panel with grey louvers; BYCQ140D7W1W: pure white standard panel with white louvers; BYCQ140D7GW1: pure white auto cleaning panel. BYCQ140D7W1: pure white standard panel with grey louvers; BYCQ140D7W1W: pure white standard panel with white louvers; BYCQ140D7GW1: pure white auto cleaning panel.
  Instead of a fuse, use a circuit breaker Instead of a fuse, use a circuit breaker Instead of a fuse, use a circuit breaker Instead of a fuse, use a circuit breaker Instead of a fuse, use a circuit breaker Instead of a fuse, use a circuit breaker Instead of a fuse, use a circuit breaker Instead of a fuse, use a circuit breaker Instead of a fuse, use a circuit breaker
  Select wire size based on the value of MCA Select wire size based on the value of MCA Select wire size based on the value of MCA Select wire size based on the value of MCA Select wire size based on the value of MCA Select wire size based on the value of MCA Select wire size based on the value of MCA Select wire size based on the value of MCA Select wire size based on the value of MCA
  Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp.: 48°CDB Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp.: 48°CDB Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp.: 48°CDB Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp.: 48°CDB Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp.: 48°CDB Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp.: 48°CDB Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp.: 48°CDB Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp.: 48°CDB Cooling: T2: indoor temp. 26,6°CDB, 19,4°CWB, outdoor temp.: 48°CDB