Specifications Table for FXDQ-A3

FXDQ15A3VEB FXDQ20A3VEB FXDQ25A3VEB FXDQ32A3VEB FXDQ40A3VEB FXDQ50A3VEB FXDQ63A3VEB
Cooling capacity Sensible capacity Nom. kW 1.50 1.90 2.10 2.60 3.30 4.00 4.90
  Latent capacity Nom. kW 0.200 0.300 0.700 1.00 1.20 1.60 2.20
  Total capacity Nom. kW 1.70 2.20 2.80 3.60 4.50 5.60 7.10
Heating capacity Total capacity Nom. kW 1.90 2.50 3.20 4.00 5.00 6.30 8.00
Power input - 50Hz Cooling Nom. kW 0.071 0.071 0.071 0.071 0.078 0.099 0.110
  Heating Nom. kW 0.068 0.068 0.068 0.068 0.075 0.096 0.107
Power input - 60Hz Cooling Nom. kW 0.071 0.071 0.071 0.071 0.078 0.099 0.110
  Heating Nom. kW 0.068 0.068 0.068 0.068 0.075 0.096 0.107
Dimensions Unit Height mm 200 200 200 200 200 200 200
    Width mm 750 750 750 750 950 950 1,150
    Depth mm 620 620 620 620 620 620 620
  Packed unit Height mm 260 260 260 260 260 260 260
    Width mm 922 922 922 922 1,122 1,122 1,322
    Depth mm 768 768 768 768 768 768 768
Weight Unit kg 22.0 22.0 22.0 22.0 26.0 26.0 29.0
  Packed unit kg 24 25 25 25 28 29 33
Casing Colour   Not painted (galvanised) Not painted (galvanised) Not painted (galvanised) Not painted (galvanised) Not painted (galvanised) Not painted (galvanised) Not painted (galvanised)
  Material   Galvanised steel Galvanised steel Galvanised steel Galvanised steel Galvanised steel Galvanised steel Galvanised steel
Required ceiling void >-=-mm mm 240 240 240 240 240 240 240
Heat exchanger Inside length mm 500 500 500 500 700 700 900
  Rows Quantity   2 2 2 3 3 3 3
  Fin pitch mm 1.50 1.50 1.50 1.50 1.50 1.50 1.50
  Passes Quantity   3 3 3 6 6 6 6
  Face area 0.126 0.126 0.126 0.126 0.176 0.176 0.227
  Stages Quantity   12 12 12 12 12 12 12
  Empty tubeplate hole Quantity   0 0 0 4 0 0 0
  Tube type   ø7 Hi-XD ø7 Hi-XD ø7 Hi-XD ø7 Hi-XD ø7 Hi-XD ø7 Hi-XD ø7 Hi-XD
  Fin Type   Symmetric waffle louvre Symmetric waffle louvre Symmetric waffle louvre Symmetric waffle louvre Symmetric waffle louvre Symmetric waffle louvre Symmetric waffle louvre
Fan Type   Sirocco fan Sirocco fan Sirocco fan Sirocco fan Sirocco fan Sirocco fan Sirocco fan
  Quantity   2 2 2 2 2 2 3
  Air flow rate - 50Hz Cooling High m³/min 7.5 8.0 8.0 8.0 10.5 12.5 16.5
      Medium m³/min 7.00 7.20 7.20 7.20 9.50 11.0 14.5
      Low m³/min 6.4 6.4 6.4 6.4 8.5 10.0 13.0
  External static pressure - 50Hz High Pa 30.0 30.0 30.0 30.0 44.0 44.0 44.0
    Nom. Pa 10 10 10 10 15 15 15
  External static pressure - 60Hz High Pa 30 30 30 30 44 44 44
    Nom. Pa 10 10 10 10 15 15 15
Sound pressure level Cooling High dBA 32.0 33.0 33.0 33.0 34.0 35.0 36.0
    Nom. dBA 31.0 31.0 31.0 31.0 32.0 33.0 34.0
    Low dBA 27.0 27.0 27.0 27.0 28.0 29.0 30.0
Fan motor Quantity   1 1 1 1 1 1 1
  Model   KFD-280-44-8A KFD-280-44-8A KFD-280-44-8A KFD-280-44-8A KFD-280-65-8A KFD-280-65-8A KFD-280-65-8A
Refrigerant Type   R-410A R-410A R-410A R-410A R-410A R-410A R-410A
  GWP   2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5
  Control   Electronic expansion valve Electronic expansion valve Electronic expansion valve Electronic expansion valve Electronic expansion valve Electronic expansion valve Electronic expansion valve
Sound power level Cooling High dBA 50 51 51 51 52 53 54
Piping connections Liquid Type   Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection
    OD mm 6,35 6,35 6,35 6,35 6,35 6,35 9,52
  Gas Type   Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection
    OD mm 12.7 12.7 12.7 12.7 12.7 12.7 15.9
  Drain   VP20 (I.D. 20/O.D. 26) VP20 (I.D. 20/O.D. 26) VP20 (I.D. 20/O.D. 26) VP20 (I.D. 20/O.D. 26) VP20 (I.D. 20/O.D. 26) VP20 (I.D. 20/O.D. 26) VP20 (I.D. 20/O.D. 26)
  Heat insulation   Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes
Drain-up height mm 600 600 600 600 600 600 600
Air filter Type   Removable / washable Removable / washable Removable / washable Removable / washable Removable / washable Removable / washable Removable / washable
Safety devices Item 01   Fuse Fuse Fuse Fuse Fuse Fuse Fuse
    02   Thermal protector for fan motor Thermal protector for fan motor Thermal protector for fan motor Thermal protector for fan motor Thermal protector for fan motor Thermal protector for fan motor Thermal protector for fan motor
Control systems Infrared remote control   BRC4C65, BRC4C66 BRC4C65, BRC4C66 BRC4C65, BRC4C66 BRC4C65, BRC4C66 BRC4C65, BRC4C66 BRC4C65, BRC4C66 BRC4C65, BRC4C66
  Wired remote control   BRC1H519W/S/K, BRC1E53A, BRC1E53B, BRC1E53C, BRC1D52 BRC1H519W/S/K, BRC1E53A, BRC1E53B, BRC1E53C, BRC1D52 BRC1H519W/S/K, BRC1E53A, BRC1E53B, BRC1E53C, BRC1D52 BRC1H519W/S/K, BRC1E53A, BRC1E53B, BRC1E53C, BRC1D52 BRC1H519W/S/K, BRC1E53A, BRC1E53B, BRC1E53C, BRC1D52 BRC1H519W/S/K, BRC1E53A, BRC1E53B, BRC1E53C, BRC1D52 BRC1H519W/S/K, BRC1E53A, BRC1E53B, BRC1E53C, BRC1D52
Power supply Name   VE VE VE VE VE VE VE
  Phase   1~ 1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50/60 50/60 50/60 50/60 50/60 50/60 50/60
  Voltage V 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220
Current - 50Hz Minimum circuit amps (MCA) A 0.4 0.4 0.4 0.4 0.5 0.5 0.6
  Maximum fuse amps (MFA) A 16 16 16 16 16 16 16
  Full load amps (FLA) Total A 0.3 0.3 0.3 0.3 0.4 0.4 0.5
Current - 60Hz Minimum circuit amps (MCA) A 0.4 (0.000) 0.4 (0.000) 0.4 (0.000) 0.4 (0.000) 0.5 (0.000) 0.5 (0.000) 0.6 (0.000)
  Maximum fuse amps (MFA) A 16 (0.000) 16 (0.000) 16 (0.000) 16 (0.000) 16 (0.000) 16 (0.000) 16 (0.000)
  Full load amps (FLA) Total A 0.3 (0.000) 0.3 (0.000) 0.3 (0.000) 0.3 (0.000) 0.4 (0.000) 0.4 (0.000) 0.5 (0.000)
Notes Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m
  Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m
  Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat.
  External static pressure is changeable to set by the remote control (from standard to high, see installation manual) External static pressure is changeable to set by the remote control (from standard to high, see installation manual) External static pressure is changeable to set by the remote control (from standard to high, see installation manual) External static pressure is changeable to set by the remote control (from standard to high, see installation manual) External static pressure is changeable to set by the remote control (from standard to high, see installation manual) External static pressure is changeable to set by the remote control (from standard to high, see installation manual) External static pressure is changeable to set by the remote control (from standard to high, see installation manual)
  The operation sound levels are conversion values in anechoic chamber. In practice, sound levels tend to be higher than the specified values due to ambient noise or reflection. The sound level will increase by ± 5dBA when the suction place is changed to bottom suction. The operation sound levels are conversion values in anechoic chamber. In practice, sound levels tend to be higher than the specified values due to ambient noise or reflection. The sound level will increase by ± 5dBA when the suction place is changed to bottom suction. The operation sound levels are conversion values in anechoic chamber. In practice, sound levels tend to be higher than the specified values due to ambient noise or reflection. The sound level will increase by ± 5dBA when the suction place is changed to bottom suction. The operation sound levels are conversion values in anechoic chamber. In practice, sound levels tend to be higher than the specified values due to ambient noise or reflection. The sound level will increase by ± 5dBA when the suction place is changed to bottom suction. The operation sound levels are conversion values in anechoic chamber. In practice, sound levels tend to be higher than the specified values due to ambient noise or reflection. The sound level will increase by ± 5dBA when the suction place is changed to bottom suction. The operation sound levels are conversion values in anechoic chamber. In practice, sound levels tend to be higher than the specified values due to ambient noise or reflection. The sound level will increase by ± 5dBA when the suction place is changed to bottom suction. The operation sound levels are conversion values in anechoic chamber. In practice, sound levels tend to be higher than the specified values due to ambient noise or reflection. The sound level will increase by ± 5dBA when the suction place is changed to bottom suction.
  Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
  Maximum allowable voltage range variation between phases is 2%. Maximum allowable voltage range variation between phases is 2%. Maximum allowable voltage range variation between phases is 2%. Maximum allowable voltage range variation between phases is 2%. Maximum allowable voltage range variation between phases is 2%. Maximum allowable voltage range variation between phases is 2%. Maximum allowable voltage range variation between phases is 2%.
  MCA/MFA: MCA = 1.25 x FLA MCA/MFA: MCA = 1.25 x FLA MCA/MFA: MCA = 1.25 x FLA MCA/MFA: MCA = 1.25 x FLA MCA/MFA: MCA = 1.25 x FLA MCA/MFA: MCA = 1.25 x FLA MCA/MFA: MCA = 1.25 x FLA
  MFA ≤ 4 x FLA MFA ≤ 4 x FLA MFA ≤ 4 x FLA MFA ≤ 4 x FLA MFA ≤ 4 x FLA MFA ≤ 4 x FLA MFA ≤ 4 x FLA
  Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases
  Instead of a fuse, use a circuit breaker Instead of a fuse, use a circuit breaker Instead of a fuse, use a circuit breaker Instead of a fuse, use a circuit breaker Instead of a fuse, use a circuit breaker Instead of a fuse, use a circuit breaker Instead of a fuse, use a circuit breaker
  Select wire size based on the value of MCA Select wire size based on the value of MCA Select wire size based on the value of MCA Select wire size based on the value of MCA Select wire size based on the value of MCA Select wire size based on the value of MCA Select wire size based on the value of MCA
  Next lower standard fuse rating minimum 15A Next lower standard fuse rating minimum 15A Next lower standard fuse rating minimum 15A Next lower standard fuse rating minimum 15A Next lower standard fuse rating minimum 15A Next lower standard fuse rating minimum 15A Next lower standard fuse rating minimum 15A