Specifications Table for FXDQ-A

FXDQ15A2VEB FXDQ20A2VEB FXDQ25A2VEB FXDQ32A2VEB FXDQ40A2VEB FXDQ50A2VEB FXDQ63A2VEB
Dimensions Unit Height Mm 200 200 200 200 200 200 200
    Width Mm 750 750 750 750 950 950 1,150
    Depth Mm 620 620 620 620 620 620 620
Weight Unit kg 22 22 22 22 26 26 29
Casing Colour   Galvanised steel / Non painted. Galvanised steel / Non painted. Galvanised steel / Non painted. Galvanised steel / Non painted. Galvanised steel / Non painted. Galvanised steel / Non painted. Galvanised steel / Non painted.
Required ceiling void >-=-mm Mm 240 240 240 240 240 240 240
Fan External static pressure - 50Hz High Pa 30 30 30 30 44 44 44
  External static pressure - 60Hz High Pa 30 30 30 30 44 44 44
Refrigerant Type   R-410A R-410A R-410A R-410A R-410A R-410A R-410A
  GWP   2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5
Piping connections Liquid Type   Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection
    OD Mm 6.35 6.35 6.35 6.35 6.35 6.35 9.52
  Gas Type   Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection
    OD Mm 12.7 12.7 12.7 12.7 12.7 12.7 15.9
  Drain   VP20 (I.D. 20/O.D. 26) VP20 (I.D. 20/O.D. 26) VP20 (I.D. 20/O.D. 26) VP20 (I.D. 20/O.D. 26) VP20 (I.D. 20/O.D. 26) VP20 (I.D. 20/O.D. 26) VP20 (I.D. 20/O.D. 26)
Drain-up height Mm 600 600 600 600 600 600 600
Power supply Name   VE VE VE VE VE VE VE
  Phase   1~ 1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50/60 50/60 50/60 50/60 50/60 50/60 50/60
  Voltage V 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220
Current - 50Hz Maximum fuse amps (MFA) A 16 16 16 16 16 16 16
Notes (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m
  (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m; level difference: 0m
  (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat.
  (4) - External static pressure is changeable to set by the remote control (from standard to high, see installation manual) (4) - External static pressure is changeable to set by the remote control (from standard to high, see installation manual) (4) - External static pressure is changeable to set by the remote control (from standard to high, see installation manual) (4) - External static pressure is changeable to set by the remote control (from standard to high, see installation manual) (4) - External static pressure is changeable to set by the remote control (from standard to high, see installation manual) (4) - External static pressure is changeable to set by the remote control (from standard to high, see installation manual) (4) - External static pressure is changeable to set by the remote control (from standard to high, see installation manual)
  (5) - The operation sound levels are conversion values in anechoic chamber. In practice, sound levels tend to be higher than the specified values due to ambient noise or reflection. The sound level will increase by ± 5dBA when the suction place is changed to bottom suction. (5) - The operation sound levels are conversion values in anechoic chamber. In practice, sound levels tend to be higher than the specified values due to ambient noise or reflection. The sound level will increase by ± 5dBA when the suction place is changed to bottom suction. (5) - The operation sound levels are conversion values in anechoic chamber. In practice, sound levels tend to be higher than the specified values due to ambient noise or reflection. The sound level will increase by ± 5dBA when the suction place is changed to bottom suction. (5) - The operation sound levels are conversion values in anechoic chamber. In practice, sound levels tend to be higher than the specified values due to ambient noise or reflection. The sound level will increase by ± 5dBA when the suction place is changed to bottom suction. (5) - The operation sound levels are conversion values in anechoic chamber. In practice, sound levels tend to be higher than the specified values due to ambient noise or reflection. The sound level will increase by ± 5dBA when the suction place is changed to bottom suction. (5) - The operation sound levels are conversion values in anechoic chamber. In practice, sound levels tend to be higher than the specified values due to ambient noise or reflection. The sound level will increase by ± 5dBA when the suction place is changed to bottom suction. (5) - The operation sound levels are conversion values in anechoic chamber. In practice, sound levels tend to be higher than the specified values due to ambient noise or reflection. The sound level will increase by ± 5dBA when the suction place is changed to bottom suction.
  (6) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (6) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (6) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (6) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (6) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (6) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (6) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
  (7) - Maximum allowable voltage range variation between phases is 2%. (7) - Maximum allowable voltage range variation between phases is 2%. (7) - Maximum allowable voltage range variation between phases is 2%. (7) - Maximum allowable voltage range variation between phases is 2%. (7) - Maximum allowable voltage range variation between phases is 2%. (7) - Maximum allowable voltage range variation between phases is 2%. (7) - Maximum allowable voltage range variation between phases is 2%.
  (8) - MCA/MFA: MCA = 1.25 x FLA (8) - MCA/MFA: MCA = 1.25 x FLA (8) - MCA/MFA: MCA = 1.25 x FLA (8) - MCA/MFA: MCA = 1.25 x FLA (8) - MCA/MFA: MCA = 1.25 x FLA (8) - MCA/MFA: MCA = 1.25 x FLA (8) - MCA/MFA: MCA = 1.25 x FLA
  (9) - MFA ≤ 4 x FLA (9) - MFA ≤ 4 x FLA (9) - MFA ≤ 4 x FLA (9) - MFA ≤ 4 x FLA (9) - MFA ≤ 4 x FLA (9) - MFA ≤ 4 x FLA (9) - MFA ≤ 4 x FLA
  (10) - Next lower standard fuse rating minimum 15A (10) - Next lower standard fuse rating minimum 15A (10) - Next lower standard fuse rating minimum 15A (10) - Next lower standard fuse rating minimum 15A (10) - Next lower standard fuse rating minimum 15A (10) - Next lower standard fuse rating minimum 15A (10) - Next lower standard fuse rating minimum 15A
  (11) - Select wire size based on the value of MCA (11) - Select wire size based on the value of MCA (11) - Select wire size based on the value of MCA (11) - Select wire size based on the value of MCA (11) - Select wire size based on the value of MCA (11) - Select wire size based on the value of MCA (11) - Select wire size based on the value of MCA
  (12) - Instead of a fuse, use a circuit breaker (12) - Instead of a fuse, use a circuit breaker (12) - Instead of a fuse, use a circuit breaker (12) - Instead of a fuse, use a circuit breaker (12) - Instead of a fuse, use a circuit breaker (12) - Instead of a fuse, use a circuit breaker (12) - Instead of a fuse, use a circuit breaker
  (13) - Contains fluorinated greenhouse gases (13) - Contains fluorinated greenhouse gases (13) - Contains fluorinated greenhouse gases (13) - Contains fluorinated greenhouse gases (13) - Contains fluorinated greenhouse gases (13) - Contains fluorinated greenhouse gases (13) - Contains fluorinated greenhouse gases