Specifications Table for FXAQ-PV

FXAQ20PVE FXAQ25PVE FXAQ32PVE FXAQ40PVE FXAQ50PVE FXAQ63PVE
Cooling capacity Total capacity Nom. kW 2.2 (1) 2.8 (1) 3.6 (1) 4.5 (1) 5.6 (1) 7.1 (1)
Heating capacity Total capacity Nom. kW 2.5 (2) 3.2 (2) 4.0 (2) 5.0 (2) 6.3 (2) 8.0 (2)
Power input - 50Hz Cooling Nom. kW 0.019 (1) 0.028 (1) 0.030 (1) 0.020 (1) 0.033 (1) 0.050 (1)
  Heating Nom. kW 0.029 (2) 0.034 (2) 0.035 (2) 0.020 (2) 0.039 (2) 0.060 (2)
Power input - 60Hz Cooling Nom. kW 0.019 (1) 0.028 (1) 0.030 (1) 0.020 (1) 0.033 (1) 0.050 (1)
  Heating Nom. kW 0.029 (2) 0.034 (2) 0.035 (2) 0.020 (2) 0.039 (2) 0.060 (2)
Dimensions Unit Height mm 290 290 290 290 290 290
    Width mm 795 795 795 1,050 1,050 1,050
    Depth mm 238 238 238 238 238 238
Weight Unit kg 11 11 11 14 14 14
Casing Colour   White (3.0Y8.5/0.5) White (3.0Y8.5/0.5) White (3.0Y8.5/0.5) White (3.0Y8.5/0.5) White (3.0Y8.5/0.5) White (3.0Y8.5/0.5)
Fan Air flow rate - 50Hz Cooling High m³/min 7.5 8 8.5 12 15 19
      Low m³/min 4.5 5 5.5 9 12 14
  Air flow rate - 60Hz Cooling High m³/min 7.5 8 8.5 12 15 19
      Low m³/min 4.5 5 5.5 9 12 14
Sound pressure level Cooling High dBA 35.0 36.0 38.0 39.0 42.0 47.0
    Low dBA 31.0 31.0 31.0 34.0 37.0 41.0
  Heating High dBA 35.0 36.0 38.0 39.0 42.0 47.0
    Low dBA 31.0 31.0 31.0 34.0 37.0 41.0
Refrigerant Type   R-410A R-410A R-410A R-410A R-410A R-410A
Piping connections Liquid Type   Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection
    OD mm 6.35 6.35 6.35 6.35 6.35 9.52
  Gas Type   Flare connection Flare connection Flare connection Flare connection Flare connection Flare connection
    OD mm 12.7 12.7 12.7 12.7 12.7 15.9
  Drain   VP13 (I.D. 13/O.D. 18) VP13 (I.D. 13/O.D. 18) VP13 (I.D. 13/O.D. 18) VP13 (I.D. 13/O.D. 18) VP13 (I.D. 13/O.D. 18) VP13 (I.D. 13/O.D. 18)
Power supply Phase   1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50/60 50/60 50/60 50/60 50/60 50/60
  Voltage V 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220 220-240/220
Current - 50Hz Maximum fuse amps (MFA) A 15 15 15 15 15 15
Notes (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal) (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal) (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal) (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal) (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal) (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m (horizontal)
  (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m (horizontal) (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m (horizontal) (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m (horizontal) (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m (horizontal) (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m (horizontal) (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m (horizontal)
  (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat. (3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat.
  (4) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (4) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (4) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (4) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (4) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. (4) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
  (5) - Maximum allowable voltage range variation between phases is 2%. (5) - Maximum allowable voltage range variation between phases is 2%. (5) - Maximum allowable voltage range variation between phases is 2%. (5) - Maximum allowable voltage range variation between phases is 2%. (5) - Maximum allowable voltage range variation between phases is 2%. (5) - Maximum allowable voltage range variation between phases is 2%.
  (6) - MCA/MFA: MCA = 1.25 x FLA (6) - MCA/MFA: MCA = 1.25 x FLA (6) - MCA/MFA: MCA = 1.25 x FLA (6) - MCA/MFA: MCA = 1.25 x FLA (6) - MCA/MFA: MCA = 1.25 x FLA (6) - MCA/MFA: MCA = 1.25 x FLA
  (7) - Select wire size based on the value of MCA (7) - Select wire size based on the value of MCA (7) - Select wire size based on the value of MCA (7) - Select wire size based on the value of MCA (7) - Select wire size based on the value of MCA (7) - Select wire size based on the value of MCA
  (8) - Instead of a fuse, use a circuit breaker (8) - Instead of a fuse, use a circuit breaker (8) - Instead of a fuse, use a circuit breaker (8) - Instead of a fuse, use a circuit breaker (8) - Instead of a fuse, use a circuit breaker (8) - Instead of a fuse, use a circuit breaker
  (9) - MFA ≤ 4 x FLA (9) - MFA ≤ 4 x FLA (9) - MFA ≤ 4 x FLA (9) - MFA ≤ 4 x FLA (9) - MFA ≤ 4 x FLA (9) - MFA ≤ 4 x FLA