|
FXAQ15AUV1B |
FXAQ20AUV1B |
FXAQ25AUV1B |
FXAQ32AUV1B |
FXAQ40AUV1B |
FXAQ50AUV1B |
FXAQ63AUV1B |
Sound pressure level
|
Heating
|
At high fan speed
|
dBA
|
33.0
|
34.0
|
36.0
|
38.5
|
38.0
|
42.0
|
47.0
|
|
|
At low fan speed
|
dBA
|
28.5
|
28.5
|
28.5
|
28.5
|
33.5
|
35.5
|
38.5
|
|
Cooling
|
At low fan speed
|
dBA
|
28.5
|
28.5
|
28.5
|
28.5
|
33.5
|
35.5
|
38.5
|
|
|
At high fan speed
|
dBA
|
32.0
|
33.0
|
35.0
|
37.5
|
37.0
|
41.0
|
46.5
|
Standard Accessories
|
Installation and operation manual
|
1
|
1
|
1
|
1
|
1
|
1
|
1
|
|
Installation panel
|
1
|
1
|
1
|
1
|
1
|
1
|
1
|
|
Paper pattern for installation
|
1
|
1
|
1
|
1
|
1
|
1
|
1
|
|
Insulation tape
|
1
|
1
|
1
|
1
|
1
|
1
|
1
|
|
Clamps
|
1
|
1
|
1
|
1
|
1
|
1
|
1
|
|
Screws
|
1
|
1
|
1
|
1
|
1
|
1
|
1
|
Refrigerant
|
GWP
|
|
2,087.5
|
2,087.5
|
2,087.5
|
2,087.5
|
2,087.5
|
2,087.5
|
2,087.5
|
|
Type
|
|
R-410A
|
R-410A
|
R-410A
|
R-410A
|
R-410A
|
R-410A
|
R-410A
|
Power input - 50Hz
|
Cooling
|
At high fan speed
|
kW
|
0.02
|
0.02
|
0.03
|
0.03
|
0.02
|
0.03
|
0.05
|
|
Heating
|
At high fan speed
|
kW
|
0.03
|
0.03
|
0.03
|
0.04
|
0.02
|
0.04
|
0.06
|
Cooling capacity
|
Total capacity
|
At high fan speed
|
kW
|
1.7 (1)
|
2.2 (1)
|
2.8 (1)
|
3.6 (1)
|
4.5 (1)
|
5.6 (1)
|
7.1 (1)
|
Piping connections
|
Liquid
|
OD
|
mm
|
6.35
|
6.35
|
6.35
|
6.35
|
6.35
|
6.35
|
9.52
|
|
|
Type
|
|
Flare connection
|
Flare connection
|
Flare connection
|
Flare connection
|
Flare connection
|
Flare connection
|
Flare connection
|
|
Gas
|
OD
|
mm
|
12.7
|
12.7
|
12.7
|
12.7
|
12.7
|
12.7
|
15.9
|
|
|
Type
|
|
Flare connection
|
Flare connection
|
Flare connection
|
Flare connection
|
Flare connection
|
Flare connection
|
Flare connection
|
|
Drain
|
|
VP13 (I.D. 15/O.D. 18)
|
VP13 (I.D. 15/O.D. 18)
|
VP13 (I.D. 15/O.D. 18)
|
VP13 (I.D. 15/O.D. 18)
|
VP13 (I.D. 15/O.D. 18)
|
VP13 (I.D. 15/O.D. 18)
|
VP13 (I.D. 15/O.D. 18)
|
Sound power level
|
Cooling
|
At high fan speed
|
dBA
|
51.0
|
52.0
|
53.0
|
55.0
|
55.0
|
58.0
|
63.0
|
Air filter
|
Type
|
|
Washable resin net
|
Washable resin net
|
Washable resin net
|
Washable resin net
|
Washable resin net
|
Washable resin net
|
Washable resin net
|
Dimensions
|
Unit
|
Width
|
mm
|
795
|
795
|
795
|
795
|
1,050
|
1,050
|
1,050
|
|
|
Depth
|
mm
|
266
|
266
|
266
|
266
|
269
|
269
|
269
|
|
|
Height
|
mm
|
290
|
290
|
290
|
290
|
290
|
290
|
290
|
Casing
|
Colour
|
|
White
|
White
|
White
|
White
|
White
|
White
|
White
|
Weight
|
Unit
|
kg
|
12
|
12
|
12
|
12
|
15
|
15
|
15
|
Fan
|
Air flow rate - 50Hz
|
Cooling
|
At high fan speed
|
m³/min
|
8.4
|
9.1
|
9.4
|
9.8
|
12.2
|
14.4
|
18.3
|
|
|
|
At low fan speed
|
m³/min
|
7.0
|
7.0
|
7.0
|
7.0
|
9.7
|
11.5
|
13.5
|
Heating capacity
|
Total capacity
|
At high fan speed
|
kW
|
1.9 (2)
|
2.5 (2)
|
3.2 (2)
|
4.0 (2)
|
5.0 (2)
|
6.3 (2)
|
8.0 (2)
|
Current - 50Hz
|
Maximum fuse amps (MFA)
|
A
|
16
|
16
|
16
|
16
|
16
|
16
|
16
|
Power supply
|
Phase
|
|
1~
|
1~
|
1~
|
1~
|
1~
|
1~
|
1~
|
|
Name
|
|
V1
|
V1
|
V1
|
V1
|
V1
|
V1
|
V1
|
|
Frequency
|
Hz
|
50
|
50
|
50
|
50
|
50
|
50
|
50
|
|
Voltage
|
V
|
220-240
|
220-240
|
220-240
|
220-240
|
220-240
|
220-240
|
220-240
|
Notes
|
(1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m (horizontal)
|
(1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m (horizontal)
|
(1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m (horizontal)
|
(1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m (horizontal)
|
(1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m (horizontal)
|
(1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m (horizontal)
|
(1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m (horizontal)
|
|
(2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m (horizontal)
|
(2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m (horizontal)
|
(2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m (horizontal)
|
(2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m (horizontal)
|
(2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m (horizontal)
|
(2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m (horizontal)
|
(2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m (horizontal)
|
|
(3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat.
|
(3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat.
|
(3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat.
|
(3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat.
|
(3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat.
|
(3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat.
|
(3) - Capacities are net, including a deduction for cooling (an addition for heating) for indoor fan motor heat.
|
|
(4) - Sound levels are measured in an anechoic room.
|
(4) - Sound levels are measured in an anechoic room.
|
(4) - Sound levels are measured in an anechoic room.
|
(4) - Sound levels are measured in an anechoic room.
|
(4) - Sound levels are measured in an anechoic room.
|
(4) - Sound levels are measured in an anechoic room.
|
(4) - Sound levels are measured in an anechoic room.
|
|
(5) - Operation sound differs with operation and ambient conditions
|
(5) - Operation sound differs with operation and ambient conditions
|
(5) - Operation sound differs with operation and ambient conditions
|
(5) - Operation sound differs with operation and ambient conditions
|
(5) - Operation sound differs with operation and ambient conditions
|
(5) - Operation sound differs with operation and ambient conditions
|
(5) - Operation sound differs with operation and ambient conditions
|
|
(6) - The sound pressure level is measured via a microphone at 1m distance of the unit.
|
(6) - The sound pressure level is measured via a microphone at 1m distance of the unit.
|
(6) - The sound pressure level is measured via a microphone at 1m distance of the unit.
|
(6) - The sound pressure level is measured via a microphone at 1m distance of the unit.
|
(6) - The sound pressure level is measured via a microphone at 1m distance of the unit.
|
(6) - The sound pressure level is measured via a microphone at 1m distance of the unit.
|
(6) - The sound pressure level is measured via a microphone at 1m distance of the unit.
|
|
(7) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
|
(7) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
|
(7) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
|
(7) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
|
(7) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
|
(7) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
|
(7) - Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits.
|
|
(8) - Maximum allowable voltage range variation between phases is 2%.
|
(8) - Maximum allowable voltage range variation between phases is 2%.
|
(8) - Maximum allowable voltage range variation between phases is 2%.
|
(8) - Maximum allowable voltage range variation between phases is 2%.
|
(8) - Maximum allowable voltage range variation between phases is 2%.
|
(8) - Maximum allowable voltage range variation between phases is 2%.
|
(8) - Maximum allowable voltage range variation between phases is 2%.
|
|
(9) - MCA/MFA: MCA = 1.25 x FLA
|
(9) - MCA/MFA: MCA = 1.25 x FLA
|
(9) - MCA/MFA: MCA = 1.25 x FLA
|
(9) - MCA/MFA: MCA = 1.25 x FLA
|
(9) - MCA/MFA: MCA = 1.25 x FLA
|
(9) - MCA/MFA: MCA = 1.25 x FLA
|
(9) - MCA/MFA: MCA = 1.25 x FLA
|
|
(10) - Contains fluorinated greenhouse gases
|
(10) - Contains fluorinated greenhouse gases
|
(10) - Contains fluorinated greenhouse gases
|
(10) - Contains fluorinated greenhouse gases
|
(10) - Contains fluorinated greenhouse gases
|
(10) - Contains fluorinated greenhouse gases
|
(10) - Contains fluorinated greenhouse gases
|
|
(11) - Instead of a fuse, use a circuit breaker
|
(11) - Instead of a fuse, use a circuit breaker
|
(11) - Instead of a fuse, use a circuit breaker
|
(11) - Instead of a fuse, use a circuit breaker
|
(11) - Instead of a fuse, use a circuit breaker
|
(11) - Instead of a fuse, use a circuit breaker
|
(11) - Instead of a fuse, use a circuit breaker
|
|
(12) - Select wire size based on the value of MCA
|
(12) - Select wire size based on the value of MCA
|
(12) - Select wire size based on the value of MCA
|
(12) - Select wire size based on the value of MCA
|
(12) - Select wire size based on the value of MCA
|
(12) - Select wire size based on the value of MCA
|
(12) - Select wire size based on the value of MCA
|
|
(13) - Next lower standard fuse rating minimum 16A
|
(13) - Next lower standard fuse rating minimum 16A
|
(13) - Next lower standard fuse rating minimum 16A
|
(13) - Next lower standard fuse rating minimum 16A
|
(13) - Next lower standard fuse rating minimum 16A
|
(13) - Next lower standard fuse rating minimum 16A
|
(13) - Next lower standard fuse rating minimum 16A
|
|
(14) - MFA ≤ 4 x FLA
|
(14) - MFA ≤ 4 x FLA
|
(14) - MFA ≤ 4 x FLA
|
(14) - MFA ≤ 4 x FLA
|
(14) - MFA ≤ 4 x FLA
|
(14) - MFA ≤ 4 x FLA
|
(14) - MFA ≤ 4 x FLA
|