Specifications Table for FWXV-A

FWXV15AVEB FWXV20AVEB
Cooling capacity Sensible capacity Nom. Btu/h 3,300 4,800
    Nom. kW 0.98 1.4
  Total capacity Nom. Btu/h 4,100 5,800
    Nom. kW 1.2 1.7
Heating capacity Total capacity Nom. Btu/h 5,100 6,800
    Nom. kW 1.5 2.0
Power input Cooling Nom. kW 0.013 0.015
  Heating Nom. kW 0.013 0.015
Casing Colour   White White
Dimensions Unit Height mm 600 600
    Width mm 700 700
    Depth mm 210 210
  Packed unit Height mm 696 696
    Width mm 786 786
    Depth mm 280 280
Weight Unit kg 15 15
  Packed unit kg 19 19
Heat exchanger Fin Type   Multi slit fin Multi slit fin
  Fin pitch mm 1.2 1.2
  Length mm 510 510
  Rows Quantity   2 2
  Stages Quantity   22 22
  Tube type   ø6.35 Smooth tube ø6.35 Smooth tube
Sound power level Cooling Nom. dBA 35 45
  Heating Nom. dBA 35 45
Sound pressure level Cooling Nom. dBA 19 29
  Heating Nom. dBA 19 29
Control systems Infrared remote control   ARC452A15 ARC452A15
Air direction control Right, Left, Horizontal, Downward Right, Left, Horizontal, Downward
Air filter Type   Removable / washable / mildew proof Removable / washable / mildew proof
Fan Air flow rate Cooling High cfm 188 280
      High m³/h 318 474
      Low cfm 89 142
      Low m³/h 150 240
      Medium cfm 135 209
      Medium m³/h 228 354
      Silent operation cfm 74 117
      Silent operation m³/h 126 198
    Heating High cfm 188 280
      High m³/h 318 474
      Low cfm 89 142
      Low m³/h 150 240
      Medium cfm 135 209
      Medium m³/h 228 354
      Silent operation cfm 74 117
      Silent operation m³/h 126 198
  Type   Turbo fan Turbo fan
Fan motor Model   D48D-28 D48D-28
  Speed Cooling High rpm 400 560
      Low rpm 230 320
      Medium rpm 310 440
      Silent operation rpm 210 280
    Heating High rpm 400 560
      Low rpm 230 320
      Medium rpm 310 440
      Silent operation rpm 210 280
    Steps   5 + silent, + auto 5 + silent, + auto
Piping connections Drain OD mm 18 18
  Inlet inch G 1/2 G 1/2
  Outlet inch G 1/2 G 1/2
Temperature control Microcomputer control Microcomputer control
Water pressure drop Cooling Rated kPa 10 19
  Heating Rated kPa 13 22
Water volume Cooling Nom. l/min 3.4 4.9
    Nom. m³/h 0.20 0.29
  Heating Nom. l/min 4.3 5.7
    Nom. m³/h 0.26 0.34
Standard Accessories Installation manual 1 1
  Operation manual 1 1
  Wireless remote control 1 1
  Batteries 2 2
  Remote control holder 1 1
  Drain hose 1 1
  Photocatalytic filter (apatite) 2 2
  Thermal insulation tape 2 2
  Thermal insulation tube 2 2
  Connection pipes 2 2
  Binding band 1 1
  O ring 4 4
Power supply Phase   1~ 1~
  Frequency Hz 50/60 50/60
  Voltage V 220-240/220 220-240/220
Current input Medium A 0.08 0.10
Notes (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K.
  (2) - Heating: room temperature 20°CDB and entering water temperature 45°C, water temperature drop 5K. (2) - Heating: room temperature 20°CDB and entering water temperature 45°C, water temperature drop 5K.
  (3) - The range of usable water temperature is 6°C (Min.) to 60°C (Max.) (3) - The range of usable water temperature is 6°C (Min.) to 60°C (Max.)
  (4) - Maximum allowable water pressure is 1.18MPa. (4) - Maximum allowable water pressure is 1.18MPa.
  (5) - Comply with drinking water directive 98/83/EC for chilled water, hot water and make up water (5) - Comply with drinking water directive 98/83/EC for chilled water, hot water and make up water
  (6) - The amount of water circulation should be 3L/min to 15L/min (0.18m³/hr to 0.9m³/hr). (6) - The amount of water circulation should be 3L/min to 15L/min (0.18m³/hr to 0.9m³/hr).
  (7) - Allowable model of hydrobox interlinking is BA-series. (7) - Allowable model of hydrobox interlinking is BA-series.
  (8) - Heat insulation: both inlet and outlet pipes (8) - Heat insulation: both inlet and outlet pipes