Specifications Table for FWXT-ATV3

FWXT10AATV3 FWXT15AATV3 FWXT20AATV3
Cooling capacity Cooling capacity-=-7/12°C Cooling capacity-=-7/12°C-=-Min.-=-kW kW 0.48 0.58 0.91
    Cooling capacity-=-7/12°C-=-Med.-=-kW kW 0.80 1.03 1.75
    Cooling capacity-=-7/12°C-=-Max.-=-kW kW 1.07 1.65 2.31
Sensible cooling capacity Sensible cooling capacity-=-7/12°C Sensible cooling capacity-=-7/12°C-=-Min.-=-kW kW 0.39 0.49 0.76
    Sensible cooling capacity-=-7/12°C-=-Med.-=-kW kW 0.69 0.91 1.53
    Sensible cooling capacity-=-7/12°C-=-Max.-=-kW kW 0.95 1.49 1.94
Heating capacity Heating capacity-=-35/30°C Heating capacity-=-35/30°C-=-Min.-=-kW kW 0.29 0.23 0.47
    Heating capacity-=-35/30°C-=-Med.-=-kW kW 0.48 0.69 1.08
    Heating capacity-=-35/30°C-=-Max.-=-kW kW 0.66 1.00 1.44
  Heating capacity-=-45/40°C Heating capacity-=-45/40°C-=-Min.-=-kW kW 0.53 0.66 0.96
    Heating capacity-=-45/40°C-=-Med.-=-kW kW 0.94 1.26 1.98
    Heating capacity-=-45/40°C-=-Max.-=-kW kW 1.27 1.80 2.60
Power input Power input-=-Min.-=-kW kW 0.00 0.01 0.01
  Power input-=-Max.-=-kW kW 0.01 0.01 0.02
Fan speed Fan speed-=-Min.-=-m³/h m³/h 84.00 124.00 138.00
  Fan speed-=-Med.-=-m³/h m³/h 155.00 229.00 283.00
  Fan speed-=-Max.-=-m³/h m³/h 228.00 331.00 440.00
Casing Colour   RAL 9003 RAL 9003 RAL 9003
  Material   Sheet metal Sheet metal Sheet metal
Dimensions Unit Height mm 335 335 335
    Width mm 902 1,100 1,300
    Depth mm 128 128 128
  Packed unit Height mm 490 490 490
    Width mm 1,030 1,230 1,430
    Depth mm 210 210 210
Weight Unit kg 14.0 16.0 19.0
  Packed unit kg 15 17 20
Packing Material   Carton Carton Carton
  Weight kg 1 1 1
Heat exchanger Quantity   1 1 1
  Internal coil volume l 0.5 0.7 0.9
  Charging Operating pressure bar 10 10 10
Water circuit Piping connections diameter inch 3/4 3/4 3/4
  Piping material   EUROKONUS EUROKONUS EUROKONUS
  Pressure Heating Max. bar 10 10 10
Water circuit - water pressure drop Water circuit - water pressure drop-=-Heating Water circuit - water pressure drop-=-Heating-=-35/30°C Water circuit - water pressure drop-=-Heating-=-35/30°C-=-Min.-=-kPa kPa 0.20 1.90 0.30
      Water circuit - water pressure drop-=-Heating-=-35/30°C-=-Med.-=-kPa kPa 0.90 2.90 1.40
      Water circuit - water pressure drop-=-Heating-=-35/30°C-=-Max.-=-kPa kPa 1.60 3.30 2.30
    Water circuit - water pressure drop-=-Heating-=-45/40°C Water circuit - water pressure drop-=-Heating-=-45/40°C-=-Min.-=-kPa kPa 1.10 2.80 1.10
      Water circuit - water pressure drop-=-Heating-=-45/40°C-=-Med.-=-kPa kPa 3.10 3.50 4.10
      Water circuit - water pressure drop-=-Heating-=-45/40°C-=-Max.-=-kPa kPa 5.40 4.00 6.60
  Water circuit - water pressure drop-=-Cooling Water circuit - water pressure drop-=-Cooling-=-7/12°C Water circuit - water pressure drop-=-Cooling-=-7/12°C-=-Min.-=-kPa kPa 1.10 3.90 1.30
      Water circuit - water pressure drop-=-Cooling-=-7/12°C-=-Med.-=-kPa kPa 3.00 4.80 4.20
      Water circuit - water pressure drop-=-Cooling-=-7/12°C-=-Max.-=-kPa kPa 5.20 5.70 6.90
Water circuit - water flow rate Water circuit - water flow rate-=-Heating Water circuit - water flow rate-=-Heating-=-35/30°C Water circuit - water flow rate-=-Heating-=-35/30°C-=-Min.-=-kg/h kg/h 39.30 39.00 80.80
      Water circuit - water flow rate-=-Heating-=-35/30°C-=-Med.-=-kg/h kg/h 81.80 119.40 185.40
      Water circuit - water flow rate-=-Heating-=-35/30°C-=-Max.-=-kg/h kg/h 114.00 172.40 247.80
    Water circuit - water flow rate-=-Heating-=-45/40°C Water circuit - water flow rate-=-Heating-=-45/40°C-=-Min.-=-kg/h kg/h 91.90 112.60 164.80
      Water circuit - water flow rate-=-Heating-=-45/40°C-=-Med.-=-kg/h kg/h 162.00 216.60 341.00
      Water circuit - water flow rate-=-Heating-=-45/40°C-=-Max.-=-kg/h kg/h 218.40 310.00 447.20
  Water circuit - water flow rate-=-Cooling Water circuit - water flow rate-=-Cooling-=-7/12°C Water circuit - water flow rate-=-Cooling-=-7/12°C-=-Min.-=-kg/h kg/h 82.10 98.90 156.50
      Water circuit - water flow rate-=-Cooling-=-7/12°C-=-Med.-=-kg/h kg/h 138.10 177.40 300.60
      Water circuit - water flow rate-=-Cooling-=-7/12°C-=-Max.-=-kg/h kg/h 184.40 283.00 396.80
Sound power level Min. dBA 34 34 35
  Max. dBA 49.0 51.0 52.0
Sound pressure level Sound pressure level-=-Min.-=-dBA dBA 25 25 26
  Sound pressure level-=-Max.-=-dBA dBA 40 42 43
Operation range Heating Water side Min. °C 30 30 30
      Max. °C 85 85 85
  Cooling Water side Min. °C 5 5 5
      Max. °C 18 18 18
  Indoor installation Ambient Min. °CDB 0 0 0
      Max. °CDB 45 45 45
Control systems Control systems-=-Integrated on indoor unit   No No No
General Supplier/Manufacturer details Name and address   Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium
Power supply Phase   1~ 1~ 1~
  Frequency Hz 50 50 50
  Voltage V 230 230 230
Electrical power consumption Max. W 18 20 27
  Standby W 5 5 6
Current Maximum running current Heating A 0.2 0.2 0.2
    Cooling A 0.2 0.2 0.2
Current - 50Hz Nominal running current A 0.1 0.1 0.1