Specifications Table for FWV-DAT

FWV15DAT FWV01DAT FWV01DATV3 FWV15DATV3 FWV15DATVS FWV02DAT FWV25DAT FWV25DATVS FWV02DATV3 FWV02DATVS FWV25DATV3 FWV03DAT FWV35DAT FWV03DATV3 FWV03DATVS FWV35DATV3 FWV35DATVS FWV04DAT FWV04DATV3 FWV04DATVS FWV06DAT FWV06DATV3 FWV06DATVS FWV08DAT FWV08DATV3 FWV10DAT FWV10DATV3
Sound pressure level Fan speed 1 dBA         27 (6)     21 (6)   27 (6)         21 (6)   30 (6)     30 (6)     34 (6)        
  Low dBA     32 (6) 33 (6)         35 (6)   30 (6)     31 (6)   30 (6)     30 (6)     38 (6)     42 (6)   44 (6)
  Fan speed 6 dBA         50 (6)     47 (6)   50 (6)         47 (6)   55 (6)     55 (6)     55 (6)        
  High dBA     42 (6) 44 (6)         45 (6)   43 (6)     43 (6)   47 (6)     48 (6)     51 (6)     56 (6)   62 (6)
Water pressure drop Heating Rated kPa 12 11       10 13         9 10         10     12     10   16  
  Cooling Rated kPa 14 13       12 16         11 12         12     14     12   19  
Control systems Wired remote control FWEC1A, FWEC2A, FWEC3A FWEC1A, FWEC2A, FWEC3A       FWEC1A, FWEC2A, FWEC3A FWEC1A, FWEC2A, FWEC3A         FWEC1A, FWEC2A, FWEC3A FWEC1A, FWEC2A, FWEC3A         FWEC1A, FWEC2A, FWEC3A     FWEC1A, FWEC2A, FWEC3A     FWEC1A, FWEC2A, FWEC3A   FWEC1A, FWEC2A, FWEC3A  
Total sound power level Low dBA     37 (4) 38 (4)         40 (4)   35 (4)     36 (4)   35 (4)     35 (4)     43 (4)     47 (4)   49 (4)
  Fan speed 1 dBA         32 (4)     26 (4)   32 (4)         26 (4)   35 (4)     35 (4)     39 (4)        
  Fan speed 6 dBA         55 (4)     52 (4)   55 (4)         52 (4)   60 (4)     60 (4)     60 (4)        
  High dBA     47 (4) 49 (4)         50 (4)   48 (4)     48 (4)   52 (4)     53 (4)     56 (4)     61 (4)   67 (4)
Water flow Cooling Low l/h     179 (1) 216 (1)         234 (1)   275 (1)     302 (1)   340 (1)     431 (1)     515 (1)     682 (1)   706 (1)
    Fan speed 1 l/h         206 (1)     239 (1)   221 (1)         263 (1)   340 (1)     431 (1)     457 (1)        
    Fan speed 6 l/h         364 (1)     498 (1)   449 (1)         619 (1)   755 (1)     902 (1)     915 (1)        
    High l/h     264 (1) 299 (1)         337 (1)   415 (1)     503 (1)   602 (1)     743 (1)     774 (1)     1,152 (1)   1,376 (1)
  Heating Fan speed 1 l/h         236 (2)     270 (2)   246 (2)         293 (2)   415 (2)     430 (2)     526 (2)        
    Fan speed 6 l/h         418 (2)     561 (2)   445 (2)         683 (2)   907 (2)     1,003 (2)     1,061 (2)        
    High l/h     317 (2) 320 (2)         373 (2)   469 (2)     506 (2)   704 (2)     736 (2)     866 (2)     1,129 (2)   1,455 (2)
    Low l/h     211 (2) 252 (2)         260 (2)   302 (2)     301 (2)   415 (2)     430 (2)     575 (2)     690 (2)   764 (2)
  Water pressure drop Heating Fan speed 1 kPa         8 (2)     6 (2)   6 (2)         4 (2)   5 (2)     4 (2)     6 (2)        
      High kPa     15 (2) 14 (2)         12 (2)   17 (2)     11 (2)   13 (2)     10 (2)     14 (2)     10 (2)   18 (2)
      Fan speed 6 kPa         21 (2)     23 (2)   16 (2)         16 (2)   21 (2)     17 (2)     19 (2)        
      Low kPa     8 (2) 9 (2)         6 (2)   8 (2)     5 (2)   5 (2)     4 (2)     7 (2)     4 (2)   6 (2)
    Cooling Fan speed 6 kPa         20 (1)     22 (1)   20 (1)         16 (1)   18 (1)     18 (1)     17 (1)        
      High kPa     13 (1) 14 (1)         13 (1)   16 (1)     13 (1)   12 (1)     12 (1)     14 (1)     12 (1)   20 (1)
      Fan speed 1 kPa         8 (1)     6 (1)   6 (1)         4 (1)   4 (1)     5 (1)     5 (1)        
      Low kPa     7 (1) 8 (1)         7 (1)   8 (1)     6 (1)   4 (1)     5 (1)     7 (1)     5 (1)   6 (1)
    Nom. l/h 298 264       337 415         504 602         743     818     1,152   1,376  
  Heating Nom. l/h 298 264       337 415         504 602         743     818     1,152   1,376  
Fan motor Model Closed induction, B class insulation, winding thermal cut-out Closed induction, B class insulation, winding thermal cut-out       Closed induction, B class insulation, winding thermal cut-out Closed induction, B class insulation, winding thermal cut-out         Closed induction, B class insulation, winding thermal cut-out Closed induction, B class insulation, winding thermal cut-out         Closed induction, B class insulation, winding thermal cut-out     Closed induction, B class insulation, winding thermal cut-out     Closed induction, B class insulation, winding thermal cut-out   Closed induction, B class insulation, winding thermal cut-out  
  Speed Steps 3 (high, medium, low) 3 (high, medium, low)       3 (high, medium, low) 3 (high, medium, low)         3 (high, medium, low) 3 (high, medium, low)         3 (high, medium, low)     3 (high, medium, low)     3 (high, medium, low)   3 (high, medium, low)  
Cooling capacity Total capacity Nom. kW 1.52 (1) 1.24 (1)       1.70 (1) 2.03 (1)         2.38 (1) 2.63 (1)         3.27 (1)     3.87 (1)     5.27 (1)   6.24 (1)  
    High kW 1.74 (1) 1.54 (1)       1.96 (1) 2.42 (1)         2.93 (1) 3.51 (1)         4.33 (1)     4.77 (1)     6.71 (1)   8.02 (1)  
    Low kW 1.26 (1) 1.04 (1)       1.36 (1) 1.60 (1)         1.76 (1) 1.98 (1)         2.51 (1)     3.17 (1)     3.97 (1)   4.11 (1)  
  Sensible capacity Low kW 0.95 (1) 0.79 (1)       1.00 (1) 1.18 (1)         1.26 (1) 1.45 (1)         1.80 (1)     2.32 (1)     2.84 (1)   3.05 (1)  
    High kW 1.30 (1) 1.20 (1)       1.42 (1) 1.88 (1)         2.11 (1) 2.72 (1)         3.15 (1)     3.65 (1)     4.91 (1)   5.96 (1)  
    Nom. kW 1.14 (1) 0.97 (1)       1.24 (1) 1.57 (1)         1.70 (1) 2.04 (1)         2.45 (1)     2.92 (1)     3.83 (1)   4.63 (1)  
Heat exchanger Water volume l 0.5 0.5       0.7 0.7         1 1         1.4     1.4     2.1   2.1  
  Rows Quantity 2 2       3 3         3 2         3     3     3   3  
  Face area 0.086 0.086       0.086 0.138         0.138 0.191         0.191     0.191     0.292   0.292  
  Fin pitch mm 1.6 1.8       1.6 1.8         1.6 1.6         1.8     1.6     2.1   2.1  
  Stages Quantity 10 10       10 10         10 10         10     10     12   12  
Piping connections Drain OD mm 16 16 16 16 16 16 16 16 16 16 16 16 16 16 16 16 16 16 16 16 16 16 16 16 16 16 16
  Water Outlet 1/2" 1/2"       1/2" 1/2"         1/2" 1/2"         1/2"     1/2"     3/4"   3/4"  
Power input Fan speed 6 kW         0.066     0.082   0.066         0.082   0.105     0.105     0.105        
  Fan speed 1 kW         0.02     0.02   0.02         0.02   0.04     0.04     0.04        
  High kW     0.037 0.053         0.053   0.057     0.056   0.065     0.098     0.098     0.182   0.244
  Low kW     0.02 0.03         0.02   0.03     0.03   0.04     0.04     0.05     0.09   0.11
  Nom. W 36 28       36 44         43 61         61     68     127   169  
  Low W 25 21       24 29         29 37         38     47     86   109  
  High W 53 37       53 57         56 98         98     98     182   244  
Sound power level High dBA 49 47       50 48         48 52         53     56     61   67  
  Low dBA 38 37       40 35         34 35         35     43     47   49  
  Nom. dBA 44 42       44 43         42 43         43     49     54   60  
Air filter Type Plastic Plastic       Plastic Plastic         Plastic Plastic         Plastic     Plastic     Plastic   Plastic  
Allowed water temperature Heating Max. °C     95.000 95.000 95.000     95.000 95.000 95.000 95.000     95.000 95.000 95.000 95.000   95.000 95.000   95.000 95.000   95.000   95.000
    Min. °C     5.00 5.00 5.00     5.00 5.00 5.00 5.00     5.00 5.00 5.00 5.00   5.00 5.00   5.00 5.00   5.00   5.00
  Cooling Min. °C     5 5 5     5 5 5 5     5 5 5 5   5 5   5 5   5   5
    Max. °C     95.0 95.0 95.0     95.0 95.0 95.0 95.0     95.0 95.0 95.0 95.0   95.0 95.0   95.0 95.0   95.0   95.0
Dimensions Unit Width mm 774 774 774 774 774 774 987 984 774 774 984 987 1,194 984 984 1,190 1,190 1,194 1,190 1,190 1,194 1,190 1,190 1,404 1,400 1,404 1,400
    Depth mm 226 226 226 226 226 226 226 226 226 226 226 226 226 226 226 226 226 226 226 226 226 226 226 251 251 251 251
    Height mm 564 564 564 564 564 564 564 564 564 564 564 564 564 564 564 564 564 564 564 564 564 564 564 564 564 564 564
Water connections Additional coil inch                           1/2"                          
  Primary coil inch     1/2" 1/2" 1/2"     1/2" 1/2" 1/2" 1/2"     1/2" 1/2" 1/2" 1/2"   1/2" 1/2"   1/2" 1/2"   3/4 "   3/4 "
Casing Colour Plastic + sheet metal Plastic + sheet metal       Plastic + sheet metal Plastic + sheet metal         Plastic + sheet metal Plastic + sheet metal         Plastic + sheet metal     Plastic + sheet metal     Plastic + sheet metal   Plastic + sheet metal  
Weight Unit kg 20 19 19.7 19.7 19.7 20 25 25.5 20.6 20.6 25.5 25 30 26.7 26.7 31.0 31.0 30 30.4 30.4 31 32.3 32.3 41 41.4 41 41.6
Fan Air flow rate Fan speed 1 m³/h         196     211   196         211   320     361     389        
    Medium m³/h 271 233       271 341         341 450         497     605     771   1,022  
    Fan speed 6 m³/h         450     579   450         579   938     938     938        
    Low m³/h 211 178 178 211   211 241   211   241 241 320 241   320   361 361   470 470   570 570 642 642
    High m³/h 344 319 319 344   344 442   344   442 442 640 442   640   706 706   785 785   1,011 1,011 1,393 1,393
  Type 1 1       1 2         2 2         2     2     2   2  
Cooling capacity (standard conditions) Sensible capacity 2-pipe Fan speed 6 kW         1.51 (1)     2.31 (1)   1.83 (1)         2.47 (1)   3.53 (1)     4.10 (1)     4.10 (1)        
    Low kW     0.77 (1) 0.93 (1)         0.98 (1)   1.15 (1)     1.23 (1)   1.41 (1)     1.76 (1)     2.27 (1)     2.75 (1)   2.94 (1)
    Fan speed 1 kW         0.88 (1)     1.02 (1)   0.92 (1)         1.08 (1)   1.41 (1)     1.76 (1)     1.92 (1)        
    High kW     1.16 (1) 1.25 (1)         1.37 (1)   1.82 (1)     2.05 (1)   2.69 (1)     3.05 (1)     3.55 (1)     4.73 (1)   5.72 (1)
  Total capacity 2-pipe Fan speed 6 kW         2.05 (1)     2.82 (1)   2.55 (1)         3.53 (1)   4.30 (1)     5.16 (1)     5.23 (1)        
    Low kW     1.02 (1) 1.24 (1)         1.34 (1)   1.57 (1)     1.73 (1)   1.94 (1)     2.47 (1)     2.95 (1)     3.88 (1)   4.00 (1)
    High kW     1.50 (1) 1.69 (1)         1.91 (1)   2.36 (1)     2.87 (1)   3.45 (1)     4.23 (1)     4.41 (1)     6.53 (1)   7.78 (1)
    Fan speed 1 kW         1.18 (1)     1.38 (1)   1.27 (1)         1.51 (1)   1.94 (1)     2.47 (1)     2.63 (1)        
Heating capacity 2-Pipe Low kW 1.71 (2) 1.43 (2)       1.79 (2) 2.07 (2)         2.28 (2) 2.81 (2)         2.98 (2)     3.96 (2)     4.77 (2)   5.24 (2)  
    Medium kW 2.04 (2) 1.73 (2)       2.18 (2) 2.68 (2)         3.08 (2) 3.69 (2)         3.90 (2)     4.87 (2)     6.23 (2)   7.80 (2)  
    High kW 2.20 (2) 2.14 (2)       2.57 (2) 3.20 (2)         3.81 (2) 4.78 (2)         5.10 (2)     5.95 (2)     7.83 (2)   10.03 (2)  
Heating capacity (standard conditions) Capacity 2-pipe High kW     1.82 (2) 1.84 (2)         2.15 (2)   2.70 (2)     2.94 (2)   4.05 (2)     4.24 (2)     4.98 (2)     6.49 (2)   8.37 (2)
    Fan speed 6 kW         2.40 (2)     3.22 (2)   2.56 (2)         3.92 (2)   5.22 (2)     5.77 (2)     6.10 (2)        
    Low kW     1.21 (2) 1.45 (2)         1.50 (2)   1.74 (2)     1.76 (2)   2.39 (2)     2.47 (2)     3.31 (2)     3.97 (2)   4.39 (2)
    Fan speed 1 kW         1.36 (2)     1.55 (2)   1.41 (2)         1.69 (2)   2.39 (2)     2.47 (2)     3.03 (2)        
Vibration insulation Class 1 self-extinguishing Class 1 self-extinguishing       Class 1 self-extinguishing Class 1 self-extinguishing         Class 1 self-extinguishing Class 1 self-extinguishing         Class 1 self-extinguishing     Class 1 self-extinguishing     Class 1 self-extinguishing   Class 1 self-extinguishing  
Current input Medium A 0.16 0.13       0.16 0.21         0.20 0.29         0.29     0.31     0.57   0.76  
  High A 0.24 0.17 0.16 0.20   0.24 0.26   0.20   0.27 0.25 0.44 0.27   0.40   0.44 0.40   0.43 0.39   0.82 0.80 1.10 1.07
  Fan speed 6 A         0.29     0.36   0.29         0.36   0.47     0.47     0.47        
  Low A 0.12 0.10 0.09 0.11   0.11 0.14   0.11   0.14 0.14 0.19 0.14   0.19   0.19 0.19   0.22 0.19   0.39 0.39 0.50 0.54
  Fan speed 1 A         0.08     0.11   0.08         0.11   0.19     0.19     0.19        
Required wire section mm² 1 1       1 1         1 1         1     1     1   1  
Required fuses A 0.5 0.5       0.5 0.5         0.5 0.5         0.5     0.5     1   2  
Power supply Frequency Hz 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50
  Voltage V 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230
  Phase 1~ 1~       1~ 1~         1~ 1~         1~     1~     1~   1~  
Notes Cooling: 2 pipe: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C Cooling: 2 pipe: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. Cooling: 2 pipe: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C Cooling: 2 pipe: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. Cooling: 2 pipe: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C Cooling: 2 pipe: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. Cooling: 2 pipe: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. Cooling: 2 pipe: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. Cooling: 2 pipe: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. Cooling: 2 pipe: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K.
  Rating conditions heating 2 pipe: air 20°C DB - entering water 50°C - water flow as in cooling mode Rating conditions heating 2 pipe: air 20°C DB - entering water 50°C - water flow as in cooling mode Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. Rating conditions heating 2 pipe: air 20°C DB - entering water 50°C - water flow as in cooling mode Rating conditions heating 2 pipe: air 20°C DB - entering water 50°C - water flow as in cooling mode Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. Rating conditions heating 2 pipe: air 20°C DB - entering water 50°C - water flow as in cooling mode Rating conditions heating 2 pipe: air 20°C DB - entering water 50°C - water flow as in cooling mode Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. Rating conditions heating 2 pipe: air 20°C DB - entering water 50°C - water flow as in cooling mode Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. Rating conditions heating 2 pipe: air 20°C DB - entering water 50°C - water flow as in cooling mode Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. Rating conditions heating 2 pipe: air 20°C DB - entering water 50°C - water flow as in cooling mode Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. Rating conditions heating 2 pipe: air 20°C DB - entering water 50°C - water flow as in cooling mode Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K.
  The power consumption for the valve motor is 5W (peak). This is only during opening. The power consumption for the valve motor is 5W (peak). This is only during opening. Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. The power consumption for the valve motor is 5W (peak). This is only during opening. The power consumption for the valve motor is 5W (peak). This is only during opening. Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. The power consumption for the valve motor is 5W (peak). This is only during opening. The power consumption for the valve motor is 5W (peak). This is only during opening. Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. The power consumption for the valve motor is 5W (peak). This is only during opening. Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. The power consumption for the valve motor is 5W (peak). This is only during opening. Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. The power consumption for the valve motor is 5W (peak). This is only during opening. Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. The power consumption for the valve motor is 5W (peak). This is only during opening. Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K.
Casing Colour       White - RAL9010 White - RAL9010 White - RAL9010     White - RAL9010 White - RAL9010 White - RAL9010 White - RAL9010     White - RAL9010 White - RAL9010 White - RAL9010 White - RAL9010   White - RAL9010 White - RAL9010   White - RAL9010 White - RAL9010   White - RAL9010   White - RAL9010
Power supply Type       230 / 1 / 50 230 / 1 / 50 230 / 1 / 50     230 / 1 / 50 230 / 1 / 50 230 / 1 / 50 230 / 1 / 50     230 / 1 / 50 230 / 1 / 50 230 / 1 / 50 230 / 1 / 50   230 / 1 / 50 230 / 1 / 50   230 / 1 / 50 230 / 1 / 50   230 / 1 / 50   230 / 1 / 50
  Phase       1~ 1~ 1~     1~ 1~ 1~ 1~     1~ 1~ 1~ 1~   1~ 1~   1~ 1~   1~   1~
Notes     Sound power level according to ISO3741 Sound power level according to ISO3741 Sound power level according to ISO3741     Sound power level according to ISO3741 Sound power level according to ISO3741 Sound power level according to ISO3741 Sound power level according to ISO3741     Sound power level according to ISO3741 Sound power level according to ISO3741 Sound power level according to ISO3741 Sound power level according to ISO3741   Sound power level according to ISO3741 Sound power level according to ISO3741   Sound power level according to ISO3741 Sound power level according to ISO3741   Sound power level according to ISO3741   Sound power level according to ISO3741
      SL: The silent fan level of the air flow rate setting SL: The silent fan level of the air flow rate setting SL: The silent fan level of the air flow rate setting     SL: The silent fan level of the air flow rate setting SL: The silent fan level of the air flow rate setting SL: The silent fan level of the air flow rate setting SL: The silent fan level of the air flow rate setting     SL: The silent fan level of the air flow rate setting SL: The silent fan level of the air flow rate setting SL: The silent fan level of the air flow rate setting SL: The silent fan level of the air flow rate setting   SL: The silent fan level of the air flow rate setting SL: The silent fan level of the air flow rate setting   SL: The silent fan level of the air flow rate setting SL: The silent fan level of the air flow rate setting   SL: The silent fan level of the air flow rate setting   SL: The silent fan level of the air flow rate setting
      The sound pressure level is measured via a microphone at 1m distance of the unit. The sound pressure level is measured via a microphone at 1m distance of the unit. The sound pressure level is measured via a microphone at 1m distance of the unit.     The sound pressure level is measured via a microphone at 1m distance of the unit. The sound pressure level is measured via a microphone at 1m distance of the unit. The sound pressure level is measured via a microphone at 1m distance of the unit. The sound pressure level is measured via a microphone at 1m distance of the unit.     The sound pressure level is measured via a microphone at 1m distance of the unit. The sound pressure level is measured via a microphone at 1m distance of the unit. The sound pressure level is measured via a microphone at 1m distance of the unit. The sound pressure level is measured via a microphone at 1m distance of the unit.   The sound pressure level is measured via a microphone at 1m distance of the unit. The sound pressure level is measured via a microphone at 1m distance of the unit.   The sound pressure level is measured via a microphone at 1m distance of the unit. The sound pressure level is measured via a microphone at 1m distance of the unit.   The sound pressure level is measured via a microphone at 1m distance of the unit.   The sound pressure level is measured via a microphone at 1m distance of the unit.