Floor standing unit

FWV-DAT

AC fan motor unit for vertical mounting

FWV-DAT

Product Features

  • Quick fixing system for wall mounted installation
  • Fast-on connections for electrical options: no tools needed
  • The air filter can easily be removed for cleaning
  • Electric heater: no relay up to 2kW capacity
  • Electric heater: equipped with two overheat cut-out thermostats
  • Pre-assembled 3-way/4-port on/off valves are available
  • Valve packages are insulated, no extra drain pan required
  • Valve packages contain balancing valves and sensor pocket