Concealed flexi type unit

FWS-AT

BLDC fan motor unit for horizontal or vertical concealed mounting. Continuous air flow regulation and fan speed modulation

FWS-AT

Product Features

  • Blends unobtrusively with any interior décor: only the suction and discharge grilles are visible
  • Up to 70% energy savings with brushless DC motor technology compared to traditional technology
  • Instant adjustment to temperature and relative humidity changes
  • Low operating sound level
  • Highly flexible solutions: multiple sizes, piping topologies and connection valves