Flexi type unit

FWR-AT

BLDC fan motor unit for horizontal or vertical mounting. Continuous air flow regulation and fan speed modulation

FWR-AT

Product Features

  • For wall or ceiling mounted installation: ideal solution for spaces with no false ceilings
  • Instant adjustment to temperature and relative humidity changes
  • Up to 70% energy savings with brushless DC motor technology compared to traditional technology
  • Low operating sound level
  • Highly flexible solutions: multiple sizes, piping topologies and connection valves
  • Requires very little installation space