Specifications Table for FWP-AT

FWP02AT FWP02AATN6V3 FWP03AT FWP03AATN6V3 FWP04AT FWP04AATN6V3 FWP05AT FWP05AATN6V3 FWP06AT FWP06AATN6V3 FWP07AT FWP07AATN6V3
Cooling capacity (standard conditions) Sensible capacity 2-pipe Fan speed 1 kW   0.95 (1)   1.03 (1)   1.11 (1)   1.62 (1)   1.79 (1)   1.92 (1)
    Fan speed 6 kW   1.53 (1)   1.85 (1)   1.99 (1)   2.91 (1)   3.06 (1)   3.49 (1)
    Fan speed 7 kW   1.71 (1)   1.96 (1)   2.13 (1)   3.23 (1)   3.44 (1)   3.93 (1)
  Total capacity 2-pipe Fan speed 1 kW   1.35 (1)   1.51 (1)   1.69 (1)   2.23 (1)   2.58 (1)   2.86 (1)
    Fan speed 6 kW   2.12 (1)   2.70 (1)   2.98 (1)   4.11 (1)   4.28 (1)   5.15 (1)
    Fan speed 7 kW   2.38 (1)   2.88 (1)   3.19 (1)   4.58 (1)   4.85 (1)   5.80 (1)
Heating capacity (standard conditions) Capacity 2-pipe Fan speed 1 kW   1.40 (2)   1.48 (2)   1.53 (2)   2.46 (2)   2.59 (2)   2.74 (2)
    Fan speed 6 kW   2.27 (2)   2.62 (2)   2.80 (2)   4.24 (2)   4.61 (2)   4.95 (2)
    Fan speed 7 kW   2.54 (2)   2.80 (2)   3.00 (2)   4.71 (2)   5.15 (2)   5.56 (2)
Power input Fan speed 1 kW   0.01   0.01   0.01   0.02   0.02   0.02
  Fan speed 6 kW   0.033   0.033   0.033   0.065   0.065   0.065
  Fan speed 7 kW   0.046   0.046   0.046   0.076   0.076   0.076
Dimensions Unit Height mm 239 551 239 551 239 551 239 551 239 551 239 551
    Width mm 1,039 1,040 1,039 1,040 1,039 1,040 1,389 1,390 1,389 1,390 1,389 1,390
    Depth mm 609 239 609 239 609 239 609 239 609 239 609 239
Weight Unit kg 23 26.0 24 27.0 26 29.0 31 35.0 33 37.0 35 39.0
Fan Air flow rate Fan speed 1 m³/h   184   184   184   283   331   331
    Fan speed 6 m³/h   324   345   345   633   633   633
    Fan speed 7 m³/h   371   371   371   722   722   722
    Low m³/h 180   180   180   300   300   300  
    High m³/h 400   400   400   800   800   800  
  Available static pressure Fan speed 1 Pa   19   19   19   16   16   16
    Fan speed 6 Pa   66   60   60   70   70   70
    Fan speed 7 Pa   78   70   70   79   79   79
Total sound power level Fan speed 1 dBA   36 (3)   36 (3)   38 (3)   39 (3)   39 (3)   39 (3)
  Fan speed 6 dBA   52 (3)   52 (3)   52 (3)   56 (3)   56 (3)   56 (3)
  Fan speed 7 dBA   58 (3)   58 (3)   58 (3)   60 (3)   60 (3)   60 (3)
Sound pressure level Fan speed 1 dBA   31 (4)   31 (4)   33 (4)   34 (4)   34 (4)   34 (4)
  Fan speed 6 dBA   47 (4)   47 (4)   47 (4)   51 (4)   51 (4)   51 (4)
  Fan speed 7 dBA   53 (4)   53 (4)   53 (4)   55 (4)   55 (4)   55 (4)
  Low dBA 24.4   24.4   24.4   27   27   27  
  High dBA 44.1   44.1   44.1   49.1   49.1   49.1  
Water flow Cooling Fan speed 1 l/h   219 (1)   256 (1)   283 (1)   318 (1)   400 (1)   465 (1)
    Fan speed 6 l/h   369 (1)   471 (1)   519 (1)   715 (1)   744 (1)   894 (1)
    Fan speed 7 l/h   418 (1)   502 (1)   555 (1)   799 (1)   847 (1)   1,009 (1)
  Heating Fan speed 1 l/h   242 (2)   256 (2)   265 (2)   372 (2)   448 (2)   469 (2)
    Fan speed 6 l/h   395 (2)   456 (2)   487 (2)   738 (2)   802 (2)   860 (2)
    Fan speed 7 l/h   442 (2)   486 (2)   521 (2)   819 (2)   898 (2)   969 (2)
  Water pressure drop Cooling Fan speed 1 kPa   2 (1)   4 (1)   3 (1)   4 (1)   2 (1)   3 (1)
      Fan speed 6 kPa   6 (1)   11 (1)   8 (1)   11 (1)   6 (1)   10 (1)
      Fan speed 7 kPa   7 (1)   12 (1)   10 (1)   13 (1)   6 (1)   12 (1)
    Heating Fan speed 1 kPa   2 (2)   3 (2)   2 (2)   4 (2)   2 (2)   3 (2)
      Fan speed 6 kPa   5 (2)   8 (2)   6 (2)   9 (2)   5 (2)   8 (2)
      Fan speed 7 kPa   6 (2)   9 (2)   7 (2)   11 (2)   6 (2)   9 (2)
Allowed water temperature Cooling Min. °C   5   5   5   5   5   5
    Max. °C   95.0   95.0   95.0   95.0   95.0   95.0
  Heating Min. °C   5.00   5.00   5.00   5.00   5.00   5.00
    Max. °C   95.000   95.000   95.000   95.000   95.000   95.000
Piping connections Drain OD mm 16 17 16 17 16 17 16 17 16 17 16 17
Water connections Primary coil inch   3/4 "   3/4 "   3/4 "   3/4 "   3/4 "   3/4 "
Control systems Wired remote control   FWEC3A   FWEC3A   FWEC3A   FWEC3A   FWEC3A   FWEC3A  
Power supply Type   230 / 1 / 50   230 / 1 / 50   230 / 1 / 50   230 / 1 / 50   230 / 1 / 50   230 / 1 / 50
  Phase   1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50 50 50 50 50 50 50 50
  Voltage V 230   230   230   230   230   230  
Notes Cooling: 2 pipe: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. Cooling: 2 pipe: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. Cooling: 2 pipe: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. Cooling: 2 pipe: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. Cooling: 2 pipe: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. Cooling: 2 pipe: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K.
  Heating: 2 pipe: air 20°CDB; entering water 70°C; leaving water 60°C Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. Heating: 2 pipe: air 20°CDB; entering water 70°C; leaving water 60°C Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. Heating: 2 pipe: air 20°CDB; entering water 70°C; leaving water 60°C Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. Heating: 2 pipe: air 20°CDB; entering water 70°C; leaving water 60°C Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. Heating: 2 pipe: air 20°CDB; entering water 70°C; leaving water 60°C Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. Heating: 2 pipe: air 20°CDB; entering water 70°C; leaving water 60°C Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K.
  Sound power level according to ISO3741 - sound pressure calculated at 1.5m distance - Q = 2 Sound power level according to ISO3741 Sound power level according to ISO3741 - sound pressure calculated at 1.5m distance - Q = 2 Sound power level according to ISO3741 Sound power level according to ISO3741 - sound pressure calculated at 1.5m distance - Q = 2 Sound power level according to ISO3741 Sound power level according to ISO3741 - sound pressure calculated at 1.5m distance - Q = 2 Sound power level according to ISO3741 Sound power level according to ISO3741 - sound pressure calculated at 1.5m distance - Q = 2 Sound power level according to ISO3741 Sound power level according to ISO3741 - sound pressure calculated at 1.5m distance - Q = 2 Sound power level according to ISO3741
  The power consumption for the valve motor is 5W (peak). This is only during opening. The sound pressure level is measured via a microphone at 1m distance of the unit. The power consumption for the valve motor is 5W (peak). This is only during opening. The sound pressure level is measured via a microphone at 1m distance of the unit. The power consumption for the valve motor is 5W (peak). This is only during opening. The sound pressure level is measured via a microphone at 1m distance of the unit. The power consumption for the valve motor is 5W (peak). This is only during opening. The sound pressure level is measured via a microphone at 1m distance of the unit. The power consumption for the valve motor is 5W (peak). This is only during opening. The sound pressure level is measured via a microphone at 1m distance of the unit. The power consumption for the valve motor is 5W (peak). This is only during opening. The sound pressure level is measured via a microphone at 1m distance of the unit.