Concealed ceiling unit with high ESP

FWN-AT

BLDC fan motor unit for horizontal or vertical mounting. Continuous air flow regulation and fan speed modulation

FWN-AT

Product Features

  • Up to 70% energy savings with brushless DC motor technology compared to traditional technology
  • Instant adjustment to temperature and relative humidity changes
  • Low operating sound level
  • Highly flexible solutions: multiple sizes, piping topologies and connection valves
  • The air filter can easily be removed for cleaning
  • Straight duct connector mounted to discharge side