Specifications Table for FWM-DAT

FWM01DAT FWM15DAT FWM15DATV3 FWM15DATVS FWM01DATV3 FWM02DAT FWM25DAT FWM02DATV3 FWM25DATVS FWM02DATVS FWM25DATV3 FWM03DAT FWM35DAT FWM03DATVS FWM03DATV3 FWM35DATVS FWM35DATV3 FWM04DAT FWM04DATV3 FWM04DATVS FWM06DAT FWM06DATVS FWM06DATV3 FWM08DAT FWM08DATV3 FWM10DAT FWM10DATV3
Sound pressure level Fan speed 1 dBA       27 (6)         21 (6) 27 (6)       21 (6)   30 (6)       30 (6)   34 (6)          
  Low dBA     33 (6)   32 (6)     35 (6)     30 (6)       31 (6)   30 (6)   30 (6)       38 (6)   42 (6)   44 (6)
  Fan speed 6 dBA       50 (6)         47 (6) 50 (6)       47 (6)   55 (6)       55 (6)   55 (6)          
  High dBA     44 (6)   42 (6)     45 (6)     43 (6)       43 (6)   47 (6)   48 (6)       51 (6)   56 (6)   62 (6)
Water pressure drop Heating Rated kPa 11 12       10 13         9 10         10     12     10   16  
  Cooling Rated kPa 13 14       12 16         11 12         12     14     12   19  
Control systems Wired remote control FWEC1A, FWEC2A, FWEC3A FWEC1A, FWEC2A, FWEC3A       FWEC1A, FWEC2A, FWEC3A FWEC1A, FWEC2A, FWEC3A         FWEC1A, FWEC2A, FWEC3A FWEC1A, FWEC2A, FWEC3A         FWEC1A, FWEC2A, FWEC3A     FWEC1A, FWEC2A, FWEC3A     FWEC1A, FWEC2A, FWEC3A   FWEC1A, FWEC2A, FWEC3A  
Total sound power level Low dBA     38 (4)   37 (4)     40 (4)     35 (4)       36 (4)   35 (4)   35 (4)       43 (4)   47 (4)   49 (4)
  Fan speed 1 dBA       32 (4)         26 (4) 32 (4)       26 (4)   35 (4)       35 (4)   39 (4)          
  Fan speed 6 dBA       55 (4)         52 (4) 55 (4)       52 (4)   60 (4)       60 (4)   60 (4)          
  High dBA     49 (4)   47 (4)     50 (4)     48 (4)       48 (4)   52 (4)   53 (4)       56 (4)   61 (4)   67 (4)
Water flow Cooling Low l/h     216 (1)   179 (1)     234 (1)     275 (1)       302 (1)   340 (1)   431 (1)       515 (1)   682 (1)   706 (1)
    Fan speed 1 l/h       206 (1)         239 (1) 221 (1)       263 (1)   340 (1)       431 (1)   457 (1)          
    Fan speed 6 l/h       364 (1)         498 (1) 449 (1)       619 (1)   755 (1)       902 (1)   915 (1)          
    High l/h     299 (1)   264 (1)     337 (1)     415 (1)       503 (1)   602 (1)   743 (1)       774 (1)   1,152 (1)   1,376 (1)
  Heating Fan speed 1 l/h       236 (2)         270 (2) 246 (2)       293 (2)   415 (2)       430 (2)   526 (2)          
    Fan speed 6 l/h       418 (2)         561 (2) 445 (2)       683 (2)   907 (2)       1,003 (2)   1,061 (2)          
    High l/h     320 (2)   317 (2)     373 (2)     469 (2)       506 (2)   704 (2)   736 (2)       866 (2)   1,129 (2)   1,455 (2)
    Low l/h     252 (2)   211 (2)     260 (2)     302 (2)       301 (2)   415 (2)   430 (2)       575 (2)   690 (2)   764 (2)
  Water pressure drop Heating Fan speed 1 kPa       8 (2)         6 (2) 6 (2)       4 (2)   5 (2)       4 (2)   6 (2)          
      High kPa     14 (2)   15 (2)     12 (2)     17 (2)       11 (2)   13 (2)   10 (2)       14 (2)   10 (2)   18 (2)
      Fan speed 6 kPa       21 (2)         23 (2) 16 (2)       16 (2)   21 (2)       17 (2)   19 (2)          
      Low kPa     9 (2)   8 (2)     6 (2)     8 (2)       5 (2)   5 (2)   4 (2)       7 (2)   4 (2)   6 (2)
    Cooling Fan speed 6 kPa       20 (1)         22 (1) 20 (1)       16 (1)   18 (1)       18 (1)   17 (1)          
      High kPa     14 (1)   13 (1)     13 (1)     16 (1)       13 (1)   12 (1)   12 (1)       14 (1)   12 (1)   20 (1)
      Fan speed 1 kPa       8 (1)         6 (1) 6 (1)       4 (1)   4 (1)       5 (1)   5 (1)          
      Low kPa     8 (1)   7 (1)     7 (1)     8 (1)       6 (1)   4 (1)   5 (1)       7 (1)   5 (1)   6 (1)
    Nom. l/h 264 298       337 415         504 602         743     818     1,152   1,376  
  Heating Nom. l/h 264 298       337 415         504 602         743     818     1,152   1,376  
Fan motor Model Closed induction, B class insulation, winding thermal cut-out Closed induction, B class insulation, winding thermal cut-out       Closed induction, B class insulation, winding thermal cut-out Closed induction, B class insulation, winding thermal cut-out         Closed induction, B class insulation, winding thermal cut-out Closed induction, B class insulation, winding thermal cut-out         Closed induction, B class insulation, winding thermal cut-out     Closed induction, B class insulation, winding thermal cut-out     Closed induction, B class insulation, winding thermal cut-out   Closed induction, B class insulation, winding thermal cut-out  
  Speed Steps 3 (high, medium, low) 3 (high, medium, low)       3 (high, medium, low) 3 (high, medium, low)         3 (high, medium, low) 3 (high, medium, low)         3 (high, medium, low)     3 (high, medium, low)     3 (high, medium, low)   3 (high, medium, low)  
Cooling capacity Total capacity Nom. kW 1.24 (1) 1.52 (1)       1.70 (1) 2.03 (1)         2.38 (1) 2.63 (1)         3.27 (1)     3.87 (1)     5.27 (1)   6.24 (1)  
    High kW 1.54 (1) 1.74 (1)       1.96 (1) 2.42 (1)         2.93 (1) 3.51 (1)         4.33 (1)     4.77 (1)     6.71 (1)   8.02 (1)  
    Low kW 1.04 (1) 1.26 (1)       1.36 (1) 1.60 (1)         1.76 (1) 1.98 (1)         2.51 (1)     3.17 (1)     3.97 (1)   4.11 (1)  
  Sensible capacity Low kW 0.79 (1) 0.95 (1)       1.00 (1) 1.18 (1)         1.26 (1) 1.45 (1)         1.80 (1)     2.32 (1)     2.84 (1)   3.05 (1)  
    High kW 1.20 (1) 1.30 (1)       1.42 (1) 1.88 (1)         2.11 (1) 2.72 (1)         3.15 (1)     3.65 (1)     4.91 (1)   5.96 (1)  
    Nom. kW 0.97 (1) 1.14 (1)       1.24 (1) 1.57 (1)         1.70 (1) 2.04 (1)         2.45 (1)     2.92 (1)     3.83 (1)   4.63 (1)  
Heat exchanger Water volume l 0.5 0.5       0.7 0.7         1 1         1.4     1.4     2.1   2.1  
  Rows Quantity 2 2       3 3         3 2         3     3     3   3  
  Face area 0.086 0.086       0.086 0.138         0.138 0.191         0.191     0.191     0.292   0.292  
  Fin pitch mm 1.8 1.6       1.6 1.8         1.6 1.6         1.8     1.6     2.1   2.1  
  Stages Quantity 10 10       10 10         10 10         10     10     12   12  
Piping connections Drain OD mm 17 17 16 16 16 17 17 16 16 16 16 17 17 16 16 16 16 17 16 16 17 16 16 17 16 17 16
  Water Outlet 1/2" 1/2"       1/2" 1/2"         1/2" 1/2"         1/2"     1/2"     3/4"   3/4"  
Power input Fan speed 6 kW       0.066         0.082 0.066       0.082   0.105       0.105   0.105          
  Fan speed 1 kW       0.02         0.02 0.02       0.02   0.04       0.04   0.04          
  High kW     0.053   0.037     0.053     0.057       0.056   0.065   0.098       0.098   0.182   0.244
  Low kW     0.03   0.02     0.02     0.03       0.03   0.04   0.04       0.05   0.09   0.11
  Nom. W 28 36       36 44         43 61         61     68     127   169  
  Low W 21 25       24 29         29 37         38     47     86   109  
  High W 37 53       53 57         56 98         98     98     182   244  
Sound power level High dBA 47 49       50 48         48 52         53     56     61   67  
  Low dBA 37 38       40 35         34 35         35     43     47   49  
  Nom. dBA 42 44       44 43         42 43         43     49     54   60  
Air filter Type Plastic Plastic       Plastic Plastic         Plastic Plastic         Plastic     Plastic     Plastic   Plastic  
Dimensions Unit Width mm 584 584 584 584 584 584 794 584 794 584 794 794 1,004 794 794 1,000 1,000 1,004 1,000 1,000 1,004 1,000 1,000 1,214 1,210 1,214 1,210
    Depth mm 224 224 224 224 224 224 224 224 224 224 224 224 224 224 224 224 224 224 224 224 224 224 224 249 249 249 249
    Height mm 535 535 535 535 535 535 535 535 535 535 535 535 535 535 535 535 535 535 535 535 535 535 535 535 535 535 535
Water connections Additional coil inch                             1/2"                        
  Primary coil inch     1/2" 1/2" 1/2"     1/2" 1/2" 1/2" 1/2"     1/2" 1/2" 1/2" 1/2"   1/2" 1/2"   1/2" 1/2"   3/4 "   3/4 "
Casing Colour Plastic + sheet metal Plastic + sheet metal       Plastic + sheet metal Plastic + sheet metal         Plastic + sheet metal Plastic + sheet metal         Plastic + sheet metal     Plastic + sheet metal     Plastic + sheet metal   Plastic + sheet metal  
Weight Unit kg 14 15 16.5 16.5 16.5 15 19 16.9 21.4 16.9 21.4 19 23 22.1 22.1 26.3 26.3 23 26.4 26.4 23 26.6 26.6 32 35.4 32 35.4
Fan Air flow rate Medium m³/h 233 271       271 341         341 450         497     605     771   1,022  
    Low m³/h 178 211       211 241         241 320         361     470     570   642  
    High m³/h 319 344       344 442         442 640         706     785     1,011   1,393  
  Type 1 1       1 2         2 2         2     2     2   2  
Cooling capacity (standard conditions) Sensible capacity 2-pipe Fan speed 6 kW       1.51 (1)         2.31 (1) 1.83 (1)       2.47 (1)   3.53 (1)       4.10 (1)   4.10 (1)          
    Low kW     0.93 (1)   0.77 (1)     0.98 (1)     1.15 (1)       1.23 (1)   1.41 (1)   1.76 (1)       2.27 (1)   2.75 (1)   2.94 (1)
    Fan speed 1 kW       0.88 (1)         1.02 (1) 0.92 (1)       1.08 (1)   1.41 (1)       1.76 (1)   1.92 (1)          
    High kW     1.25 (1)   1.16 (1)     1.37 (1)     1.82 (1)       2.05 (1)   2.69 (1)   3.05 (1)       3.55 (1)   4.73 (1)   5.72 (1)
  Total capacity 2-pipe Fan speed 6 kW       2.05 (1)         2.82 (1) 2.55 (1)       3.53 (1)   4.30 (1)       5.16 (1)   5.23 (1)          
    Low kW     1.24 (1)   1.02 (1)     1.34 (1)     1.57 (1)       1.73 (1)   1.94 (1)   2.47 (1)       2.95 (1)   3.88 (1)   4.00 (1)
    High kW     1.69 (1)   1.50 (1)     1.91 (1)     2.36 (1)       2.87 (1)   3.45 (1)   4.23 (1)       4.41 (1)   6.53 (1)   7.78 (1)
    Fan speed 1 kW       1.18 (1)         1.38 (1) 1.27 (1)       1.51 (1)   1.94 (1)       2.47 (1)   2.63 (1)          
Heating capacity 2-Pipe Low kW 1.43 (2) 1.71 (2)       1.79 (2) 2.07 (2)         2.28 (2) 2.81 (2)         2.98 (2)     3.96 (2)     4.77 (2)   5.24 (2)  
    Medium kW 1.73 (2) 2.04 (2)       2.18 (2) 2.68 (2)         3.08 (2) 3.69 (2)         3.90 (2)     4.87 (2)     6.23 (2)   7.80 (2)  
    High kW 2.14 (2) 2.20 (2)       2.57 (2) 3.20 (2)         3.81 (2) 4.78 (2)         5.10 (2)     5.95 (2)     7.83 (2)   10.03 (2)  
Heating capacity (standard conditions) Capacity 2-pipe High kW     1.84 (2)   1.82 (2)     2.15 (2)     2.70 (2)       2.94 (2)   4.05 (2)   4.24 (2)       4.98 (2)   6.49 (2)   8.37 (2)
    Fan speed 6 kW       2.40 (2)         3.22 (2) 2.56 (2)       3.92 (2)   5.22 (2)       5.77 (2)   6.10 (2)          
    Low kW     1.45 (2)   1.21 (2)     1.50 (2)     1.74 (2)       1.76 (2)   2.39 (2)   2.47 (2)       3.31 (2)   3.97 (2)   4.39 (2)
    Fan speed 1 kW       1.36 (2)         1.55 (2) 1.41 (2)       1.69 (2)   2.39 (2)       2.47 (2)   3.03 (2)          
Vibration insulation Class 1 self-extinguishing Class 1 self-extinguishing       Class 1 self-extinguishing Class 1 self-extinguishing         Class 1 self-extinguishing Class 1 self-extinguishing         Class 1 self-extinguishing     Class 1 self-extinguishing     Class 1 self-extinguishing   Class 1 self-extinguishing  
Current input Medium A 0.13 0.16       0.16 0.21         0.20 0.29         0.29     0.31     0.57   0.76  
  High A 0.17 0.24 0.20   0.16 0.24 0.26 0.20     0.27 0.25 0.44   0.27   0.40 0.44 0.40   0.43   0.39 0.82 0.80 1.10 1.07
  Fan speed 6 A       0.29         0.36 0.29       0.36   0.47       0.47   0.47          
  Low A 0.10 0.12 0.11   0.09 0.11 0.14 0.11     0.14 0.14 0.19   0.14   0.19 0.19 0.19   0.22   0.19 0.39 0.39 0.50 0.54
  Fan speed 1 A       0.08         0.11 0.08       0.11   0.19       0.19   0.19          
Required wire section mm² 1 1       1 1         1 1         1     1     1   1  
Required fuses A 0.5 0.5       0.5 0.5         0.5 0.5         0.5     0.5     1   2  
Power supply Frequency Hz 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50
  Voltage V 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230
  Phase 1~ 1~       1~ 1~         1~ 1~         1~     1~     1~   1~  
Notes Cooling: 2 pipe: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C Cooling: 2 pipe: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. Cooling: 2 pipe: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C Cooling: 2 pipe: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. Cooling: 2 pipe: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C Cooling: 2 pipe: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. Cooling: 2 pipe: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. Cooling: 2 pipe: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. Cooling: 2 pipe: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. Cooling: 2 pipe: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K.
  Rating conditions heating 2 pipe: air 20°C DB - entering water 50°C - water flow as in cooling mode Rating conditions heating 2 pipe: air 20°C DB - entering water 50°C - water flow as in cooling mode (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. Rating conditions heating 2 pipe: air 20°C DB - entering water 50°C - water flow as in cooling mode Rating conditions heating 2 pipe: air 20°C DB - entering water 50°C - water flow as in cooling mode (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. Rating conditions heating 2 pipe: air 20°C DB - entering water 50°C - water flow as in cooling mode Rating conditions heating 2 pipe: air 20°C DB - entering water 50°C - water flow as in cooling mode (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. Rating conditions heating 2 pipe: air 20°C DB - entering water 50°C - water flow as in cooling mode (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. Rating conditions heating 2 pipe: air 20°C DB - entering water 50°C - water flow as in cooling mode (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. Rating conditions heating 2 pipe: air 20°C DB - entering water 50°C - water flow as in cooling mode (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. Rating conditions heating 2 pipe: air 20°C DB - entering water 50°C - water flow as in cooling mode (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K.
  The power consumption for the valve motor is 5W (peak). This is only during opening. The power consumption for the valve motor is 5W (peak). This is only during opening. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. The power consumption for the valve motor is 5W (peak). This is only during opening. The power consumption for the valve motor is 5W (peak). This is only during opening. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. The power consumption for the valve motor is 5W (peak). This is only during opening. The power consumption for the valve motor is 5W (peak). This is only during opening. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. The power consumption for the valve motor is 5W (peak). This is only during opening. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. The power consumption for the valve motor is 5W (peak). This is only during opening. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. The power consumption for the valve motor is 5W (peak). This is only during opening. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. The power consumption for the valve motor is 5W (peak). This is only during opening. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K.
Power supply Type       230 / 1 / 50 230 / 1 / 50 230 / 1 / 50     230 / 1 / 50 230 / 1 / 50 230 / 1 / 50 230 / 1 / 50     230 / 1 / 50 230 / 1 / 50 230 / 1 / 50 230 / 1 / 50   230 / 1 / 50 230 / 1 / 50   230 / 1 / 50 230 / 1 / 50   230 / 1 / 50   230 / 1 / 50
  Phase       1~ 1~ 1~     1~ 1~ 1~ 1~     1~ 1~ 1~ 1~   1~ 1~   1~ 1~   1~   1~
Notes     (4) - Sound power level according to ISO3741 (4) - Sound power level according to ISO3741 (4) - Sound power level according to ISO3741     (4) - Sound power level according to ISO3741 (4) - Sound power level according to ISO3741 (4) - Sound power level according to ISO3741 (4) - Sound power level according to ISO3741     (4) - Sound power level according to ISO3741 (4) - Sound power level according to ISO3741 (4) - Sound power level according to ISO3741 (4) - Sound power level according to ISO3741   (4) - Sound power level according to ISO3741 (4) - Sound power level according to ISO3741   (4) - Sound power level according to ISO3741 (4) - Sound power level according to ISO3741   (4) - Sound power level according to ISO3741   (4) - Sound power level according to ISO3741
      (5) - SL: The silent fan level of the air flow rate setting (5) - SL: The silent fan level of the air flow rate setting (5) - SL: The silent fan level of the air flow rate setting     (5) - SL: The silent fan level of the air flow rate setting (5) - SL: The silent fan level of the air flow rate setting (5) - SL: The silent fan level of the air flow rate setting (5) - SL: The silent fan level of the air flow rate setting     (5) - SL: The silent fan level of the air flow rate setting (5) - SL: The silent fan level of the air flow rate setting (5) - SL: The silent fan level of the air flow rate setting (5) - SL: The silent fan level of the air flow rate setting   (5) - SL: The silent fan level of the air flow rate setting (5) - SL: The silent fan level of the air flow rate setting   (5) - SL: The silent fan level of the air flow rate setting (5) - SL: The silent fan level of the air flow rate setting   (5) - SL: The silent fan level of the air flow rate setting   (5) - SL: The silent fan level of the air flow rate setting
      (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. (6) - The sound pressure level is measured via a microphone at 1m distance of the unit.     (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. (6) - The sound pressure level is measured via a microphone at 1m distance of the unit.     (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. (6) - The sound pressure level is measured via a microphone at 1m distance of the unit.   (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. (6) - The sound pressure level is measured via a microphone at 1m distance of the unit.   (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. (6) - The sound pressure level is measured via a microphone at 1m distance of the unit.   (6) - The sound pressure level is measured via a microphone at 1m distance of the unit.   (6) - The sound pressure level is measured via a microphone at 1m distance of the unit.