Specifications Table for FWM-DAF

FWM01DAF FWM15DAF FWM15DAFV3 FWM15DAFVS FWM01DAFV3 FWM02DAF FWM25DAF FWM25DAFV3 FWM25DAFVS FWM02DAFV3 FWM02DAFVS FWM03DAF FWM35DAF FWM35DAFVS FWM03DAFV3 FWM03DAFVS FWM04DAF FWM04DAFV3 FWM04DAFVS FWM06DAF FWM06DAFVS FWM06DAFV3 FWM08DAF FWM35DAFV3 FWM08DAFV3 FWM10DAF FWM10DAFV3
Sound pressure level Fan speed 1 dBA       27 (6)         21 (6)   27 (6)     29 (6)   21 (6)     32 (6)   34 (6)            
  Low dBA     33 (6)   28 (6)     29 (6)   33 (6)         28 (6)     32 (6)       43 (6)   29 (6) 41 (6)   43 (6)
  Fan speed 6 dBA       50 (6)         47 (6)   50 (6)     55 (6)   47 (6)     55 (6)   55 (6)            
  High dBA     44 (6)   40 (6)     43 (6)   45 (6)         42 (6)     51 (6)       54 (6)   46 (6) 55 (6)   61 (6)
Water pressure drop Heating Rated kPa 6 8       7 4         5 9       12     10     30     30  
  Cooling Rated kPa 12 14       13 16         11 12       12     14     12     16  
Control systems Wired remote control FWEC1A, FWEC2A, FWEC3A FWEC1A, FWEC2A, FWEC3A       FWEC1A, FWEC2A, FWEC3A FWEC1A, FWEC2A, FWEC3A         FWEC1A, FWEC2A, FWEC3A FWEC1A, FWEC2A, FWEC3A       FWEC1A, FWEC2A, FWEC3A     FWEC1A, FWEC2A, FWEC3A     FWEC1A, FWEC2A, FWEC3A     FWEC1A, FWEC2A, FWEC3A  
Total sound power level Low dBA     40 (4)   33 (4)     34 (4)   38 (4)         33 (4)     39 (4)       48 (4)   36 (4) 46 (4)   48 (4)
  Fan speed 1 dBA       32 (4)         26 (4)   32 (4)     36 (4)   26 (4)     39 (4)   39 (4)            
  Fan speed 6 dBA       55 (4)         52 (4)   55 (4)     60 (4)   52 (4)     60 (4)   60 (4)            
  High dBA     49 (4)   45 (4)     48 (4)   50 (4)         47 (4)     56 (4)       58 (4)   53 (4) 60 (4)   66 (4)
Water flow Cooling Low l/h     212 (1)   169 (1)     272 (1)   216 (1)         297 (1)     425 (1)       535 (1)   336 (1) 676 (1)   699 (1)
    Fan speed 1 l/h       174 (1)         245 (1)   209 (1)     336 (1)   263 (1)     425 (1)   457 (1)            
    Fan speed 6 l/h       241 (1)         498 (1)   403 (1)     755 (1)   619 (1)     902 (1)   915 (1)            
    High l/h     291 (1)   250 (1)     409 (1)   307 (1)         493 (1)     730 (1)       802 (1)   594 (1) 1,138 (1)   1,352 (1)
  Heating Fan speed 1 l/h       119 (3)         145 (3)   117 (3)     247 (3)   155 (3)     277 (3)   282 (3)            
    Fan speed 6 l/h       175 (3)         267 (3)   175 (3)     441 (3)   267 (3)     441 (3)   441 (3)            
    High l/h     154 (3)   146 (3)     222 (3)   154 (3)         234 (3)     334 (3)       406 (3)   368 (3) 610 (3)   643 (3)
    Low l/h     120 (3)   115 (3)     156 (3)   119 (3)         165 (3)     238 (3)       311 (3)   247 (3) 440 (3)   425 (3)
  Water pressure drop Heating Fan speed 1 kPa       4 (3)         2 (3)   4 (3)     3 (3)   2 (3)     6 (3)   4 (3)            
      High kPa     7 (3)   4 (3)     3 (3)   6 (3)         4 (3)     14 (3)       8 (3)   16 (3) 24 (3)   29 (3)
      Fan speed 6 kPa       8 (3)         5 (3)   7 (3)     10 (3)   5 (3)     12 (3)   9 (3)            
      Low kPa     4 (3)   3 (3)     2 (3)   4 (3)         2 (3)     8 (3)       5 (3)   8 (3) 14 (3)   14 (3)
    Cooling Fan speed 6 kPa       10 (1)         22 (1)   21 (1)     18 (1)   16 (1)     17 (1)   17 (1)            
      High kPa     14 (1)   12 (1)     16 (1)   13 (1)         11 (1)     12 (1)       14 (1)   12 (1) 12 (1)   16 (1)
      Fan speed 1 kPa       6 (1)         6 (1)   7 (1)     4 (1)   4 (1)     5 (1)   5 (1)            
      Low kPa     8 (1)   6 (1)     8 (1)   7 (1)         5 (1)     5 (1)       7 (1)   4 (1) 5 (1)   5 (1)
    Nom. l/h 250 291       176 409         494 594       730     803     1,138     1,362  
  Heating Nom. l/h 167 177       182 257         270 421       443     465     694     733  
Fan motor Model Closed induction, B class insulation, winding thermal cut-out Closed induction, B class insulation, winding thermal cut-out       Closed induction, B class insulation, winding thermal cut-out Closed induction, B class insulation, winding thermal cut-out         Closed induction, B class insulation, winding thermal cut-out Closed induction, B class insulation, winding thermal cut-out       Closed induction, B class insulation, winding thermal cut-out     Closed induction, B class insulation, winding thermal cut-out     Closed induction, B class insulation, winding thermal cut-out     Closed induction, B class insulation, winding thermal cut-out  
  Speed Steps 3 (high, medium, low) 3 (high, medium, low)       3 (high, medium, low) 3 (high, medium, low)         3 (high, medium, low) 3 (high, medium, low)       3 (high, medium, low)     3 (high, medium, low)     3 (high, medium, low)     3 (high, medium, low)  
Cooling capacity Total capacity Nom. kW 1.14 (1) 1.48 (1)       1.56 (1) 2.00 (1)         2.33 (1) 2.60 (1)       3.23 (1)     3.81 (1)     5.23 (1)     6.16 (1)  
    High kW 1.46 (1) 1.69 (1)       1.79 (1) 2.38 (1)         2.87 (1) 3.46 (1)       4.26 (1)     4.67 (1)     6.64 (1)     7.88 (1)  
    Low kW 0.99 (1) 1.24 (1)       1.26 (1) 1.58 (1)         1.73 (1) 1.96 (1)       2.48 (1)     3.11 (1)     3.93 (1)     4.07 (1)  
  Sensible capacity Low kW 0.75 (1) 0.93 (1)       0.98 (1) 1.17 (1)         1.24 (1) 1.44 (1)       1.78 (1)     2.28 (1)     2.82 (1)     3.02 (1)  
    High kW 1.14 (1) 1.27 (1)       1.46 (1) 1.85 (1)         2.07 (1) 2.71 (1)       3.09 (1)     3.57 (1)     4.85 (1)     5.85 (1)  
    Nom. kW 0.90 (1) 1.11 (1)       1.22 (1) 1.54 (1)         1.66 (1) 2.02 (1)       2.42 (1)     2.87 (1)     3.80 (1)     4.57 (1)  
Heat exchanger Water volume l 0.5 0.5       0.7 0.7         1 1       1.4     1.4     2.1     2.1  
  Rows Quantity 2 2       3 3         3 2       3     3     3     3  
  Face area 0.086 0.086       0.086 0.138         0.138 0.191       0.191     0.191     0.292     0.292  
  Fin pitch mm 1.8 1.6       1.6 1.8         1.6 1.6       1.8     1.6     2.1     2.1  
  Stages Quantity 10 10       10 10         10 10       10     10     12     12  
Additional heat exchanger Water volume l 0.2 0.2       0.2 0.3         0.3 0.4       0.4     0.4     0.6     0.6  
  Rows Quantity 1 1       1 1         1 1       1     1     1     1  
  Fin pitch mm 1.6 1.6       1.6 1.6         1.6 1.6       1.6     1.6     1.6     1.6  
  Face area 0.068 0.068       0.068 0.110         0.110 0.152       0.152     0.152     0.243     0.243  
  Stages Quantity 8 8       8 8         8 8       8     8     10     10  
Piping connections Drain OD mm 17 17 16 16 16 17 17 16 16 16 16 17 17 16 16 16 17 16 16 17 16 16 17 16 16 17 16
  Water Outlet 1/2" 1/2"       1/2" 1/2"         1/2" 1/2"       1/2"     1/2"     3/4"     3/4"  
Power input Fan speed 6 kW       0.066         0.082   0.066     0.105   0.082     0.105   0.105            
  Fan speed 1 kW       0.02         0.02   0.02     0.04   0.02     0.04   0.04            
  High kW     0.053   0.037     0.057   0.053         0.056     0.098       0.098   0.065 0.182   0.244
  Low kW     0.03   0.02     0.03   0.02         0.03     0.04       0.05   0.04 0.09   0.11
  Nom. W 28 36       36 44         43 61       61     68     127     169  
  Low W 21 25       24 29         29 37       38     47     86     109  
  High W 37 53       53 57         56 98       98     98     182     244  
Sound power level High dBA 45 49       50 48         47 51       56     59     60     66  
  Low dBA 33 38       38 34         33 34       37     48     46     48  
  Nom. dBA 39 44       44 43         41 43       46     53     54     58  
Air filter Type Plastic Plastic       Plastic Plastic         Plastic Plastic       Plastic     Plastic     Plastic     Plastic  
Dimensions Unit Width mm 584 584 584 584 584 584 794 794 794 584 584 794 1,004 1,000 794 794 1,004 1,000 1,000 1,004 1,000 1,000 1,214 1,000 1,210 1,214 1,210
    Depth mm 224 224 224 224 224 224 224 224 224 224 224 224 224 224 224 224 224 224 224 224 224 224 249 224 249 249 249
    Height mm 535 535 535 535 535 535 535 535 535 535 535 535 535 535 535 535 535 535 535 535 535 535 535 535 535 535 535
Water connections Additional coil inch     1/2" 1/2" 1/2"     1/2" 1/2" 1/2" 1/2"     1/2" 1/2" 1/2"   1/2" 1/2"   1/2" 1/2"   1/2" 1/2"   1/2"
  Primary coil inch     1/2" 1/2" 1/2"     1/2" 1/2" 1/2" 1/2"     1/2" 1/2" 1/2"   1/2" 1/2"   1/2" 1/2"   1/2" 3/4 "   3/4 "
Casing Colour Plastic + sheet metal Plastic + sheet metal       Plastic + sheet metal Plastic + sheet metal         Plastic + sheet metal Plastic + sheet metal       Plastic + sheet metal     Plastic + sheet metal     Plastic + sheet metal     Plastic + sheet metal  
Weight Unit kg 15 16 16.5 16.5 16.5 16 20 21.4 21.4 16.9 16.9 20 25 26.3 22.1 22.1 25 26.4 26.4 25 26.6 26.6 34 26.3 35.4 34 35.4
Fan Air flow rate Medium m³/h 225 261       261 334         332 444       490     593     765     1,007  
    Low m³/h 174 205       205 238         238 316       356     460     565     636  
    High m³/h 307 330       327 432         431 628       690     763     998     1,362  
  Type 1 1       1 2         2 2       2     2     2     2  
Cooling capacity (standard conditions) Total capacity 4-pipe Fan speed 6 kW       1.33 (1)         2.82 (1)   2.28 (1)     4.30 (1)   3.53 (1)     5.16 (1)   5.23 (1)            
    Fan speed 1 kW       1.00 (1)         1.41 (1)   1.20 (1)     1.92 (1)   1.51 (1)     2.44 (1)   2.63 (1)            
    Low kW     1.22 (1)   0.97 (1)     1.55 (1)   1.24 (1)         1.70 (1)     2.44 (1)       3.06 (1)   1.92 (1) 3.84 (1)   3.96 (1)
    High kW     1.64 (1)   1.42 (1)     2.32 (1)   1.74 (1)         2.81 (1)     4.16 (1)       4.57 (1)   3.36 (1) 6.46 (1)   7.64 (1)
  Sensible capacity 4-pipe Low kW     0.91 (1)   0.73 (1)     1.14 (1)   0.96 (1)         1.21 (1)     1.74 (1)       2.23 (1)   1.40 (1) 2.73 (1)   2.91 (1)
    Fan speed 1 kW       0.84 (1)         1.03 (1)   0.92 (1)     1.40 (1)   1.08 (1)     1.74 (1)   1.92 (1)            
    High kW     1.22 (1)   1.10 (1)     1.79 (1)   1.41 (1)         2.01 (1)     2.99 (1)       3.47 (1)   2.61 (1) 4.67 (1)   5.61 (1)
Heating capacity 4-Pipe High kW 1.90 (2) 2.02 (2)       2.01 (2) 2.92 (2)         3.08 (2) 4.80 (2)       5.05 (2)     5.30 (2)     7.91 (2)     8.35 (2)  
    Medium kW 1.70 (2) 1.78 (2)       1.78 (2) 2.53 (2)         2.68 (2) 3.96 (2)       4.25 (2)     4.65 (2)     6.83 (2)     7.14 (2)  
    Low kW 1.50 (2) 1.56 (2)       1.56 (2) 2.06 (2)         2.18 (2) 3.21 (2)       3.60 (2)     4.04 (2)     5.69 (2)     5.50 (2)  
Heating capacity (standard conditions) Capacity 4-pipe Fan speed 6 kW       2.00 (3)         3.06 (3)   2.00 (3)     5.04 (3)   3.06 (3)     5.04 (3)   5.04 (3)            
    Low kW     1.36 (3)   1.31 (3)     1.78 (3)   1.36 (3)         1.88 (3)     2.73 (3)       3.55 (3)   2.82 (3) 5.02 (3)   4.85 (3)
    Fan speed 1 kW       1.36 (3)         1.66 (3)   1.33 (3)     2.82 (3)   1.77 (3)     2.73 (3)   3.23 (3)            
    High kW     1.76 (3)   1.66 (3)     2.53 (3)   1.76 (3)         2.68 (3)     3.82 (3)       4.64 (3)   4.20 (3) 6.97 (3)   7.35 (3)
Vibration insulation Class 1 self-extinguishing Class 1 self-extinguishing       Class 1 self-extinguishing Class 1 self-extinguishing         Class 1 self-extinguishing Class 1 self-extinguishing       Class 1 self-extinguishing     Class 1 self-extinguishing     Class 1 self-extinguishing     Class 1 self-extinguishing  
Current input Medium A 0.13 0.16       0.16 0.21         0.20 0.29       0.29     0.31     0.57     0.76  
  High A 0.17 0.24 0.20   0.16 0.24 0.26 0.27   0.20   0.25 0.44   0.27   0.44 0.40   0.43   0.39 0.82 0.40 0.80 1.10 1.07
  Fan speed 6 A       0.29         0.36   0.29     0.47   0.36     0.47   0.47            
  Low A 0.10 0.12 0.11   0.09 0.11 0.14 0.14   0.11   0.14 0.19   0.14   0.19 0.19   0.22   0.19 0.39 0.19 0.39 0.50 0.54
  Fan speed 1 A       0.08         0.11   0.08     0.19   0.11     0.19   0.19            
Required wire section mm² 1 1       1 1         1 1       1     1     1     1  
Required fuses A 0.5 0.5       0.5 0.5         0.5 0.5       0.5     0.5     1     2  
Power supply Frequency Hz 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50
  Voltage V 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230
  Phase 1~ 1~       1~ 1~         1~ 1~       1~     1~     1~     1~  
Notes Cooling: 4 pipe: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C Cooling: 4 pipe: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. Cooling: 4 pipe: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C Cooling: 4 pipe: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. Cooling: 4 pipe: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C Cooling: 4 pipe: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. Cooling: 4 pipe: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. Cooling: 4 pipe: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. Cooling: 4 pipe: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. Cooling: 4 pipe: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C (1) - Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K.
  Heating: 4 pipe: air 20°CDB; entering water 70°C; leaving water 60°C Heating: 4 pipe: air 20°CDB; entering water 70°C; leaving water 60°C (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. Heating: 4 pipe: air 20°CDB; entering water 70°C; leaving water 60°C Heating: 4 pipe: air 20°CDB; entering water 70°C; leaving water 60°C (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. Heating: 4 pipe: air 20°CDB; entering water 70°C; leaving water 60°C Heating: 4 pipe: air 20°CDB; entering water 70°C; leaving water 60°C (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. Heating: 4 pipe: air 20°CDB; entering water 70°C; leaving water 60°C (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. Heating: 4 pipe: air 20°CDB; entering water 70°C; leaving water 60°C (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. Heating: 4 pipe: air 20°CDB; entering water 70°C; leaving water 60°C (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. Heating: 4 pipe: air 20°CDB; entering water 70°C; leaving water 60°C (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K.
  The power consumption for the valve motor is 5W (peak). This is only during opening. The power consumption for the valve motor is 5W (peak). This is only during opening. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. The power consumption for the valve motor is 5W (peak). This is only during opening. The power consumption for the valve motor is 5W (peak). This is only during opening. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. The power consumption for the valve motor is 5W (peak). This is only during opening. The power consumption for the valve motor is 5W (peak). This is only during opening. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. The power consumption for the valve motor is 5W (peak). This is only during opening. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. The power consumption for the valve motor is 5W (peak). This is only during opening. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. The power consumption for the valve motor is 5W (peak). This is only during opening. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. The power consumption for the valve motor is 5W (peak). This is only during opening. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K.
Power supply Type       230 / 1 / 50 230 / 1 / 50 230 / 1 / 50     230 / 1 / 50 230 / 1 / 50 230 / 1 / 50 230 / 1 / 50     230 / 1 / 50 230 / 1 / 50 230 / 1 / 50   230 / 1 / 50 230 / 1 / 50   230 / 1 / 50 230 / 1 / 50   230 / 1 / 50 230 / 1 / 50   230 / 1 / 50
  Phase       1~ 1~ 1~     1~ 1~ 1~ 1~     1~ 1~ 1~   1~ 1~   1~ 1~   1~ 1~   1~
Notes     (4) - Sound power level according to ISO3741 (4) - Sound power level according to ISO3741 (4) - Sound power level according to ISO3741     (4) - Sound power level according to ISO3741 (4) - Sound power level according to ISO3741 (4) - Sound power level according to ISO3741 (4) - Sound power level according to ISO3741     (4) - Sound power level according to ISO3741 (4) - Sound power level according to ISO3741 (4) - Sound power level according to ISO3741   (4) - Sound power level according to ISO3741 (4) - Sound power level according to ISO3741   (4) - Sound power level according to ISO3741 (4) - Sound power level according to ISO3741   (4) - Sound power level according to ISO3741 (4) - Sound power level according to ISO3741   (4) - Sound power level according to ISO3741
      (5) - SL: The silent fan level of the air flow rate setting (5) - SL: The silent fan level of the air flow rate setting (5) - SL: The silent fan level of the air flow rate setting     (5) - SL: The silent fan level of the air flow rate setting (5) - SL: The silent fan level of the air flow rate setting (5) - SL: The silent fan level of the air flow rate setting (5) - SL: The silent fan level of the air flow rate setting     (5) - SL: The silent fan level of the air flow rate setting (5) - SL: The silent fan level of the air flow rate setting (5) - SL: The silent fan level of the air flow rate setting   (5) - SL: The silent fan level of the air flow rate setting (5) - SL: The silent fan level of the air flow rate setting   (5) - SL: The silent fan level of the air flow rate setting (5) - SL: The silent fan level of the air flow rate setting   (5) - SL: The silent fan level of the air flow rate setting (5) - SL: The silent fan level of the air flow rate setting   (5) - SL: The silent fan level of the air flow rate setting
      (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. (6) - The sound pressure level is measured via a microphone at 1m distance of the unit.     (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. (6) - The sound pressure level is measured via a microphone at 1m distance of the unit.     (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. (6) - The sound pressure level is measured via a microphone at 1m distance of the unit.   (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. (6) - The sound pressure level is measured via a microphone at 1m distance of the unit.   (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. (6) - The sound pressure level is measured via a microphone at 1m distance of the unit.   (6) - The sound pressure level is measured via a microphone at 1m distance of the unit. (6) - The sound pressure level is measured via a microphone at 1m distance of the unit.   (6) - The sound pressure level is measured via a microphone at 1m distance of the unit.