Specifications Table for FWL-DAF

FWL01DAF FWL15DAFV3 FWL01DAFV3 FWL15DAFVS FWL02DAF FWL25DAF FWL25DAFVS FWL25DAFV3 FWL02DAFVS FWL02DAFV3 FWL03DAF FWL35DAF FWL35DAFV3 FWL03DAFV3 FWL35DAFVS FWL03DAFVS FWL04DAF FWL04DAFVS FWL04DAFV3 FWL06DAF FWL06DAFVS FWL06DAFV3 FWL15DAF FWL08DAF FWL08DAFV3 FWL10DAF FWL10DAFV3
Sound pressure level Fan speed 1 dBA       27 (6)     21 (6)   27 (6)           29 (6) 21 (6)   32 (6)     34 (6)            
  Medium dBA   39 (6) 34 (6)         38 (6)   39 (6)     38 (6) 36 (6)         41 (6)     48 (6)     49 (6)   53 (6)
  Fan speed 4 dBA       44 (6)     43 (6)   45 (6)           51 (6) 42 (6)   51 (6)     54 (6)            
  Low dBA   33 (6) 28 (6)         29 (6)   33 (6)     29 (6) 28 (6)         32 (6)     43 (6)     41 (6)   43 (6)
  Fan speed 2 dBA       33 (6)     29 (6)   33 (6)           38 (6) 28 (6)   41 (6)     43 (6)            
  Fan speed 5 dBA       47 (6)     45 (6)   47 (6)           52 (6) 45 (6)   52 (6)     52 (6)            
  Fan speed 3 dBA       39 (6)     38 (6)   39 (6)           46 (6) 36 (6)   45 (6)     48 (6)            
  Fan speed 6 dBA       50 (6)     47 (6)   50 (6)           55 (6) 47 (6)   55 (6)     55 (6)            
  High dBA   44 (6) 40 (6)         43 (6)   45 (6)     46 (6) 42 (6)         51 (6)     54 (6)     55 (6)   61 (6)
Water pressure drop Heating Rated kPa 6       7 4         5 9         12     10     8 30   30  
  Cooling Rated kPa 12       13 16         11 12         12     14     14 12   16  
Control systems Wired remote control FWEC1A, FWEC2A, FWEC3A       FWEC1A, FWEC2A, FWEC3A FWEC1A, FWEC2A, FWEC3A         FWEC1A, FWEC2A, FWEC3A FWEC1A, FWEC2A, FWEC3A         FWEC1A, FWEC2A, FWEC3A     FWEC1A, FWEC2A, FWEC3A     FWEC1A, FWEC2A, FWEC3A FWEC1A, FWEC2A, FWEC3A   FWEC1A, FWEC2A, FWEC3A  
Total sound power level Fan speed 5 dBA       52 (4)     50 (4)   52 (4)           57 (4) 50 (4)   57 (4)     57 (4)            
  Fan speed 2 dBA       40 (4)     34 (4)   38 (4)           45 (4) 33 (4)   46 (4)     48 (4)            
  Medium dBA   44 (4) 39 (4)         43 (4)   44 (4)     45 (4) 41 (4)         46 (4)     53 (4)     54 (4)   58 (4)
  Low dBA   40 (4) 33 (4)         34 (4)   38 (4)     36 (4) 33 (4)         39 (4)     48 (4)     46 (4)   48 (4)
  Fan speed 3 dBA       44 (4)     43 (4)   44 (4)           53 (4) 41 (4)   50 (4)     53 (4)            
  Fan speed 1 dBA       32 (4)     26 (4)   32 (4)           36 (4) 26 (4)   39 (4)     39 (4)            
  Fan speed 4 dBA       49 (4)     48 (4)   50 (4)           56 (4) 47 (4)   56 (4)     58 (4)            
  Fan speed 6 dBA       55 (4)     52 (4)   55 (4)           60 (4) 52 (4)   60 (4)     60 (4)            
  High dBA   49 (4) 45 (4)         48 (4)   50 (4)     53 (4) 47 (4)         56 (4)     58 (4)     60 (4)   66 (4)
Water flow Cooling Fan speed 2 l/h       212 (1)     272 (1)   216 (1)           447 (1) 297 (1)   554 (1)     535 (1)            
    Low l/h   212 (1) 169 (1)         272 (1)   216 (1)     336 (1) 297 (1)         425 (1)     535 (1)     676 (1)   699 (1)
    Fan speed 3 l/h       254 (1)     343 (1)   267 (1)           594 (1) 400 (1)   683 (1)     654 (1)            
    Fan speed 5 l/h       218 (1)     470 (1)   361 (1)           711 (1) 579 (1)   847 (1)     857 (1)            
    Fan speed 1 l/h       174 (1)     245 (1)   209 (1)           336 (1) 263 (1)   425 (1)     457 (1)            
    Fan speed 4 l/h       291 (1)     409 (1)   307 (1)           680 (1) 493 (1)   730 (1)     802 (1)            
    Medium l/h   254 (1) 196 (1)         343 (1)   267 (1)     447 (1) 400 (1)         554 (1)     654 (1)     898 (1)   1,058 (1)
    Fan speed 6 l/h       241 (1)     498 (1)   403 (1)           755 (1) 619 (1)   902 (1)     915 (1)            
    High l/h   291 (1) 250 (1)         409 (1)   307 (1)     594 (1) 493 (1)         730 (1)     802 (1)     1,138 (1)   1,352 (1)
  Heating Fan speed 1 l/h       119 (3)     145 (3)   117 (3)           247 (3) 155 (3)   277 (3)     282 (3)            
    Fan speed 4 l/h       154 (3)     222 (3)   154 (3)           409 (3) 234 (3)   387 (3)     406 (3)            
    Fan speed 6 l/h       175 (3)     267 (3)   175 (3)           441 (3) 267 (3)   441 (3)     441 (3)            
    Medium l/h   137 (3) 130 (3)         191 (3)   136 (3)     304 (3) 202 (3)         281 (3)     357 (3)     527 (3)   551 (3)
    Fan speed 3 l/h       137 (3)     191 (3)   136 (3)           368 (3) 202 (3)   367 (3)     357 (3)            
    High l/h   154 (3) 146 (3)         222 (3)   154 (3)     368 (3) 234 (3)         334 (3)     406 (3)     610 (3)   643 (3)
    Fan speed 2 l/h       120 (3)     156 (3)   119 (3)           304 (3) 165 (3)   326 (3)     311 (3)            
    Fan speed 5 l/h       163 (3)     257 (3)   163 (3)           423 (3) 257 (3)   423 (3)     423 (3)            
    Low l/h   120 (3) 115 (3)         156 (3)   119 (3)     247 (3) 165 (3)         238 (3)     311 (3)     440 (3)   425 (3)
  Water pressure drop Heating Fan speed 1 kPa       4 (3)     2 (3)   4 (3)           3 (3) 2 (3)   6 (3)     4 (3)            
      Fan speed 4 kPa       7 (3)     3 (3)   6 (3)           8 (3) 4 (3)   10 (3)     8 (3)            
      Fan speed 3 kPa       5 (3)     3 (3)   5 (3)           7 (3) 3 (3)   9 (3)     6 (3)            
      Fan speed 5 kPa       7 (3)     5 (3)   7 (3)           9 (3) 5 (3)   12 (3)     9 (3)            
      Medium kPa   5 (3) 4 (3)         3 (3)   5 (3)     12 (3) 3 (3)         10 (3)     6 (3)     19 (3)   22 (3)
      High kPa   7 (3) 4 (3)         3 (3)   6 (3)     16 (3) 4 (3)         14 (3)     8 (3)     24 (3)   29 (3)
      Fan speed 2 kPa       5 (3)     2 (3)   4 (3)           5 (3) 2 (3)   7 (3)     5 (3)            
      Fan speed 6 kPa       8 (3)     5 (3)   7 (3)           10 (3) 5 (3)   12 (3)     9 (3)            
      Low kPa   4 (3) 3 (3)         2 (3)   4 (3)     8 (3) 2 (3)         8 (3)     5 (3)     14 (3)   14 (3)
    Cooling Medium kPa   11 (1) 8 (1)         12 (1)   10 (1)     7 (1) 8 (1)         7 (1)     10 (1)     8 (1)   10 (1)
      Fan speed 6 kPa       10 (1)     22 (1)   21 (1)           18 (1) 16 (1)   17 (1)     17 (1)            
      Fan speed 2 kPa       8 (1)     8 (1)   7 (1)           7 (1) 5 (1)   7 (1)     7 (1)            
      Fan speed 4 kPa       14 (1)     16 (1)   13 (1)           15 (1) 11 (1)   12 (1)     14 (1)            
      High kPa   14 (1) 12 (1)         16 (1)   13 (1)     12 (1) 11 (1)         12 (1)     14 (1)     12 (1)   16 (1)
      Fan speed 1 kPa       6 (1)     6 (1)   7 (1)           4 (1) 4 (1)   5 (1)     5 (1)            
      Fan speed 5 kPa       8 (1)     20 (1)   17 (1)           16 (1) 15 (1)   16 (1)     16 (1)            
      Fan speed 3 kPa       11 (1)     12 (1)   10 (1)           12 (1) 8 (1)   11 (1)     10 (1)            
      Low kPa   8 (1) 6 (1)         8 (1)   7 (1)     4 (1) 5 (1)         5 (1)     7 (1)     5 (1)   5 (1)
    Nom. l/h 250       176 409         494 594         730     803     291 1,138   1,362  
  Heating Nom. l/h 167       182 257         270 421         443     465     177 694   733  
Fan motor Model Closed induction, B class insulation, winding thermal cut-out       Closed induction, B class insulation, winding thermal cut-out Closed induction, B class insulation, winding thermal cut-out         Closed induction, B class insulation, winding thermal cut-out Closed induction, B class insulation, winding thermal cut-out         Closed induction, B class insulation, winding thermal cut-out     Closed induction, B class insulation, winding thermal cut-out     Closed induction, B class insulation, winding thermal cut-out Closed induction, B class insulation, winding thermal cut-out   Closed induction, B class insulation, winding thermal cut-out  
  Speed Steps 3 (high, medium, low)       3 (high, medium, low) 3 (high, medium, low)         3 (high, medium, low) 3 (high, medium, low)         3 (high, medium, low)     3 (high, medium, low)     3 (high, medium, low) 3 (high, medium, low)   3 (high, medium, low)  
Cooling capacity Total capacity Nom. kW 1.14 (1)       1.56 (1) 2.00 (1)         2.33 (1) 2.60 (1)         3.23 (1)     3.81 (1)     1.48 (1) 5.23 (1)   6.16 (1)  
    High kW 1.46 (1)       1.79 (1) 2.38 (1)         2.87 (1) 3.46 (1)         4.26 (1)     4.67 (1)     1.69 (1) 6.64 (1)   7.88 (1)  
    Low kW 0.99 (1)       1.26 (1) 1.58 (1)         1.73 (1) 1.96 (1)         2.48 (1)     3.11 (1)     1.24 (1) 3.93 (1)   4.07 (1)  
  Sensible capacity Low kW 0.75 (1)       0.98 (1) 1.17 (1)         1.24 (1) 1.44 (1)         1.78 (1)     2.28 (1)     0.93 (1) 2.82 (1)   3.02 (1)  
    High kW 1.14 (1)       1.46 (1) 1.85 (1)         2.07 (1) 2.71 (1)         3.09 (1)     3.57 (1)     1.27 (1) 4.85 (1)   5.85 (1)  
    Nom. kW 0.90 (1)       1.22 (1) 1.54 (1)         1.66 (1) 2.02 (1)         2.42 (1)     2.87 (1)     1.11 (1) 3.80 (1)   4.57 (1)  
Heat exchanger Water volume l 0.5 0 0 0 0.7 0.7 1 1 1 1 1 1 1 1 1 1 1.4 1 1 1.4 1 1 0.5 2.1 2 2.1 2
  Rows Quantity 2       3 3         3 2         3     3     2 3   3  
  Face area 0.086       0.086 0.138         0.138 0.191         0.191     0.191     0.086 0.292   0.292  
  Fin pitch mm 1.8       1.6 1.8         1.6 1.6         1.8     1.6     1.6 2.1   2.1  
  Stages Quantity 10       10 10         10 10         10     10     10 12   12  
Additional heat exchanger Water volume l 0.2 0 0 0 0.2 0.3 0 0 0 0 0.3 0.4 0 0 0 0 0.4 0 0 0.4 0 0 0.2 0.6 1 0.6 1
  Rows Quantity 1       1 1         1 1         1     1     1 1   1  
  Fin pitch mm 1.6       1.6 1.6         1.6 1.6         1.6     1.6     1.6 1.6   1.6  
  Face area 0.068       0.068 0.110         0.110 0.152         0.152     0.152     0.068 0.243   0.243  
  Stages Quantity 8       8 8         8 8         8     8     8 10   10  
Piping connections Drain OD mm   16 16 16     16 16 16 16     16 16 16 16   16 16   16 16     16   16
  Water Outlet 1/2"       1/2" 1/2"         1/2" 1/2"         1/2"     1/2"     1/2" 3/4"   3/4"  
Water content Primary coil dm³   0.46 0.46 0.46     0.71 0.71 0.70 0.70     0.95 1.06 0.95 1.06   1.42 1.42   1.43 1.43     2.15   2.15
  Additional coil dm³   0.18 0.18 0.18     0.29 0.29 0.18 0.18     0.40 0.29 0.40 0.29   0.40 0.40   0.40 0.40     0.53   0.53
Power input Fan speed 6 kW       0.066     0.082   0.066           0.105 0.082   0.105     0.105            
  Fan speed 1 kW       0.02     0.02   0.02           0.04 0.02   0.04     0.04            
  High kW   0.053 0.037         0.057   0.053     0.065 0.056         0.098     0.098     0.182   0.244
  Fan speed 4 kW       0.05     0.06   0.05           0.09 0.06   0.09     0.09            
  Low kW   0.03 0.02         0.03   0.02     0.04 0.03         0.04     0.05     0.09   0.11
  Medium kW   0.04 0.03         0.04   0.04     0.05 0.04         0.06     0.07     0.13   0.17
  Fan speed 2 kW       0.03     0.03   0.03           0.05 0.03   0.05     0.05            
  Fan speed 5 kW       0.06     0.07   0.06           0.10 0.07   0.10     0.10            
  Fan speed 3 kW       0.04     0.04   0.04           0.07 0.04   0.07     0.07            
  Nom. W 28       36 44         43 61         61     68     36 127   169  
  Low W 21       24 29         29 37         38     47     25 86   109  
  High W 37       53 57         56 98         98     98     53 182   244  
Sound power level High dBA 45       50 48         47 51         56     59     49 60   66  
  Low dBA 33       38 34         33 34         37     48     38 46   48  
  Nom. dBA 39       44 43         41 43         46     53     44 54   58  
Air filter Type Plastic       Plastic Plastic         Plastic Plastic         Plastic     Plastic     Plastic Plastic   Plastic  
Allowed water temperature Heating Max. °C   95.000 95.000 95.000     95.000 95.000 95.000 95.000     95.000 95.000 95.000 95.000   95.000 95.000   95.000 95.000     95.000   95.000
    Min. °C   5.00 5.00 5.00     5.00 5.00 5.00 5.00     5.00 5.00 5.00 5.00   5.00 5.00   5.00 5.00     5.00   5.00
  Cooling Min. °C   5 5 5     5 5 5 5     5 5 5 5   5 5   5 5     5   5
    Max. °C   95.0 95.0 95.0     95.0 95.0 95.0 95.0     95.0 95.0 95.0 95.0   95.0 95.0   95.0 95.0     95.0   95.0
Dimensions Unit Width mm 774 774 774 774 774 987 984 984 774 774 987 1,194 1,190 984 1,190 984 1,194 1,190 1,190 1,194 1,190 1,190 774 1,404 1,400 1,404 1,400
    Depth mm 226 246 246 246 226 226 246 246 246 246 226 226 246 246 246 246 226 246 246 226 246 246 226 251 271 251 271
    Height mm 564 564 564 564 564 564 564 564 564 564 564 564 564 564 564 564 564 564 564 564 564 564 564 564 564 564 564
Water connections Additional coil inch   1/2" 1/2" 1/2"     1/2" 1/2" 1/2" 1/2"     1/2" 1/2" 1/2" 1/2"   1/2" 1/2"   1/2" 1/2"     1/2"   1/2"
  Primary coil inch   1/2" 1/2" 1/2"     1/2" 1/2" 1/2" 1/2"     1/2" 1/2" 1/2" 1/2"   1/2" 1/2"   1/2" 1/2"     3/4 "   3/4 "
Casing Colour Plastic + sheet metal       Plastic + sheet metal Plastic + sheet metal         Plastic + sheet metal Plastic + sheet metal         Plastic + sheet metal     Plastic + sheet metal     Plastic + sheet metal Plastic + sheet metal   Plastic + sheet metal  
Weight Unit kg 21 20.6 20.6 20.6 22 28 26.5 26.5 21.2 21.2 28 24 32.5 27.5 32.5 27.5 34 33.5 33.5 35 33.6 33.6 22 46 43.1 46 43.1
Fan Air flow rate Fan speed 3 m³/h       261     334   261           628 332   637     593            
    Fan speed 2 m³/h       205     238   205           444 237   490     460            
    Fan speed 4 m³/h       330     432   327           798 431   690     763            
    Fan speed 1 m³/h       196     211   196           316 211   356     389            
    Fan speed 5 m³/h       380     528   380           855 528   855     855            
    Medium m³/h 225 261 225   261 334   334   261 332 444 444 332     490   490 593   593 261 765 765 1,007 1,007
    Fan speed 6 m³/h       450     579   450           938 579   938     938            
    Low m³/h 174 205 174   205 238   238   205 238 316 316 237     356   356 460   460 205 565 565 636 636
    High m³/h 307 330 307   327 432   432   327 431 628 628 431     690   690 763   763 330 998 998 1,362 1,362
  Type 1       1 2         2 2         2     2     1 2   2  
Cooling capacity (standard conditions) Total capacity 4-pipe Fan speed 6 kW       1.33 (1)     2.82 (1)   2.28 (1)           4.30 (1) 3.53 (1)   5.16 (1)     5.23 (1)            
    Fan speed 1 kW       1.00 (1)     1.41 (1)   1.20 (1)           1.92 (1) 1.51 (1)   2.44 (1)     2.63 (1)            
    Fan speed 3 kW       1.44 (1)     1.96 (1)   1.52 (1)           3.40 (1) 2.29 (1)   3.92 (1)     3.74 (1)            
    Low kW   1.22 (1) 0.97 (1)         1.55 (1)   1.24 (1)     1.92 (1) 1.70 (1)         2.44 (1)     3.06 (1)     3.84 (1)   3.96 (1)
    High kW   1.64 (1) 1.42 (1)         2.32 (1)   1.74 (1)     3.36 (1) 2.81 (1)         4.16 (1)     4.57 (1)     6.46 (1)   7.64 (1)
    Fan speed 2 kW       1.22 (1)     1.55 (1)   1.24 (1)           2.55 (1) 1.70 (1)   3.17 (1)     3.06 (1)            
    Fan speed 5 kW       1.21 (1)     2.67 (1)   2.05 (1)           4.06 (1) 3.30 (1)   4.84 (1)     4.91 (1)            
    Medium kW   1.44 (1) 1.11 (1)         1.96 (1)   1.52 (1)     2.54 (1) 2.29 (1)         3.17 (1)     3.74 (1)     5.10 (1)   5.99 (1)
    Fan speed 4 kW       1.64 (1)     2.32 (1)   1.74 (1)           3.88 (1) 2.81 (1)   4.16 (1)     4.57 (1)            
  Sensible capacity 4-pipe Fan speed 5 kW       1.21 (1)     2.16 (1)   1.65 (1)           3.30 (1) 2.32 (1)   3.81 (1)     3.81 (1)            
    Fan speed 2 kW       0.91 (1)     1.14 (1)   0.96 (1)           1.96 (1) 1.21 (1)   2.36 (1)     2.23 (1)            
    Fan speed 6 kW       1.33 (1)     2.31 (1)   1.90 (1)           3.53 (1) 2.47 (1)   4.10 (1)     4.10 (1)            
    Low kW   0.91 (1) 0.73 (1)         1.14 (1)   0.96 (1)     1.40 (1) 1.21 (1)         1.74 (1)     2.23 (1)     2.73 (1)   2.91 (1)
    Fan speed 1 kW       0.84 (1)     1.03 (1)   0.92 (1)           1.40 (1) 1.08 (1)   1.74 (1)     1.92 (1)            
    Fan speed 4 kW       1.22 (1)     1.79 (1)   1.41 (1)           3.13 (1) 2.01 (1)   2.99 (1)     3.47 (1)            
    Medium kW   1.07 (1) 0.87 (1)         1.50 (1)   1.18 (1)     1.96 (1) 1.62 (1)         2.36 (1)     2.80 (1)     3.67 (1)   4.40 (1)
    High kW   1.22 (1) 1.10 (1)         1.79 (1)   1.41 (1)     2.61 (1) 2.01 (1)         2.99 (1)     3.47 (1)     4.67 (1)   5.61 (1)
    Fan speed 3 kW       1.07 (1)     1.50 (1)   1.18 (1)           2.61 (1) 1.62 (1)   2.98 (1)     2.81 (1)            
  Latent capacity 4-pipe High kW   0.42 (1) 0.32 (1) 0.00 (1)     0.51 (1) 0.53 (1) 0.38 (1) 0.33 (1)     0.75 (1) 0.80 (1) 0.77 (1) 1.06 (1)   1.06 (1) 1.17 (1)   1.13 (1) 1.19 (1)     1.79 (1)   2.03 (1)
Heating capacity 4-Pipe High kW 1.90 (2)       2.01 (2) 2.92 (2)         3.08 (2) 4.80 (2)         5.05 (2)     5.30 (2)     2.02 (2) 7.91 (2)   8.35 (2)  
    Medium kW 1.70 (2)       1.78 (2) 2.53 (2)         2.68 (2) 3.96 (2)         4.25 (2)     4.65 (2)     1.78 (2) 6.83 (2)   7.14 (2)  
    Low kW 1.50 (2)       1.56 (2) 2.06 (2)         2.18 (2) 3.21 (2)         3.60 (2)     4.04 (2)     1.56 (2) 5.69 (2)   5.50 (2)  
Heating capacity (standard conditions) Capacity 4-pipe Fan speed 5 kW       1.86 (3)     2.93 (3)   1.86 (3)           4.83 (3) 2.93 (3)   4.83 (3)     4.83 (3)            
    Medium kW   1.56 (3) 1.49 (3)         2.18 (3)   1.56 (3)     3.47 (3) 2.31 (3)         3.22 (3)     4.07 (3)     6.02 (3)   6.29 (3)
    Fan speed 3 kW       1.56 (3)     2.18 (3)   1.56 (3)           4.20 (3) 2.31 (3)   3.82 (3)     4.07 (3)            
    Fan speed 6 kW       2.00 (3)     3.06 (3)   2.00 (3)           5.04 (3) 3.06 (3)   5.04 (3)     5.04 (3)            
    Low kW   1.36 (3) 1.31 (3)         1.78 (3)   1.36 (3)     2.82 (3) 1.88 (3)         2.73 (3)     3.55 (3)     5.02 (3)   4.85 (3)
    Fan speed 2 kW       1.36 (3)     1.78 (3)   1.36 (3)           3.47 (3) 1.88 (3)   3.22 (3)     3.55 (3)            
    Fan speed 1 kW       1.36 (3)     1.66 (3)   1.33 (3)           2.82 (3) 1.77 (3)   2.73 (3)     3.23 (3)            
    High kW   1.76 (3) 1.66 (3)         2.53 (3)   1.76 (3)     4.20 (3) 2.68 (3)         3.82 (3)     4.64 (3)     6.97 (3)   7.35 (3)
    Fan speed 4 kW       1.76 (3)     2.53 (3)   1.76 (3)           4.67 (3) 2.68 (3)   4.42 (3)     4.64 (3)            
Vibration insulation Class 1 self-extinguishing       Class 1 self-extinguishing Class 1 self-extinguishing         Class 1 self-extinguishing Class 1 self-extinguishing         Class 1 self-extinguishing     Class 1 self-extinguishing     Class 1 self-extinguishing Class 1 self-extinguishing   Class 1 self-extinguishing  
Electric heater Frequency Hz   50 50 50     50 50 50 50     50 50 50 50   50 50   50 50     50   50
  Current A   6.8 4.5 6.8     7.3 7.3 6.8 6.8     9.1 7.3 9.1 7.3   9.1 9.1   9.1 9.1     13.6   13.6
  Power input kW   1.5 1.0 1.5     1.6 1.6 1.5 1.5     2.0 1.6 2.0 1.6   2.0 2.0   2.0 2.0     3.0   3.0
  Voltage V   230 230 230     230 230 230 230     230 230 230 230   230 230   230 230     230   230
Current input Fan speed 2 A       0.11     0.14   0.11           0.29 0.14   0.29     0.29            
  Fan speed 3 A       0.14     0.20   0.14           0.40 0.20   0.40     0.40            
  Fan speed 5 A       0.25     0.31   0.25           0.42 0.31   0.42     0.42            
  Medium A 0.13 0.14 0.11   0.16 0.21   0.20   0.14 0.20 0.29 0.29 0.20     0.29   0.29 0.31   0.28 0.16 0.57 0.57 0.76 0.78
  High A 0.17 0.20 0.16   0.24 0.26   0.27   0.20 0.25 0.44 0.40 0.27     0.44   0.40 0.43   0.39 0.24 0.82 0.80 1.10 1.07
  Fan speed 6 A       0.29     0.36   0.29           0.47 0.36   0.47     0.47            
  Fan speed 4 A       0.20     0.27   0.20           0.40 0.27   0.40     0.40            
  Low A 0.10 0.11 0.09   0.11 0.14   0.14   0.11 0.14 0.19 0.19 0.14     0.19   0.19 0.22   0.19 0.12 0.39 0.39 0.50 0.54
  Fan speed 1 A       0.08     0.11   0.08           0.19 0.11   0.19     0.19            
Required wire section mm² 1 0.5 0.5 0.5 1 1 0.5 0.5 0.5 0.5 1 1 0.5 0.5 0.5 0.5 0.5 0.5 0.5 1 0.5 0.5 1 1 0.5 1 0.5
Maximum absorbed current A   0.240 0.170 0.300     0.400 0.250 0.300 0.240     0.440 0.250 0.460 0.400   0.460 0.440   0.460 0.440     0.800   1.120
Required fuses A 0.5       0.5 0.5         0.5 0.5         0.5     0.5     0.5 1   2  
Power supply Frequency Hz 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50
  Voltage V 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230 230
  Phase 1~       1~ 1~         1~ 1~         1~     1~     1~ 1~   1~  
Notes Cooling: 4 pipe: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. Cooling: 4 pipe: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C Cooling: 4 pipe: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. Cooling: 4 pipe: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C Cooling: 4 pipe: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. Cooling: 4 pipe: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. Cooling: 4 pipe: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. Cooling: 4 pipe: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C Cooling: 4 pipe: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. Cooling: 4 pipe: air 27°CDB, 19°CWB; entering water 7°C; leaving water 12°C Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K.
  Heating: 4 pipe: air 20°CDB; entering water 70°C; leaving water 60°C Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. Heating: 4 pipe: air 20°CDB; entering water 70°C; leaving water 60°C Heating: 4 pipe: air 20°CDB; entering water 70°C; leaving water 60°C Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. Heating: 4 pipe: air 20°CDB; entering water 70°C; leaving water 60°C Heating: 4 pipe: air 20°CDB; entering water 70°C; leaving water 60°C Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. Heating: 4 pipe: air 20°CDB; entering water 70°C; leaving water 60°C Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. Heating: 4 pipe: air 20°CDB; entering water 70°C; leaving water 60°C Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. Heating: 4 pipe: air 20°CDB; entering water 70°C; leaving water 60°C Heating: 4 pipe: air 20°CDB; entering water 70°C; leaving water 60°C Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. Heating: 4 pipe: air 20°CDB; entering water 70°C; leaving water 60°C Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K.
  The power consumption for the valve motor is 5W (peak). This is only during opening. Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. The power consumption for the valve motor is 5W (peak). This is only during opening. The power consumption for the valve motor is 5W (peak). This is only during opening. Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. The power consumption for the valve motor is 5W (peak). This is only during opening. The power consumption for the valve motor is 5W (peak). This is only during opening. Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. The power consumption for the valve motor is 5W (peak). This is only during opening. Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. The power consumption for the valve motor is 5W (peak). This is only during opening. Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. The power consumption for the valve motor is 5W (peak). This is only during opening. The power consumption for the valve motor is 5W (peak). This is only during opening. Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. The power consumption for the valve motor is 5W (peak). This is only during opening. Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K.
FCEER CLASS   E E E     E E E E     E D E D   D D   D D     E   E
FCCOP CLASS   E E E     E E E E     D E D E   D D   D D     E   E
Casing Colour     White - RAL9010 White - RAL9010 White - RAL9010     White - RAL9010 White - RAL9010 White - RAL9010 White - RAL9010     White - RAL9010 White - RAL9010 White - RAL9010 White - RAL9010   White - RAL9010 White - RAL9010   White - RAL9010 White - RAL9010     White - RAL9010   White - RAL9010
  Material     Plastic + sheet metal Plastic + sheet metal Plastic + sheet metal     Plastic + sheet metal Plastic + sheet metal Plastic + sheet metal Plastic + sheet metal     Plastic + sheet metal Plastic + sheet metal Plastic + sheet metal Plastic + sheet metal   Plastic + sheet metal Plastic + sheet metal   Plastic + sheet metal Plastic + sheet metal     Plastic + sheet metal   Plastic + sheet metal
Heat exchanger Type     Cross fin coil Cross fin coil Cross fin coil     Cross fin coil Cross fin coil Cross fin coil Cross fin coil     Cross fin coil Cross fin coil Cross fin coil Cross fin coil   Cross fin coil Cross fin coil   Cross fin coil Cross fin coil     Cross fin coil   Cross fin coil
  Rows Quantity     2 2 2     2 2 3 3     2 3 2 3   3 3   3 3     3   3
  Fin Type     Aluminium Aluminium Aluminium     Aluminium Aluminium Aluminium Aluminium     Aluminium Aluminium Aluminium Aluminium   Aluminium Aluminium   Aluminium Aluminium     Aluminium   Aluminium
  Tube material     Copper Copper Copper     Copper Copper Copper Copper     Copper Copper Copper Copper   Copper Copper   Copper Copper     Copper   Copper
Additional heat exchanger Rows Quantity     1 1 1     1 1 1 1     1 1 1 1   1 1   1 1     1   1
Air filter Type     Polypropylene net Polypropylene net Polypropylene net     Polypropylene net Polypropylene net Polypropylene net Polypropylene net     Polypropylene net Polypropylene net Polypropylene net Polypropylene net   Polypropylene net Polypropylene net   Polypropylene net Polypropylene net     Polypropylene net   Polypropylene net
Fan Type     Centrifugal Centrifugal Centrifugal     Centrifugal Centrifugal Centrifugal Centrifugal     Centrifugal Centrifugal Centrifugal Centrifugal   Centrifugal Centrifugal   Centrifugal Centrifugal     Centrifugal   Centrifugal
  Quantity     1 1 1     2 2 1 1     2 2 2 2   2 2   2 2     2   2
Insulation material   Closed cells poliethilene Closed cells poliethilene Closed cells poliethilene     Closed cells poliethilene Closed cells poliethilene Closed cells poliethilene Closed cells poliethilene     Closed cells poliethilene Closed cells poliethilene Closed cells poliethilene Closed cells poliethilene   Closed cells poliethilene Closed cells poliethilene   Closed cells poliethilene Closed cells poliethilene     Closed cells poliethilene   Closed cells poliethilene
Power supply Type     230 / 1 / 50 230 / 1 / 50 230 / 1 / 50     230 / 1 / 50 230 / 1 / 50 230 / 1 / 50 230 / 1 / 50     230 / 1 / 50 230 / 1 / 50 230 / 1 / 50 230 / 1 / 50   230 / 1 / 50 230 / 1 / 50   230 / 1 / 50 230 / 1 / 50     230 / 1 / 50   230 / 1 / 50
  Phase     1~ 1~ 1~     1~ 1~ 1~ 1~     1~ 1~ 1~ 1~   1~ 1~   1~ 1~     1~   1~
Electric heater Type     230 / 1 / 50 230 / 1 / 50 230 / 1 / 50     230 / 1 / 50 230 / 1 / 50 230 / 1 / 50 230 / 1 / 50     230 / 1 / 50 230 / 1 / 50 230 / 1 / 50 230 / 1 / 50   230 / 1 / 50 230 / 1 / 50   230 / 1 / 50 230 / 1 / 50     230 / 1 / 50   230 / 1 / 50
  Phase     1 1 1     1 1 1 1     1 1 1 1   1 1   1 1     1   1
Notes   Sound power level according to ISO3741 Sound power level according to ISO3741 Sound power level according to ISO3741     Sound power level according to ISO3741 Sound power level according to ISO3741 Sound power level according to ISO3741 Sound power level according to ISO3741     Sound power level according to ISO3741 Sound power level according to ISO3741 Sound power level according to ISO3741 Sound power level according to ISO3741   Sound power level according to ISO3741 Sound power level according to ISO3741   Sound power level according to ISO3741 Sound power level according to ISO3741     Sound power level according to ISO3741   Sound power level according to ISO3741
    SL: The silent fan level of the air flow rate setting SL: The silent fan level of the air flow rate setting SL: The silent fan level of the air flow rate setting     SL: The silent fan level of the air flow rate setting SL: The silent fan level of the air flow rate setting SL: The silent fan level of the air flow rate setting SL: The silent fan level of the air flow rate setting     SL: The silent fan level of the air flow rate setting SL: The silent fan level of the air flow rate setting SL: The silent fan level of the air flow rate setting SL: The silent fan level of the air flow rate setting   SL: The silent fan level of the air flow rate setting SL: The silent fan level of the air flow rate setting   SL: The silent fan level of the air flow rate setting SL: The silent fan level of the air flow rate setting     SL: The silent fan level of the air flow rate setting   SL: The silent fan level of the air flow rate setting
    The sound pressure level is measured via a microphone at 1m distance of the unit. The sound pressure level is measured via a microphone at 1m distance of the unit. The sound pressure level is measured via a microphone at 1m distance of the unit.     The sound pressure level is measured via a microphone at 1m distance of the unit. The sound pressure level is measured via a microphone at 1m distance of the unit. The sound pressure level is measured via a microphone at 1m distance of the unit. The sound pressure level is measured via a microphone at 1m distance of the unit.     The sound pressure level is measured via a microphone at 1m distance of the unit. The sound pressure level is measured via a microphone at 1m distance of the unit. The sound pressure level is measured via a microphone at 1m distance of the unit. The sound pressure level is measured via a microphone at 1m distance of the unit.   The sound pressure level is measured via a microphone at 1m distance of the unit. The sound pressure level is measured via a microphone at 1m distance of the unit.   The sound pressure level is measured via a microphone at 1m distance of the unit. The sound pressure level is measured via a microphone at 1m distance of the unit.     The sound pressure level is measured via a microphone at 1m distance of the unit.   The sound pressure level is measured via a microphone at 1m distance of the unit.