Specifications Table for FWG-AT

FWG05AT FWG05AATNMV1 FWG08AT FWG08AATNMV1 FWG11AT FWG11AATNMV1
Cooling capacity (standard conditions) Latent capacity 2-pipe High kW   1.39 (1)   2.37 (1)   3.38 (1)
  Sensible capacity 2-pipe Low kW 2.53 (1) 2.53 (1) 4.23 (1) 4.23 (1) 5.50 (1) 5.50 (1)
    Medium kW 3.42 (1) 3.42 (1) 5.36 (1) 5.36 (1) 6.89 (1) 6.89 (1)
    High kW 4.47 (1) 4.47 (1) 6.34 (1) 6.34 (1) 8.25 (1) 8.25 (1)
  Total capacity 2-pipe Low kW 3.49 (1) 3.49 (1) 5.77 (1) 5.77 (1) 7.81 (1) 7.81 (1)
    Medium kW 4.63 (1) 4.63 (1) 7.20 (1) 7.20 (1) 9.62 (1) 9.62 (1)
    High kW 5.86 (1) 5.86 (1) 8.71 (1) 8.71 (1) 11.63 (1) 11.63 (1)
Heating capacity (standard conditions) Capacity 2-pipe Low kW 4.75 (2) 3.73 (2) 7.60 (2) 5.95 (2) 9.65 (2) 7.66 (2)
    Medium kW 5.95 (2) 4.83 (2) 9.45 (2) 7.52 (2) 11.75 (2) 9.51 (2)
    High kW 7.10 (2) 5.91 (2) 11.20 (2) 9.40 (2) 13.70 (2) 11.35 (2)
Power input Low kW 0.02 0.02 0.03 0.04 0.05 0.05
  Medium kW 0.04 0.03 0.06 0.06 0.10 0.09
  High kW 0.049 0.047 0.093 0.100 0.130 0.130
FCEER CLASS B B B B B B
FCCOP CLASS B B B B C C
Dimensions Unit Height mm 265 265 265 265 300 300
    Width mm 820 820 820 820 820 820
    Depth mm 820 820 820 820 820 820
  Packed unit Height mm 341 341 341 341 376 376
    Width mm 916 916 916 916 916 916
    Depth mm 916 916 916 916 916 916
Weight Unit kg 26.0 26.0 28.0 28.0 32.0 32.0
  Operation weight kg 32 32 34 34 39 39
  Packed unit kg 29 29 31 31 35 35
Casing Colour   Without powder paint Without powder paint Without powder paint Without powder paint Without powder paint Without powder paint
  Material   Hot-dip galvanised steel Hot-dip galvanised steel Hot-dip galvanised steel Hot-dip galvanised steel Hot-dip galvanised steel Hot-dip galvanised steel
Decoration panel Dimensions Unit Height mm 85 85 85 85 85 85
      Width mm 990 990 990 990 990 990
      Depth mm 990 990 990 990 990 990
    Packed unit Height mm 125 125 125 125 125 125
      Width mm 1,020 1,020 1,020 1,020 1,020 1,020
      Depth mm 1,020 1,020 1,020 1,020 1,020 1,020
  Weight kg 4.0 4.0 4.0 4.0 4.0 4.0
  Weight (packed) kg 6 6 6 6 6 6
  Material   Do not use   Do not use   Do not use
Heat exchanger Type   Seamless copper tubing, mechanically bonded to rippled and louvred aluminum fins. Seamless copper tubing, mechanically bonded to rippled and louvred aluminum fins. Seamless copper tubing, mechanically bonded to rippled and louvred aluminum fins. Seamless copper tubing, mechanically bonded to rippled and louvred aluminum fins. Seamless copper tubing, mechanically bonded to rippled and louvred aluminum fins. Seamless copper tubing, mechanically bonded to rippled and louvred aluminum fins.
  Height mm 210 210 210 210 252 252
  Length mm 1,837 1,837 1,772 1,772 1,831 1,831
  Circuits Quantity   8 8 13 13 12 12
  Rows Quantity   2 2 3 3 3 3
  Fin Type   Aluminium (hydrophilic fin) Aluminium (hydrophilic fin) Aluminium (hydrophilic fin) Aluminium (hydrophilic fin) Aluminium (hydrophilic fin) Aluminium (hydrophilic fin)
    Thickness 0 0 0 0 0 0
  Tube material   Copper Copper Copper Copper Copper Copper
  Tube type   Plain Plain Plain Plain Plain Plain
  Tube internal diameter mm 6 6 6 6 6 6
  Tube thickness mm 0.28 0.28 0.28 0.28 0.28 0.28
  Water volume l 1 1 2 2 2 2
Air direction control 4 way automatic louver (up & down) 4 way automatic louver (up & down) 4 way automatic louver (up & down) 4 way automatic louver (up & down) 4 way automatic louver (up & down) 4 way automatic louver (up & down)
Air filter Type   Washable Saranet Washable Saranet Washable Saranet Washable Saranet Washable Saranet Washable Saranet
  Grade   Do not use Do not use Do not use Do not use Do not use Do not use
Fan Type   Turbo fan Turbo fan Turbo fan Turbo fan Turbo fan Turbo fan
  Quantity   1 1 1 1 1 1
  Air flow rate Low m³/h 595 (3) 595 (3) 951 (3) 951 (3) 1,155 (3) 1,155 (3)
    Medium m³/h 799 (3) 799 (3) 1,223 (3) 1,223 (3) 1,478 (3) 1,478 (3)
    High m³/h 1,053 (3) 1,053 (3) 1,512 (3) 1,512 (3) 1,801 (3) 1,801 (3)
Fan motor Model   Brushless DC motor Brushless DC motor Brushless DC motor Brushless DC motor Brushless DC motor Brushless DC motor
  Index of Protection   20 20 20 20 20 20
  Insulation grade   Class "E" Class "E" Class "E" Class "E" Class "E" Class "E"
  Poles   8 8 8 8 8 8
  Motor efficiency Low % 70 70 75 75 75 75
    Medium % 70 70 75 75 75 75
    High % 70 70 75 75 75 75
Insulation material PE PE PE PE PE PE
Total sound power level Low dBA 34 (4) 34 (4) 49 (4) 49 (4) 49 (4) 49 (4)
  Medium dBA 40 (4) 40 (4) 52 (4) 52 (4) 55 (4) 55 (4)
  High dBA 46 (4) 46 (4) 57 (4) 57 (4) 59 (4) 59 (4)
Sound pressure level Low dBA 23 (5) 23 (5) 37 (6) 37 (6) 41 (6) 41 (6)
  Medium dBA 31 (5) 31 (5) 42 (6) 42 (6) 46 (6) 46 (6)
  High dBA 37 (5) 37 (5) 47 (6) 47 (6) 51 (6) 51 (6)
Water flow Cooling Low l/h 1,030 1,030 1,530 1,530 2,040 2,040
    Medium l/h 1,030 1,030 1,530 1,530 2,040 2,040
    High l/h 1,030 1,030 1,530 1,530 2,040 2,040
  Heating High l/h 1,030 1,030 1,530 1,530 2,040 2,040
    Low l/h 1,030 1,030 1,530 1,530 2,040 2,040
    Medium l/h 1,030 1,030 1,530 1,530 2,040 2,040
  Water pressure drop Cooling Low kPa 10 10 9 9 22 22
      Medium kPa 15 15 14 14 30 30
      High kPa 24 24 20 20 41 41
    Heating Low kPa 12 12 10 10 18 18
      Medium kPa 17 17 15 15 26 26
      High kPa 21 21 20 20 35 35
Piping connections Water Inlet   3/4" 3/4" 3/4" 3/4" 3/4" 3/4"
    Outlet   3/4" 3/4" 3/4" 3/4" 3/4" 3/4"
  Drain OD mm 19 19 19 19 19 19
Power supply Type   230 / 1 / 50 230 / 1 / 50 230 / 1 / 50 230 / 1 / 50 230 / 1 / 50 230 / 1 / 50
  Phase   1N~ 1N~ 1N~ 1N~ 1N~ 1N~
  Frequency Hz 50 50 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240 220-240 220-240
Current input Low A 0.13 0.13 0.28 0.28 0.35 0.35
  Medium A 0.19 0.19 0.43 0.43 0.55 0.55
  High A 0.26 0.26 0.74 0.74 0.95 0.95
Fan motor Power input Low kW 0.022 0.022 0.036 0.036 0.049 0.049
    Medium kW 0.029 0.029 0.060 0.060 0.093 0.093
    High kW 0.047 0.047 0.100 0.100 0.130 0.130
  Running current Low A 0.1 0.1 0.3 0.3 0.4 0.4
    Medium A 0.2 0.2 0.4 0.4 0.6 0.6
    High A 0.3 0.3 0.7 0.7 1.0 1.0
Notes Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K. Cooling: indoor temp. 27°CDB, 19°CWB; entering water temp. 7°C, water temperature rise 5K.
  Heating: 2 pipe: air 20°CDB; entering water 50°C Heating: 2 pipe: air 20°CDB; entering water 50°C Heating: 2 pipe: air 20°CDB; entering water 50°C Heating: 2 pipe: air 20°CDB; entering water 50°C Heating: 2 pipe: air 20°CDB; entering water 50°C Heating: 2 pipe: air 20°CDB; entering water 50°C
  Air flow at 0Pa ESP Air flow at 0Pa ESP Air flow at 0Pa ESP Air flow at 0Pa ESP Air flow at 0Pa ESP Air flow at 0Pa ESP
  Sound power level according to ISO3741 Sound power level according to ISO3741 Sound power level according to ISO3741 Sound power level according to ISO3741 Sound power level according to ISO3741 Sound power level according to ISO3741
  Sound pressure level measured at 1.4m below the facia (JIS C 9612). Sound pressure level measured at 1.4m below the facia (JIS C 9612). Sound pressure level measured at 1.4m below the facia (JIS C 9612). Sound pressure level measured at 1.4m below the facia (JIS C 9612). Sound pressure level measured at 1.4m below the facia (JIS C 9612). Sound pressure level measured at 1.4m below the facia (JIS C 9612).
  Sound pressure measured at 1,5m below the facia (JIS B 8615) Sound pressure measured at 1,5m below the facia (JIS B 8615) Sound pressure measured at 1,5m below the facia (JIS B 8615) Sound pressure measured at 1,5m below the facia (JIS B 8615) Sound pressure measured at 1,5m below the facia (JIS B 8615) Sound pressure measured at 1,5m below the facia (JIS B 8615)