4-way blow ceiling mounted cassette

FWF-CT

AC fan motor unit for ceiling mounting

FWF-CT

Product Features

  • 4 way air discharge and air swing
  • Wide operating range
  • Easy installation and maintenance
  • High power air flow
  • Infrared remote control as standard with decoration panel kit
  • Compact casing (570mm in width and depth) enables unit to fit flush into ceilings and match standard architectural modules, without cutting ceiling tiles
  • Air suction from underneath
  • Built-in high pressure drain pump with 700mm lift
  • Double-intake centrifugal fans
  • 3-speed fan motor
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
Data books