4-way blow ceiling mounted cassette

FWF-BF

AC fan motor unit for ceiling mounting. Possibility to shut 1 or 2 flaps

FWF-BF

Product Features

  • Modern style decoration panel in white (RAL9010)
  • Compact casing (570mm in width and depth) enables unit to fit flush into ceilings and match standard architectural modules, without cutting ceiling tiles
  • Comfortable horizontal auto swing ensures draughtfree operation and prevents ceiling soiling
  • Optional fresh air intake
  • Possibility to shut 1 or 2 flaps for easy installation in corners
  • Standard drain pump with 600mm lift increases flexibility and installation speed