Specifications Table for FWE-DATN5V3-T

FWE03DATN5V3-T FWE04DATN5V3-T FWE05DATN5V3-T FWE06DATN5V3-T FWE07DATN5V3-T FWE08DATN5V3-T FWE10DATN5V3-T FWE11DATN5V3-T
Cooling capacity (standard conditions) Sensible capacity 2-pipe Fan speed 1 kW 1.00 0.99 1.09 1.02 1.70 1.95 2.11 2.30
    Fan speed 6 kW       2.56 2.81 3.22 4.28 4.59
    Low kW 1.00 1.15 1.35 1.64 1.98 2.27 2.54 2.78
    High kW 1.59 1.69 2.11 2.56 2.81 3.22 4.28 4.59
  Total capacity 2-pipe Fan speed 1 kW 1.22 1.21 1.33 1.24 2.07 2.38 2.57 2.81
    Fan speed 6 kW       3.12 3.43 3.92 5.22 5.60
    Low kW 1.22 1.40 1.64 2.01 2.41 2.77 3.10 3.39
    High kW 1.94 2.06 2.58 3.12 3.43 3.92 5.22 5.60
Heating capacity (standard conditions) Capacity 2-pipe Fan speed 1 kW 1.34 1.60 1.68 2.13 2.74 3.20 3.37 3.60
    Fan speed 6 kW       4.00 4.37 4.64 5.98 6.35
    Low kW 1.34 1.78 1.98 2.94 3.15 3.56 3.89 4.17
    High kW 2.00 2.38 2.89 4.00 4.37 4.64 5.98 6.35
Power input Fan speed 1 kW 0.03 0.03 0.03 0.04 0.03 0.03 0.03 0.03
  Fan speed 6 kW       0.062 0.067 0.067 0.104 0.110
  Low kW 0.03 0.03 0.03 0.04 0.04 0.04 0.04 0.04
  High kW 0.033 0.032 0.039 0.062 0.067 0.067 0.104 0.110
Dimensions Unit Height mm 200 200 200 200 200 200 200 200
    Width mm 795 795 795 995 1,200 1,200 1,200 1,200
    Depth mm 610 610 610 610 610 610 610 610
Weight Unit kg 17.5 18.5 18.5 22.0 25.5 25.5 25.5 25.5
Casing Colour   Metal Metal Metal Metal Metal Metal Metal Metal
Fan Available static pressure Fan speed 1 Pa 27 27 25 25 28 28 22 25
    Fan speed 6 Pa       60 60 60 63 65
    Low Pa 27 33 32 41 34 34 32 34
    High Pa 55 57 55 60 60 60 63 65
Total sound power level Fan speed 1 dBA 33.0 33.0 33.0 30.0 31.0 31.0 38.0 40.0
  Fan speed 6 dBA       50.0 50.0 50.0 57.0 59.0
  Low dBA 33.0 34.0 37.0 39.0 34.0 34.0 43.0 44.0
  High dBA 45.0 44.0 50.0 50.0 50.0 50.0 57.0 59.0
Sound pressure level Fan speed 1 dBA 21.0 22.0 22.0 20.0 21.0 21.0 27.0 29.0
  Fan speed 6 dBA       40.0 40.0 40.0 47.0 49.0
  Low dBA 21.0 23.0 27.0 29.0 24.0 24.0 33.0 34.0
  High dBA 35.0 34.0 40.0 40.0 40.0 40.0 47.0 49.0
Water flow Cooling Fan speed 1 l/h 210 209 228 213 354 409 442 483
    Fan speed 6 l/h       536 589 674 897 962
    Low l/h 210 241 282 345 415 477 534 583
    High l/h 334 354 443 536 589 674 897 962
  Heating Fan speed 1 l/h 230 275 289 366 471 550 579 620
    Fan speed 6 l/h       689 751 797 1,029 1,092
    High l/h 344 409 496 689 751 797 1,029 1,092
    Low l/h 230 306 341 505 542 613 669 717
  Water pressure drop Cooling Fan speed 1 kPa 6 4 4 2 4 9 8 9
      Fan speed 6 kPa       9 14 19 29 33
      Low kPa 6 5 6 4 6 11 11 13
      High kPa 13 10 14 9 14 19 29 33
    Heating Fan speed 1 kPa 9 7 7 5 15 15 17 19
      Fan speed 6 kPa       17 37 29 45 50
      Low kPa 9 8 10 9 20 18 6 24
      High kPa 19 15 22 17 37 29 45 50
Piping connections Water Inlet   3/4" 3/4" 3/4" 3/4" 3/4" 3/4" 3/4" 3/4"
    Outlet   3/4" 3/4" 3/4" 3/4" 3/4" 3/4" 3/4" 3/4"
  Drain OD mm 17.3 17.3 17.3 17.3 17.3 17.3 17.3 17.3
Quantity Installation manual Installation manual Installation manual 1 Installation manual Installation manual Installation manual Installation manual
Power supply Type   230 / 1 / 50 230 / 1 / 50 230 / 1 / 50 230 / 1 / 50 230 / 1 / 50 230 / 1 / 50 230 / 1 / 50 230 / 1 / 50
  Phase   1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50 50 50 50
  Voltage V 230 230 230 230 230 230 230 230
Notes (1) - Inlet/outlet water temperature 7/12 °C; inlet air temperature 27°C DB 19°C WB (1) - Inlet/outlet water temperature 7/12 °C; inlet air temperature 27°C DB 19°C WB (1) - Inlet/outlet water temperature 7/12 °C; inlet air temperature 27°C DB 19°C WB (1) - Inlet/outlet water temperature 7/12 °C; inlet air temperature 27°C DB 19°C WB (1) - Inlet/outlet water temperature 7/12 °C; inlet air temperature 27°C DB 19°C WB (1) - Inlet/outlet water temperature 7/12 °C; inlet air temperature 27°C DB 19°C WB (1) - Inlet/outlet water temperature 7/12 °C; inlet air temperature 27°C DB 19°C WB (1) - Inlet/outlet water temperature 7/12 °C; inlet air temperature 27°C DB 19°C WB
  (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K.
  (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K.