Specifications Table for FWE-DAFN5V3-L

FWE03DAFN5V3-L FWE04DAFN5V3-L FWE05DAFN5V3-L FWE06DAFN5V3-L FWE07DAFN5V3-L FWE08DAFN5V3-L FWE10DAFN5V3-L FWE11DAFN5V3-L
Cooling capacity (standard conditions) Sensible capacity 4-pipe Fan speed 1 kW 1.00 0.99 1.09 1.02 1.70 1.95 2.11 2.30
    Low kW 1.00 1.15 1.35 1.64 1.98 2.27 2.54 2.78
    High kW 1.59 1.69 2.11 2.56 2.81 3.22 4.28 4.59
  Total capacity 4-pipe Fan speed 1 kW 1.22 1.21 1.33 1.24 2.07 3.22 2.57 2.81
    Fan speed 6 kW       3.12 3.42 4.57 5.22 5.60
    Low kW 1.22 1.40 1.64 2.01 2.42 2.77 3.10 3.39
    High kW 1.94 2.06 2.58 3.12 3.42 3.92 5.22 5.60
Heating capacity (standard conditions) Capacity 4-pipe Fan speed 1 kW 1.47 2.11 2.16 1.91 3.22 3.22 3.39 3.60
    Fan speed 6 kW       3.84 4.57 4.57 5.83 6.18
    Low kW 1.47 2.23 2.36 2.69 3.57 3.57 3.87 4.14
    High kW 2.11 2.61 2.94 3.84 4.57 4.57 5.83 6.18
Power input Fan speed 1 kW 0.03 0.03 0.03 0.04 0.03 0.03 0.03 0.03
  Fan speed 6 kW       0.062 0.067 0.067 0.104 0.110
  Low kW 0.03 0.03 0.03 0.04 0.04 0.04 0.04 0.04
  High kW 0.033 0.032 0.039 0.062 0.067 0.067 0.104 0.110
Dimensions Unit Height mm 200 200 200 200 200 200 200 200
    Width mm 795 795 795 995 1,200 1,200 1,200 1,200
    Depth mm 610 610 610 610 610 610 610 610
Weight Unit kg 18.0 19.0 19.0 22.5 26.0 26.0 26.0 26.0
Casing Colour   Metal Metal Metal Metal Metal Metal Metal Metal
Fan Available static pressure Fan speed 1 Pa 27 27 25 25 28 28 22 25
    Fan speed 6 Pa       60 60 60 63 65
    Low Pa 27 33 32 41 34 34 32 34
    High Pa 55 57 55 60 60 60 63 65
Total sound power level Fan speed 1 dBA 33.0 33.0 33.0 30.0 31.0 31.0 38.0 40.0
  Fan speed 6 dBA       50.0 50.0 50.0 57.0 59.0
  Low dBA 33.0 34.0 37.0 39.0 34.0 34.0 43.0 44.0
  High dBA 45.0 44.0 50.0 50.0 50.0 50.0 57.0 59.0
Sound pressure level Fan speed 1 dBA 21.0 22.0 22.0 20.0 21.0 21.0 27.0 29.0
  Fan speed 6 dBA       40.0 40.0 40.0 47.0 49.0
  Low dBA 21.0 23.0 27.0 29.0 24.0 24.0 33.0 34.0
  High dBA 35.0 34.0 40.0 40.0 40.0 40.0 47.0 49.0
Water flow Cooling Fan speed 1 l/h 210 209 228 213 354 409 442 483
    Fan speed 6 l/h       536 589 674 897 962
    Low l/h 210 241 282 345 415 477 534 583
    High l/h 334 354 443 536 589 674 897 962
  Heating Fan speed 1 l/h 126 182 186 164 277 277 291 310
    Fan speed 6 l/h       330 393 393 502 531
    High l/h 182 225 253 330 393 393 502 531
    Low l/h 126 192 203 231 307 307 333 356
  Water pressure drop Cooling Fan speed 1 kPa 6 4 4 2 4 9 8 9
      Fan speed 6 kPa       9 14 19 29 33
      Low kPa 6 5 6 4 6 11 11 13
      High kPa 13 10 14 9 14 19 29 33
    Heating Fan speed 1 kPa 12 7 7 3 5 5 6 7
      Fan speed 6 kPa       12 10 10 14 15
      Low kPa 12 7 8 6 6 6 7 8
      High kPa 23 10 12 12 10 10 14 15
Piping connections Water Inlet   3/4" 3/4" 3/4" 3/4" 3/4" 3/4" 3/4" 3/4"
    Outlet   3/4" 3/4" 3/4" 3/4" 3/4" 3/4" 3/4" 3/4"
  Drain OD mm 17.3 17.3 17.3 17.3 17.3 17.3 17.3 17.3
Standard Accessories Installation manual 1 1 1 1 1 1 1 1
Power supply Type   230 / 1 / 50 230 / 1 / 50 230 / 1 / 50 230 / 1 / 50 230 / 1 / 50 230 / 1 / 50 230 / 1 / 50 230 / 1 / 50
  Phase   1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50 50 50 50
  Voltage V 230 230 230 230 230 230 230 230
Notes (1) - Inlet/outlet water temperature 7/12 °C; inlet air temperature 27°C DB 19°C WB (1) - Inlet/outlet water temperature 7/12 °C; inlet air temperature 27°C DB 19°C WB (1) - Inlet/outlet water temperature 7/12 °C; inlet air temperature 27°C DB 19°C WB (1) - Inlet/outlet water temperature 7/12 °C; inlet air temperature 27°C DB 19°C WB (1) - Inlet/outlet water temperature 7/12 °C; inlet air temperature 27°C DB 19°C WB (1) - Inlet/outlet water temperature 7/12 °C; inlet air temperature 27°C DB 19°C WB (1) - Inlet/outlet water temperature 7/12 °C; inlet air temperature 27°C DB 19°C WB (1) - Inlet/outlet water temperature 7/12 °C; inlet air temperature 27°C DB 19°C WB
  (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K. (2) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 45°C, water temperature drop 5K.
  (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K. (3) - Heating: indoor temp. 20°CDB, 15°CWB; entering water temp. 65°C, water temperature drop 10K.