Specifications Table for FWE-CT

FWE02CT FWE03CT FWE04CT FWE06CT FWE07CT FWE08CT FWE10CT
Cooling capacity (standard conditions) Latent capacity 2-pipe High kW 0.48 0.70 0.91 1.38 1.38 1.67 2.16
    Super high kW 0.56 0.78 1.07 1.51 2.00 1.82 2.38
  Sensible capacity 2-pipe Low kW 0.70 1.20 1.40 2.10 2.50 3.10 3.70
    Medium kW 1.16 1.82 2.16 3.34 3.71 4.56 5.57
    High kW 1.33 2.08 2.58 3.94 4.30 5.25 6.48
    Super high kW 1.61 2.44 3.27 4.55 4.83 6.02 7.58
  Total capacity 2-pipe Low kW 0.90 1.40 1.80 2.80 3.10 3.90 4.90
    Medium kW 1.60 2.45 2.96 4.56 4.94 6.07 7.51
    High kW 1.81 2.78 3.49 5.32 5.68 6.92 8.64
    Super high kW 2.17 3.22 4.34 6.06 6.83 7.84 9.96
Heating capacity (standard conditions) Capacity 2-pipe Low kW 1.02 1.70 1.93 2.85 3.75 4.49 5.30
    Medium kW 1.72 2.74 2.81 4.73 5.62 6.78 8.08
    High kW 1.96 3.13 3.76 5.61 6.53 7.84 9.43
    Super high kW 2.38 3.66 4.77 6.48 7.96 9.00 11.08
Power input Low kW 0.03 0.04 0.04 0.06 0.09 0.10 0.12
  Medium kW 0.03 0.05 0.05 0.07 0.11 0.12 0.15
  High kW 0.039 0.054 0.059 0.093 0.128 0.145 0.180
  Super high kW 0.046 0.069 0.083 0.119 0.163 0.181 0.230
Dimensions Unit Height mm 253 253 253 253 253 253 253
    Width mm 590 590 590 590 590 590 590
    Depth mm 705 875 1,010 1,210 1,460 1,560 1,820
  Packed unit Height mm 260 260 260 260 260 260 260
    Width mm 605 605 605 605 605 605 605
    Depth mm 720 890 1,020 1,220 1,470 1,570 1,830
Weight Unit kg 17.0 20.2 23.7 28.4 36.7 39.1 45.5
  Operation weight kg 17 20 24 28 37 39 46
  Packed unit kg 19 22 26 31 40 42 49
Casing Colour   Metal Metal Metal Metal Metal Metal Metal
  Material   Galvanised steel Galvanised steel Galvanised steel Galvanised steel Galvanised steel Galvanised steel Galvanised steel
Heat exchanger Type   Seamless copper tubing, mechanically bonded to rippled and louvred aluminum fins. Seamless copper tubing, mechanically bonded to rippled and louvred aluminum fins. Seamless copper tubing, mechanically bonded to rippled and louvred aluminum fins. Seamless copper tubing, mechanically bonded to rippled and louvred aluminum fins. Seamless copper tubing, mechanically bonded to rippled and louvred aluminum fins. Seamless copper tubing, mechanically bonded to rippled and louvred aluminum fins. Seamless copper tubing, mechanically bonded to rippled and louvred aluminum fins.
  Height mm 200 200 200 200 200 200 200
  Length mm 450 625 755 955 1,205 1,305 1,565
  Rows Quantity   3 3 3 3 3 3 3
  Row step Quantity   8 8 8 8 8 8 8
  Fin Type   Aluminium (Corrugated) Aluminium (Corrugated) Aluminium (Corrugated) Aluminium (Corrugated) Aluminium (Corrugated) Aluminium (Corrugated) Aluminium (Corrugated)
  Tube material   Seamless copper Seamless copper Seamless copper Seamless copper Seamless copper Seamless copper Seamless copper
  Tube type   Plain Plain Plain Plain Plain Plain Plain
  Tube thickness mm 0.30 0.30 0.30 0.30 0.30 0.30 0.30
Air filter Type   Aluminium Frame PP Filter Net G2 Class Aluminium Frame PP Filter Net G2 Class Aluminium Frame PP Filter Net G2 Class Aluminium Frame PP Filter Net G2 Class Aluminium Frame PP Filter Net G2 Class Aluminium Frame PP Filter Net G2 Class Aluminium Frame PP Filter Net G2 Class
  Quantity pc 1 2 2 3 3 4 4
Fan Type   Centrifugal (Blade: Forward - curve) Centrifugal (Blade: Forward - curve) Centrifugal (Blade: Forward - curve) Centrifugal (Blade: Forward - curve) Centrifugal (Blade: Forward - curve) Centrifugal (Blade: Forward - curve) Centrifugal (Blade: Forward - curve)
  Quantity   1 1 2 2 3 3 4
  Air flow rate Low m³/h 150 256 284 426 569 688 808
    Medium m³/h 238 385 413 630 851 1,016 1,202
    High m³/h 311 518 619 926 1,188 1,413 1,735
    Super high m³/h 430 638 910 1,195 1,559 1,753 2,177
Fan motor Model   AC induction AC induction AC induction AC induction AC induction AC induction AC induction
  Index of Protection   20 20 20 20 20 20 20
  Insulation grade   B B B B B B B
  Poles   4 4 4 4 4 4 4
Insulation material Physical PE Physical PE Physical PE Physical PE Physical PE Physical PE Physical PE
Total sound power level Low dBA 31 38 32 39 38 41 40
  Medium dBA 37 49 40 48 47 50 50
  High dBA 49 56 50 55 57 58 60
  Super high dBA 51 61 58 62 62 64 65
Sound pressure level Low dBA 21 28 22 29 27 31 29
  Medium dBA 26 39 28 36 37 40 39
  High dBA 39 46 38 45 47 48 49
  Super high dBA 41 51 48 52 52 54 55
Water flow Cooling Low l/h 115 184 209 327 388 497 565
    Medium l/h 191 294 343 559 631 784 870
    High l/h 212 331 404 668 733 899 1,050
    Super high l/h 254 382 526 768 886 1,023 1,229
  Heating High l/h 370 592 707 1,051 1,279 1,531 1,773
    Low l/h 192 322 364 530 650 780 995
    Medium l/h 326 518 593 821 970 1,172 1,520
    Super high l/h 449 692 899 1,216 1,562 1,757 2,085
  Water pressure drop Cooling Low kPa 3 2 4 10 3 5 8
      Medium kPa 8 7 11 27 8 12 19
      High kPa 11 9 16 36 10 15 25
      Super high kPa 15 12 24 46 15 19 33
    Heating Low kPa 4 4 5 11 35 50 11
      Medium kPa 11 9 14 27 77 112 24
      High kPa 14 12 20 44 134 189 33
      Super high kPa 20 17 32 58 199 249 46
Allowed water temperature Cooling Min. °C 3 3 3 3 3 3 3
    Max. °C 70.0 70.0 70.0 70.0 70.0 70.0 70.0
  Heating Min. °C 3.00 3.00 3.00 3.00 3.00 3.00 3.00
    Max. °C 70.000 70.000 70.000 70.000 70.000 70.000 70.000
Piping connections Water Inlet   3/4" 3/4" 3/4" 3/4" 3/4" 3/4" 3/4"
    Outlet   3/4" 3/4" 3/4" 3/4" 3/4" 3/4" 3/4"
  Drain OD mm R 3/4" R 3/4" R 3/4" R 3/4" R 3/4" R 3/4" R 3/4"
Power supply Type   220-240 / 1 / 50 220-240 / 1 / 50 220-240 / 1 / 50 220-240 / 1 / 50 220-240 / 1 / 50 220-240 / 1 / 50 220-240 / 1 / 50
  Phase   1~ 1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240 220-240 220-240 220-240
Current input Low A 0.13 0.18 0.19 0.27 0.40 0.46 0.54
  Medium A 0.15 0.21 0.22 0.33 0.47 0.52 0.65
  High A 0.17 0.24 0.26 0.43 0.58 0.65 0.78
  Super high A 0.21 0.31 0.37 0.53 0.73 0.81 1.03
Required wire section mm² 1.0 1.0 1.0 1.0 1.0 1.0 1.0